TRIFLEX H07BN4-F 1 x 2.5

Description

Description

Standards

  • Product
    EN 50525-2-21; HD 22.12; IEC 60245-4 type 66

Use and installation methods

Reference Guide EN 50565:
For mobile laying: indoor use, outdoor use and in industrial and agricultural workshops. For supplying industrial and agricultural machines and appliances subject to medium mechanical stresses (e.g. heating plates, inspection lamps, electric tools such as drills, circular saws and domestic electric tools).
For fixed laying: it can be used in temporary buildings or huts in building sites. Suitable for connections of constructive elements of lifting appliances and machines. Suitable for use in dry, humid or moist rooms (AD6). Skin contact should be avoided when operating these cables unless calculations show that the surface temperature does not exceed 50°C. If used in protected installations such as tubes or similar closed systems, voltages up to 1000V in a.c. or 750V in d.c. to ground are allowed.

Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.


Special features

Heat resistant for maximum conductor temperature 90 °C. Good flexibility and mechanical resistance to abrasion, shocks, crushing and lacerations. Good resistance to atmospheric agents, grease and mineral oils. UV-resistant.

Installation conditions

  • Minimum installation temperature: -25°C
  • Recommended minimum bending radius: 6 times the cable diameter for mobile use, 4 times for static use
  • Recommended maximum tensile stress: 15 N/mm² of the cross-section of the copper for mobile use, 50 N/mm² for static use

Construction

  • Conductor: class 5, flexible, tinned copper wire
  • Insulation: special rubber, EI7 quality
  • Sheath: rubber, EM7 quality
  • Colour: black

Characteristics

Characteristics

Construction characteristics

Construction characteristics

With Green/Yellow core
No
Conductor flexibility
Flexible class 5
Conductor material
Tinned copper
Conductor shape
Circular
Core identification
-
Insulation
Rubber
Outer sheath
Rubber
Sheath colour
Black

Dimensional characteristics

Dimensional characteristics

Number of cores
1
Conductor cross-section
2.5 mm²
Approximate weight
62 kg/km
Average insulation thickness
0.9 mm
Average sheath thickness
1.4 mm
Conductor diameter
2.0 mm
Maximum outer diameter
7.9 mm
Minimum outer diameter
- mm

Electrical characteristics

Electrical characteristics

Max. DC resistance of the conductor at 20°C
8.21 Ohm/km
Max. linear resistance, phase conductor
- Ohm/km
Permissible current rating in open air
33 A
Rated voltage U0/U, protected laying
0.6/1 kV
Rated voltage U0/U, fixed installation
450/750 V
Voltage Drop
16.0 V/A.km

Mechanical characteristics

Mechanical characteristics

Mechanical resistance to impacts
Good
Cable flexibility
Flexible
Maximum tensile strength dynamic
15 N/mm2
Maximum tensile strength static
50 N/mm2

Usage characteristics

Usage characteristics

Length
- m
Chemical resistance
Accidental
Short-circuit max. conductor temperature
250 °C
Flame retardant
IEC 60332-1-2
Water proof
Good
Dynamic bending factor
6 (xD)
Maximum operating temperature
90 °C
Minimum bending radius, static (XD)
4
Minimum installation temperature
-25 °C
Minimum operating temperature
-40 °C
Oil resistance
Yes

Resources

Resources

Documentation

Selling & delivery Information

Marking

LTC IEMMEQU ◄HAR► TRIFLEX H07BN4-F [form.] Eca 450/750V - Fixed and Protected 600/1000V [order number] [year] Made in Italy [metric]

Declaration of Performance

  • Declaration of Performance n° : 611114001
  • Certification Date : 12/29/24
  • AVCP (Assessment and Verification of Constancy of Performance) : AVCP 3
  • Notified body : 2479 - L.S. FIRE TESTING INSTITUTE
  • Declared performance : Eca

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close