Klaro, the FG16OR16/OM16 cable that makes electricians’ work easier

Klaro is the new range of FG16OR16/OM16 cables from LTC by Nexans, featuring an innovative, intelligent and permanent colour-coding system, developed to make electricians’ work easier and more straightforward.
The Klaro range is available in both standard and halogen-free versions.

5 m

Visible from up to 5 metres away

+40 %

Time saved when choosing the cable

+25%

Correct installations with no errors

Thanks to its innovative, intuitive marking system, which is perfectly legible from up to 5 metres away, it is easy to identify the correct cable to use, even in dimly lit or complex environments, thereby reducing the risk of errors and optimising installation time.

Product Brochure

Contact us

Italy Sales

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close