KLARO™ FG16OM16-0,6/1 kV

Products

KLARO FG16OM16 2 X 1,5 VERDE

Nexans ref. 167069113KL

  • Packaging: Cut to length (m)
  • Construction type: 2 x 1,5
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 140 kg/km
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 12.0 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm current rating in air 30°C: 26 A
  • Perm. current rating in pipe/air 30° C: 22 A
  • Perm. current rating in pipe/buried 20° C: 25 A
  • Permissible current rating buried 20°C: 28 A

 

KLARO FG16OM16 2 X 2,5 VERDE

Nexans ref. 167071113KL

  • Packaging: Cut to length (m)
  • Construction type: 2 x 2,5
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 175 kg/km
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 13.0 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm current rating in air 30°C: 36 A
  • Perm. current rating in pipe/air 30° C: 30 A
  • Perm. current rating in pipe/buried 20° C: 32 A
  • Permissible current rating buried 20°C: 37 A

 

KLARO FG16OM16 2 X 4 VERDE

Nexans ref. 167073113KL

  • Packaging: Cut to length (m)
  • Construction type: 2 x 4
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 220 kg/km
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 14.2 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm current rating in air 30°C: 49 A
  • Perm. current rating in pipe/air 30° C: 40 A
  • Perm. current rating in pipe/buried 20° C: 41 A
  • Permissible current rating buried 20°C: 48 A

 

KLARO FG16OM16 2 X 6 VERDE

Nexans ref. 167075113KL

  • Packaging: Cut to length (m)
  • Construction type: 2 x 6
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 280 kg/km
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 15.4 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm current rating in air 30°C: 63 A
  • Perm. current rating in pipe/air 30° C: 51 A
  • Perm. current rating in pipe/buried 20° C: 52 A
  • Permissible current rating buried 20°C: 60 A

 

KLARO FG16OM16 3 G 1,5 VERDE

Nexans ref. 167121013KL

  • Packaging: Cut to length (m)
  • Construction type: 3G1,5
  • Core identification: Blue, brown, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 140 kg/km
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 12.5 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm current rating in air 30°C: 23 A
  • Perm. current rating in pipe/air 30° C: 20 A
  • Perm. current rating in pipe/buried 20° C: 20 A
  • Permissible current rating buried 20°C: 23 A

 

KLARO FG16OM16 3 G 2,5 VERDE

Nexans ref. 167123013KL

  • Packaging: Cut to length (m)
  • Construction type: 3G2,5
  • Core identification: Blue, brown, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 175 kg/km
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 13.6 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm current rating in air 30°C: 32 A
  • Perm. current rating in pipe/air 30° C: 26 A
  • Perm. current rating in pipe/buried 20° C: 27 A
  • Permissible current rating buried 20°C: 30 A

 

KLARO FG16OM16 3 G 4 VERDE

Nexans ref. 167125013KL

  • Packaging: Cut to length (m)
  • Construction type: 3G4
  • Core identification: Blue, brown, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 220 kg/km
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 14.9 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm current rating in air 30°C: 42 A
  • Perm. current rating in pipe/air 30° C: 35 A
  • Perm. current rating in pipe/buried 20° C: 34 A
  • Permissible current rating buried 20°C: 39 A

 

KLARO FG16OM16 3 G 6 VERDE

Nexans ref. 167127013KL

  • Packaging: Cut to length (m)
  • Construction type: 3G6
  • Core identification: Blue, brown, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 280 kg/km
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 16.2 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm current rating in air 30°C: 54 A
  • Perm. current rating in pipe/air 30° C: 44 A
  • Perm. current rating in pipe/buried 20° C: 43 A
  • Permissible current rating buried 20°C: 50 A

 

KLARO FG16OM16 3 X 1,5 VERDE

Nexans ref. 167121113KL

  • Packaging: Cut to length (m)
  • Construction type: 3 x 1,5
  • Core identification: Brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 140 kg/km
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 12.5 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm current rating in air 30°C: 23 A
  • Perm. current rating in pipe/air 30° C: 20 A
  • Perm. current rating in pipe/buried 20° C: 20 A
  • Permissible current rating buried 20°C: 23 A

 

KLARO FG16OM16 3 X 2,5 VERDE

Nexans ref. 167123113KL

  • Packaging: Cut to length (m)
  • Construction type: 3 x 2,5
  • Core identification: Brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 175 kg/km
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 13.6 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm current rating in air 30°C: 32 A
  • Perm. current rating in pipe/air 30° C: 26 A
  • Perm. current rating in pipe/buried 20° C: 27 A
  • Permissible current rating buried 20°C: 30 A

 

KLARO FG16OM16 3 X 4 VERDE

Nexans ref. 167125113KL

  • Packaging: Cut to length (m)
  • Construction type: 3 x 4
  • Core identification: Brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 220 kg/km
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 14.9 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm current rating in air 30°C: 42 A
  • Perm. current rating in pipe/air 30° C: 35 A
  • Perm. current rating in pipe/buried 20° C: 34 A
  • Permissible current rating buried 20°C: 39 A

 

KLARO FG16OM16 3 X 6 VERDE

Nexans ref. 167127113KL

  • Packaging: Cut to length (m)
  • Construction type: 3 x 6
  • Core identification: Brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 280 kg/km
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 16.2 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm current rating in air 30°C: 54 A
  • Perm. current rating in pipe/air 30° C: 44 A
  • Perm. current rating in pipe/buried 20° C: 43 A
  • Permissible current rating buried 20°C: 50 A

 

KLARO FG16OM16 4 G 1,5 VERDE

Nexans ref. 167173013KL

  • Packaging: Cut to length (m)
  • Construction type: 4G1,5
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 140 kg/km
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 13.4 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm current rating in air 30°C: 23 A
  • Perm. current rating in pipe/air 30° C: 20 A
  • Perm. current rating in pipe/buried 20° C: 20 A
  • Permissible current rating buried 20°C: 23 A

 

KLARO FG16OM16 4 G 2,5 VERDE

Nexans ref. 167175013KL

  • Packaging: Cut to length (m)
  • Construction type: 4G2,5
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 175 kg/km
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 14.6 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm current rating in air 30°C: 32 A
  • Perm. current rating in pipe/air 30° C: 26 A
  • Perm. current rating in pipe/buried 20° C: 27 A
  • Permissible current rating buried 20°C: 30 A

 

KLARO FG16OM16 4 G 4 VERDE

Nexans ref. 167177013KL

  • Packaging: Cut to length (m)
  • Construction type: 4G4
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 220 kg/km
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 16.0 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm current rating in air 30°C: 42 A
  • Perm. current rating in pipe/air 30° C: 35 A
  • Perm. current rating in pipe/buried 20° C: 34 A
  • Permissible current rating buried 20°C: 39 A

 

KLARO FG16OM16 4 G 6 VERDE

Nexans ref. 167179013KL

  • Packaging: Cut to length (m)
  • Construction type: 4G6
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 280 kg/km
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 17.5 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm current rating in air 30°C: 54 A
  • Perm. current rating in pipe/air 30° C: 44 A
  • Perm. current rating in pipe/buried 20° C: 43 A
  • Permissible current rating buried 20°C: 50 A

 

KLARO FG16OM16 4 X 1,5 VERDE

Nexans ref. 167173113KL

  • Packaging: Cut to length (m)
  • Construction type: 4 x 1,5
  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 140 kg/km
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 13.4 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm current rating in air 30°C: 23 A
  • Perm. current rating in pipe/air 30° C: 20 A
  • Perm. current rating in pipe/buried 20° C: 20 A
  • Permissible current rating buried 20°C: 23 A

 

KLARO FG16OM16 4 X 2,5 VERDE

Nexans ref. 167175113KL

  • Packaging: Cut to length (m)
  • Construction type: 4 x 2,5
  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 175 kg/km
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 14.6 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm current rating in air 30°C: 32 A
  • Perm. current rating in pipe/air 30° C: 26 A
  • Perm. current rating in pipe/buried 20° C: 27 A
  • Permissible current rating buried 20°C: 30 A

 

KLARO FG16OM16 4 X 4 VERDE

Nexans ref. 167177113KL

  • Packaging: Cut to length (m)
  • Construction type: 4 x 4
  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 220 kg/km
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 16.0 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm current rating in air 30°C: 42 A
  • Perm. current rating in pipe/air 30° C: 35 A
  • Perm. current rating in pipe/buried 20° C: 34 A
  • Permissible current rating buried 20°C: 39 A

 

KLARO FG16OM16 4 X 6 VERDE

Nexans ref. 167179113KL

  • Packaging: Cut to length (m)
  • Construction type: 4 x 6
  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 280 kg/km
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 17.5 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm current rating in air 30°C: 54 A
  • Perm. current rating in pipe/air 30° C: 44 A
  • Perm. current rating in pipe/buried 20° C: 43 A
  • Permissible current rating buried 20°C: 50 A

 

KLARO FG16OM16 5 G 1,5 VERDE

Nexans ref. 167225013KL

  • Packaging: Cut to length (m)
  • Construction type: 5G1,5
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 140 kg/km
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 14.4 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm current rating in air 30°C: 23 A
  • Perm. current rating in pipe/air 30° C: 20 A
  • Perm. current rating in pipe/buried 20° C: 20 A
  • Permissible current rating buried 20°C: 23 A

 

KLARO FG16OM16 5 G 2,5 VERDE

Nexans ref. 167227013KL

  • Packaging: Cut to length (m)
  • Construction type: 5G2,5
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 175 kg/km
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 15.6 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm current rating in air 30°C: 32 A
  • Perm. current rating in pipe/air 30° C: 26 A
  • Perm. current rating in pipe/buried 20° C: 27 A
  • Permissible current rating buried 20°C: 30 A

 

KLARO FG16OM16 5 G 4 VERDE

Nexans ref. 167229013KL

  • Packaging: Cut to length (m)
  • Construction type: 5G4
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 220 kg/km
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 17.3 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm current rating in air 30°C: 42 A
  • Perm. current rating in pipe/air 30° C: 35 A
  • Perm. current rating in pipe/buried 20° C: 34 A
  • Permissible current rating buried 20°C: 39 A

 

KLARO FG16OM16 5 G 6 VERDE

Nexans ref. 167231013KL

  • Packaging: Cut to length (m)
  • Construction type: 5G6
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 280 kg/km
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 18.9 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm current rating in air 30°C: 54 A
  • Perm. current rating in pipe/air 30° C: 44 A
  • Perm. current rating in pipe/buried 20° C: 43 A
  • Permissible current rating buried 20°C: 50 A

 

Description

Description

Standards

  • Product
    CEI 20-13; CEI-UNEL 35324; LVD 2014/35/EU
  • Test
    CEI 20-38
  • International
    EU Directive 2011/65/EU (RoHS)

Klaro is the new FG16 cable with coloured markings that allow you to immediately identify the cross-section and number of conductors in the cable from up to 5 metres away.

Reference Guidance CEI 20-67:
Cable suitable for energy supply in public places of fire hazard such as schools, offices, theatres, exhibitions, libraries, hospitals, museums and hotels. For fixed wiring indoors and outdoors, even wet (AD7); for direct and indirect underground wiring. Suitable for installation at open air, on walls, metal structures, cable trays, pipes, wiring holders and similar devices. Suitable for bundle installations in environments at risk of fire.


Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire, heat emission and noxious fumes, the cable is suitable for the supply of electricity in buildings and other civil engineering works.


Special features:
Good resistance to oils, industrial greases and hydrocarbons. Good behaviour at low temperatures

Installation conditions

  • Minimum installation temperature: 0°C
  • Recommended minimum bending radius: 4 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: rubber compound, G16 quality
  • Filler: LS0H thermoplastic, penetrating between the cores
  • Sheath: LS0H thermoplastic, M16 quality
  • Colour: green or grey

LS0H = Low Smoke Zero Halogen

Permissible current rating values and notes

• Two conductors charged for two-core cables.
• 3 to 5 conductor cables, three conductors charged.
• For cable with more than 5 cores, all conductors are charged (except for the green/yellow).
• For underground installation, the installation depth is 0.8 m and the thermal resistivity of the soil is 1,0 K·m/W.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 5
Conductor material
Plain copper
Insulation
Rubber
Material of filler / inner sheath
Thermoplastic material
Outer sheath
Thermoplastic compound
Sheath colour
Green

Dimensional characteristics

Dimensional characteristics

Average insulation thickness
0.7 mm
Average sheath thickness
1.8 mm

Electrical characteristics

Electrical characteristics

Maximum operating voltage DC
1800 V
Operating Voltage Vo DC
1500 V
Rated Voltage Uo/U (Um)
0.6/ 1 (1.2) kV
Test voltage
4000 V

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Bending factor when laying
4 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
0 °C
Minimum operating temperature
-15 °C
Packaging
Cut to length
Short-circuit max. conductor temperature
250 °C

Resources

Resources

Documentation

CPR energy pdf — 579.7 kB
CPR control pdf — 317.3 kB

Selling & delivery Information

Marking

LA TRIVENETA CAVI KLARO FG16OM16 0,6/1 kV [form.] Cca-s1b,d1,a1 IEMMEQU EFP [year] [traceability] [metric]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close