TRIFLEX H07BN4-F
Certifications and labels
TRIFLEX H07BN4-F
Flexible cable with high temperature resistance, insulation and outer sheath in synthetic elastomer (90°C)
Read moreTRIFLEX H07BN4-F 1 x 1.5
Nexans ref. 611017101
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.4 mm
- Conductor diameter: 1.5 mm
- Max. DC resistance of the conductor at 20°C: 13.7 Ohm/km
- Voltage Drop: 26.5 V/A.km
TRIFLEX H07BN4-F 1 x 10
Nexans ref. 611025101
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 1.8 mm
- Conductor diameter: 4.0 mm
- Max. DC resistance of the conductor at 20°C: 1.95 Ohm/km
- Voltage Drop: 3.87 V/A.km
TRIFLEX H07BN4-F 1 x 120
Nexans ref. 611039101
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 120 mm²
- Average insulation thickness: 1.8 mm
- Average sheath thickness: 3.0 mm
- Conductor diameter: 13.8 mm
- Max. DC resistance of the conductor at 20°C: 0.164 Ohm/km
- Voltage Drop: 0.39 V/A.km
TRIFLEX H07BN4-F 1 x 150
Nexans ref. 611041101
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 150 mm²
- Average insulation thickness: 2.0 mm
- Average sheath thickness: 3.2 mm
- Conductor diameter: 15.4 mm
- Max. DC resistance of the conductor at 20°C: 0.132 Ohm/km
- Voltage Drop: 0.33 V/A.km
TRIFLEX H07BN4-F 1 x 16
Nexans ref. 611027101
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 1.9 mm
- Conductor diameter: 5.0 mm
- Max. DC resistance of the conductor at 20°C: 1.24 Ohm/km
- Voltage Drop: 2.47 V/A.km
TRIFLEX H07BN4-F 1 x 185
Nexans ref. 611043101
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 185 mm²
- Average insulation thickness: 2.2 mm
- Average sheath thickness: 3.4 mm
- Conductor diameter: 16.9 mm
- Max. DC resistance of the conductor at 20°C: 0.108 Ohm/km
- Voltage Drop: 0.28 V/A.km
TRIFLEX H07BN4-F 1 x 2.5
Nexans ref. 611019101
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.9 mm
- Average sheath thickness: 1.4 mm
- Conductor diameter: 2.0 mm
- Max. DC resistance of the conductor at 20°C: 8.21 Ohm/km
- Voltage Drop: 16.0 V/A.km
TRIFLEX H07BN4-F 1 x 240
Nexans ref. 611045101
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 240 mm²
- Average insulation thickness: 2.4 mm
- Average sheath thickness: 3.5 mm
- Conductor diameter: 19.5 mm
- Max. DC resistance of the conductor at 20°C: 0.082 Ohm/km
- Voltage Drop: 0.22 V/A.km
TRIFLEX H07BN4-F 1 x 25
Nexans ref. 611029101
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 25 mm²
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 2.0 mm
- Conductor diameter: 6.2 mm
- Max. DC resistance of the conductor at 20°C: 0.795 Ohm/km
- Voltage Drop: 1.61 V/A.km
TRIFLEX H07BN4-F 1 x 300
Nexans ref. 611047101
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 300 mm²
- Average insulation thickness: 2.6 mm
- Average sheath thickness: 3.6 mm
- Conductor diameter: 21.6 mm
- Max. DC resistance of the conductor at 20°C: 0.065 Ohm/km
- Voltage Drop: 0.18 V/A.km
TRIFLEX H07BN4-F 1 x 35
Nexans ref. 611031101
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 35 mm²
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 2.2 mm
- Conductor diameter: 7.4 mm
- Max. DC resistance of the conductor at 20°C: 0.565 Ohm/km
- Voltage Drop: 1.17 V/A.km
TRIFLEX H07BN4-F 1 x 4
Nexans ref. 611021101
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 4 mm²
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.5 mm
- Conductor diameter: 2.5 mm
- Max. DC resistance of the conductor at 20°C: 5.09 Ohm/km
- Voltage Drop: 9.93 V/A.km
TRIFLEX H07BN4-F 1 x 400
Nexans ref. 611049101
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 400 mm²
- Average insulation thickness: 2.8 mm
- Average sheath thickness: 3.8 mm
- Conductor diameter: 24.8 mm
- Max. DC resistance of the conductor at 20°C: 0.05 Ohm/km
- Voltage Drop: 0.16 V/A.km
TRIFLEX H07BN4-F 1 x 50
Nexans ref. 611033101
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 50 mm²
- Average insulation thickness: 1.6 mm
- Average sheath thickness: 2.4 mm
- Conductor diameter: 8.9 mm
- Max. DC resistance of the conductor at 20°C: 0.393 Ohm/km
- Voltage Drop: 0.84 V/A.km
TRIFLEX H07BN4-F 1 x 500
Nexans ref. 611051101
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 500 mm²
- Average insulation thickness: 3.0 mm
- Average sheath thickness: 4.0 mm
- Conductor diameter: 28.5 mm
- Max. DC resistance of the conductor at 20°C: 0.039 Ohm/km
- Voltage Drop: 0.14 V/A.km
TRIFLEX H07BN4-F 1 x 6
Nexans ref. 611023101
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 6 mm²
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.6 mm
- Conductor diameter: 3.0 mm
- Max. DC resistance of the conductor at 20°C: 3.39 Ohm/km
- Voltage Drop: 6.63 V/A.km
TRIFLEX H07BN4-F 1 x 630
Nexans ref. 611052101
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 630 mm²
- Average insulation thickness: 3.0 mm
- Average sheath thickness: 4.1 mm
- Conductor diameter: 32.8 mm
- Max. DC resistance of the conductor at 20°C: 0.029 Ohm/km
- Voltage Drop: 0.12 V/A.km
TRIFLEX H07BN4-F 1 x 70
Nexans ref. 611035101
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 70 mm²
- Average insulation thickness: 1.6 mm
- Average sheath thickness: 2.6 mm
- Conductor diameter: 10.5 mm
- Max. DC resistance of the conductor at 20°C: 0.277 Ohm/km
- Voltage Drop: 0.61 V/A.km
TRIFLEX H07BN4-F 1 x 95
Nexans ref. 611037101
- With Green/Yellow core: No
- Number of cores: 1
- Conductor cross-section: 95 mm²
- Average insulation thickness: 1.8 mm
- Average sheath thickness: 2.8 mm
- Conductor diameter: 12.2 mm
- Max. DC resistance of the conductor at 20°C: 0.21 Ohm/km
- Voltage Drop: 0.48 V/A.km
TRIFLEX H07BN4-F 12G1.5
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 12
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 2.9 mm
- Conductor diameter: 1.5 mm
- Max. DC resistance of the conductor at 20°C: 13.7 Ohm/km
- Voltage Drop: 30.7 V/A.km
TRIFLEX H07BN4-F 12G2.5
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 12
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.9 mm
- Average sheath thickness: 3.1 mm
- Conductor diameter: 2.0 mm
- Max. DC resistance of the conductor at 20°C: 8.21 Ohm/km
- Voltage Drop: 18.4 V/A.km
TRIFLEX H07BN4-F 2 x 1
Nexans ref. 611067101
- With Green/Yellow core: No
- Number of cores: 2
- Conductor cross-section: 1 mm²
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.3 mm
- Conductor diameter: 1.3 mm
- Max. DC resistance of the conductor at 20°C: 20 Ohm/km
- Voltage Drop: 45.2 V/A.km
TRIFLEX H07BN4-F 2 x 1.5
Nexans ref. 611069101
- With Green/Yellow core: No
- Number of cores: 2
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.5 mm
- Conductor diameter: 1.5 mm
- Max. DC resistance of the conductor at 20°C: 13.7 Ohm/km
- Voltage Drop: 30.6 V/A.km
TRIFLEX H07BN4-F 2 x 10
Nexans ref. 611077101
- With Green/Yellow core: No
- Number of cores: 2
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 3.1 mm
- Conductor diameter: 4.0 mm
- Max. DC resistance of the conductor at 20°C: 1.95 Ohm/km
- Voltage Drop: 4.44 V/A.km
TRIFLEX H07BN4-F 2 x 16
Nexans ref. 611079101
- With Green/Yellow core: No
- Number of cores: 2
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 3.3 mm
- Conductor diameter: 5.0 mm
- Max. DC resistance of the conductor at 20°C: 1.24 Ohm/km
- Voltage Drop: 2.84 V/A.km
TRIFLEX H07BN4-F 2 x 2.5
Nexans ref. 611071101
- With Green/Yellow core: No
- Number of cores: 2
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.9 mm
- Average sheath thickness: 1.7 mm
- Conductor diameter: 2.0 mm
- Max. DC resistance of the conductor at 20°C: 8.21 Ohm/km
- Voltage Drop: 18.4 V/A.km
TRIFLEX H07BN4-F 2 x 25
Nexans ref. 611081101
- With Green/Yellow core: No
- Number of cores: 2
- Conductor cross-section: 25 mm²
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 3.6 mm
- Conductor diameter: 6.2 mm
- Max. DC resistance of the conductor at 20°C: 0.795 Ohm/km
- Voltage Drop: 1.85 V/A.km
TRIFLEX H07BN4-F 2 x 4
Nexans ref. 611073101
- With Green/Yellow core: No
- Number of cores: 2
- Conductor cross-section: 4 mm²
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor diameter: 2.5 mm
- Max. DC resistance of the conductor at 20°C: 5.09 Ohm/km
- Voltage Drop: 11.4 V/A.km
TRIFLEX H07BN4-F 2 x 6
Nexans ref. 611075101
- With Green/Yellow core: No
- Number of cores: 2
- Conductor cross-section: 6 mm²
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 2.0 mm
- Conductor diameter: 3.0 mm
- Max. DC resistance of the conductor at 20°C: 3.39 Ohm/km
- Voltage Drop: 7.63 V/A.km
TRIFLEX H07BN4-F 3G1
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 1 mm²
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.4 mm
- Conductor diameter: 1.3 mm
- Max. DC resistance of the conductor at 20°C: 20 Ohm/km
- Voltage Drop: 45.2 V/A.km
TRIFLEX H07BN4-F 3G1.5
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.6 mm
- Conductor diameter: 1.5 mm
- Max. DC resistance of the conductor at 20°C: 13.7 Ohm/km
- Voltage Drop: 30.6 V/A.km
TRIFLEX H07BN4-F 3G10
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 3.3 mm
- Conductor diameter: 4.0 mm
- Max. DC resistance of the conductor at 20°C: 1.95 Ohm/km
- Voltage Drop: 4.44 V/A.km
TRIFLEX H07BN4-F 3G120
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 120 mm²
- Average insulation thickness: 1.8 mm
- Average sheath thickness: 5.6 mm
- Conductor diameter: 13.8 mm
- Max. DC resistance of the conductor at 20°C: 0.164 Ohm/km
- Voltage Drop: 0.44 V/A.km
TRIFLEX H07BN4-F 3G150
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 150 mm²
- Average insulation thickness: 2.0 mm
- Average sheath thickness: 6.0 mm
- Conductor diameter: 15.4 mm
- Max. DC resistance of the conductor at 20°C: 0.132 Ohm/km
- Voltage Drop: 0.37 V/A.km
TRIFLEX H07BN4-F 3G16
Nexans ref. 611131101
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 3.5 mm
- Conductor diameter: 5.0 mm
- Max. DC resistance of the conductor at 20°C: 1.24 Ohm/km
- Voltage Drop: 2.84 V/A.km
TRIFLEX H07BN4-F 3G185
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 185 mm²
- Average insulation thickness: 2.2 mm
- Average sheath thickness: 6.4 mm
- Conductor diameter: 16.9 mm
- Max. DC resistance of the conductor at 20°C: 0.108 Ohm/km
- Voltage Drop: 0.28 V/A.km
TRIFLEX H07BN4-F 3G2.5
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.9 mm
- Average sheath thickness: 1.8 mm
- Conductor diameter: 2.0 mm
- Max. DC resistance of the conductor at 20°C: 8.21 Ohm/km
- Voltage Drop: 18.4 V/A.km
TRIFLEX H07BN4-F 3G240
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 240 mm²
- Average insulation thickness: 2.4 mm
- Average sheath thickness: 7.1 mm
- Conductor diameter: 19.5 mm
- Max. DC resistance of the conductor at 20°C: 0.082 Ohm/km
- Voltage Drop: 0.23 V/A.km
TRIFLEX H07BN4-F 3G25
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 25 mm²
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 3.8 mm
- Conductor diameter: 6.2 mm
- Max. DC resistance of the conductor at 20°C: 0.795 Ohm/km
- Voltage Drop: 1.85 V/A.km
TRIFLEX H07BN4-F 3G300
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 300 mm²
- Average insulation thickness: 2.6 mm
- Average sheath thickness: 7.7 mm
- Conductor diameter: 22.0 mm
- Max. DC resistance of the conductor at 20°C: 0.065 Ohm/km
- Voltage Drop: 0.2 V/A.km
TRIFLEX H07BN4-F 3G35
Nexans ref. 611135101
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 35 mm²
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 4.1 mm
- Conductor diameter: 7.4 mm
- Max. DC resistance of the conductor at 20°C: 0.565 Ohm/km
- Voltage Drop: 1.34 V/A.km
TRIFLEX H07BN4-F 3G4
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 4 mm²
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.9 mm
- Conductor diameter: 2.5 mm
- Max. DC resistance of the conductor at 20°C: 5.09 Ohm/km
- Voltage Drop: 11.4 V/A.km
TRIFLEX H07BN4-F 3G50
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 50 mm²
- Average insulation thickness: 1.6 mm
- Average sheath thickness: 4.5 mm
- Conductor diameter: 8.9 mm
- Max. DC resistance of the conductor at 20°C: 0.393 Ohm/km
- Voltage Drop: 0.96 V/A.km
TRIFLEX H07BN4-F 3G6
Nexans ref. 611127101
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 6 mm²
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 2.1 mm
- Conductor diameter: 3.0 mm
- Max. DC resistance of the conductor at 20°C: 3.39 Ohm/km
- Voltage Drop: 7.63 V/A.km
TRIFLEX H07BN4-F 3G70
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 70 mm²
- Average insulation thickness: 1.6 mm
- Average sheath thickness: 4.8 mm
- Conductor diameter: 10.5 mm
- Max. DC resistance of the conductor at 20°C: 0.277 Ohm/km
- Voltage Drop: 0.69 V/A.km
TRIFLEX H07BN4-F 3G95
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 3
- Conductor cross-section: 95 mm²
- Average insulation thickness: 1.8 mm
- Average sheath thickness: 5.3 mm
- Conductor diameter: 12.2 mm
- Max. DC resistance of the conductor at 20°C: 0.21 Ohm/km
- Voltage Drop: 0.55 V/A.km
TRIFLEX H07BN4-F 4G1
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 1 mm²
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.5 mm
- Conductor diameter: 1.3 mm
- Max. DC resistance of the conductor at 20°C: 20 Ohm/km
- Voltage Drop: 39.0 V/A.km
TRIFLEX H07BN4-F 4G1,5
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.7 mm
- Conductor diameter: 1.5 mm
- Max. DC resistance of the conductor at 20°C: 13.7 Ohm/km
- Voltage Drop: 26.5 V/A.km
TRIFLEX H07BN4-F 4G10
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 3.4 mm
- Conductor diameter: 4.0 mm
- Max. DC resistance of the conductor at 20°C: 1.95 Ohm/km
- Voltage Drop: 3.87 V/A.km
TRIFLEX H07BN4-F 4G120
Nexans ref. 611195001
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 120 mm²
- Average insulation thickness: 1.8 mm
- Average sheath thickness: 6.0 mm
- Conductor diameter: 13.8 mm
- Max. DC resistance of the conductor at 20°C: 0.164 Ohm/km
- Voltage Drop: 0.39 V/A.km
TRIFLEX H07BN4-F 4G150
Nexans ref. 611197001
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 150 mm²
- Average insulation thickness: 2.0 mm
- Average sheath thickness: 6.5 mm
- Conductor diameter: 15.4 mm
- Max. DC resistance of the conductor at 20°C: 0.132 Ohm/km
- Voltage Drop: 0.33 V/A.km
TRIFLEX H07BN4-F 4G16
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 3.6 mm
- Conductor diameter: 5.0 mm
- Max. DC resistance of the conductor at 20°C: 1.24 Ohm/km
- Voltage Drop: 2.47 V/A.km
TRIFLEX H07BN4-F 4G185
Nexans ref. 611199001
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 185 mm²
- Average insulation thickness: 2.2 mm
- Average sheath thickness: 7.0 mm
- Conductor diameter: 16.5 mm
- Max. DC resistance of the conductor at 20°C: 0.108 Ohm/km
- Voltage Drop: 0.28 V/A.km
TRIFLEX H07BN4-F 4G2,5
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.9 mm
- Average sheath thickness: 1.9 mm
- Conductor diameter: 2.0 mm
- Max. DC resistance of the conductor at 20°C: 8.21 Ohm/km
- Voltage Drop: 16.0 V/A.km
TRIFLEX H07BN4-F 4G25
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 25 mm²
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 4.1 mm
- Conductor diameter: 6.2 mm
- Max. DC resistance of the conductor at 20°C: 0.795 Ohm/km
- Voltage Drop: 1.61 V/A.km
TRIFLEX H07BN4-F 4G35
Nexans ref. 611187001
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 35 mm²
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 4.4 mm
- Conductor diameter: 7.4 mm
- Max. DC resistance of the conductor at 20°C: 0.565 Ohm/km
- Voltage Drop: 1.17 V/A.km
TRIFLEX H07BN4-F 4G4
Nexans ref. 611177001
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 4 mm²
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 2.0 mm
- Conductor diameter: 2.5 mm
- Max. DC resistance of the conductor at 20°C: 5.09 Ohm/km
- Voltage Drop: 9.93 V/A.km
TRIFLEX H07BN4-F 4G50
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 50 mm²
- Average insulation thickness: 1.6 mm
- Average sheath thickness: 4.8 mm
- Conductor diameter: 8.9 mm
- Max. DC resistance of the conductor at 20°C: 0.393 Ohm/km
- Voltage Drop: 0.84 V/A.km
TRIFLEX H07BN4-F 4G6
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 6 mm²
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 2.3 mm
- Conductor diameter: 3.0 mm
- Max. DC resistance of the conductor at 20°C: 3.39 Ohm/km
- Voltage Drop: 6.63 V/A.km
TRIFLEX H07BN4-F 4G70
Nexans ref. 611191001
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 70 mm²
- Average insulation thickness: 1.6 mm
- Average sheath thickness: 5.2 mm
- Conductor diameter: 10.5 mm
- Max. DC resistance of the conductor at 20°C: 0.277 Ohm/km
- Voltage Drop: 0.61 V/A.km
TRIFLEX H07BN4-F 4G95
Nexans ref. 611193001
- With Green/Yellow core: Yes
- Number of cores: 4
- Conductor cross-section: 95 mm²
- Average insulation thickness: 1.8 mm
- Average sheath thickness: 5.9 mm
- Conductor diameter: 12.2 mm
- Max. DC resistance of the conductor at 20°C: 0.21 Ohm/km
- Voltage Drop: 0.48 V/A.km
TRIFLEX H07BN4-F 5G1
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 1 mm²
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.6 mm
- Conductor diameter: 1.3 mm
- Max. DC resistance of the conductor at 20°C: 20 Ohm/km
- Voltage Drop: 39.0 V/A.km
TRIFLEX H07BN4-F 5G1,5
Nexans ref. 611225001
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.8 mm
- Conductor diameter: 1.5 mm
- Max. DC resistance of the conductor at 20°C: 13.7 Ohm/km
- Voltage Drop: 26.5 V/A.km
TRIFLEX H07BN4-F 5G10
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 3.6 mm
- Conductor diameter: 4.0 mm
- Max. DC resistance of the conductor at 20°C: 1.95 Ohm/km
- Voltage Drop: 3.87 V/A.km
TRIFLEX H07BN4-F 5G16
Nexans ref. 611235001
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 3.9 mm
- Conductor diameter: 5.0 mm
- Max. DC resistance of the conductor at 20°C: 1.24 Ohm/km
- Voltage Drop: 2.47 V/A.km
TRIFLEX H07BN4-F 5G2,5
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.9 mm
- Average sheath thickness: 2.0 mm
- Conductor diameter: 2.0 mm
- Max. DC resistance of the conductor at 20°C: 8.21 Ohm/km
- Voltage Drop: 16.0 V/A.km
TRIFLEX H07BN4-F 5G25
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 25 mm²
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 4.4 mm
- Conductor diameter: 6.2 mm
- Max. DC resistance of the conductor at 20°C: 0.795 Ohm/km
- Voltage Drop: 1.61 V/A.km
TRIFLEX H07BN4-F 5G35
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 35 mm²
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 4.6 mm
- Conductor diameter: 7.4 mm
- Max. DC resistance of the conductor at 20°C: 0.565 Ohm/km
- Voltage Drop: 1.17 V/A.km
TRIFLEX H07BN4-F 5G4
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 4 mm²
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 2.2 mm
- Conductor diameter: 2.5 mm
- Max. DC resistance of the conductor at 20°C: 5.09 Ohm/km
- Voltage Drop: 9.93 V/A.km
TRIFLEX H07BN4-F 5G50
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 50 mm²
- Average insulation thickness: 1.6 mm
- Average sheath thickness: 5.2 mm
- Conductor diameter: 8.9 mm
- Max. DC resistance of the conductor at 20°C: 0.393 Ohm/km
- Voltage Drop: 0.84 V/A.km
TRIFLEX H07BN4-F 5G6
Nexans ref. 611231001
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 6 mm²
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 2.5 mm
- Conductor diameter: 3.0 mm
- Max. DC resistance of the conductor at 20°C: 3.39 Ohm/km
- Voltage Drop: 6.63 V/A.km
TRIFLEX H07BN4-F 5G70
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 70 mm²
- Average insulation thickness: 1.6 mm
- Average sheath thickness: 5.7 mm
- Conductor diameter: 10.5 mm
- Max. DC resistance of the conductor at 20°C: 0.277 Ohm/km
- Voltage Drop: 0.61 V/A.km
TRIFLEX H07BN4-F 5G95
Nexans ref.
- With Green/Yellow core: Yes
- Number of cores: 5
- Conductor cross-section: 95 mm²
- Average insulation thickness: 1.8 mm
- Average sheath thickness: 6.3 mm
- Conductor diameter: 12.2 mm
- Max. DC resistance of the conductor at 20°C: 0.21 Ohm/km
- Voltage Drop: 0.48 V/A.km
TRIFLEX H07BN4-F 7G1.5
Nexans ref. 611301001
- With Green/Yellow core: Yes
- Number of cores: 7
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 2.5 mm
- Conductor diameter: 1.5 mm
- Max. DC resistance of the conductor at 20°C: 13.7 Ohm/km
- Voltage Drop: 30.7 V/A.km
Description
Description
Standards
-
ProductEN 50525-2-21; HD 22.12; IEC 60245-4 type 66
Use and installation methods
Reference Guide EN 50565:
For mobile laying: indoor use, outdoor use and in industrial and agricultural workshops. For supplying industrial and agricultural machines and appliances subject to medium mechanical stresses (e.g. heating plates, inspection lamps, electric tools such as drills, circular saws and domestic electric tools).
For fixed laying: it can be used in temporary buildings or huts in building sites. Suitable for connections of constructive elements of lifting appliances and machines. Suitable for use in dry, humid or moist rooms (AD6). Skin contact should be avoided when operating these cables unless calculations show that the surface temperature does not exceed 50°C. If used in protected installations such as tubes or similar closed systems, voltages up to 1000V in a.c. or 750V in d.c. to ground are allowed.
Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.
Special features
Heat resistant for maximum conductor temperature 90 °C. Good flexibility and mechanical resistance to abrasion, shocks, crushing and lacerations. Good resistance to atmospheric agents, grease and mineral oils. UV-resistant.
Installation conditions
- Minimum installation temperature: -25°C
- Recommended minimum bending radius: 6 times the cable diameter for mobile use, 4 times for static use
- Recommended maximum tensile stress: 15 N/mm² of the cross-section of the copper for mobile use, 50 N/mm² for static use
Construction
- Conductor: class 5, flexible, tinned copper wire
- Insulation: special rubber, EI7 quality
- Sheath: rubber, EM7 quality
- Colour: black
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Fire safety characteristics
Fire safety characteristics
Resources
Resources
Documentation
Selling & delivery Information
Marking
LTC IEMMEQU ◄HAR► TRIFLEX H07BN4-F [form.] Eca 450/750V - Fixed and Protected 600/1000V [order number] [year] Made in Italy [metric]
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania