2XSLCYK-J 3-PLUS - 3 x 240 + 3G50
Certifications and labels
2XSLCYK-J 3-PLUS - 3 x 240 + 3G50
Particularly recommended for motor power supply with frequency converters, when EMC performance is required. For dry, humid and wet conditions. Suitable for indoor static laying. Suitable for outdoor static laying.
Read more- Nexans ref. : 395149401
Description
Description
Standards
-
ProductIEC 60502-1; LVD 2014/35/EU
-
InternationalEU Directive 2011/65/EU (RoHS)
Use and installation method
Particularly recommended for motor power supply with frequency converters, when EMC performance is required. For dry, humid and wet conditions. Suitable for indoor static laying. Suitable for outdoor static laying.
Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works
Special features
Good UV resistance.
Good resistance to oils and industrial greases.
Good resistance to low temperatures.
Installation conditions
- Minimum installation temperature: - 5°C
- Recommended minimum bending radius: 8 times the cable diameter
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Construction
- Conductor: class 5, flexible, plain copper wire
- Insulation: cross-linked polyethylene XLPE
- Core wrapping: polyester foil
- Screen:
- aluminium polyester foil
- tinned copper braid (coverage 75 ± 5%)
- Sheath: PVC compound
- Colour: black
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Selling & delivery Information
LA TRIVENETA CAVI 2XSLCYK-J 3-PLUS [form.] 0,6/1 kV [year] [traceability] [metric]
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania