2XSLCYK-J 3-PLUS

Products

2XSLCYK-J 3-PLUS - 3 x 10 + 3G1,5

Nexans ref. 395129401

  • Construction type: 3 x 10 + 3G1,5
  • Approximate weight: 490 kg/km
  • Average insulation thickness in mm: 1,0/0,7
  • Average sheath thickness: 1.8 mm
  • Conductor cross section in mm²: 3 x 10 + 3G1,5
  • Conductor diameter (mm): 4,0/1,5
  • Maximum outer diameter: 16.8 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 1,91/13,3
  • Perm current rating in air 30°C: 75 A

 

2XSLCYK-J 3-PLUS - 3 x 120 + 3G16

Nexans ref. 395143401

  • Construction type: 3 x 120 + 3G16
  • Approximate weight: 4275 kg/km
  • Average insulation thickness in mm: 1,6/1,2
  • Average sheath thickness: 2.2 mm
  • Conductor cross section in mm²: 3 x 120 + 3G16
  • Conductor diameter (mm): 13,8/5,0
  • Maximum outer diameter: 42.5 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,161/1,21
  • Perm current rating in air 30°C: 346 A

 

2XSLCYK-J 3-PLUS - 3 x 150 + 3G25

Nexans ref. 395145401

  • Construction type: 3 x 150 + 3G25
  • Approximate weight: 5430 kg/km
  • Average insulation thickness in mm: -
  • Average sheath thickness: 2.4 mm
  • Conductor cross section in mm²: 3 x 150 + 3G25
  • Conductor diameter (mm): 15,4/6,2
  • Maximum outer diameter: 47.1 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,129/0,780
  • Perm current rating in air 30°C: 399 A

 

2XSLCYK-J 3-PLUS - 3 x 16 + 3G2,5

Nexans ref. 395131401

  • Construction type: 3 x 1,5
  • Approximate weight: 745 kg/km
  • Average insulation thickness in mm: 1,0/0,8
  • Average sheath thickness: 1.8 mm
  • Conductor cross section in mm²: 3 x 16 + 3G2,5
  • Conductor diameter (mm): 5,0/2,0
  • Maximum outer diameter: 19.3 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 1,21/7,98
  • Perm current rating in air 30°C: 100 A

 

2XSLCYK-J 3-PLUS - 3 x 185 + 3G35

Nexans ref. 395147401

  • Construction type: 3 x 185 + 3G35
  • Approximate weight: 6696 kg/km
  • Average insulation thickness in mm: 2,0/1,2
  • Average sheath thickness: 2.5 mm
  • Conductor cross section in mm²: 3 x 185 + 3G35
  • Conductor diameter (mm): 16,9/7,4
  • Maximum outer diameter: 51.4 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,106/0,554
  • Perm current rating in air 30°C: 456 A

 

2XSLCYK-J 3-PLUS - 3 x 240 + 3G50

Nexans ref.

  • Construction type: 3 x 240 + 3G50
  • Approximate weight: 8571 kg/km
  • Average insulation thickness in mm: 2,0/1,2
  • Average sheath thickness: 2.7 mm
  • Conductor cross section in mm²: 3 x 240 + 3G50
  • Conductor diameter (mm): 19,5/8,9
  • Maximum outer diameter: 57.2 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,801/0,386
  • Perm current rating in air 30°C: 538 A

 

2XSLCYK-J 3-PLUS - 3 x 25 + 3G4

Nexans ref. 395133401

  • Construction type: -
  • Approximate weight: 1075 kg/km
  • Average insulation thickness in mm: 1,2/0,8
  • Average sheath thickness: 1.8 mm
  • Conductor cross section in mm²: 3 x 25 + 3G4
  • Conductor diameter (mm): 6,2/,2,5
  • Maximum outer diameter: 22.6 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,780/4,95
  • Perm current rating in air 30°C: 127 A

 

2XSLCYK-J 3-PLUS - 3 x 35 + 3G6

Nexans ref. 395135401

  • Construction type: 3 x 35 + 3G6
  • Approximate weight: 1420 kg/km
  • Average insulation thickness in mm: 1,2/0,8
  • Average sheath thickness: 1.8 mm
  • Conductor cross section in mm²: 3 x 35 + 3G6
  • Conductor diameter (mm): 7,4/3,0
  • Maximum outer diameter: 25.4 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,554/3,30
  • Perm current rating in air 30°C: 158 A

 

2XSLCYK-J 3-PLUS - 3 x 50 + 3G10

Nexans ref. 395137401

  • Construction type: 3 x 50 + 3G10
  • Approximate weight: 2040 kg/km
  • Average insulation thickness in mm: 1,4/1,0
  • Average sheath thickness: 1.9 mm
  • Conductor cross section in mm²: 3 x 50 + 3G10
  • Conductor diameter (mm): 8,9/4,0
  • Maximum outer diameter: 29.9 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,386/1,91
  • Perm current rating in air 30°C: 192 A

 

2XSLCYK-J 3-PLUS - 3 x 70 + 3G10

Nexans ref. 395139401

  • Construction type: 3 x 70 + 3G10
  • Approximate weight: 2650 kg/km
  • Average insulation thickness in mm: 1,4/1,0
  • Average sheath thickness: 2.0 mm
  • Conductor cross section in mm²: 3 x 70 + 3G10
  • Conductor diameter (mm): 10,5/4,0
  • Maximum outer diameter: 33.8 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,272/1,91
  • Perm current rating in air 30°C: 246 A

 

2XSLCYK-J 3-PLUS - 3 x 95 + 3G16

Nexans ref. 395141401

  • Construction type: 3 x 95 + 3G16
  • Approximate weight: 3470 kg/km
  • Average insulation thickness in mm: 1,6/1,2
  • Average sheath thickness: 2.1 mm
  • Conductor cross section in mm²: 3 x 95 + 3G16
  • Conductor diameter (mm): 12,2/5,0
  • Maximum outer diameter: 37.9 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,206/1,21
  • Perm current rating in air 30°C: 298 A

 

Description

Description

Standards

  • Product
    IEC 60502-1; LVD 2014/35/EU
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation method

Particularly recommended for motor power supply with frequency converters, when EMC performance is required. For dry, humid and wet conditions. Suitable for indoor static laying. Suitable for outdoor static laying.


Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works


Special features

Good UV resistance.
Good resistance to oils and industrial greases.
Good resistance to low temperatures.

Installation conditions

  • Minimum installation temperature: - 5°C
  • Recommended minimum bending radius: 8 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: cross-linked polyethylene XLPE
  • Core wrapping: polyester foil
  • Screen:
  1. aluminium polyester foil
  2. tinned copper braid (coverage 75 ± 5%)
  • Sheath: PVC compound
  • Colour: black

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 5
Conductor material
Plain copper
Core identification
Black, green/yellow, brown, green/yellow, grey, green/yellow
Inner sheath
Thermoplastic coumpound
Insulation
Cross-linked polyethylene
Outer sheath
PVC compound
Screen
Aluminium polyester foil + tinned copper braid (coverage 75 ± 5%)
Sheath colour
Black
With Green/Yellow core
Yes

Dimensional characteristics

Dimensional characteristics

Number of cores
6

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
0.6/ 1 (1.2) kV

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Bending factor when laying
8 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
-5 °C
Minimum operating temperature
-40 °C
Short-circuit max. conductor temperature
150 °C

Resources

Resources

Selling & delivery Information

LA TRIVENETA CAVI  2XSLCYK-J 3-PLUS [form.] 0,6/1 kV [year] [traceability] [metric]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close