H07Z-K 1 x 1.5
Certifications and labels
H07Z-K 1 x 1.5
For environments containing large number of people (schools, offices, theatres, subways, hospitals, place of worship, malls and places of entertainment) when it is necessary to protect against the emission of fumes and corrosive gases in case of fire. The presence of water in contact with cable is not acceptable.
Read more- Nexans ref. : 004017416
Description
Description
Standards
-
ProductEN 50525-3-31; LVD 2014/35/EU
-
TestEN 60754-2; EN 61034-2
-
InternationalEU Directive 2011/65/EU (RoHS)
Use and installation
Reference Guide EN 50565
For environments containing large number of people (schools, offices, theatres, subways, hospitals, place of worship, malls and places of entertainment) when it is necessary to protect against the emission of fumes and corrosive gases in case of fire. The presence of water in contact with cable is not acceptable.
For fixed laying in above-ground or built-in pipes or in similar closed systems. Cable suitable for protected installation in lighting and control appliances for voltage up to 1000V in a.c. or up to 750 V in d.c. landward.
Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire and heat emission, the cable is suitable for the supply of electricity in buildings and other civil engineering works.
Special features
Good sliding properties in pipes, good abrasion resistance, easy stripping.
Installation conditions
- Minimum installation temperature: -5°C
- Recommended minimum bending radius: 4 times the cable diameter
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Construction
- Conductor: class 5, flexible, plain copper wire
- Insulation: LS0H cross-linked elastomer, EI5 quality
- Colour: black, blue, brown, grey, orange, pink, red, light blue, violet, white, green/yellow.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Documentation
Selling & delivery Information
H07Z-K LA TRIVENETA CAVI IEMMEQU ◄HAR► [year]
Declaration of Performance
- Declaration of Performance n° : 004104001
- Certification Date : 12/29/24
- AVCP (Assessment and Verification of Constancy of Performance) : AVCP 3
- Notified body : 0051 - IMQ
- Declared performance : Eca
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania