H07Z-K
Certifications and labels
H07Z-K
For environments containing large number of people (schools, offices, theatres, subways, hospitals, place of worship, malls and places of entertainment) when it is necessary to protect against the emission of fumes and corrosive gases in case of fire. The presence of water in contact with cable is not acceptable.
Read moreH07Z-K 1 x 1.5
Nexans ref. 004017101
- Construction type: 1 x 1,5
- Insulation colour: Black 9005
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07Z-K 1 x 1.5
Nexans ref. 004017102
- Construction type: 1 x 1,5
- Insulation colour: Blue 5015
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07Z-K 1 x 1.5
Nexans ref. 004017103
- Construction type: 1 x 1,5
- Insulation colour: Grey 7001
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07Z-K 1 x 1.5
Nexans ref. 004017105
- Construction type: 1 x 1,5
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07Z-K 1 x 1.5
Nexans ref. 004017107
- Construction type: 1 x 1,5
- Insulation colour: White 9010
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07Z-K 1 x 1.5
Nexans ref. 004017108
- Construction type: 1 x 1,5
- Insulation colour: Light blue 5012
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07Z-K 1 x 1.5
Nexans ref. 004017109
- Construction type: 1 x 1,5
- Insulation colour: Orange 2003
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07Z-K 1 x 1.5
Nexans ref. 004017110
- Construction type: 1 x 1,5
- Insulation colour: Purple 4005
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07Z-K 1 x 1.5
Nexans ref. 004017112
- Construction type: 1 x 1,5
- Insulation colour: Yellow 1021
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07Z-K 1 x 1.5
Nexans ref. 004017116
- Construction type: 1 x 1,5
- Insulation colour: Dark blue 5010
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07Z-K 1 x 1.5
Nexans ref. 004017121
- Construction type: 1 x 1,5
- Insulation colour: Blue
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07Z-K 1 x 1.5
Nexans ref. 004017148
- Construction type: 1 x 1,5
- Insulation colour: Brown 8007
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07Z-K 1 x 1.5
Nexans ref. 004017149
- Construction type: 1 x 1,5
- Insulation colour: Brown 8003
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07Z-K 1 x 1.5
Nexans ref. 004017185
- Construction type: 1 x 1,5
- Insulation colour: Green 6018
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07Z-K 1 x 1.5
Nexans ref. 004017191
- Construction type: 1 x 1,5
- Insulation colour: Pink 3015
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07Z-K 1 x 1.5
Nexans ref. 004017195
- Construction type: 1 x 1,5
- Insulation colour: Red
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07Z-K 1 x 1.5
Nexans ref. 004017416
- Construction type: 1 x 1,5
- Insulation colour: Dark blue 5010
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07Z-K 1 x 2.5
Nexans ref. 004019101
- Construction type: 1 x 2,5
- Insulation colour: Black 9005
- Conductor cross-section: 2.5 mm²
- Approximate weight: 30 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.3 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
H07Z-K 1 x 2.5
Nexans ref. 004019102
- Construction type: 1 x 2,5
- Insulation colour: Blue 5015
- Conductor cross-section: 2.5 mm²
- Approximate weight: 30 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.3 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
H07Z-K 1 x 2.5
Nexans ref. 004019103
- Construction type: 1 x 2,5
- Insulation colour: Grey 7001
- Conductor cross-section: 2.5 mm²
- Approximate weight: 30 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.3 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
H07Z-K 1 x 2.5
Nexans ref. 004019105
- Construction type: 1 x 2,5
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 2.5 mm²
- Approximate weight: 30 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.3 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
H07Z-K 1 x 2.5
Nexans ref. 004019107
- Construction type: 1 x 2,5
- Insulation colour: White 9010
- Conductor cross-section: 2.5 mm²
- Approximate weight: 30 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.3 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
H07Z-K 1 x 2.5
Nexans ref. 004019108
- Construction type: 1 x 2,5
- Insulation colour: Light blue 5012
- Conductor cross-section: 2.5 mm²
- Approximate weight: 30 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.3 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
H07Z-K 1 x 2.5
Nexans ref. 004019109
- Construction type: 1 x 2,5
- Insulation colour: Orange 2003
- Conductor cross-section: 2.5 mm²
- Approximate weight: 30 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.3 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
H07Z-K 1 x 2.5
Nexans ref. 004019110
- Construction type: 1 x 2,5
- Insulation colour: Purple 4005
- Conductor cross-section: 2.5 mm²
- Approximate weight: 30 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.3 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
H07Z-K 1 x 2.5
Nexans ref. 004019112
- Construction type: 1 x 2,5
- Insulation colour: Yellow 1021
- Conductor cross-section: 2.5 mm²
- Approximate weight: 30 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.3 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
H07Z-K 1 x 2.5
Nexans ref. 004019116
- Construction type: 1 x 2,5
- Insulation colour: Dark blue 5010
- Conductor cross-section: 2.5 mm²
- Approximate weight: 30 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.3 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
H07Z-K 1 x 2.5
Nexans ref. 004019148
- Construction type: 1 x 2,5
- Insulation colour: Brown 8007
- Conductor cross-section: 2.5 mm²
- Approximate weight: 30 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.3 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
H07Z-K 1 x 2.5
Nexans ref. 004019149
- Construction type: 1 x 2,5
- Insulation colour: Brown 8003
- Conductor cross-section: 2.5 mm²
- Approximate weight: 30 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.3 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
H07Z-K 1 x 2.5
Nexans ref. 004019185
- Construction type: 1 x 2,5
- Insulation colour: Green 6018
- Conductor cross-section: 2.5 mm²
- Approximate weight: 30 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.3 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
H07Z-K 1 x 2.5
Nexans ref. 004019195
- Construction type: 1 x 2,5
- Insulation colour: Red
- Conductor cross-section: 2.5 mm²
- Approximate weight: 30 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.3 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
H07Z-K 1 x 2.5
Nexans ref. 004019416
- Construction type: 1 x 2,5
- Insulation colour: Dark blue 5010 / White
- Conductor cross-section: 2.5 mm²
- Approximate weight: 30 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.3 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
H07Z-K 1 x 4
Nexans ref. 004021101
- Construction type: 1 x 4
- Insulation colour: Black 9005
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.9 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 37 A
H07Z-K 1 x 4
Nexans ref. 004021102
- Construction type: 1 x 4
- Insulation colour: Blue 5015
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.9 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 37 A
H07Z-K 1 x 4
Nexans ref. 004021103
- Construction type: 1 x 4
- Insulation colour: Grey 7001
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.9 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 37 A
H07Z-K 1 x 4
Nexans ref. 004021105
- Construction type: 1 x 4
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.9 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 37 A
H07Z-K 1 x 4
Nexans ref. 004021107
- Construction type: 1 x 4
- Insulation colour: White 9010
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.9 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 37 A
H07Z-K 1 x 4
Nexans ref. 004021108
- Construction type: 1 x 4
- Insulation colour: Light blue 5012
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.9 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 37 A
H07Z-K 1 x 4
Nexans ref. 004021109
- Construction type: 1 x 4
- Insulation colour: Orange 2003
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.9 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 37 A
H07Z-K 1 x 4
Nexans ref. 004021110
- Construction type: 1 x 4
- Insulation colour: Purple 4005
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.9 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 37 A
H07Z-K 1 x 4
Nexans ref. 004021112
- Construction type: 1 x 4
- Insulation colour: Yellow 1021
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.9 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 37 A
H07Z-K 1 x 4
Nexans ref. 004021116
- Construction type: 1 x 4
- Insulation colour: Dark blue 5010
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.9 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 37 A
H07Z-K 1 x 4
Nexans ref. 004021148
- Construction type: 1 x 4
- Insulation colour: Brown 8007
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.9 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 37 A
H07Z-K 1 x 4
Nexans ref. 004021149
- Construction type: 1 x 4
- Insulation colour: Brown 8003
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.9 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 37 A
H07Z-K 1 x 4
Nexans ref. 004021185
- Construction type: 1 x 4
- Insulation colour: Green 6018
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.9 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 37 A
H07Z-K 1 x 4
Nexans ref. 004021195
- Construction type: 1 x 4
- Insulation colour: Red
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.9 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 37 A
H07Z-K 1 x 4
Nexans ref. 004021416
- Construction type: 1 x 4
- Insulation colour: Dark blue 5010 / White
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.9 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 37 A
H07Z-K 1 x 6
Nexans ref. 004023101
- Construction type: 1 x 6
- Insulation colour: Black 9005
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.5 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 48 A
H07Z-K 1 x 6
Nexans ref. 004023102
- Construction type: 1 x 6
- Insulation colour: Blue 5015
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.5 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 48 A
H07Z-K 1 x 6
Nexans ref. 004023103
- Construction type: 1 x 6
- Insulation colour: Grey 7001
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.5 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 48 A
H07Z-K 1 x 6
Nexans ref. 004023105
- Construction type: 1 x 6
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.5 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 48 A
H07Z-K 1 x 6
Nexans ref. 004023107
- Construction type: 1 x 6
- Insulation colour: White 9010
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.5 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 48 A
H07Z-K 1 x 6
Nexans ref. 004023108
- Construction type: 1 x 6
- Insulation colour: Light blue 5012
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.5 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 48 A
H07Z-K 1 x 6
Nexans ref. 004023109
- Construction type: 1 x 6
- Insulation colour: Orange 2003
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.5 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 48 A
H07Z-K 1 x 6
Nexans ref. 004023110
- Construction type: 1 x 6
- Insulation colour: Purple 4005
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.5 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 48 A
H07Z-K 1 x 6
Nexans ref. 004023112
- Construction type: 1 x 6
- Insulation colour: Yellow 1021
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.5 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 48 A
H07Z-K 1 x 6
Nexans ref. 004023116
- Construction type: 1 x 6
- Insulation colour: Dark blue 5010
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.5 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 48 A
H07Z-K 1 x 6
Nexans ref. 004023148
- Construction type: 1 x 6
- Insulation colour: Brown 8007
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.5 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 48 A
H07Z-K 1 x 6
Nexans ref. 004023149
- Construction type: 1 x 6
- Insulation colour: Brown 8003
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.5 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 48 A
H07Z-K 1 x 6
Nexans ref. 004023185
- Construction type: 1 x 6
- Insulation colour: Green 6018
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.5 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 48 A
H07Z-K 1 x 6
Nexans ref. 004023195
- Construction type: 1 x 6
- Insulation colour: Red
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.5 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 48 A
H07Z-K 1 x 6
Nexans ref. 004023416
- Construction type: 1 x 6
- Insulation colour: Dark blue 5010 / White
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.5 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 48 A
H07Z-K 1 x 10
Nexans ref. 004025101
- Construction type: 1 x 10
- Insulation colour: Black 9005
- Conductor cross-section: 10 mm²
- Approximate weight: 110 kg/km
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 7.1 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 66 A
H07Z-K 1 x 10
Nexans ref. 004025102
- Construction type: 1 x 10
- Insulation colour: Blue 5015
- Conductor cross-section: 10 mm²
- Approximate weight: 110 kg/km
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 7.1 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 66 A
H07Z-K 1 x 10
Nexans ref. 004025103
- Construction type: 1 x 10
- Insulation colour: Grey 7001
- Conductor cross-section: 10 mm²
- Approximate weight: 110 kg/km
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 7.1 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 66 A
H07Z-K 1 x 10
Nexans ref. 004025105
- Construction type: 1 x 10
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 10 mm²
- Approximate weight: 110 kg/km
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 7.1 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 66 A
H07Z-K 1 x 10
Nexans ref. 004025107
- Construction type: 1 x 10
- Insulation colour: White 9010
- Conductor cross-section: 10 mm²
- Approximate weight: 110 kg/km
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 7.1 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 66 A
H07Z-K 1 x 10
Nexans ref. 004025108
- Construction type: 1 x 10
- Insulation colour: Light blue 5012
- Conductor cross-section: 10 mm²
- Approximate weight: 110 kg/km
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 7.1 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 66 A
H07Z-K 1 x 10
Nexans ref. 004025109
- Construction type: 1 x 10
- Insulation colour: Orange 2003
- Conductor cross-section: 10 mm²
- Approximate weight: 110 kg/km
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 7.1 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 66 A
H07Z-K 1 x 10
Nexans ref. 004025116
- Construction type: 1 x 10
- Insulation colour: Dark blue 5010
- Conductor cross-section: 10 mm²
- Approximate weight: 110 kg/km
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 7.1 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 66 A
H07Z-K 1 x 10
Nexans ref. 004025148
- Construction type: 1 x 10
- Insulation colour: Brown 8007
- Conductor cross-section: 10 mm²
- Approximate weight: 110 kg/km
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 7.1 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 66 A
H07Z-K 1 x 10
Nexans ref. 004025149
- Construction type: 1 x 10
- Insulation colour: Brown 8003
- Conductor cross-section: 10 mm²
- Approximate weight: 110 kg/km
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 7.1 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 66 A
H07Z-K 1 x 10
Nexans ref. 004025195
- Construction type: 1 x 10
- Insulation colour: Red
- Conductor cross-section: 10 mm²
- Approximate weight: 110 kg/km
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 7.1 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 66 A
H07Z-K 1 x 16
Nexans ref. 004027101
- Construction type: 1 x 16
- Insulation colour: Black 9005
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.4 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 88 A
H07Z-K 1 x 16
Nexans ref. 004027102
- Construction type: 1 x 16
- Insulation colour: Blue 5015
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.4 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 88 A
H07Z-K 1 x 16
Nexans ref. 004027103
- Construction type: 1 x 16
- Insulation colour: Grey 7001
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.4 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 88 A
H07Z-K 1 x 16
Nexans ref. 004027105
- Construction type: 1 x 16
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.4 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 88 A
H07Z-K 1 x 16
Nexans ref. 004027107
- Construction type: 1 x 16
- Insulation colour: White 9010
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.4 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 88 A
H07Z-K 1 x 16
Nexans ref. 004027108
- Construction type: 1 x 16
- Insulation colour: Light blue 5012
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.4 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 88 A
H07Z-K 1 x 16
Nexans ref. 004027109
- Construction type: 1 x 16
- Insulation colour: Orange 2003
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.4 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 88 A
H07Z-K 1 x 16
Nexans ref. 004027116
- Construction type: 1 x 16
- Insulation colour: Dark blue 5010
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.4 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 88 A
H07Z-K 1 x 16
Nexans ref. 004027148
- Construction type: 1 x 16
- Insulation colour: Brown 8007
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.4 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 88 A
H07Z-K 1 x 16
Nexans ref. 004027149
- Construction type: 1 x 16
- Insulation colour: Brown 8003
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.4 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 88 A
H07Z-K 1 x 16
Nexans ref. 004027185
- Construction type: 1 x 16
- Insulation colour: Green 6018
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.4 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 88 A
H07Z-K 1 x 16
Nexans ref. 004027195
- Construction type: 1 x 16
- Insulation colour: Red
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.4 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 88 A
H07Z-K 1 x 25
Nexans ref. 004029101
- Construction type: 1 x 25
- Insulation colour: Black 9005
- Conductor cross-section: 25 mm²
- Approximate weight: 240 kg/km
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.6 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 117 A
H07Z-K 1 x 25
Nexans ref. 004029102
- Construction type: 1 x 25
- Insulation colour: Blue 5015
- Conductor cross-section: 25 mm²
- Approximate weight: 240 kg/km
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.6 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 117 A
H07Z-K 1 x 25
Nexans ref. 004029103
- Construction type: 1 x 25
- Insulation colour: Grey 7001
- Conductor cross-section: 25 mm²
- Approximate weight: 240 kg/km
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.6 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 117 A
H07Z-K 1 x 25
Nexans ref. 004029105
- Construction type: 1 x 25
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 25 mm²
- Approximate weight: 240 kg/km
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.6 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 117 A
H07Z-K 1 x 25
Nexans ref. 004029108
- Construction type: 1 x 25
- Insulation colour: Light blue 5012
- Conductor cross-section: 25 mm²
- Approximate weight: 240 kg/km
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.6 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 117 A
H07Z-K 1 x 25
Nexans ref. 004029116
- Construction type: 1 x 25
- Insulation colour: Dark blue 5010
- Conductor cross-section: 25 mm²
- Approximate weight: 240 kg/km
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.6 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 117 A
H07Z-K 1 x 25
Nexans ref. 004029149
- Construction type: 1 x 25
- Insulation colour: Brown 8003
- Conductor cross-section: 25 mm²
- Approximate weight: 240 kg/km
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.6 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 117 A
H07Z-K 1 x 25
Nexans ref. 004029185
- Construction type: 1 x 25
- Insulation colour: Green 6018
- Conductor cross-section: 25 mm²
- Approximate weight: 240 kg/km
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.6 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 117 A
H07Z-K 1 x 25
Nexans ref. 004029195
- Construction type: 1 x 25
- Insulation colour: Red
- Conductor cross-section: 25 mm²
- Approximate weight: 240 kg/km
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.6 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 117 A
H07Z-K 1 x 35
Nexans ref. 004031101
- Construction type: 1 x 35
- Insulation colour: Black 9005
- Conductor cross-section: 35 mm²
- Approximate weight: 330 kg/km
- Average insulation thickness: 1.2 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 12.1 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 144 A
H07Z-K 1 x 35
Nexans ref. 004031102
- Construction type: 1 x 35
- Insulation colour: Blue 5015
- Conductor cross-section: 35 mm²
- Approximate weight: 330 kg/km
- Average insulation thickness: 1.2 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 12.1 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 144 A
H07Z-K 1 x 35
Nexans ref. 004031103
- Construction type: 1 x 35
- Insulation colour: Grey 7001
- Conductor cross-section: 35 mm²
- Approximate weight: 330 kg/km
- Average insulation thickness: 1.2 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 12.1 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 144 A
H07Z-K 1 x 35
Nexans ref. 004031105
- Construction type: 1 x 35
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 35 mm²
- Approximate weight: 330 kg/km
- Average insulation thickness: 1.2 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 12.1 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 144 A
H07Z-K 1 x 35
Nexans ref. 004031108
- Construction type: 1 x 35
- Insulation colour: Light blue 5012
- Conductor cross-section: 35 mm²
- Approximate weight: 330 kg/km
- Average insulation thickness: 1.2 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 12.1 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 144 A
H07Z-K 1 x 35
Nexans ref. 004031109
- Construction type: 1 x 35
- Insulation colour: Orange 2003
- Conductor cross-section: 35 mm²
- Approximate weight: 330 kg/km
- Average insulation thickness: 1.2 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 12.1 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 144 A
H07Z-K 1 x 35
Nexans ref. 004031149
- Construction type: 1 x 35
- Insulation colour: Brown 8003
- Conductor cross-section: 35 mm²
- Approximate weight: 330 kg/km
- Average insulation thickness: 1.2 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 12.1 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 144 A
H07Z-K 1 x 35
Nexans ref. 004031195
- Construction type: 1 x 35
- Insulation colour: Red
- Conductor cross-section: 35 mm²
- Approximate weight: 330 kg/km
- Average insulation thickness: 1.2 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 12.1 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 144 A
H07Z-K 1 x 50
Nexans ref. 004033101
- Construction type: 1 x 50
- Insulation colour: Black 9005
- Conductor cross-section: 50 mm²
- Approximate weight: 480 kg/km
- Average insulation thickness: 1.4 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 14.4 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 175 A
H07Z-K 1 x 50
Nexans ref. 004033102
- Construction type: 1 x 50
- Insulation colour: Blue 5015
- Conductor cross-section: 50 mm²
- Approximate weight: 480 kg/km
- Average insulation thickness: 1.4 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 14.4 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 175 A
H07Z-K 1 x 50
Nexans ref. 004033103
- Construction type: 1 x 50
- Insulation colour: Grey 7001
- Conductor cross-section: 50 mm²
- Approximate weight: 480 kg/km
- Average insulation thickness: 1.4 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 14.4 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 175 A
H07Z-K 1 x 50
Nexans ref. 004033105
- Construction type: 1 x 50
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 50 mm²
- Approximate weight: 480 kg/km
- Average insulation thickness: 1.4 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 14.4 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 175 A
H07Z-K 1 x 50
Nexans ref. 004033108
- Construction type: 1 x 50
- Insulation colour: Light blue 5012
- Conductor cross-section: 50 mm²
- Approximate weight: 480 kg/km
- Average insulation thickness: 1.4 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 14.4 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 175 A
H07Z-K 1 x 50
Nexans ref. 004033112
- Construction type: 1 x 50
- Insulation colour: Orange 2003
- Conductor cross-section: 50 mm²
- Approximate weight: 480 kg/km
- Average insulation thickness: 1.4 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 14.4 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 175 A
H07Z-K 1 x 50
Nexans ref. 004033148
- Construction type: 1 x 50
- Insulation colour: Brown 8007
- Conductor cross-section: 50 mm²
- Approximate weight: 480 kg/km
- Average insulation thickness: 1.4 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 14.4 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 175 A
H07Z-K 1 x 50
Nexans ref. 004033149
- Construction type: 1 x 50
- Insulation colour: Brown 8003
- Conductor cross-section: 50 mm²
- Approximate weight: 480 kg/km
- Average insulation thickness: 1.4 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 14.4 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 175 A
H07Z-K 1 x 50
Nexans ref. 004033195
- Construction type: 1 x 50
- Insulation colour: Red
- Conductor cross-section: 50 mm²
- Approximate weight: 480 kg/km
- Average insulation thickness: 1.4 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 14.4 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 175 A
H07Z-K 1 x 70
Nexans ref. 004035101
- Construction type: 1 x 70
- Insulation colour: Black 9005
- Conductor cross-section: 70 mm²
- Approximate weight: 680 kg/km
- Average insulation thickness: 1.4 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 16.6 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm. current rating in pipe/air 30° C: 222 A
H07Z-K 1 x 70
Nexans ref. 004035102
- Construction type: 1 x 70
- Insulation colour: Blue 5015
- Conductor cross-section: 70 mm²
- Approximate weight: 680 kg/km
- Average insulation thickness: 1.4 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 16.6 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm. current rating in pipe/air 30° C: 222 A
H07Z-K 1 x 70
Nexans ref. 004035105
- Construction type: 1 x 70
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 70 mm²
- Approximate weight: 680 kg/km
- Average insulation thickness: 1.4 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 16.6 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm. current rating in pipe/air 30° C: 222 A
H07Z-K 1 x 70
Nexans ref. 004035108
- Construction type: 1 x 70
- Insulation colour: Light blue 5012
- Conductor cross-section: 70 mm²
- Approximate weight: 680 kg/km
- Average insulation thickness: 1.4 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 16.6 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm. current rating in pipe/air 30° C: 222 A
H07Z-K 1 x 70
Nexans ref. 004035195
- Construction type: 1 x 70
- Insulation colour: Red
- Conductor cross-section: 70 mm²
- Approximate weight: 680 kg/km
- Average insulation thickness: 1.4 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 16.6 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm. current rating in pipe/air 30° C: 222 A
H07Z-K 1 x 95
Nexans ref. 004037101
- Construction type: 1 x 95
- Insulation colour: Black 9005
- Conductor cross-section: 95 mm²
- Approximate weight: 860 kg/km
- Average insulation thickness: 1.6 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.8 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 269 A
H07Z-K 1 x 95
Nexans ref. 004037102
- Construction type: 1 x 95
- Insulation colour: Blue 5015
- Conductor cross-section: 95 mm²
- Approximate weight: 860 kg/km
- Average insulation thickness: 1.6 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.8 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 269 A
H07Z-K 1 x 95
Nexans ref. 004037105
- Construction type: 1 x 95
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 95 mm²
- Approximate weight: 860 kg/km
- Average insulation thickness: 1.6 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.8 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 269 A
H07Z-K 1 x 95
Nexans ref. 004037108
- Construction type: 1 x 95
- Insulation colour: Light blue 5012
- Conductor cross-section: 95 mm²
- Approximate weight: 860 kg/km
- Average insulation thickness: 1.6 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.8 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 269 A
H07Z-K 1 x 120
Nexans ref. 004039101
- Construction type: 1 x 120
- Insulation colour: Black 9005
- Conductor cross-section: 120 mm²
- Approximate weight: 1080 kg/km
- Average insulation thickness: 1.6 mm
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 20.9 mm
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm. current rating in pipe/air 30° C: 312 A
H07Z-K 1 x 120
Nexans ref. 004039105
- Construction type: 1 x 120
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 120 mm²
- Approximate weight: 1080 kg/km
- Average insulation thickness: 1.6 mm
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 20.9 mm
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm. current rating in pipe/air 30° C: 312 A
H07Z-K 1 x 150
Nexans ref. 004041101
- Construction type: 1 x 150
- Insulation colour: Black 9005
- Conductor cross-section: 150 mm²
- Approximate weight: 1345 kg/km
- Average insulation thickness: 1.8 mm
- Conductor diameter: 15.4 mm
- Maximum outer diameter: 23.3 mm
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
- Perm. current rating in pipe/air 30° C: 355 A
H07Z-K 1 x 150
Nexans ref. 004041105
- Construction type: 1 x 150
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 150 mm²
- Approximate weight: 1345 kg/km
- Average insulation thickness: 1.8 mm
- Conductor diameter: 15.4 mm
- Maximum outer diameter: 23.3 mm
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
- Perm. current rating in pipe/air 30° C: 355 A
H07Z-K 1 x 150
Nexans ref. 004041108
- Construction type: 1 x 150
- Insulation colour: Light blue 5012
- Conductor cross-section: 150 mm²
- Approximate weight: 1345 kg/km
- Average insulation thickness: 1.8 mm
- Conductor diameter: 15.4 mm
- Maximum outer diameter: 23.3 mm
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
- Perm. current rating in pipe/air 30° C: 355 A
H07Z-K 1 x 185
Nexans ref. 004043101
- Construction type: 1 x 185
- Insulation colour: Black 9005
- Conductor cross-section: 185 mm²
- Approximate weight: 1650 kg/km
- Average insulation thickness: 2.0 mm
- Conductor diameter: 16.9 mm
- Maximum outer diameter: 25.8 mm
- Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
- Perm. current rating in pipe/air 30° C: 417 A
H07Z-K 1 x 185
Nexans ref. 004043105
- Construction type: 1 x 185
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 185 mm²
- Approximate weight: 1650 kg/km
- Average insulation thickness: 2.0 mm
- Conductor diameter: 16.9 mm
- Maximum outer diameter: 25.8 mm
- Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
- Perm. current rating in pipe/air 30° C: 417 A
H07Z-K 1 x 240
Nexans ref. 004045101
- Construction type: 1 x 240
- Insulation colour: Black 9005
- Conductor cross-section: 240 mm²
- Approximate weight: 2180 kg/km
- Average insulation thickness: 2.2 mm
- Conductor diameter: 19.5 mm
- Maximum outer diameter: 29.4 mm
- Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 490 A
H07Z-K 1 x 240
Nexans ref. 004045105
- Construction type: 1 x 240
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 240 mm²
- Approximate weight: 2180 kg/km
- Average insulation thickness: 2.2 mm
- Conductor diameter: 19.5 mm
- Maximum outer diameter: 29.4 mm
- Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 490 A
Description
Description
Standards
-
ProductEN 50525-3-31; LVD 2014/35/EU
-
TestEN 60754-2; EN 61034-2
-
InternationalEU Directive 2011/65/EU (RoHS)
Use and installation
Reference Guide EN 50565
For environments containing large number of people (schools, offices, theatres, subways, hospitals, place of worship, malls and places of entertainment) when it is necessary to protect against the emission of fumes and corrosive gases in case of fire. The presence of water in contact with cable is not acceptable.
For fixed laying in above-ground or built-in pipes or in similar closed systems. Cable suitable for protected installation in lighting and control appliances for voltage up to 1000V in a.c. or up to 750 V in d.c. landward.
Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire and heat emission, the cable is suitable for the supply of electricity in buildings and other civil engineering works.
Special features
Good sliding properties in pipes, good abrasion resistance, easy stripping.
Installation conditions
- Minimum installation temperature: -5°C
- Recommended minimum bending radius: 4 times the cable diameter
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Construction
- Conductor: class 5, flexible, plain copper wire
- Insulation: LS0H cross-linked elastomer, EI5 quality
- Colour: black, blue, brown, grey, orange, pink, red, light blue, violet, white, green/yellow.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Fire safety characteristics
Fire safety characteristics
Resources
Resources
Documentation
Selling & delivery Information
H07Z-K LA TRIVENETA CAVI IEMMEQU ◄HAR► [year]
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania