XVB - 1 x 25

Description

Description

Standards

  • Product
    LVD 2014/35/EU; NBN HD 604 Part 4/Sect.G
  • International
    EU Directive 2011/65/EU (RoHS)

Design

For use in dry or humid indoor contexts with a fire risk. May be laid outdoor on pipes. Can be laid on buildings and metal structures. The underground installation shall be granted only if protected inside of corrugated or equivalent systems that provide mechanical protection. Good resistance to humidity, chemical agents and solar radiation.


Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire and heat emission, the cable is suitable for the supply of electricity in buildings and other civil engineering works.


Special features
UV resistance according to ISO 4892-2 method A (720 h).

Installation

  • Minimum installation temperature: 0°C
  • Recommended minimum bending radius: 6 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor:
    - Class 1, solid, plain copper (cross-section ≤ 10 mm²)-
    - Class 2, stranded wire, plain copper (cross-section ≥ 16 mm²)
  • Insulation: XLPE (cross-linked polyethylene)
  • Filler: thermoplastic
  • Sheath: PVC
  • Colour: grey

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Plain copper
Conductor flexibility
Stranded class 2
Conductor shape
Circular stranded (RM)
Insulation
XLPE (chemical)
Core identification
Black
With Green/Yellow core
No
Material of filler / inner sheath
Thermoplastic material
Outer sheath
PVC
Sheath colour
Grey
Construction type
1 x 25
With smaller neutral conductor
No

Dimensional characteristics

Dimensional characteristics

Number of cores
1
Conductor cross-section
25 mm²
Neutral conductor section (when smaller)
- mm²
Average insulation thickness
0.9 mm
Insulation thickness of smaller conductor
- mm
Approximate weight
310 kg/km
Average sheath thickness
1.4 mm
Conductor diameter
6.0 mm
Maximum outer diameter
11.8 mm

Electrical characteristics

Electrical characteristics

Test voltage
4 kV
Max. DC resistance of the conductor at 20°C
0.727 Ohm/km
Rated Voltage Uo/U (Um)
0,6/1 kV

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Bending factor when laying
6 (xD)
Field of application
Indoor, Outdoor
Minimum installation temperature
0 °C
Maximum operating temperature
90 °C
Minimum operating temperature
-15 °C
Short-circuit max. conductor temperature
250 °C

Fire safety characteristics

Fire safety characteristics

Halogen free
No

Resources

Resources

Documentation

CEBEC Certification pdf — 414.7 kB
CPR pdf — 415.7 kB

Selling & delivery Information

Marking
CEBEC 579 LTC XVB 0,6/1 kV Cca-s3,d2,a3 [form.] [year] [traceability] [metric]

Declaration of Performance

  • Declaration of Performance n° : 063115002
  • Certification Date : 12/29/24
  • AVCP (Assessment and Verification of Constancy of Performance) : AVCP 1+
  • Notified body : 0051 - IMQ
  • Declared performance : Cca-s3,d2,a3

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close