XVB

Products

XVB - 1 x 16

Nexans ref. 063027132

  • With Green/Yellow core: No
  • Construction type: 1 x 16
  • Number of cores: 1
  • Conductor cross-section: 16 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 4.8 mm
  • Maximum outer diameter: 10.1 mm
  • Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km

 

XVB - 1 x 25

Nexans ref. 063029132

  • With Green/Yellow core: No
  • Construction type: 1 x 25
  • Number of cores: 1
  • Conductor cross-section: 25 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 6.0 mm
  • Maximum outer diameter: 11.8 mm
  • Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km

 

XVB - 1 x 35

Nexans ref. 063031132

  • With Green/Yellow core: No
  • Construction type: 1 x 35
  • Number of cores: 1
  • Conductor cross-section: 35 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 7.0 mm
  • Maximum outer diameter: 13.1 mm
  • Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km

 

XVB - 1 x 50

Nexans ref. 063033132

  • With Green/Yellow core: No
  • Construction type: 1 x 50
  • Number of cores: 1
  • Conductor cross-section: 50 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 8.1 mm
  • Maximum outer diameter: 14.8 mm
  • Max. DC resistance of the conductor at 20°C: 0.387 Ohm/km

 

XVB - 1 x 70

Nexans ref. 063035132

  • With Green/Yellow core: No
  • Construction type: 1 x 70
  • Number of cores: 1
  • Conductor cross-section: 70 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 9.7 mm
  • Maximum outer diameter: 16.7 mm
  • Max. DC resistance of the conductor at 20°C: 0.268 Ohm/km

 

XVB - 1 x 95

Nexans ref. 063037132

  • With Green/Yellow core: No
  • Construction type: 1 x 95
  • Number of cores: 1
  • Conductor cross-section: 95 mm²
  • Average sheath thickness: 1.5 mm
  • Conductor diameter: 11.4 mm
  • Maximum outer diameter: 18.8 mm
  • Max. DC resistance of the conductor at 20°C: 0.193 Ohm/km

 

XVB - 1 x 120

Nexans ref. 063039132

  • With Green/Yellow core: No
  • Construction type: 1 x 120
  • Number of cores: 1
  • Conductor cross-section: 120 mm²
  • Average sheath thickness: 1.5 mm
  • Conductor diameter: 13.1 mm
  • Maximum outer diameter: 20.6 mm
  • Max. DC resistance of the conductor at 20°C: 0.153 Ohm/km

 

XVB - 1 x 150

Nexans ref. 063041132

  • With Green/Yellow core: No
  • Construction type: 1 x 150
  • Number of cores: 1
  • Conductor cross-section: 150 mm²
  • Average sheath thickness: 1.6 mm
  • Conductor diameter: 14.6 mm
  • Maximum outer diameter: 23.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.124 Ohm/km

 

XVB - 1 x 185

Nexans ref. 063043132

  • With Green/Yellow core: No
  • Construction type: 1 x 185
  • Number of cores: 1
  • Conductor cross-section: 185 mm²
  • Average sheath thickness: 1.6 mm
  • Conductor diameter: 16.5 mm
  • Maximum outer diameter: 25.2 mm
  • Max. DC resistance of the conductor at 20°C: 0.099 Ohm/km

 

XVB - 1 x 240

Nexans ref. 063045132

  • With Green/Yellow core: No
  • Construction type: 1 x 240
  • Number of cores: 1
  • Conductor cross-section: 240 mm²
  • Average sheath thickness: 1.7 mm
  • Conductor diameter: 18.5 mm
  • Maximum outer diameter: 28.2 mm
  • Max. DC resistance of the conductor at 20°C: 0.075 Ohm/km

 

XVB - 1 x 300

Nexans ref. 063047132

  • With Green/Yellow core: No
  • Construction type: 1 x 300
  • Number of cores: 1
  • Conductor cross-section: 300 mm²
  • Average sheath thickness: 1.8 mm
  • Conductor diameter: 21.0 mm
  • Maximum outer diameter: 31.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.06 Ohm/km

 

XVB - 2 x 1,5

Nexans ref. 063069132

  • With Green/Yellow core: No
  • Construction type: 2 x 1,5
  • Number of cores: 2
  • Conductor cross-section: 1.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 10.7 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

XVB - 2 x 2,5

Nexans ref. 063071132

  • With Green/Yellow core: No
  • Construction type: 2 x 2,5
  • Number of cores: 2
  • Conductor cross-section: 2.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.8 mm
  • Maximum outer diameter: 11.6 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km

 

XVB - 2 x 4

Nexans ref. 063073132

  • With Green/Yellow core: No
  • Construction type: 2 x 4
  • Number of cores: 2
  • Conductor cross-section: 4 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 2.3 mm
  • Maximum outer diameter: 12.8 mm
  • Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km

 

XVB - 2 x 6

Nexans ref. 063075132

  • With Green/Yellow core: No
  • Construction type: 2 x 6
  • Number of cores: 2
  • Conductor cross-section: 6 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 2.8 mm
  • Maximum outer diameter: 13.9 mm
  • Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km

 

XVB - 2 x 10

Nexans ref. 063077132

  • With Green/Yellow core: No
  • Construction type: 2 x 10
  • Number of cores: 2
  • Conductor cross-section: 10 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 3.5 mm
  • Maximum outer diameter: 15.8 mm
  • Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km

 

XVB - 2 x 16

Nexans ref. 063079132

  • With Green/Yellow core: No
  • Construction type: 2 x 16
  • Number of cores: 2
  • Conductor cross-section: 16 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 4.8 mm
  • Maximum outer diameter: 17.9 mm
  • Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km

 

XVB - 3 G1,5

Nexans ref. 063121032

  • With Green/Yellow core: Yes
  • Construction type: 3G1,5
  • Number of cores: 3
  • Conductor cross-section: 1.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 11.1 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

XVB - 3 G2,5

Nexans ref. 063123032

  • With Green/Yellow core: Yes
  • Construction type: 3G2,5
  • Number of cores: 3
  • Conductor cross-section: 2.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.8 mm
  • Maximum outer diameter: 12.2 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km

 

XVB - 3G4

Nexans ref. 063125032

  • With Green/Yellow core: Yes
  • Construction type: 3G4
  • Number of cores: 3
  • Conductor cross-section: 4 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 2.3 mm
  • Maximum outer diameter: 13.5 mm
  • Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km

 

XVB - 3G6

Nexans ref. 063127032

  • With Green/Yellow core: Yes
  • Construction type: 3G6
  • Number of cores: 3
  • Conductor cross-section: 6 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 2.8 mm
  • Maximum outer diameter: 14.7 mm
  • Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km

 

XVB - 3 G10

Nexans ref. 063129032

  • With Green/Yellow core: Yes
  • Construction type: 3G10
  • Number of cores: 3
  • Conductor cross-section: 10 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 3.5 mm
  • Maximum outer diameter: 16.7 mm
  • Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km

 

XVB - 3G16

Nexans ref. 063131032

  • With Green/Yellow core: Yes
  • Construction type: 3G16
  • Number of cores: 3
  • Conductor cross-section: 16 mm²
  • Average sheath thickness: 1.5 mm
  • Conductor diameter: 4.8 mm
  • Maximum outer diameter: 19.1 mm
  • Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km

 

XVB - 4 G1,5

Nexans ref. 063173032

  • With Green/Yellow core: Yes
  • Construction type: 4G1,5
  • Number of cores: 4
  • Conductor cross-section: 1.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 12.1 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

XVB - 4G2,5

Nexans ref. 063175032

  • With Green/Yellow core: Yes
  • Construction type: 4G2,5
  • Number of cores: 4
  • Conductor cross-section: 2.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.8 mm
  • Maximum outer diameter: 13.1 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km

 

XVB - 4G4

Nexans ref. 063177032

  • With Green/Yellow core: Yes
  • Construction type: 4G4
  • Number of cores: 4
  • Conductor cross-section: 4 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 2.3 mm
  • Maximum outer diameter: 14.6 mm
  • Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km

 

XVB - 4G6

Nexans ref. 063179032

  • With Green/Yellow core: Yes
  • Construction type: 4G6
  • Number of cores: 4
  • Conductor cross-section: 6 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 2.8 mm
  • Maximum outer diameter: 16.0 mm
  • Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km

 

XVB - 4G10

Nexans ref. 063181032

  • With Green/Yellow core: Yes
  • Construction type: 4G10
  • Number of cores: 4
  • Conductor cross-section: 10 mm²
  • Average sheath thickness: 1.5 mm
  • Conductor diameter: 3.5 mm
  • Maximum outer diameter: 18.4 mm
  • Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km

 

XVB - 4G16

Nexans ref. 063183032

  • With Green/Yellow core: Yes
  • Construction type: 4G16
  • Number of cores: 4
  • Conductor cross-section: 16 mm²
  • Average sheath thickness: 1.5 mm
  • Conductor diameter: 4.8 mm
  • Maximum outer diameter: 21.0 mm
  • Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km

 

XVB - 4G25

Nexans ref. 063185032

  • With Green/Yellow core: Yes
  • Construction type: 4G25
  • Number of cores: 4
  • Conductor cross-section: 25 mm²
  • Average sheath thickness: 1.7 mm
  • Conductor diameter: 6.0 mm
  • Maximum outer diameter: 25.6 mm
  • Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km

 

XVB - 3 x 25 + 1G16

Nexans ref. 063187232

  • With Green/Yellow core: No
  • Construction type: 3 x 25 + 1G16
  • Number of cores: 4
  • Conductor cross-section: 25 mm²
  • Average sheath thickness: 1.6 mm
  • Conductor diameter: 6.0 mm
  • Maximum outer diameter: 24.2 mm
  • Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km

 

XVB - 4G35

Nexans ref. 063187032

  • With Green/Yellow core: Yes
  • Construction type: 4G35
  • Number of cores: 4
  • Conductor cross-section: 35 mm²
  • Average sheath thickness: 1.8 mm
  • Conductor diameter: 7.0 mm
  • Maximum outer diameter: 29.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km

 

XVB - 5G1,5

Nexans ref. 063225032

  • With Green/Yellow core: Yes
  • Construction type: 5G1,5
  • Number of cores: 5
  • Conductor cross-section: 1.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 13.0 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

XVB - 5G2,5

Nexans ref. 063227032

  • With Green/Yellow core: Yes
  • Construction type: 5G2,5
  • Number of cores: 5
  • Conductor cross-section: 2.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.8 mm
  • Maximum outer diameter: 14.2 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km

 

XVB - 5G4

Nexans ref. 063229032

  • With Green/Yellow core: Yes
  • Construction type: 5G4
  • Number of cores: 5
  • Conductor cross-section: 4 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 2.3 mm
  • Maximum outer diameter: 15.8 mm
  • Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km

 

XVB - 5G6

Nexans ref. 063231032

  • With Green/Yellow core: Yes
  • Construction type: 5G6
  • Number of cores: 5
  • Conductor cross-section: 6 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 2.8 mm
  • Maximum outer diameter: 17.3 mm
  • Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km

 

XVB - 5G10

Nexans ref. 063233032

  • With Green/Yellow core: No
  • Construction type: 5G10
  • Number of cores: 5
  • Conductor cross-section: 10 mm²
  • Average sheath thickness: 1.5 mm
  • Conductor diameter: 3.5 mm
  • Maximum outer diameter: 19.8 mm
  • Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km

 

XVB - 5G16

Nexans ref. 063235032

  • With Green/Yellow core: No
  • Construction type: 5G16
  • Number of cores: 5
  • Conductor cross-section: 16 mm²
  • Average sheath thickness: 1.6 mm
  • Conductor diameter: 4.8 mm
  • Maximum outer diameter: 23.1 mm
  • Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km

 

XVB - 5G25

Nexans ref. 063237032

  • With Green/Yellow core: No
  • Construction type: 5G25
  • Number of cores: 5
  • Conductor cross-section: 25 mm²
  • Average sheath thickness: 1.7 mm
  • Conductor diameter: 6.0 mm
  • Maximum outer diameter: 28.1 mm
  • Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km

 

XVB - 7G1,5

Nexans ref. 063301032

  • With Green/Yellow core: Yes
  • Construction type: 7G1,5
  • Number of cores: 7
  • Conductor cross-section: 1.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 13.9 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

XVB - 9G1,5

Nexans ref. 063665032

  • With Green/Yellow core: Yes
  • Construction type: 9G1,5
  • Number of cores: 9
  • Conductor cross-section: 1.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 16.5 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

XVB - 10G1,5

Nexans ref. 063349032

  • With Green/Yellow core: Yes
  • Construction type: 10G1,5
  • Number of cores: 10
  • Conductor cross-section: 1.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 17.2 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

XVB - 12G1,5

Nexans ref. 063373032

  • With Green/Yellow core: Yes
  • Construction type: 12G1,5
  • Number of cores: 12
  • Conductor cross-section: 1.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 17.6 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

Description

Description

Standards

  • Product
    LVD 2014/35/EU; NBN HD 604 Part 4/Sect.G
  • International
    EU Directive 2011/65/EU (RoHS)

Design

For use in dry or humid indoor contexts with a fire risk. May be laid outdoor on pipes. Can be laid on buildings and metal structures. The underground installation shall be granted only if protected inside of corrugated or equivalent systems that provide mechanical protection. Good resistance to humidity, chemical agents and solar radiation.


Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire and heat emission, the cable is suitable for the supply of electricity in buildings and other civil engineering works.


Special features
UV resistance according to ISO 4892-2 method A (720 h).

Installation

  • Minimum installation temperature: 0°C
  • Recommended minimum bending radius: 6 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor:
    - Class 1, solid, plain copper (cross-section ≤ 10 mm²)-
    - Class 2, stranded wire, plain copper (cross-section ≥ 16 mm²)
  • Insulation: XLPE (cross-linked polyethylene)
  • Filler: thermoplastic
  • Sheath: PVC
  • Colour: grey

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Plain copper
Insulation
XLPE (chemical)
Material of filler / inner sheath
Thermoplastic material
Outer sheath
PVC
Sheath colour
Grey

Electrical characteristics

Electrical characteristics

Test voltage
4 kV
Rated Voltage Uo/U (Um)
0,6/1 kV

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Field of application
Indoor, Outdoor
Minimum installation temperature
0 °C
Maximum operating temperature
90 °C
Minimum operating temperature
-15 °C
Short-circuit max. conductor temperature
250 °C

Fire safety characteristics

Fire safety characteristics

Halogen free
No

Resources

Resources

Documentation

CEBEC Certification pdf — 414.7 kB
CPR pdf — 415.7 kB

Selling & delivery Information

Marking
CEBEC 579 LTC XVB 0,6/1 kV Cca-s3,d2,a3 [form.] [year] [traceability] [metric]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close