FS17-450/750 V 1 x 1

Description

Description

Standards

  • Product
    CEI-UNEL 35716; LVD 2014/35/EU
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation method

Reference Guide CEI 20-40:
Fitted inside pipes or ducts, either visible or recessed, or similar closed system, but only inside buildings. Suitable for static, protected use inside lighting equipment or inside switching or control equipment, for alternating current up to 1000 V or direct current up to 750 V to ground. Suitable for bundle installations in environments at risk of fire. Not suitable for outside.


Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire and heat emission, the cable is suitable for the supply of electricity in buildings and other civil engineering works.


Special feature
Good sliding properties in pipes, good abrasion resistance, easy stripping.

Installation conditions

  • Minimum installation temperature: 5°C
  • Recommended minimum bending radius: 4 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: PVC, S17 quality
  • Colour: black, blue, brown, grey, orange, pink, red, light blue, violet, white, green/yellow.

Permissible current rating values and notes

• Current carrying capacity values refer to 3 active conductors.
• In cases of installation in environments with a higher risk of fire, current carrying capacity values must be multiplied by 0,8.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 5
Conductor material
Plain copper
Construction type
1 x 1
Insulation
PVC
Insulation colour
Grey 7001

Dimensional characteristics

Dimensional characteristics

Approximate weight
14 kg/km
Average insulation thickness
0.7 mm
Conductor cross-section
1 mm²
Conductor diameter
1.3 mm
Maximum outer diameter
3.0 mm
Number of cores
1

Electrical characteristics

Electrical characteristics

Max. DC resistance of the conductor at 20°C
19.5 Ohm/km
Perm. current rating in pipe/air 30° C
12 A
Permissible current rating in air, in open channel, 30°C
- A
Rated Voltage Uo/U (Um)
450/750 V

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm²

Usage characteristics

Usage characteristics

Bending factor when laying
4 (xD)
Maximum operating temperature
70 °C
Minimum installation temperature
5 °C
Minimum operating temperature
-10 °C
Short-circuit max. conductor temperature
160 °C

Resources

Resources

Documentation

Selling & delivery Information

Marking
LA TRIVENETA CAVI  FS17 450/750 V [form.] Cca-s3,d1,a3 IEMMEQU EFP [year]

Declaration of Performance

  • Declaration of Performance n° : 041124001
  • Certification Date : 12/29/24
  • AVCP (Assessment and Verification of Constancy of Performance) : AVCP 1+
  • Notified body : 0051 - IMQ
  • Declared performance : Cca-s3,d1,a3

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close