FS17-450/750 V
Certifications and labels
FS17-450/750 V
Fitted inside pipes or ducts, either visible or recessed, or similar closed system, but only inside buildings.
Read moreFS17-450/750 V 1 x 1
Nexans ref. 041015101
- Construction type: 1 x 1
- Insulation colour: Black 9005
- Approximate weight: 14 kg/km
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 3.0 mm
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
- Perm. current rating in pipe/air 30° C: 12 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 1
Nexans ref. 041015102
- Construction type: 1 x 1
- Insulation colour: Blue 5015
- Approximate weight: 14 kg/km
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 3.0 mm
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
- Perm. current rating in pipe/air 30° C: 12 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 1
Nexans ref. 041015103
- Construction type: 1 x 1
- Insulation colour: Grey 7001
- Approximate weight: 14 kg/km
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 3.0 mm
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
- Perm. current rating in pipe/air 30° C: 12 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 1
Nexans ref. 041015105
- Construction type: 1 x 1
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 14 kg/km
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 3.0 mm
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
- Perm. current rating in pipe/air 30° C: 12 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 1
Nexans ref. 041015106
- Construction type: 1 x 1
- Insulation colour: Red 3000
- Approximate weight: 14 kg/km
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 3.0 mm
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
- Perm. current rating in pipe/air 30° C: 12 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 1
Nexans ref. 041015107
- Construction type: 1 x 1
- Insulation colour: White 9010
- Approximate weight: 14 kg/km
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 3.0 mm
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
- Perm. current rating in pipe/air 30° C: 12 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 1
Nexans ref. 041015109
- Construction type: 1 x 1
- Insulation colour: Orange 2003
- Approximate weight: 14 kg/km
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 3.0 mm
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
- Perm. current rating in pipe/air 30° C: 12 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 1
Nexans ref. 041015110
- Construction type: 1 x 1
- Insulation colour: Purple 4005
- Approximate weight: 14 kg/km
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 3.0 mm
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
- Perm. current rating in pipe/air 30° C: 12 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 1
Nexans ref. 041015111
- Construction type: 1 x 1
- Insulation colour: Pink 3015
- Approximate weight: 14 kg/km
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 3.0 mm
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
- Perm. current rating in pipe/air 30° C: 12 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 1
Nexans ref. 041015116
- Construction type: 1 x 1
- Insulation colour: Dark blue 5010
- Approximate weight: 14 kg/km
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 3.0 mm
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
- Perm. current rating in pipe/air 30° C: 12 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 1
Nexans ref. 041015119
- Construction type: 1 x 1
- Insulation colour: Light blue 5012
- Approximate weight: 14 kg/km
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 3.0 mm
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
- Perm. current rating in pipe/air 30° C: 12 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 1
Nexans ref. 041015148
- Construction type: 1 x 1
- Insulation colour: Brown 8007
- Approximate weight: 14 kg/km
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 3.0 mm
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
- Perm. current rating in pipe/air 30° C: 12 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 1,5
Nexans ref. 041017106
- Construction type: 1 x 1,5
- Insulation colour: Red 3000
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 1,5
Nexans ref. 041017107
- Construction type: 1 x 1,5
- Insulation colour: White 9010
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 1,5
Nexans ref. 041017109
- Construction type: 1 x 1,5
- Insulation colour: Orange 2003
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 1,5
Nexans ref. 041017110
- Construction type: 1 x 1,5
- Insulation colour: Purple 4005
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 1,5
Nexans ref. 041017111
- Construction type: 1 x 1,5
- Insulation colour: Pink 3015
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 1,5
Nexans ref. 041017116
- Construction type: 1 x 1,5
- Insulation colour: Dark blue 5010
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 1,5
Nexans ref. 041017119
- Construction type: 1 x 1,5
- Insulation colour: Light blue 5012
- Approximate weight: 19 kg/km
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 10
Nexans ref. 041025101
- Construction type: 1 x 10
- Insulation colour: Black 9005
- Approximate weight: 110 kg/km
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
- Permissible current rating in air, in open channel, 30°C: 57 A
FS17-450/750 V 1 x 10
Nexans ref. 041025102
- Construction type: 1 x 10
- Insulation colour: Blue 5015
- Approximate weight: 110 kg/km
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
- Permissible current rating in air, in open channel, 30°C: 57 A
FS17-450/750 V 1 x 10
Nexans ref. 041025103
- Construction type: 1 x 10
- Insulation colour: Grey 7001
- Approximate weight: 110 kg/km
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
- Permissible current rating in air, in open channel, 30°C: 57 A
FS17-450/750 V 1 x 10
Nexans ref. 041025105
- Construction type: 1 x 10
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 110 kg/km
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
- Permissible current rating in air, in open channel, 30°C: 57 A
FS17-450/750 V 1 x 10
Nexans ref. 041025106
- Construction type: 1 x 10
- Insulation colour: Red 3000
- Approximate weight: 110 kg/km
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
- Permissible current rating in air, in open channel, 30°C: 57 A
FS17-450/750 V 1 x 10
Nexans ref. 041025107
- Construction type: 1 x 10
- Insulation colour: White 9010
- Approximate weight: 110 kg/km
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
- Permissible current rating in air, in open channel, 30°C: 57 A
FS17-450/750 V 1 x 10
Nexans ref. 041025109
- Construction type: 1 x 10
- Insulation colour: Orange 2003
- Approximate weight: 110 kg/km
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
- Permissible current rating in air, in open channel, 30°C: 57 A
FS17-450/750 V 1 x 10
Nexans ref. 041025119
- Construction type: 1 x 10
- Insulation colour: Light blue 5012
- Approximate weight: 110 kg/km
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
- Permissible current rating in air, in open channel, 30°C: 57 A
FS17-450/750 V 1 x 10
Nexans ref. 041025148
- Construction type: 1 x 10
- Insulation colour: Brown 8007
- Approximate weight: 110 kg/km
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
- Permissible current rating in air, in open channel, 30°C: 57 A
FS17-450/750 V 1 x 120
Nexans ref. 041039101
- Construction type: 1 x 120
- Insulation colour: Black 9005
- Approximate weight: 1120 kg/km
- Average insulation thickness: 1.6 mm
- Conductor cross-section: 120 mm²
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 20.2 mm
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm. current rating in pipe/air 30° C: 239 A
- Permissible current rating in air, in open channel, 30°C: 269 A
FS17-450/750 V 1 x 120
Nexans ref. 041039102
- Construction type: 1 x 120
- Insulation colour: Blue 5015
- Approximate weight: 1120 kg/km
- Average insulation thickness: 1.6 mm
- Conductor cross-section: 120 mm²
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 20.2 mm
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm. current rating in pipe/air 30° C: 239 A
- Permissible current rating in air, in open channel, 30°C: 269 A
FS17-450/750 V 1 x 120
Nexans ref. 041039103
- Construction type: 1 x 120
- Insulation colour: Grey 7001
- Approximate weight: 1120 kg/km
- Average insulation thickness: 1.6 mm
- Conductor cross-section: 120 mm²
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 20.2 mm
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm. current rating in pipe/air 30° C: 239 A
- Permissible current rating in air, in open channel, 30°C: 269 A
FS17-450/750 V 1 x 120
Nexans ref. 041039105
- Construction type: 1 x 120
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 1120 kg/km
- Average insulation thickness: 1.6 mm
- Conductor cross-section: 120 mm²
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 20.2 mm
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm. current rating in pipe/air 30° C: 239 A
- Permissible current rating in air, in open channel, 30°C: 269 A
FS17-450/750 V 1 x 120
Nexans ref. 041039106
- Construction type: 1 x 120
- Insulation colour: Red 3000
- Approximate weight: 1120 kg/km
- Average insulation thickness: 1.6 mm
- Conductor cross-section: 120 mm²
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 20.2 mm
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm. current rating in pipe/air 30° C: 239 A
- Permissible current rating in air, in open channel, 30°C: 269 A
FS17-450/750 V 1 x 150
Nexans ref. 041041101
- Construction type: 1 x 150
- Insulation colour: Black 9005
- Approximate weight: 1390 kg/km
- Average insulation thickness: 1.8 mm
- Conductor cross-section: 150 mm²
- Conductor diameter: 15.4 mm
- Maximum outer diameter: 22.5 mm
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
- Perm. current rating in pipe/air 30° C: 275 A
- Permissible current rating in air, in open channel, 30°C: 309 A
FS17-450/750 V 1 x 150
Nexans ref. 041041102
- Construction type: 1 x 150
- Insulation colour: Blue 5015
- Approximate weight: 1390 kg/km
- Average insulation thickness: 1.8 mm
- Conductor cross-section: 150 mm²
- Conductor diameter: 15.4 mm
- Maximum outer diameter: 22.5 mm
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
- Perm. current rating in pipe/air 30° C: 275 A
- Permissible current rating in air, in open channel, 30°C: 309 A
FS17-450/750 V 1 x 150
Nexans ref. 041041103
- Construction type: 1 x 150
- Insulation colour: Grey 7001
- Approximate weight: 1390 kg/km
- Average insulation thickness: 1.8 mm
- Conductor cross-section: 150 mm²
- Conductor diameter: 15.4 mm
- Maximum outer diameter: 22.5 mm
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
- Perm. current rating in pipe/air 30° C: 275 A
- Permissible current rating in air, in open channel, 30°C: 309 A
FS17-450/750 V 1 x 150
Nexans ref. 041041105
- Construction type: 1 x 150
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 1390 kg/km
- Average insulation thickness: 1.8 mm
- Conductor cross-section: 150 mm²
- Conductor diameter: 15.4 mm
- Maximum outer diameter: 22.5 mm
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
- Perm. current rating in pipe/air 30° C: 275 A
- Permissible current rating in air, in open channel, 30°C: 309 A
FS17-450/750 V 1 x 16
Nexans ref. 041027101
- Construction type: 1 x 16
- Insulation colour: Black 9005
- Approximate weight: 160 kg/km
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.7 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
- Permissible current rating in air, in open channel, 30°C: 76 A
FS17-450/750 V 1 x 16
Nexans ref. 041027102
- Construction type: 1 x 16
- Insulation colour: Blue 5015
- Approximate weight: 160 kg/km
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.7 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
- Permissible current rating in air, in open channel, 30°C: 76 A
FS17-450/750 V 1 x 16
Nexans ref. 041027103
- Construction type: 1 x 16
- Insulation colour: Grey 7001
- Approximate weight: 160 kg/km
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.7 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
- Permissible current rating in air, in open channel, 30°C: 76 A
FS17-450/750 V 1 x 16
Nexans ref. 041027105
- Construction type: 1 x 16
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 160 kg/km
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.7 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
- Permissible current rating in air, in open channel, 30°C: 76 A
FS17-450/750 V 1 x 16
Nexans ref. 041027106
- Construction type: 1 x 16
- Insulation colour: Red 3000
- Approximate weight: 160 kg/km
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.7 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
- Permissible current rating in air, in open channel, 30°C: 76 A
FS17-450/750 V 1 x 16
Nexans ref. 041027107
- Construction type: 1 x 16
- Insulation colour: White 9010
- Approximate weight: 160 kg/km
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.7 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
- Permissible current rating in air, in open channel, 30°C: 76 A
FS17-450/750 V 1 x 16
Nexans ref. 041027109
- Construction type: 1 x 16
- Insulation colour: Orange 2003
- Approximate weight: 160 kg/km
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.7 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
- Permissible current rating in air, in open channel, 30°C: 76 A
FS17-450/750 V 1 x 16
Nexans ref. 041027112
- Construction type: 1 x 16
- Insulation colour: Yellow 1021
- Approximate weight: 160 kg/km
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.7 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
- Permissible current rating in air, in open channel, 30°C: 76 A
FS17-450/750 V 1 x 16
Nexans ref. 041027119
- Construction type: 1 x 16
- Insulation colour: Light blue 5012
- Approximate weight: 160 kg/km
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.7 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
- Permissible current rating in air, in open channel, 30°C: 76 A
FS17-450/750 V 1 x 16
Nexans ref. 041027148
- Construction type: 1 x 16
- Insulation colour: Brown 8007
- Approximate weight: 160 kg/km
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.7 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
- Permissible current rating in air, in open channel, 30°C: 76 A
FS17-450/750 V 1 x 185
Nexans ref. 041043101
- Construction type: 1 x 185
- Insulation colour: Black 9005
- Approximate weight: 1715 kg/km
- Average insulation thickness: 2.0 mm
- Conductor cross-section: 185 mm²
- Conductor diameter: 16.9 mm
- Maximum outer diameter: 24.9 mm
- Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
- Perm. current rating in pipe/air 30° C: 314 A
- Permissible current rating in air, in open channel, 30°C: 353 A
FS17-450/750 V 1 x 185
Nexans ref. 041043105
- Construction type: 1 x 185
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 1715 kg/km
- Average insulation thickness: 2.0 mm
- Conductor cross-section: 185 mm²
- Conductor diameter: 16.9 mm
- Maximum outer diameter: 24.9 mm
- Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
- Perm. current rating in pipe/air 30° C: 314 A
- Permissible current rating in air, in open channel, 30°C: 353 A
FS17-450/750 V 1 x 2,5
Nexans ref. 041019106
- Construction type: 1 x 2,5
- Insulation colour: Red 3000
- Approximate weight: 30 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 21 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 2,5
Nexans ref. 041019107
- Construction type: 1 x 2,5
- Insulation colour: White 9010
- Approximate weight: 30 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 21 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 2,5
Nexans ref. 041019109
- Construction type: 1 x 2,5
- Insulation colour: Orange 2003
- Approximate weight: 30 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 21 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 2,5
Nexans ref. 041019110
- Construction type: 1 x 2,5
- Insulation colour: Purple 4005
- Approximate weight: 30 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 21 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 2,5
Nexans ref. 041019116
- Construction type: 1 x 2,5
- Insulation colour: Dark blue 5010
- Approximate weight: 30 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 21 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 2,5
Nexans ref. 041019119
- Construction type: 1 x 2,5
- Insulation colour: Light blue 5012
- Approximate weight: 30 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 21 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 240
Nexans ref. 041045101
- Construction type: 1 x 240
- Insulation colour: Black 9005
- Approximate weight: 2250 kg/km
- Average insulation thickness: 2.2 mm
- Conductor cross-section: 240 mm²
- Conductor diameter: 19.5 mm
- Maximum outer diameter: 28.4 mm
- Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 369 A
- Permissible current rating in air, in open channel, 30°C: 415 A
FS17-450/750 V 1 x 240
Nexans ref. 041045102
- Construction type: 1 x 240
- Insulation colour: Blue 5015
- Approximate weight: 2250 kg/km
- Average insulation thickness: 2.2 mm
- Conductor cross-section: 240 mm²
- Conductor diameter: 19.5 mm
- Maximum outer diameter: 28.4 mm
- Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 369 A
- Permissible current rating in air, in open channel, 30°C: 415 A
FS17-450/750 V 1 x 240
Nexans ref. 041045103
- Construction type: 1 x 240
- Insulation colour: Grey 7001
- Approximate weight: 2250 kg/km
- Average insulation thickness: 2.2 mm
- Conductor cross-section: 240 mm²
- Conductor diameter: 19.5 mm
- Maximum outer diameter: 28.4 mm
- Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 369 A
- Permissible current rating in air, in open channel, 30°C: 415 A
FS17-450/750 V 1 x 240
Nexans ref. 041045105
- Construction type: 1 x 240
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 2250 kg/km
- Average insulation thickness: 2.2 mm
- Conductor cross-section: 240 mm²
- Conductor diameter: 19.5 mm
- Maximum outer diameter: 28.4 mm
- Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 369 A
- Permissible current rating in air, in open channel, 30°C: 415 A
FS17-450/750 V 1 x 25
Nexans ref. 041029101
- Construction type: 1 x 25
- Insulation colour: Black 9005
- Approximate weight: 250 kg/km
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 25 mm²
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.2 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
- Permissible current rating in air, in open channel, 30°C: 101 A
FS17-450/750 V 1 x 25
Nexans ref. 041029102
- Construction type: 1 x 25
- Insulation colour: Blue 5015
- Approximate weight: 250 kg/km
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 25 mm²
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.2 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
- Permissible current rating in air, in open channel, 30°C: 101 A
FS17-450/750 V 1 x 25
Nexans ref. 041029103
- Construction type: 1 x 25
- Insulation colour: Grey 7001
- Approximate weight: 250 kg/km
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 25 mm²
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.2 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
- Permissible current rating in air, in open channel, 30°C: 101 A
FS17-450/750 V 1 x 25
Nexans ref. 041029105
- Construction type: 1 x 25
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 250 kg/km
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 25 mm²
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.2 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
- Permissible current rating in air, in open channel, 30°C: 101 A
FS17-450/750 V 1 x 25
Nexans ref. 041029106
- Construction type: 1 x 25
- Insulation colour: Red 3000
- Approximate weight: 250 kg/km
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 25 mm²
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.2 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
- Permissible current rating in air, in open channel, 30°C: 101 A
FS17-450/750 V 1 x 25
Nexans ref. 041029109
- Construction type: 1 x 25
- Insulation colour: Orange 2003
- Approximate weight: 250 kg/km
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 25 mm²
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.2 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
- Permissible current rating in air, in open channel, 30°C: 101 A
FS17-450/750 V 1 x 25
Nexans ref. 041029148
- Construction type: 1 x 25
- Insulation colour: Brown 8007
- Approximate weight: 250 kg/km
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 25 mm²
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.2 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
- Permissible current rating in air, in open channel, 30°C: 101 A
FS17-450/750 V 1 x 35
Nexans ref. 041031101
- Construction type: 1 x 35
- Insulation colour: Black 9005
- Approximate weight: 340 kg/km
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 35 mm²
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 11.7 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
- Permissible current rating in air, in open channel, 30°C: 125 A
FS17-450/750 V 1 x 35
Nexans ref. 041031102
- Construction type: 1 x 35
- Insulation colour: Blue 5015
- Approximate weight: 340 kg/km
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 35 mm²
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 11.7 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
- Permissible current rating in air, in open channel, 30°C: 125 A
FS17-450/750 V 1 x 35
Nexans ref. 041031103
- Construction type: 1 x 35
- Insulation colour: Grey 7001
- Approximate weight: 340 kg/km
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 35 mm²
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 11.7 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
- Permissible current rating in air, in open channel, 30°C: 125 A
FS17-450/750 V 1 x 35
Nexans ref. 041031105
- Construction type: 1 x 35
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 340 kg/km
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 35 mm²
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 11.7 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
- Permissible current rating in air, in open channel, 30°C: 125 A
FS17-450/750 V 1 x 35
Nexans ref. 041031106
- Construction type: 1 x 35
- Insulation colour: Red 3000
- Approximate weight: 340 kg/km
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 35 mm²
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 11.7 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
- Permissible current rating in air, in open channel, 30°C: 125 A
FS17-450/750 V 1 x 35
Nexans ref. 041031109
- Construction type: 1 x 35
- Insulation colour: Orange 2003
- Approximate weight: 340 kg/km
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 35 mm²
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 11.7 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
- Permissible current rating in air, in open channel, 30°C: 125 A
FS17-450/750 V 1 x 35
Nexans ref. 041031148
- Construction type: 1 x 35
- Insulation colour: Brown 8007
- Approximate weight: 340 kg/km
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 35 mm²
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 11.7 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
- Permissible current rating in air, in open channel, 30°C: 125 A
FS17-450/750 V 1 x 4
Nexans ref. 041021101
- Construction type: 1 x 4
- Insulation colour: Black 9005
- Approximate weight: 45 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 4
Nexans ref. 041021102
- Construction type: 1 x 4
- Insulation colour: Blue 5015
- Approximate weight: 45 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 4
Nexans ref. 041021103
- Construction type: 1 x 4
- Insulation colour: Grey 7001
- Approximate weight: 45 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 4
Nexans ref. 041021105
- Construction type: 1 x 4
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 45 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 4
Nexans ref. 041021106
- Construction type: 1 x 4
- Insulation colour: Red 3000
- Approximate weight: 45 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 4
Nexans ref. 041021107
- Construction type: 1 x 4
- Insulation colour: White 9010
- Approximate weight: 45 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 4
Nexans ref. 041021109
- Construction type: 1 x 4
- Insulation colour: Orange 2003
- Approximate weight: 45 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 4
Nexans ref. 041021110
- Construction type: 1 x 4
- Insulation colour: Purple 4005
- Approximate weight: 45 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 4
Nexans ref. 041021116
- Construction type: 1 x 4
- Insulation colour: Dark blue 5010
- Approximate weight: 45 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 4
Nexans ref. 041021119
- Construction type: 1 x 4
- Insulation colour: Light blue 5012
- Approximate weight: 45 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 4
Nexans ref. 041021148
- Construction type: 1 x 4
- Insulation colour: Brown 8007
- Approximate weight: 45 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 28 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 50
Nexans ref. 041033101
- Construction type: 1 x 50
- Insulation colour: Black 9005
- Approximate weight: 485 kg/km
- Average insulation thickness: 1.4 mm
- Conductor cross-section: 50 mm²
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 13.9 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 134 A
- Permissible current rating in air, in open channel, 30°C: 151 A
FS17-450/750 V 1 x 50
Nexans ref. 041033102
- Construction type: 1 x 50
- Insulation colour: Blue 5015
- Approximate weight: 485 kg/km
- Average insulation thickness: 1.4 mm
- Conductor cross-section: 50 mm²
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 13.9 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 134 A
- Permissible current rating in air, in open channel, 30°C: 151 A
FS17-450/750 V 1 x 50
Nexans ref. 041033103
- Construction type: 1 x 50
- Insulation colour: Grey 7001
- Approximate weight: 485 kg/km
- Average insulation thickness: 1.4 mm
- Conductor cross-section: 50 mm²
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 13.9 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 134 A
- Permissible current rating in air, in open channel, 30°C: 151 A
FS17-450/750 V 1 x 50
Nexans ref. 041033105
- Construction type: 1 x 50
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 485 kg/km
- Average insulation thickness: 1.4 mm
- Conductor cross-section: 50 mm²
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 13.9 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 134 A
- Permissible current rating in air, in open channel, 30°C: 151 A
FS17-450/750 V 1 x 50
Nexans ref. 041033106
- Construction type: 1 x 50
- Insulation colour: Red 3000
- Approximate weight: 485 kg/km
- Average insulation thickness: 1.4 mm
- Conductor cross-section: 50 mm²
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 13.9 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 134 A
- Permissible current rating in air, in open channel, 30°C: 151 A
FS17-450/750 V 1 x 50
Nexans ref. 041033148
- Construction type: 1 x 50
- Insulation colour: Brown 8007
- Approximate weight: 485 kg/km
- Average insulation thickness: 1.4 mm
- Conductor cross-section: 50 mm²
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 13.9 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 134 A
- Permissible current rating in air, in open channel, 30°C: 151 A
FS17-450/750 V 1 x 6
Nexans ref. 041023101
- Construction type: 1 x 6
- Insulation colour: Black 9005
- Approximate weight: 64 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 6
Nexans ref. 041023102
- Construction type: 1 x 6
- Insulation colour: Blue 5015
- Approximate weight: 64 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 6
Nexans ref. 041023103
- Construction type: 1 x 6
- Insulation colour: Grey 7001
- Approximate weight: 64 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 6
Nexans ref. 041023105
- Construction type: 1 x 6
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 64 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 6
Nexans ref. 041023106
- Construction type: 1 x 6
- Insulation colour: Red 3000
- Approximate weight: 64 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 6
Nexans ref. 041023107
- Construction type: 1 x 6
- Insulation colour: White 9010
- Approximate weight: 64 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 6
Nexans ref. 041023109
- Construction type: 1 x 6
- Insulation colour: Orange 2003
- Approximate weight: 64 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 6
Nexans ref. 041023110
- Construction type: 1 x 6
- Insulation colour: Purple 4005
- Approximate weight: 64 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 6
Nexans ref. 041023112
- Construction type: 1 x 6
- Insulation colour: Pink 3015
- Approximate weight: 64 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 6
Nexans ref. 041023116
- Construction type: 1 x 6
- Insulation colour: Dark blue 5010
- Approximate weight: 64 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 6
Nexans ref. 041023119
- Construction type: 1 x 6
- Insulation colour: Light blue 5012
- Approximate weight: 64 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 6
Nexans ref. 041023148
- Construction type: 1 x 6
- Insulation colour: Brown 8007
- Approximate weight: 64 kg/km
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
- Permissible current rating in air, in open channel, 30°C: - A
FS17-450/750 V 1 x 70
Nexans ref. 041035101
- Construction type: 1 x 70
- Insulation colour: Black 9005
- Approximate weight: 675 kg/km
- Average insulation thickness: 1.4 mm
- Conductor cross-section: 70 mm²
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 16.0 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm. current rating in pipe/air 30° C: 171 A
- Permissible current rating in air, in open channel, 30°C: 192 A
FS17-450/750 V 1 x 70
Nexans ref. 041035102
- Construction type: 1 x 70
- Insulation colour: Blue 5015
- Approximate weight: 675 kg/km
- Average insulation thickness: 1.4 mm
- Conductor cross-section: 70 mm²
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 16.0 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm. current rating in pipe/air 30° C: 171 A
- Permissible current rating in air, in open channel, 30°C: 192 A
FS17-450/750 V 1 x 70
Nexans ref. 041035103
- Construction type: 1 x 70
- Insulation colour: Grey 7001
- Approximate weight: 675 kg/km
- Average insulation thickness: 1.4 mm
- Conductor cross-section: 70 mm²
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 16.0 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm. current rating in pipe/air 30° C: 171 A
- Permissible current rating in air, in open channel, 30°C: 192 A
FS17-450/750 V 1 x 70
Nexans ref. 041035105
- Construction type: 1 x 70
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 675 kg/km
- Average insulation thickness: 1.4 mm
- Conductor cross-section: 70 mm²
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 16.0 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm. current rating in pipe/air 30° C: 171 A
- Permissible current rating in air, in open channel, 30°C: 192 A
FS17-450/750 V 1 x 70
Nexans ref. 041035106
- Construction type: 1 x 70
- Insulation colour: Red 3000
- Approximate weight: 675 kg/km
- Average insulation thickness: 1.4 mm
- Conductor cross-section: 70 mm²
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 16.0 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm. current rating in pipe/air 30° C: 171 A
- Permissible current rating in air, in open channel, 30°C: 192 A
FS17-450/750 V 1 x 70
Nexans ref. 041035148
- Construction type: 1 x 70
- Insulation colour: Brown 8007
- Approximate weight: 675 kg/km
- Average insulation thickness: 1.4 mm
- Conductor cross-section: 70 mm²
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 16.0 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm. current rating in pipe/air 30° C: 171 A
- Permissible current rating in air, in open channel, 30°C: 192 A
FS17-450/750 V 1 x 95
Nexans ref. 041037101
- Construction type: 1 x 95
- Insulation colour: Black 9005
- Approximate weight: 890 kg/km
- Average insulation thickness: 1.6 mm
- Conductor cross-section: 95 mm²
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
- Permissible current rating in air, in open channel, 30°C: 232 A
FS17-450/750 V 1 x 95
Nexans ref. 041037102
- Construction type: 1 x 95
- Insulation colour: Blue 5015
- Approximate weight: 890 kg/km
- Average insulation thickness: 1.6 mm
- Conductor cross-section: 95 mm²
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
- Permissible current rating in air, in open channel, 30°C: 232 A
FS17-450/750 V 1 x 95
Nexans ref. 041037103
- Construction type: 1 x 95
- Insulation colour: Grey 7001
- Approximate weight: 890 kg/km
- Average insulation thickness: 1.6 mm
- Conductor cross-section: 95 mm²
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
- Permissible current rating in air, in open channel, 30°C: 232 A
FS17-450/750 V 1 x 95
Nexans ref. 041037105
- Construction type: 1 x 95
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 890 kg/km
- Average insulation thickness: 1.6 mm
- Conductor cross-section: 95 mm²
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
- Permissible current rating in air, in open channel, 30°C: 232 A
FS17-450/750 V 1 x 95
Nexans ref. 041037106
- Construction type: 1 x 95
- Insulation colour: Red 3000
- Approximate weight: 890 kg/km
- Average insulation thickness: 1.6 mm
- Conductor cross-section: 95 mm²
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
- Permissible current rating in air, in open channel, 30°C: 232 A
FS17-450/750 V 1 x 95
Nexans ref. 041037148
- Construction type: 1 x 95
- Insulation colour: Brown 8007
- Approximate weight: 890 kg/km
- Average insulation thickness: 1.6 mm
- Conductor cross-section: 95 mm²
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
- Permissible current rating in air, in open channel, 30°C: 232 A
Description
Description
Standards
-
ProductCEI-UNEL 35716; LVD 2014/35/EU
-
InternationalEU Directive 2011/65/EU (RoHS)
Use and installation method
Reference Guide CEI 20-40:
Fitted inside pipes or ducts, either visible or recessed, or similar closed system, but only inside buildings. Suitable for static, protected use inside lighting equipment or inside switching or control equipment, for alternating current up to 1000 V or direct current up to 750 V to ground. Suitable for bundle installations in environments at risk of fire. Not suitable for outside.
Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire and heat emission, the cable is suitable for the supply of electricity in buildings and other civil engineering works.
Special feature
Good sliding properties in pipes, good abrasion resistance, easy stripping.
Installation conditions
- Minimum installation temperature: 5°C
- Recommended minimum bending radius: 4 times the cable diameter
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Construction
- Conductor: class 5, flexible, plain copper wire
- Insulation: PVC, S17 quality
- Colour: black, blue, brown, grey, orange, pink, red, light blue, violet, white, green/yellow.
Permissible current rating values and notes
• Current carrying capacity values refer to 3 active conductors.
• In cases of installation in environments with a higher risk of fire, current carrying capacity values must be multiplied by 0,8.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Documentation
Selling & delivery Information
Marking
LA TRIVENETA CAVI FS17 450/750 V [form.] Cca-s3,d1,a3 IEMMEQU EFP [year]
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania