POLYFLEX MINE - 0,6/1 kV - 3x25+3G6
Certifications and labels
POLYFLEX MINE - 0,6/1 kV - 3x25+3G6
POLYFLEX MINE cables are designed for power supply connections to all types of mobile equipment and vehicles used in quarrying, open-cast mining and other large scale civil engineering operations.
Read more- Nexans ref. : 1211334012
Description
Description
Standards
-
ProductHD 308 S2; IEC 60228; LVD 2014/35/EU
-
TestEN 60332-1-2; IEC 60754-2
Use and installation method
POLYFLEX MINE cables are designed for power supply connections to all types of mobile equipment and vehicles used in quarrying, open-cast mining and other large scale civil engineering operations.
For applications in mining and milling sites, construction plants, industry etc.
N.B. For applications not covered by Regulation EU 305/2011.
Installation conditions
- Minimum installation temperature: -30°C
- Recommended minimum bending radius: 10 times the cable diameter
- Recommended maximum tensile stress: 15 N/mm² of the cross-section of the copper for mobile use, 50 N/mm² for static use.
Construction
- Conductor: class 5, flexible, plain copper wire
- Insulation: EPR cross-linked
- Taping: paper tape
- Sheath: polyurethane TMPU (anti-torsion)
- Colour: yellow
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Conductor flexibility
Class 5
Conductor material
Plain copper
Construction type
3x25+3G6
Insulation
EPR cross-linked
Outer sheath
Polyurethane TMPU
Sheath colour
Yellow
Taping
Paper tape
Dimensional characteristics
Dimensional characteristics
Approximate weight
1270 kg/km
Average insulation thickness in mm
1,5/1,0
Average sheath thickness
2.3 mm
Conductor diameter (mm)
3,1/3,0
Maximum outer diameter
23.8 mm
Minimum outer sheath thickness
2.0 mm
Electrical characteristics
Electrical characteristics
Max. DC resistance of the conductor at 20°C (Ohm/km)
0,78/3,30
Rated Voltage Uo/U (Um)
0.6/ 1 (1.2) kV
Test voltage
4 kV
Mechanical characteristics
Mechanical characteristics
Maximum tensile strength dynamic
15 N/mm²
Maximum tensile strength static
50 N/mm²
Usage characteristics
Usage characteristics
Bending factor when laying
10 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
-30 °C
Minimum operating temperature
-60 °C
Short-circuit max. conductor temperature
250 °C
Resources
Resources
Selling & delivery Information
Marking
LTC POLYFLEX MINE [form.] [traceability] [year] Made in Italy [metric]
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania