POLYFLEX MINE

Products

POLYFLEX MINE - 0,6/1 kV - 3x120+3G25

Nexans ref. 1211434112

  • Construction type: 3x120+3G25
  • Approximate weight: 5385 kg/km
  • Average insulation thickness in mm: 2,2/1,5
  • Average sheath thickness: 4.5 mm
  • Conductor diameter (mm): 13,9/6,1
  • Maximum outer diameter: 47.5 mm
  • Minimum outer sheath thickness: 4.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,161/0,78

 

POLYFLEX MINE - 0,6/1 kV - 3x120+3G25+2x1,5

Nexans ref. 1211434012

  • Construction type: 3x120+3G25+2x1,5
  • Approximate weight: 5300 kg/km
  • Average insulation thickness in mm: 2,2/1,5/1,0
  • Average sheath thickness: 4.5 mm
  • Conductor diameter (mm): 13,9/6,1/1,5
  • Maximum outer diameter: 47.5 mm
  • Minimum outer sheath thickness: 4.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,161/0,78/13,3

 

POLYFLEX MINE - 0,6/1 kV - 3x120+3G25+3x2,5

Nexans ref. 1211434212

  • Construction type: 3x120+3G25+3x2,5
  • Approximate weight: 5405 kg/km
  • Average insulation thickness in mm: 2,2/1,5/1,0
  • Average sheath thickness: 4.5 mm
  • Conductor diameter (mm): 13,85/6,1/1,9
  • Maximum outer diameter: 47.5 mm
  • Minimum outer sheath thickness: 4.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,161/0,554/7,98

 

POLYFLEX MINE - 0,6/1 kV - 3x150+3G25

Nexans ref. 1211454012

  • Construction type: 3x150+3G25
  • Approximate weight: 6445 kg/km
  • Average insulation thickness in mm: 2,3/1,5
  • Average sheath thickness: 5.5 mm
  • Conductor diameter (mm): 15,4/6,1
  • Maximum outer diameter: 53.2 mm
  • Minimum outer sheath thickness: 5.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,129/0,78

 

POLYFLEX MINE - 0,6/1 kV - 3x150+3G25+2x1,5

Nexans ref. 1211454112

  • Construction type: 3x150+3G25+2x1,5
  • Approximate weight: 6430 kg/km
  • Average insulation thickness in mm: 2,3/1,5/1,0
  • Average sheath thickness: 5.5 mm
  • Conductor diameter (mm): 15,4/6,1/1,5
  • Maximum outer diameter: 53.2 mm
  • Minimum outer sheath thickness: 5.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,129/0,78/13,3

 

POLYFLEX MINE - 0,6/1 kV - 3x150+3G25+2x2,5

Nexans ref. 1211454212

  • Construction type: 3x150+3G25+2x2,5
  • Approximate weight: 6550 kg/km
  • Average insulation thickness in mm: 2,3/1,5/1,0
  • Average sheath thickness: 5.5 mm
  • Conductor diameter (mm): 15,4/6,1/1,9
  • Maximum outer diameter: 53.2 mm
  • Minimum outer sheath thickness: 5.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,129/0,78/7,98

 

POLYFLEX MINE - 0,6/1 kV - 3x185+3G35+2x1,5

Nexans ref. 1211474112

  • Construction type: 3x185+3G35+2x1,5
  • Approximate weight: 7955 kg/km
  • Average insulation thickness in mm: 2,4/1,6/1,0
  • Average sheath thickness: 5.9 mm
  • Conductor diameter (mm): 16,9/7,3/1,5
  • Maximum outer diameter: 57.6 mm
  • Minimum outer sheath thickness: 5.4 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,106/0,554/13,3

 

POLYFLEX MINE - 0,6/1 kV - 3x185+3G35+2x2,5

Nexans ref. 1211474212

  • Construction type: 3x185+3G35+2x2,5
  • Approximate weight: 8080 kg/km
  • Average insulation thickness in mm: 2,4/1,6/1,0
  • Average sheath thickness: 5.9 mm
  • Conductor diameter (mm): 16,9/7,3/1,9
  • Maximum outer diameter: 57.6 mm
  • Minimum outer sheath thickness: 5.4 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,106/0,554/7,98

 

POLYFLEX MINE - 0,6/1 kV - 3x240+3G50+2x1,5

Nexans ref. 1211494112

  • Construction type: 3x240+3G50+2x1,5
  • Approximate weight: 10005 kg/km
  • Average insulation thickness in mm: 2,4/1,8/1,0
  • Average sheath thickness: 5.9 mm
  • Conductor diameter (mm): 19,4/8,7/1,5
  • Maximum outer diameter: 62.8 mm
  • Minimum outer sheath thickness: 5.4 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,0801/0,386/13,3

 

POLYFLEX MINE - 0,6/1 kV - 3x240+3G50+2x2,5

Nexans ref. 1211494212

  • Construction type: 3x240+3G50+2x2,5
  • Approximate weight: 10140 kg/km
  • Average insulation thickness in mm: 2,4/1,8/1,0
  • Average sheath thickness: 5.9 mm
  • Conductor diameter (mm): 19,4/8,7/1,9
  • Maximum outer diameter: 62.8 mm
  • Minimum outer sheath thickness: 5.4 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,0801/0,386/7,98

 

POLYFLEX MINE - 0,6/1 kV - 3x25+3G6

Nexans ref. 1211334012

  • Construction type: 3x25+3G6
  • Approximate weight: 1270 kg/km
  • Average insulation thickness in mm: 1,5/1,0
  • Average sheath thickness: 2.3 mm
  • Conductor diameter (mm): 3,1/3,0
  • Maximum outer diameter: 23.8 mm
  • Minimum outer sheath thickness: 2.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,78/3,30

 

POLYFLEX MINE - 0,6/1 kV - 3x25+3G6+2x1,5

Nexans ref. 1211334112

  • Construction type: 3x25+3G6+2x1,5
  • Approximate weight: 1310 kg/km
  • Average insulation thickness in mm: 1,5/1,0/1,0
  • Average sheath thickness: 2.3 mm
  • Conductor diameter (mm): 6,1/3,0/1,5
  • Maximum outer diameter: 23.8 mm
  • Minimum outer sheath thickness: 2.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,78/3,30/13,3

 

POLYFLEX MINE - 0,6/1 kV - 3x25+3G6+2x2,5

Nexans ref. 1211334212

  • Construction type: 3x25+3G6+2x2,5
  • Approximate weight: 1370 kg/km
  • Average insulation thickness in mm: 1,5/1,0/1,0
  • Average sheath thickness: 2.3 mm
  • Conductor diameter (mm): 6,1/3,0/1,9
  • Maximum outer diameter: 23.8 mm
  • Minimum outer sheath thickness: 2.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,780/3,30/7,98

 

POLYFLEX MINE - 0,6/1 kV - 3x35+3G6

Nexans ref. 1211354012

  • Construction type: 3x35+3G6
  • Approximate weight: 1615 kg/km
  • Average insulation thickness in mm: 1,6/1,0
  • Average sheath thickness: 2.3 mm
  • Conductor diameter (mm): 7,3/3,0
  • Maximum outer diameter: 26.8 mm
  • Minimum outer sheath thickness: 2.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,554/3,30

 

POLYFLEX MINE - 0,6/1 kV - 3x35+3G6+2x1,5

Nexans ref. 1211354112

  • Construction type: 3x35+3G6+2x1,5
  • Approximate weight: 1645 kg/km
  • Average insulation thickness in mm: 1,6/1,0/1,0
  • Average sheath thickness: 2.3 mm
  • Conductor diameter (mm): 7,3/3,0/1,5
  • Maximum outer diameter: 26.8 mm
  • Minimum outer sheath thickness: 2.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,554/3,30/13,3

 

POLYFLEX MINE - 0,6/1 kV - 3x35+3G6+2x2,5

Nexans ref. 1211354212

  • Construction type: 3x35+3G6+2x2,5
  • Approximate weight: 1715 kg/km
  • Average insulation thickness in mm: 1,6/1,0/1,0
  • Average sheath thickness: 2.3 mm
  • Conductor diameter (mm): 7,3/3,0/1,9
  • Maximum outer diameter: 26.8 mm
  • Minimum outer sheath thickness: 2.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,554/3,30/7,98

 

POLYFLEX MINE - 0,6/1 kV - 3x50+3G10

Nexans ref. 1211374012

  • Construction type: 3x50+3G10
  • Approximate weight: 2375 kg/km
  • Average insulation thickness in mm: 1,8/1,1
  • Average sheath thickness: 3.3 mm
  • Conductor diameter (mm): 8,7/3,9
  • Maximum outer diameter: 32.6 mm
  • Minimum outer sheath thickness: 3.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,386/1,91

 

POLYFLEX MINE - 0,6/1 kV - 3x50+3G10+2x1,5

Nexans ref. 1211374112

  • Construction type: 3x50+3G10+2x1,5
  • Approximate weight: 2385 kg/km
  • Average insulation thickness in mm: 1,8/1,1/1,0
  • Average sheath thickness: 3.3 mm
  • Conductor diameter (mm): 8,7/3,9/1,5
  • Maximum outer diameter: 32.6 mm
  • Minimum outer sheath thickness: 3.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,386/1,91/13,3

 

POLYFLEX MINE - 0,6/1 kV - 3x50+3G10+2x2,5

Nexans ref. 1211374212

  • Construction type: 3x50+3G10+2x2,5
  • Approximate weight: 2490 kg/km
  • Average insulation thickness in mm: 1,8/1,1/1,0
  • Average sheath thickness: 3.3 mm
  • Conductor diameter (mm): 8,7/3,9/1,9
  • Maximum outer diameter: 32.6 mm
  • Minimum outer sheath thickness: 3.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,386/1,91/7,98

 

POLYFLEX MINE - 0,6/1 kV - 3x70+3G16

Nexans ref. 1211394012

  • Construction type: 3x70+3G16
  • Approximate weight: 3255 kg/km
  • Average insulation thickness in mm: 1,9/1,2
  • Average sheath thickness: 3.3 mm
  • Conductor diameter (mm): 10,5/5,0
  • Maximum outer diameter: 36.8 mm
  • Minimum outer sheath thickness: 3.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,272/1,21

 

POLYFLEX MINE - 0,6/1 kV - 3x70+3G16+2x1,5

Nexans ref. 1211394112

  • Construction type: 3x70+3G16+2x1,5
  • Approximate weight: 3255 kg/km
  • Average insulation thickness in mm: 1,9/1,2/1,0
  • Average sheath thickness: 3.3 mm
  • Conductor diameter (mm): 10,5/5,0/1,5
  • Maximum outer diameter: 36.8 mm
  • Minimum outer sheath thickness: 3.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,272/1,21/13,3

 

POLYFLEX MINE - 0,6/1 kV - 3x70+3G16+2x2,5

Nexans ref. 1211394212

  • Construction type: 3x70+3G16+2x2,5
  • Approximate weight: 3345 kg/km
  • Average insulation thickness in mm: 1,9/1,2/1,0
  • Average sheath thickness: 3.3 mm
  • Conductor diameter (mm): 10,5/5,0/1,9
  • Maximum outer diameter: 36.8 mm
  • Minimum outer sheath thickness: 3.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,272/1,21/7,98

 

POLYFLEX MINE - 0,6/1 kV - 3x95+3G16

Nexans ref. 1211414012

  • Construction type: 3x95+3G16
  • Approximate weight: 3945 kg/km
  • Average insulation thickness in mm: 2,0/1,2
  • Average sheath thickness: 3.3 mm
  • Conductor diameter (mm): 11,9/5,0
  • Maximum outer diameter: 40.2 mm
  • Minimum outer sheath thickness: 3.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,206/1,21

 

POLYFLEX MINE - 0,6/1 kV - 3x95+3G16+2x1,5

Nexans ref. 1211414112

  • Construction type: 3x95+3G16+2x1,5
  • Approximate weight: 3930 kg/km
  • Average insulation thickness in mm: 2,0/1,2/1,0
  • Average sheath thickness: 3.3 mm
  • Conductor diameter (mm): 11,9/5,0/1,5
  • Maximum outer diameter: 40.2 mm
  • Minimum outer sheath thickness: 3.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,206/1,21/13,3

 

POLYFLEX MINE - 0,6/1 kV - 3x95+3G16+2x2,5

Nexans ref. 1211414212

  • Construction type: 3x95+3G16+2x2,5
  • Approximate weight: 4025 kg/km
  • Average insulation thickness in mm: 2,0/1,2/1,0
  • Average sheath thickness: 3.3 mm
  • Conductor diameter (mm): 11,9/5,0/1,9
  • Maximum outer diameter: 40.2 mm
  • Minimum outer sheath thickness: 3.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0,206/1,21/7,98

 

POLYFLEX MINE - 0,6/1 kV - 4G10

Nexans ref.

  • Construction type: 4G10
  • Approximate weight: 680 kg/km
  • Average insulation thickness in mm: 1.1
  • Average sheath thickness: 2.3 mm
  • Conductor diameter (mm): 3.9
  • Maximum outer diameter: 19.2 mm
  • Minimum outer sheath thickness: 2.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 1.91

 

POLYFLEX MINE - 0,6/1 kV - 4G120

Nexans ref.

  • Construction type: 4G120
  • Approximate weight: 6105 kg/km
  • Average insulation thickness in mm: 2.2
  • Average sheath thickness: 3.4 mm
  • Conductor diameter (mm): 13.85
  • Maximum outer diameter: 47.9 mm
  • Minimum outer sheath thickness: 3.1 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0.161

 

POLYFLEX MINE - 0,6/1 kV - 4G150

Nexans ref.

  • Construction type: 4G150
  • Approximate weight: 7535 kg/km
  • Average insulation thickness in mm: 2.3
  • Average sheath thickness: 3.6 mm
  • Conductor diameter (mm): 15.4
  • Maximum outer diameter: 53.3 mm
  • Minimum outer sheath thickness: 3.3 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0.129

 

POLYFLEX MINE - 0,6/1 kV - 4G16

Nexans ref. 121183012

  • Construction type: 4G16
  • Approximate weight: 960 kg/km
  • Average insulation thickness in mm: 1.2
  • Average sheath thickness: 2.3 mm
  • Conductor diameter (mm): 5.0
  • Maximum outer diameter: 22.1 mm
  • Minimum outer sheath thickness: 2.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 1.21

 

POLYFLEX MINE - 0,6/1 kV - 4G25

Nexans ref.

  • Construction type: 4G25
  • Approximate weight: 1540 kg/km
  • Average insulation thickness in mm: 1.5
  • Average sheath thickness: 2.8 mm
  • Conductor diameter (mm): 6.1
  • Maximum outer diameter: 26.5 mm
  • Minimum outer sheath thickness: 2.5 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0.78

 

POLYFLEX MINE - 0,6/1 kV - 4G35

Nexans ref.

  • Construction type: 4G35
  • Approximate weight: 2050 kg/km
  • Average insulation thickness in mm: 1.6
  • Average sheath thickness: 2.9 mm
  • Conductor diameter (mm): 7.3
  • Maximum outer diameter: 29.8 mm
  • Minimum outer sheath thickness: 2.6 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0.554

 

POLYFLEX MINE - 0,6/1 kV - 4G50

Nexans ref.

  • Construction type: 4G50
  • Approximate weight: 2820 kg/km
  • Average insulation thickness in mm: 1.8
  • Average sheath thickness: 2.9 mm
  • Conductor diameter (mm): 8.7
  • Maximum outer diameter: 34.3 mm
  • Minimum outer sheath thickness: 2.6 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0.386

 

POLYFLEX MINE - 0,6/1 kV - 4G70

Nexans ref.

  • Construction type: 4G70
  • Approximate weight: 3805 kg/km
  • Average insulation thickness in mm: 1.9
  • Average sheath thickness: 3.0 mm
  • Conductor diameter (mm): 10.5
  • Maximum outer diameter: 38.9 mm
  • Minimum outer sheath thickness: 2.7 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0.272

 

POLYFLEX MINE - 0,6/1 kV - 4G95

Nexans ref.

  • Construction type: 4G95
  • Approximate weight: 4925 kg/km
  • Average insulation thickness in mm: 2.0
  • Average sheath thickness: 3.3 mm
  • Conductor diameter (mm): 11.9
  • Maximum outer diameter: 44.0 mm
  • Minimum outer sheath thickness: 3.0 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 0.206

 

POLYFLEX MINE - 0,6/1 kV - 5G2,5

Nexans ref.

  • Construction type: 5G2,5
  • Approximate weight: 235 kg/km
  • Average insulation thickness in mm: 1.0
  • Average sheath thickness: 1.3 mm
  • Conductor diameter (mm): 1.9
  • Maximum outer diameter: 12.4 mm
  • Minimum outer sheath thickness: 1.1 mm
  • Max. DC resistance of the conductor at 20°C (Ohm/km): 7.98

 

Description

Description

Standards

  • Product
    HD 308 S2; IEC 60228; LVD 2014/35/EU
  • Test
    EN 60332-1-2; IEC 60754-2

Use and installation method

POLYFLEX MINE cables are designed for power supply connections to all types of mobile equipment and vehicles used in quarrying, open-cast mining and other large scale civil engineering operations.

For applications in mining and milling sites, construction plants, industry etc.
N.B. For applications not covered by Regulation EU 305/2011.

Installation conditions

  • Minimum installation temperature: -30°C 
  • Recommended minimum bending radius: 10 times the cable diameter
  • Recommended maximum tensile stress: 15 N/mm² of the cross-section of the copper for mobile use, 50 N/mm² for static use.

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: EPR cross-linked
  • Taping: paper tape
  • Sheath: polyurethane TMPU (anti-torsion)
  • Colour: yellow

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 5
Conductor material
Plain copper
Insulation
EPR cross-linked
Outer sheath
Polyurethane TMPU
Sheath colour
Yellow
Taping
Paper tape

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
0.6/ 1 (1.2) kV
Test voltage
4 kV

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength dynamic
15 N/mm²
Maximum tensile strength static
50 N/mm²

Usage characteristics

Usage characteristics

Bending factor when laying
10 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
-30 °C
Minimum operating temperature
-60 °C
Short-circuit max. conductor temperature
250 °C

Resources

Resources

Selling & delivery Information

Marking

LTC POLYFLEX MINE [form.] [traceability] [year] Made in Italy [metric]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close