H01N2-D 1 x 50
Certifications and labels
H01N2-D 1 x 50
For use on arc-welders as a link between a source of energy and the electrode support.
Read more- Nexans ref. : 610033101
Description
Description
Standards
-
ProductEN 50525-2-81; LVD 2014/35/EU
-
InternationalEU Directive 2011/65/EU (RoHS)
Use and installation method
Reference Guide EN 50565:
For use on arc-welders as a link between a source of energy and the electrode support.
N.B. For applications not covered by Regulation EU 305/2011.
Special feature
Good resistance to abrasion, atmospheric agents and ozone. Good resistance to constant flexing and bending.
Installation conditions
- Minimum installation temperature: -20°C
- Recommended minimum bending radius: 6 times the cable diameter
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Construction
- Conductor: plain copper wire, highly flexible
- Separator: tape
- Sheath: rubber compound
- Colour: black or red
Permissible current rating values and notes
Maximum diameter of wires in the conductor:
- cross-section ≤ 95 mm2 = 0,21 mm
- cross-section ≥ 185 mm2 = 0,51 mm
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Conductor material
Plain copper
Outer sheath
Rubber compound
Sheath colour
Black
Construction type
1 x 50
Separator
Separator Tape
Dimensional characteristics
Dimensional characteristics
Conductor cross-section
50 mm²
Approximate weight
525 kg/km
Average sheath thickness
2.2 mm
Conductor diameter
9.1 mm
Maximum outer diameter
16.5 mm
Number of cores
1
Electrical characteristics
Electrical characteristics
Rated Voltage Uo/U (Um)
100/100 V
Max. DC resistance of the conductor at 20°C
0.386 Ohm/km
Mechanical characteristics
Mechanical characteristics
Maximum tensile strength
50 N/mm2
Usage characteristics
Usage characteristics
Flame retardant
-
Smoke density
-
Bending factor when laying
6 (xD)
Maximum operating temperature
85 °C
Minimum installation temperature
-20 °C
Minimum operating temperature
-35 °C
Short-circuit max. conductor temperature
250 °C
Resources
Resources
Documentation
EU declaration of conformity
pdf — 299.4 kB
HAR Certification
pdf — 1.3 MB
Selling & delivery Information
Marking
IEMMEQU ◄HAR► H01N2-D [form.] [order number] [year]
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania