H01N2-D

Products

H01N2-D 1 x 10

Nexans ref. 610025101

  • Construction type: 1 x 10
  • Conductor cross-section: 10 mm²
  • Approximate weight: 145 kg/km
  • Average sheath thickness: 2.0 mm
  • Conductor diameter: 4.3 mm
  • Maximum outer diameter: 9.7 mm
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km

 

H01N2-D 1 x 120

Nexans ref. 610039101

  • Construction type: 1 x 120
  • Conductor cross-section: 120 mm²
  • Approximate weight: 1200 kg/km
  • Average sheath thickness: 2.8 mm
  • Conductor diameter: 13.6 mm
  • Maximum outer diameter: 24.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km

 

H01N2-D 1 x 150

Nexans ref. 610041101

  • Construction type: 1 x 150
  • Conductor cross-section: 150 mm²
  • Approximate weight: 1475 kg/km
  • Average sheath thickness: 3.0 mm
  • Conductor diameter: 15.3 mm
  • Maximum outer diameter: 26.4 mm
  • Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km

 

H01N2-D 1 x 16

Nexans ref. 610027101

  • Construction type: 1 x 16
  • Conductor cross-section: 16 mm²
  • Approximate weight: 200 kg/km
  • Average sheath thickness: 2.0 mm
  • Conductor diameter: 5.2 mm
  • Maximum outer diameter: 11.0 mm
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km

 

H01N2-D 1 x 185

Nexans ref. 610043101

  • Construction type: 1 x 185
  • Conductor cross-section: 185 mm²
  • Approximate weight: 1785 kg/km
  • Average sheath thickness: 3.2 mm
  • Conductor diameter: 16.9 mm
  • Maximum outer diameter: 28.9 mm
  • Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km

 

H01N2-D 1 x 25

Nexans ref. 610029101

  • Construction type: 1 x 25
  • Conductor cross-section: 25 mm²
  • Approximate weight: 290 kg/km
  • Average sheath thickness: 2.0 mm
  • Conductor diameter: 6.5 mm
  • Maximum outer diameter: 12.7 mm
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km

 

H01N2-D 1 x 35

Nexans ref. 610031101

  • Construction type: 1 x 35
  • Conductor cross-section: 35 mm²
  • Approximate weight: 380 kg/km
  • Average sheath thickness: 2.0 mm
  • Conductor diameter: 7.9 mm
  • Maximum outer diameter: 14.2 mm
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km

 

H01N2-D 1 x 50

Nexans ref. 610033101

  • Construction type: 1 x 50
  • Conductor cross-section: 50 mm²
  • Approximate weight: 525 kg/km
  • Average sheath thickness: 2.2 mm
  • Conductor diameter: 9.1 mm
  • Maximum outer diameter: 16.5 mm
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km

 

H01N2-D 1 x 70

Nexans ref. 610035101

  • Construction type: 1 x 70
  • Conductor cross-section: 70 mm²
  • Approximate weight: 730 kg/km
  • Average sheath thickness: 2.4 mm
  • Conductor diameter: 10.7 mm
  • Maximum outer diameter: 19.2 mm
  • Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km

 

H01N2-D 1 x 95

Nexans ref. 610037101

  • Construction type: 1 x 95
  • Conductor cross-section: 95 mm²
  • Approximate weight: 940 kg/km
  • Average sheath thickness: 2.6 mm
  • Conductor diameter: 12.4 mm
  • Maximum outer diameter: 21.4 mm
  • Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km

 

Description

Description

Standards

  • Product
    EN 50525-2-81; LVD 2014/35/EU
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation method

Reference Guide EN 50565:
For use on arc-welders as a link between a source of energy and the electrode support.
N.B. For applications not covered by Regulation EU 305/2011.

Special feature
Good resistance to abrasion, atmospheric agents and ozone. Good resistance to constant flexing and bending.

Installation conditions

  • Minimum installation temperature: -20°C
  • Recommended minimum bending radius: 6 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: plain copper wire, highly flexible
  • Separator: tape
  • Sheath: rubber compound
  • Colour: black or red

Permissible current rating values and notes

Maximum diameter of wires in the conductor:
- cross-section ≤ 95 mm2 = 0,21 mm
- cross-section ≥ 185 mm2 = 0,51 mm

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Plain copper
Outer sheath
Rubber compound
Separator
Separator Tape

Dimensional characteristics

Dimensional characteristics

Number of cores
1

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Bending factor when laying
6 (xD)
Maximum operating temperature
85 °C
Minimum installation temperature
-20 °C
Minimum operating temperature
-35 °C
Short-circuit max. conductor temperature
250 °C

Resources

Resources

Documentation

Selling & delivery Information

Marking
IEMMEQU ◄HAR► H01N2-D [form.] [order number] [year]

 

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close