AT-N05VV-U - 3G1.5
Certifications and labels
AT-N05VV-U - 3G1.5
For permanent installation in dry, damp or wet rooms.
Read more- Nexans ref. : 091122044
Description
Description
Standards
-
ProductLVD 2014/35/EU
-
InternationalEU Directive 2011/65/EU (RoHS)
Use and installation methods
For permanent installation in dry, damp or wet rooms.
Not suitable for direct installation in concrete if the concrete is subjected to a vibrating process.
Not suitable for unprotected installation outdoors or in channels or ducts. In channels or ducts, laying in accordance with ÖVE/ÖNORM E 8120 is possible up to a length of 50 m in the protective conduit.
Installation conditions
- Minimum installation temperature: 5°C
- Recommended minimum bending radius: 12 times the cable diameter
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Construction
- Conductor: class 1, solid, plain copper
- Insulation: PVC
- Filler: thermoplastic
- Sheath: PVC
- Colour: grey
Characteristics
Characteristics
Construction characteristics
Construction characteristics
With Green/Yellow core
Yes
Sheath colour
Grey
Conductor flexibility
Solid class 1
Conductor material
Plain copper
Conductor shape
Circular
Construction type
3G1,5
Insulation
PVC
Material of filler / inner sheath
Thermoplastic material
Outer sheath
PVC
Dimensional characteristics
Dimensional characteristics
Conductor cross-section
1.5 mm²
Number of cores
3
Approximate weight
125 kg/km
Average insulation thickness
0.7 mm
Average sheath thickness
1.2 mm
Conductor diameter
1.4 mm
Maximum outer diameter
8.4 mm
Electrical characteristics
Electrical characteristics
Rated Voltage Uo/U (Um)
300/500 V
Max. DC resistance of the conductor at 20°C
12.1 Ohm/km
Mechanical characteristics
Mechanical characteristics
Maximum tensile strength
50 N/mm2
Usage characteristics
Usage characteristics
Short-circuit max. conductor temperature
160 °C
Bending factor when laying
12 (xD)
Maximum operating temperature
70 °C
Minimum installation temperature
5 °C
Minimum operating temperature
-10 °C
Resources
Resources
Selling & delivery Information
Marking
[metric] LA TRIVENETA CAVI AT-N05VV-U (YM-J/O) [form.] Eca [year] [traceability]
Declaration of Performance
- Declaration of Performance n° : 091403001
- Certification Date : 12/29/24
- AVCP (Assessment and Verification of Constancy of Performance) : AVCP 3
- Notified body : 0051 - IMQ
- Declared performance : Eca
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania