AT-N05VV-U (YM-J/O)
Certifications and labels
AT-N05VV-U - 3G1.5
Nexans ref. 091122044
- Construction type: 3G1,5
- Conductor cross-section: 1.5 mm²
- Number of cores: 3
- Approximate weight: 125 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.2 mm
- Conductor diameter: 1.4 mm
- Maximum outer diameter: 8.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
AT-N05VV-U - 3G2.5
Nexans ref. 091124044
- Construction type: 3G2,5
- Conductor cross-section: 2.5 mm²
- Number of cores: 3
- Approximate weight: 170 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.2 mm
- Conductor diameter: 1.8 mm
- Maximum outer diameter: 9.6 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
AT-N05VV-U - 4G1.5
Nexans ref. 091173044
- Construction type: 4G1,5
- Conductor cross-section: 1.5 mm²
- Number of cores: 4
- Approximate weight: 150 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.2 mm
- Conductor diameter: 1.4 mm
- Maximum outer diameter: 9.1 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
AT-N05VV-U - 4G2.5
Nexans ref. 091175044
- Construction type: 4G2,5
- Conductor cross-section: 2.5 mm²
- Number of cores: 4
- Approximate weight: 210 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.2 mm
- Conductor diameter: 1.8 mm
- Maximum outer diameter: 10.4 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
AT-N05VV-U - 5G1.5
Nexans ref. 091226044
- Construction type: 5G1,5
- Conductor cross-section: 1.5 mm²
- Number of cores: 5
- Approximate weight: 170 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.2 mm
- Conductor diameter: 1.4 mm
- Maximum outer diameter: 9.8 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
AT-N05VV-U - 5G2.5
Nexans ref. 091228044
- Construction type: 5G2,5
- Conductor cross-section: 2.5 mm²
- Number of cores: 5
- Approximate weight: 245 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.2 mm
- Conductor diameter: 1.8 mm
- Maximum outer diameter: 11.3 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
AT-N05VV-U - 5G4
Nexans ref. 091229044
- Construction type: 5G4
- Conductor cross-section: 4 mm²
- Number of cores: 5
- Approximate weight: 345 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.4 mm
- Conductor diameter: 2.2 mm
- Maximum outer diameter: 13.0 mm
- Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
AT-N05VV-U - 5G6
Nexans ref. 091231044
- Construction type: 5G6
- Conductor cross-section: 6 mm²
- Number of cores: 5
- Approximate weight: 470 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.4 mm
- Conductor diameter: 2.7 mm
- Maximum outer diameter: 14.4 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
Description
Description
Standards
-
ProductLVD 2014/35/EU
-
InternationalEU Directive 2011/65/EU (RoHS)
Use and installation methods
For permanent installation in dry, damp or wet rooms.
Not suitable for direct installation in concrete if the concrete is subjected to a vibrating process.
Not suitable for unprotected installation outdoors or in channels or ducts. In channels or ducts, laying in accordance with ÖVE/ÖNORM E 8120 is possible up to a length of 50 m in the protective conduit.
Installation conditions
- Minimum installation temperature: 5°C
- Recommended minimum bending radius: 12 times the cable diameter
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Construction
- Conductor: class 1, solid, plain copper
- Insulation: PVC
- Filler: thermoplastic
- Sheath: PVC
- Colour: grey
Characteristics
Characteristics
Construction characteristics
Construction characteristics
With Green/Yellow core
Yes
Sheath colour
Grey
Conductor flexibility
Solid class 1
Conductor material
Plain copper
Conductor shape
Circular
Insulation
PVC
Material of filler / inner sheath
Thermoplastic material
Outer sheath
PVC
Electrical characteristics
Electrical characteristics
Rated Voltage Uo/U (Um)
300/500 V
Mechanical characteristics
Mechanical characteristics
Maximum tensile strength
50 N/mm2
Usage characteristics
Usage characteristics
Short-circuit max. conductor temperature
160 °C
Bending factor when laying
12 (xD)
Maximum operating temperature
70 °C
Minimum installation temperature
5 °C
Minimum operating temperature
-10 °C
Resources
Resources
Selling & delivery Information
Marking
[metric] LA TRIVENETA CAVI AT-N05VV-U (YM-J/O) [form.] Eca [year] [traceability]
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania