ARG16H1R12 - 6/10(12) kV - 1 x 120
Certifications and labels
ARG16H1R12 - 6/10(12) kV - 1 x 120
Suitable for energy transmission between transformer rooms and big power users.
Read more- Nexans ref. : 215039106
Description
Description
Standards
-
ProductCEI 20-13; IEC 60502-2
Use and installation method
Suitable for energy transmission between transformer rooms and big power users. For laying on air, into tube or open pass.
Can be laid underground, also if not protected, complying with art. 4.3.11 of CEI 11-17 standard.
Installation conditions
- Minimum installation temperature: 0°C
- Recommended minimum bending radius: 14 times the cable diameter
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the conductor
Construction
- Single-core cables, insulated with HEPR rubber of G16 quality, under PVC sheath.
- Conductor: class 2, compact stranded wire, aluminum
- Semiconductor layer: extruded
- Insulation: HEPR rubber, G16 quality, Pb free
- Semiconductor layer: extruded, cold stripping
- Screen: plain copper wires with helically wound tape
- Sheath: PVC based compound, R12 quality
- Colour: red
N.B. The cable can be built in the three-pole version with helically wound cores. In this case, the initials becomes ARG16H1R12X, followed by rated voltage.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Conductor flexibility
Class 2
Conductor material
Aluminum
Conductor shape
Compact stranded
Insulation
HEPR
Material of the external semi-conductor
Extruded
Material of the inner semi-conductor
Extruded
Outer sheath
PVC compound
Screen
Plain copper wires with helically wounded copper tape
Sheath colour
Red
Dimensional characteristics
Dimensional characteristics
Approximate weight
950 kg/km
Average insulation thickness
3.4 mm
Conductor cross-section
120 mm²
Conductor diameter
12.9 mm
Maximum outer diameter
27.7 mm
Number of cores
1
Electrical characteristics
Electrical characteristics
A.C. Conductor resist. at 90 °C - flat formation
0.325 Ohm/km
A.C. Conductor resist. at 90 °C - trefoil formation
0.325 Ohm/km
Capacity at 50Hz
0.36 µF / km
Max. DC resistance of the conductor at 20°C
0.253 Ohm/km
Perm. current rating buried 20°C - flat formation
296 A
Perm. current rating buried 20°C - trefoil formation
281 A
Perm. current rating in air 30°C - flat formation
325 A
Perm. current rating in air 30°C - trefoil formation
309 A
Phase reactance 50 Hz - flat formation
0.16 Ohm/km
Phase reactance 50 Hz - trefoil formation
0.11 Ohm/km
Rated Voltage Uo/U (Um)
6 / 10 (12) kV
Mechanical characteristics
Mechanical characteristics
Maximum tensile strength
50 N/mm²
Usage characteristics
Usage characteristics
Bending factor when laying
14 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
0 °C
Minimum operating temperature
-15 °C
Short-circuit max. conductor temperature
250 °C
Resources
Resources
Documentation
EU Declaration of conformity
pdf — 257.6 kB
Selling & delivery Information
Marking
Pb free [company] ARG16H1R12 [rated voltage] [form.] Eca [year] [traceability] [metric]
Declaration of Performance
- Declaration of Performance n° : 543119002
- Certification Date : 12/29/24
- AVCP (Assessment and Verification of Constancy of Performance) : AVCP 3
- Notified body : 0051 - IMQ
- Declared performance : Eca
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania