ARG16H1R12 - 6/10(12) kV

Products

ARG16H1R12 - 6/10(12) kV - 1 x 120

Nexans ref. 215039106

  • Approximate weight: 950 kg/km
  • Conductor cross-section: 120 mm²
  • Conductor diameter: 12.9 mm
  • Maximum outer diameter: 27.7 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.325 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.325 Ohm/km
  • Capacity at 50Hz: 0.36 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.253 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 296 A
  • Perm. current rating buried 20°C - trefoil formation: 281 A
  • Perm. current rating in air 30°C - flat formation: 325 A
  • Perm. current rating in air 30°C - trefoil formation: 309 A
  • Phase reactance 50 Hz - flat formation: 0.16 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.11 Ohm/km

 

ARG16H1R12 - 6/10(12) kV - 1 x 150

Nexans ref. 215041106

  • Approximate weight: 1070 kg/km
  • Conductor cross-section: 150 mm²
  • Conductor diameter: 14.3 mm
  • Maximum outer diameter: 29.2 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.265 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.265 Ohm/km
  • Capacity at 50Hz: 0.38 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 335 A
  • Perm. current rating buried 20°C - trefoil formation: 318 A
  • Perm. current rating in air 30°C - flat formation: 371 A
  • Perm. current rating in air 30°C - trefoil formation: 352 A
  • Phase reactance 50 Hz - flat formation: 0.16 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.1 Ohm/km

 

ARG16H1R12 - 6/10(12) kV - 1 x 185

Nexans ref. 215043106

  • Approximate weight: 1225 kg/km
  • Conductor cross-section: 185 mm²
  • Conductor diameter: 16.0 mm
  • Maximum outer diameter: 31.0 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.211 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.211 Ohm/km
  • Capacity at 50Hz: 0.42 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.164 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 380 A
  • Perm. current rating buried 20°C - trefoil formation: 361 A
  • Perm. current rating in air 30°C - flat formation: 427 A
  • Perm. current rating in air 30°C - trefoil formation: 406 A
  • Phase reactance 50 Hz - flat formation: 0.16 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.1 Ohm/km

 

ARG16H1R12 - 6/10(12) kV - 1 x 240

Nexans ref. 215045106

  • Approximate weight: 1475 kg/km
  • Conductor cross-section: 240 mm²
  • Conductor diameter: 18.3 mm
  • Maximum outer diameter: 33.8 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.161 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.161 Ohm/km
  • Capacity at 50Hz: 0.47 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.125 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 440 A
  • Perm. current rating buried 20°C - trefoil formation: 418 A
  • Perm. current rating in air 30°C - flat formation: 508 A
  • Perm. current rating in air 30°C - trefoil formation: 483 A
  • Phase reactance 50 Hz - flat formation: 0.16 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.097 Ohm/km

 

ARG16H1R12 - 6/10(12) kV - 1 x 300

Nexans ref. 215047106

  • Approximate weight: 1710 kg/km
  • Conductor cross-section: 300 mm²
  • Conductor diameter: 21.0 mm
  • Maximum outer diameter: 36.1 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.129 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.13 Ohm/km
  • Capacity at 50Hz: 0.52 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.1 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 497 A
  • Perm. current rating buried 20°C - trefoil formation: 472 A
  • Perm. current rating in air 30°C - flat formation: 576 A
  • Perm. current rating in air 30°C - trefoil formation: 547 A
  • Phase reactance 50 Hz - flat formation: 0.15 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.095 Ohm/km

 

ARG16H1R12 - 6/10(12) kV - 1 x 400

Nexans ref. 215049106

  • Approximate weight: 2260 kg/km
  • Conductor cross-section: 400 mm²
  • Conductor diameter: 23.6 mm
  • Maximum outer diameter: 40.0 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.101 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.102 Ohm/km
  • Capacity at 50Hz: 0.57 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.078 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 572 A
  • Perm. current rating buried 20°C - trefoil formation: 543 A
  • Perm. current rating in air 30°C - flat formation: 674 A
  • Perm. current rating in air 30°C - trefoil formation: 640 A
  • Phase reactance 50 Hz - flat formation: 0.15 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.092 Ohm/km

 

ARG16H1R12 - 6/10(12) kV - 1 x 500

Nexans ref. 215051106

  • Approximate weight: 2590 kg/km
  • Conductor cross-section: 500 mm²
  • Conductor diameter: 26.5 mm
  • Maximum outer diameter: 43.3 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.079 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.08 Ohm/km
  • Capacity at 50Hz: 0.64 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.06 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 654 A
  • Perm. current rating buried 20°C - trefoil formation: 621 A
  • Perm. current rating in air 30°C - flat formation: 779 A
  • Perm. current rating in air 30°C - trefoil formation: 740 A
  • Phase reactance 50 Hz - flat formation: 0.15 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.089 Ohm/km

 

ARG16H1R12 - 6/10(12) kV - 1 x 630

Nexans ref. 215052106

  • Approximate weight: 3150 kg/km
  • Conductor cross-section: 630 mm²
  • Conductor diameter: 30.1 mm
  • Maximum outer diameter: 47.3 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.062 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.064 Ohm/km
  • Capacity at 50Hz: 0.73 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.047 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 743 A
  • Perm. current rating buried 20°C - trefoil formation: 706 A
  • Perm. current rating in air 30°C - flat formation: 907 A
  • Perm. current rating in air 30°C - trefoil formation: 862 A
  • Phase reactance 50 Hz - flat formation: 0.15 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.087 Ohm/km

 

Description

Description

Standards

  • Product
    CEI 20-13; IEC 60502-2

Use and installation method

Suitable for energy transmission between transformer rooms and big power users. For laying on air, into tube or open pass.
Can be laid underground, also if not protected, complying with art. 4.3.11 of CEI 11-17 standard.

Installation conditions

  • Minimum installation temperature: 0°C
  • Recommended minimum bending radius: 14 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the conductor

Construction

  • Single-core cables, insulated with HEPR rubber of G16 quality, under PVC sheath.
  • Conductor: class 2, compact stranded wire, aluminum
  • Semiconductor layer: extruded
  • Insulation: HEPR rubber, G16 quality, Pb free
  • Semiconductor layer: extruded, cold stripping
  • Screen: plain copper wires with helically wound tape
  • Sheath: PVC based compound, R12 quality
  • Colour: red

N.B. The cable can be built in the three-pole version with helically wound cores. In this case, the initials becomes ARG16H1R12X, followed by rated voltage. 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 2
Conductor material
Aluminum
Conductor shape
Compact stranded
Insulation
HEPR
Material of the external semi-conductor
Extruded
Material of the inner semi-conductor
Extruded
Outer sheath
PVC compound
Screen
Plain copper wires with helically wounded copper tape
Sheath colour
Red

Dimensional characteristics

Dimensional characteristics

Average insulation thickness
3.4 mm
Number of cores
1

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
6 / 10 (12) kV

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm²

Usage characteristics

Usage characteristics

Bending factor when laying
14 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
0 °C
Minimum operating temperature
-15 °C
Short-circuit max. conductor temperature
250 °C

Resources

Resources

Documentation

Selling & delivery Information

Marking

Pb free [company] ARG16H1R12 [rated voltage] [form.] Eca [year] [traceability] [metric]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close