TRIFLEX Plus H07RN-F 1 x 10

Description

Description

Standards

  • Product
    EN 50525-2-21; LVD 2014/35/EU
  • Test
    EN 60332-1-2; EN 60754-2; EN 61034-2
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation methods

Reference Guide EN 50565:
For mobile laying: indoor use, outdoor use and in industrial and agricultural workshops. For supplying industrial and agricultural machines and appliances subject to medium mechanical stresses (e.g. heating plates, inspection lamps, electric tools such as drills, circular saws and domestic electric tools).
For fixed laying: it can be used in temporary buildings or huts in building sites. Suitable for connections of constructive elements of lifting appliances and machines. Suitable for use in dry, humid or moist rooms. If used in protected installations such as tubes or similar closed systems, voltages up to 1000V in a.c. or 750V in d.c. to ground are allowed.

Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.


Special features
Good flexibility and mechanical resistance to abrasion, shocks, crushing and lacerations (AG2).
Good resistance to atmospheric agents, grease and mineral oils.
Flexibility for minimum 100.000 alternate bending cycles for size below or equal to 4 mm² (standard required by EN 50525-2-21 is 30.000 cycles).

Installation conditions

  • Minimum installation temperature: -25°C (*)
  • Recommended minimum bending radius: 6 times the cable diameter for mobile use, 4 times for static use
  • Recommended maximum tensile stress: 15 N/mm² of the cross-section of the copper for mobile use, 50 N/mm² for static use.

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: special rubber
  • Sheath: LS0H rubber compound
  • Colour: black

In addition to the characteristics of the cable H07RN-F:

  • Zero Halogen compounds
  • UV resistant (ISO 4892-2:2013 / IEC 60811-501:2012 / 1000 h)
  • TRIFLEX Plus cable includes cable specifications:
    • H07BN4-F: 
      Heat resistant for maximum conductor temperature 90 °C
    • H07BB-F: 
      Resistant to heat and low temperatures
      (-50 °C STATIC USE ; -40 °C MOBILE USE) for a maximum conductor temperature of 90 °C
      (*) Minimum installation temperature: -40°C
    • H07RN8-F: 
      Water resistant for permanent immersions, class AD8
      Salt water resistance up to 50 bar (500 meters).

Permissible current rating values and notes

• Two-core and three-core cables, two conductors charged.
• Four-core and five-core cables, three conductors charged.
• For cable with more than 5 cores, all conductors are charged (except for the green/yellow).
• The formations with "(*)" don't have the quality certification

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Flexible class 5
Conductor material
Plain copper
Conductor shape
Circular
Construction type
1 x 10
Core identification
Black
Insulation
Special rubber
Lead free
Yes
Outer sheath
LS0H rubber compound
Sheath colour
Black
With Green/Yellow core
No

Dimensional characteristics

Dimensional characteristics

Conductor cross-section
10 mm²
Number of cores
1
Approximate weight
186 kg/km
Average insulation thickness
1.2 mm
Conductor diameter
4.0 mm
Maximum outer diameter
11.9 mm
Sheath thickness
1.8 mm

Electrical characteristics

Electrical characteristics

Max. DC resistance of the conductor at 20°C
1.91 Ohm/km
Perm current rating in air 30°C
80 A
Rated voltage U0/U, protected laying
0.6/1 kV
Rated voltage U0/U, fixed installation
450/750 V
Voltage Drop
3.87 V/A.km

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength dynamic
15 N/mm2
Maximum tensile strength static
50 N/mm2

Usage characteristics

Usage characteristics

Chemical resistance
Accidental
Water proof
Good
Flame retardant
IEC 60332-1-2
Dynamic bending factor
6 (xD)
Maximum operating temperature
60 °C
Minimum bending radius, static (XD)
4
Minimum installation temperature
-25 °C
Minimum operating temperature
-40 °C
RoHS compliant
Yes
Short-circuit max. conductor temperature
200 °C
Weather resistance
Very good

Resources

Resources

Documentation

Selling & delivery Information

Marking
LTC IEMMEQU ◄HAR► TRIFLEX H07RN-F [form.] Eca 450/750V - Fixed and Protected 600/1000V [order number] [year] Made in Italy (CE logo) [metric]

LTC TRIFLEX PLUS 07RN-F [form.] 450/750V Eca - Fixed and Protected 600/1000V [order number]] [year] Made in Italy [metric]

Declaration of Performance

  • Declaration of Performance n° : 327114001
  • Certification Date : 12/29/24
  • AVCP (Assessment and Verification of Constancy of Performance) : AVCP 3
  • Notified body : 0051 - IMQ
  • Declared performance : Eca

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close