TRIFLEX Plus H07RN-F
Certifications and labels
TRIFLEX Plus H07RN-F
For mobile laying: indoor use, outdoor use and in industrial and agricultural workshops. For fixed laying: it can be used in temporary buildings or huts in building sites. Suitable for connections of constructive elements of lifting appliances and machines.
Read moreTRIFLEX Plus H07RN-F 1 x 1.5
Nexans ref. 327017101
- Construction type: 1 x 1,5
- Core identification: Black
- With Green/Yellow core: No
- Conductor cross-section: 1.5 mm²
- Number of cores: 1
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 7.1 mm
- Sheath thickness: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 24 A
- Voltage Drop: 26.5 V/A.km
TRIFLEX Plus H07RN-F 1 x 10
Nexans ref. 327025101
- Construction type: 1 x 10
- Core identification: Black
- With Green/Yellow core: No
- Conductor cross-section: 10 mm²
- Number of cores: 1
- Average insulation thickness: 1.2 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 11.9 mm
- Sheath thickness: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 80 A
- Voltage Drop: 3.87 V/A.km
TRIFLEX Plus H07RN-F 1 x 120
Nexans ref. 327039101
- Construction type: 1 x 120
- Core identification: Black
- With Green/Yellow core: No
- Conductor cross-section: 120 mm²
- Number of cores: 1
- Average insulation thickness: 1.8 mm
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 28.6 mm
- Sheath thickness: 3.0 mm
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm current rating in air 30°C: 383 A
- Voltage Drop: 0.39 V/A.km
TRIFLEX Plus H07RN-F 1 x 150
Nexans ref. 327041101
- Construction type: 1 x 150
- Core identification: Black
- With Green/Yellow core: No
- Conductor cross-section: 150 mm²
- Number of cores: 1
- Average insulation thickness: 2.0 mm
- Conductor diameter: 15.4 mm
- Maximum outer diameter: 31.4 mm
- Sheath thickness: 3.2 mm
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
- Perm current rating in air 30°C: 444 A
- Voltage Drop: 0.33 V/A.km
TRIFLEX Plus H07RN-F 1 x 16
Nexans ref. 327027101
- Construction type: 1 x 16
- Core identification: Black
- With Green/Yellow core: No
- Conductor cross-section: 16 mm²
- Number of cores: 1
- Average insulation thickness: 1.2 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 13.4 mm
- Sheath thickness: 1.9 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 107 A
- Voltage Drop: 2.47 V/A.km
TRIFLEX Plus H07RN-F 1 x 185
Nexans ref. 327043101
- Construction type: 1 x 185
- Core identification: Black
- With Green/Yellow core: No
- Conductor cross-section: 185 mm²
- Number of cores: 1
- Average insulation thickness: 2.2 mm
- Conductor diameter: 16.9 mm
- Maximum outer diameter: 34.4 mm
- Sheath thickness: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
- Perm current rating in air 30°C: 510 A
- Voltage Drop: 0.28 V/A.km
TRIFLEX Plus H07RN-F 1 x 2.5
Nexans ref. 327019101
- Construction type: 1 x 2,5
- Core identification: Black
- With Green/Yellow core: No
- Conductor cross-section: 2.5 mm²
- Number of cores: 1
- Average insulation thickness: 0.9 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 7.9 mm
- Sheath thickness: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 33 A
- Voltage Drop: 16.0 V/A.km
TRIFLEX Plus H07RN-F 1 x 240
Nexans ref. 327045101
- Construction type: 1 x 240
- Core identification: Black
- With Green/Yellow core: No
- Conductor cross-section: 240 mm²
- Number of cores: 1
- Average insulation thickness: 2.4 mm
- Conductor diameter: 19.5 mm
- Maximum outer diameter: 38.3 mm
- Sheath thickness: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
- Perm current rating in air 30°C: 607 A
- Voltage Drop: 0.22 V/A.km
TRIFLEX Plus H07RN-F 1 x 25
Nexans ref. 327029101
- Construction type: 1 x 25
- Core identification: Black
- With Green/Yellow core: No
- Conductor cross-section: 25 mm²
- Number of cores: 1
- Average insulation thickness: 1.4 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 15.8 mm
- Sheath thickness: 2.0 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 135 A
- Voltage Drop: 1.61 V/A.km
TRIFLEX Plus H07RN-F 1 x 300
Nexans ref. 327047101
- Construction type: 1 x 300
- Core identification: Black
- With Green/Yellow core: No
- Conductor cross-section: 300 mm²
- Number of cores: 1
- Average insulation thickness: 2.6 mm
- Conductor diameter: 21.6 mm
- Maximum outer diameter: 41.9 mm
- Sheath thickness: 3.6 mm
- Max. DC resistance of the conductor at 20°C: 0.064 Ohm/km
- Perm current rating in air 30°C: 703 A
- Voltage Drop: 0.18 V/A.km
TRIFLEX Plus H07RN-F 1 x 35
Nexans ref. 327031101
- Construction type: 1 x 35
- Core identification: Black
- With Green/Yellow core: No
- Conductor cross-section: 35 mm²
- Number of cores: 1
- Average insulation thickness: 1.4 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 17.9 mm
- Sheath thickness: 2.2 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm current rating in air 30°C: 169 A
- Voltage Drop: 1.17 V/A.km
TRIFLEX Plus H07RN-F 1 x 4
Nexans ref. 327021101
- Construction type: 1 x 4
- Core identification: Black
- With Green/Yellow core: No
- Conductor cross-section: 4 mm²
- Number of cores: 1
- Average insulation thickness: 1.0 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 9.0 mm
- Sheath thickness: 1.5 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 45 A
- Voltage Drop: 9.93 V/A.km
TRIFLEX Plus H07RN-F 1 x 400
Nexans ref. 327049101
- Construction type: 1 x 400
- Core identification: Black
- With Green/Yellow core: No
- Conductor cross-section: 400 mm²
- Number of cores: 1
- Average insulation thickness: 2.8 mm
- Conductor diameter: 24.8 mm
- Maximum outer diameter: 46.8 mm
- Sheath thickness: 3.8 mm
- Max. DC resistance of the conductor at 20°C: 0.049 Ohm/km
- Perm current rating in air 30°C: 823 A
- Voltage Drop: 0.16 V/A.km
TRIFLEX Plus H07RN-F 1 x 50
Nexans ref. 327033101
- Construction type: 1 x 50
- Core identification: Black
- With Green/Yellow core: No
- Conductor cross-section: 50 mm²
- Number of cores: 1
- Average insulation thickness: 1.6 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 20.6 mm
- Sheath thickness: 2.4 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm current rating in air 30°C: 207 A
- Voltage Drop: 0.84 V/A.km
TRIFLEX Plus H07RN-F 1 x 500
Nexans ref. 327051101
- Construction type: 1 x 500
- Core identification: Black
- With Green/Yellow core: No
- Conductor cross-section: 500 mm²
- Number of cores: 1
- Average insulation thickness: 3.0 mm
- Conductor diameter: 28.5 mm
- Maximum outer diameter: 52.0 mm
- Sheath thickness: 4.0 mm
- Max. DC resistance of the conductor at 20°C: 0.038 Ohm/km
- Perm current rating in air 30°C: 946 A
- Voltage Drop: 0.14 V/A.km
TRIFLEX Plus H07RN-F 1 x 6
Nexans ref. 327023101
- Construction type: 1 x 6
- Core identification: Black
- With Green/Yellow core: No
- Conductor cross-section: 6 mm²
- Number of cores: 1
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 9.8 mm
- Sheath thickness: 1.6 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 58 A
- Voltage Drop: 6.63 V/A.km
TRIFLEX Plus H07RN-F 1 x 630
Nexans ref. 327052101
- Construction type: 1 x 630
- Core identification: Black
- With Green/Yellow core: No
- Conductor cross-section: 630 mm²
- Number of cores: 1
- Average insulation thickness: 3.0 mm
- Conductor diameter: 32.8 mm
- Maximum outer diameter: 57.0 mm
- Sheath thickness: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 0.029 Ohm/km
- Perm current rating in air 30°C: 1088 A
- Voltage Drop: 0.12 V/A.km
TRIFLEX Plus H07RN-F 1 x 70
Nexans ref. 327035101
- Construction type: 1 x 70
- Core identification: Black
- With Green/Yellow core: No
- Conductor cross-section: 70 mm²
- Number of cores: 1
- Average insulation thickness: 1.6 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 23.3 mm
- Sheath thickness: 2.6 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm current rating in air 30°C: 268 A
- Voltage Drop: 0.61 V/A.km
TRIFLEX Plus H07RN-F 1 x 95
Nexans ref. 327037101
- Construction type: 1 x 95
- Core identification: Black
- With Green/Yellow core: No
- Conductor cross-section: 95 mm²
- Number of cores: 1
- Average insulation thickness: 1.8 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 26.0 mm
- Sheath thickness: 2.8 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: 328 A
- Voltage Drop: 0.48 V/A.km
TRIFLEX Plus H07RN-F 12G1.5
Nexans ref. 327373001
- Construction type: 12G1,5
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 1.5 mm²
- Number of cores: 12
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 22.4 mm
- Sheath thickness: 2.9 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 16 A
- Voltage Drop: 30.7 V/A.km
TRIFLEX Plus H07RN-F 12G2.5
Nexans ref. 327375001
- Construction type: 12G2,5
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 2.5 mm²
- Number of cores: 12
- Average insulation thickness: 0.9 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 26.2 mm
- Sheath thickness: 3.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 25 A
- Voltage Drop: 18.4 V/A.km
TRIFLEX Plus H07RN-F 2 x 1
Nexans ref. 327067101
- Construction type: 2 x 1
- Core identification: Blue, brown
- With Green/Yellow core: No
- Conductor cross-section: 1 mm²
- Number of cores: 2
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 10.0 mm
- Sheath thickness: 1.3 mm
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
- Perm current rating in air 30°C: 19 A
- Voltage Drop: 45.2 V/A.km
TRIFLEX Plus H07RN-F 2 x 1.5
Nexans ref. 327069101
- Construction type: 2 x 1,5
- Core identification: Blue, brown
- With Green/Yellow core: No
- Conductor cross-section: 1.5 mm²
- Number of cores: 2
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 11.0 mm
- Sheath thickness: 1.5 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 26 A
- Voltage Drop: 30.6 V/A.km
TRIFLEX Plus H07RN-F 2 x 10
Nexans ref. 327077101
- Construction type: 2 x 10
- Core identification: Blue, brown
- With Green/Yellow core: No
- Conductor cross-section: 10 mm²
- Number of cores: 2
- Average insulation thickness: 1.2 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 22.6 mm
- Sheath thickness: 3.1 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 86 A
- Voltage Drop: 4.44 V/A.km
TRIFLEX Plus H07RN-F 2 x 16
Nexans ref. 327079101
- Construction type: 2 x 16
- Core identification: Blue, brown
- With Green/Yellow core: No
- Conductor cross-section: 16 mm²
- Number of cores: 2
- Average insulation thickness: 1.2 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 25.7 mm
- Sheath thickness: 3.3 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 115 A
- Voltage Drop: 2.84 V/A.km
TRIFLEX Plus H07RN-F 2 x 2.5
Nexans ref. 327071101
- Construction type: 2 x 2,5
- Core identification: Blue, brown
- With Green/Yellow core: No
- Conductor cross-section: 2.5 mm²
- Number of cores: 2
- Average insulation thickness: 0.9 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 13.1 mm
- Sheath thickness: 1.7 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 36 A
- Voltage Drop: 18.4 V/A.km
TRIFLEX Plus H07RN-F 2 x 25
Nexans ref. 327081101
- Construction type: 2 x 25
- Core identification: Blue, brown
- With Green/Yellow core: No
- Conductor cross-section: 25 mm²
- Number of cores: 2
- Average insulation thickness: 1.4 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 30.7 mm
- Sheath thickness: 3.6 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 149 A
- Voltage Drop: 1.85 V/A.km
TRIFLEX Plus H07RN-F 2 x 4
Nexans ref. 327073101
- Construction type: 2 x 4
- Core identification: Blue, brown
- With Green/Yellow core: No
- Conductor cross-section: 4 mm²
- Number of cores: 2
- Average insulation thickness: 1.0 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 15.1 mm
- Sheath thickness: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 49 A
- Voltage Drop: 11.4 V/A.km
TRIFLEX Plus H07RN-F 2 x 6
Nexans ref. 327075101
- Construction type: 2 x 6
- Core identification: Blue, brown
- With Green/Yellow core: No
- Conductor cross-section: 6 mm²
- Number of cores: 2
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 16.8 mm
- Sheath thickness: 2.0 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 63 A
- Voltage Drop: 7.63 V/A.km
TRIFLEX Plus H07RN-F 36G2.5
Nexans ref. 327638001
- Construction type: 36G2,5
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 2.5 mm²
- Number of cores: 36
- Average insulation thickness: 0.9 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 41.8 mm
- Sheath thickness: 4.3 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 13 A
- Voltage Drop: 18.4 V/A.km
TRIFLEX Plus H07RN-F 3G1
Nexans ref. 327119001
- Construction type: 3G1
- Core identification: Blue, brown, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 1 mm²
- Number of cores: 3
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 10.7 mm
- Sheath thickness: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
- Perm current rating in air 30°C: 19 A
- Voltage Drop: 45.2 V/A.km
TRIFLEX Plus H07RN-F 3G1.5
Nexans ref. 327121001
- Construction type: 3G1,5
- Core identification: Blue, brown, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 1.5 mm²
- Number of cores: 3
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 11.9 mm
- Sheath thickness: 1.6 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 26 A
- Voltage Drop: 30.6 V/A.km
TRIFLEX Plus H07RN-F 3G10
Nexans ref. 327129001
- Construction type: 3G10
- Core identification: Blue, brown, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 10 mm²
- Number of cores: 3
- Average insulation thickness: 1.2 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 24.2 mm
- Sheath thickness: 3.3 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 86 A
- Voltage Drop: 4.44 V/A.km
TRIFLEX Plus H07RN-F 3G120
Nexans ref. 327143001
- Construction type: 3G120
- Core identification: Blue, brown, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 120 mm²
- Number of cores: 3
- Average insulation thickness: 1.8 mm
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 60.0 mm
- Sheath thickness: 5.6 mm
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm current rating in air 30°C: 410 A
- Voltage Drop: 0.44 V/A.km
TRIFLEX Plus H07RN-F 3G150
Nexans ref. 327145001
- Construction type: 3G150
- Core identification: Blue, brown, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 150 mm²
- Number of cores: 3
- Average insulation thickness: 2.0 mm
- Conductor diameter: 15.4 mm
- Maximum outer diameter: 66.0 mm
- Sheath thickness: 6.0 mm
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
- Perm current rating in air 30°C: 473 A
- Voltage Drop: 0.37 V/A.km
TRIFLEX Plus H07RN-F 3G16
Nexans ref. 327131001
- Construction type: 3G16
- Core identification: Blue, brown, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 16 mm²
- Number of cores: 3
- Average insulation thickness: 1.2 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 27.6 mm
- Sheath thickness: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 115 A
- Voltage Drop: 2.84 V/A.km
TRIFLEX Plus H07RN-F 3G185
Nexans ref. 327147001
- Construction type: 3G185
- Core identification: Blue, brown, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 185 mm²
- Number of cores: 3
- Average insulation thickness: 2.2 mm
- Conductor diameter: 16.9 mm
- Maximum outer diameter: 72.0 mm
- Sheath thickness: 6.4 mm
- Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
- Perm current rating in air 30°C: 542 A
- Voltage Drop: 0.28 V/A.km
TRIFLEX Plus H07RN-F 3G2.5
Nexans ref. 327123001
- Construction type: 3G2,5
- Core identification: Blue, brown, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 2.5 mm²
- Number of cores: 3
- Average insulation thickness: 0.9 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 14.0 mm
- Sheath thickness: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 36 A
- Voltage Drop: 18.4 V/A.km
TRIFLEX Plus H07RN-F 3G240
Nexans ref. 327149001
- Construction type: 3G240
- Core identification: Blue, brown, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 240 mm²
- Number of cores: 3
- Average insulation thickness: 2.4 mm
- Conductor diameter: 19.5 mm
- Maximum outer diameter: 82.0 mm
- Sheath thickness: 7.1 mm
- Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
- Perm current rating in air 30°C: 641 A
- Voltage Drop: 0.23 V/A.km
TRIFLEX Plus H07RN-F 3G25
Nexans ref. 327133001
- Construction type: 3G25
- Core identification: Blue, brown, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 25 mm²
- Number of cores: 3
- Average insulation thickness: 1.4 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 33.0 mm
- Sheath thickness: 3.8 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 149 A
- Voltage Drop: 1.85 V/A.km
TRIFLEX Plus H07RN-F 3G300
Nexans ref. 327151001
- Construction type: 3G300
- Core identification: Blue, brown, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 300 mm²
- Number of cores: 3
- Average insulation thickness: 2.6 mm
- Conductor diameter: 22.0 mm
- Maximum outer diameter: 90.0 mm
- Sheath thickness: 7.7 mm
- Max. DC resistance of the conductor at 20°C: 0.064 Ohm/km
- Perm current rating in air 30°C: 741 A
- Voltage Drop: 0.2 V/A.km
TRIFLEX Plus H07RN-F 3G35
Nexans ref. 327135001
- Construction type: 3G35
- Core identification: Blue, brown, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 35 mm²
- Number of cores: 3
- Average insulation thickness: 1.4 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 37.1 mm
- Sheath thickness: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm current rating in air 30°C: 185 A
- Voltage Drop: 1.34 V/A.km
TRIFLEX Plus H07RN-F 3G4
Nexans ref. 327125001
- Construction type: 3G4
- Core identification: Blue, brown, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 4 mm²
- Number of cores: 3
- Average insulation thickness: 1.0 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 16.2 mm
- Sheath thickness: 1.9 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 46 A
- Voltage Drop: 11.4 V/A.km
TRIFLEX Plus H07RN-F 3G50
Nexans ref. 327137001
- Construction type: 3G50
- Core identification: Blue, brown, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 50 mm²
- Number of cores: 3
- Average insulation thickness: 1.6 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 42.9 mm
- Sheath thickness: 4.5 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm current rating in air 30°C: 225 A
- Voltage Drop: 0.96 V/A.km
TRIFLEX Plus H07RN-F 3G6
Nexans ref. 327127001
- Construction type: 3G6
- Core identification: Blue, brown, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 6 mm²
- Number of cores: 3
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 18.0 mm
- Sheath thickness: 2.1 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 63 A
- Voltage Drop: 7.63 V/A.km
TRIFLEX Plus H07RN-F 3G70
Nexans ref. 327139001
- Construction type: 3G70
- Core identification: Blue, brown, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 70 mm²
- Number of cores: 3
- Average insulation thickness: 1.6 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 48.3 mm
- Sheath thickness: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm current rating in air 30°C: 285 A
- Voltage Drop: 0.69 V/A.km
TRIFLEX Plus H07RN-F 3G95
Nexans ref. 327141001
- Construction type: 3G95
- Core identification: Blue, brown, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 95 mm²
- Number of cores: 3
- Average insulation thickness: 1.8 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 54.0 mm
- Sheath thickness: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: 352 A
- Voltage Drop: 0.55 V/A.km
TRIFLEX Plus H07RN-F 4G1
Nexans ref. 327171001
- Construction type: 4G1
- Core identification: Brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 1 mm²
- Number of cores: 4
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 11.9 mm
- Sheath thickness: 1.5 mm
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
- Perm current rating in air 30°C: 17 A
- Voltage Drop: 39.0 V/A.km
TRIFLEX Plus H07RN-F 4G1.5
Nexans ref. 327173001
- Construction type: 4G1,5
- Core identification: Brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 1.5 mm²
- Number of cores: 4
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 13.1 mm
- Sheath thickness: 1.7 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 23 A
- Voltage Drop: 26.5 V/A.km
TRIFLEX Plus H07RN-F 4G10
Nexans ref. 327181001
- Construction type: 4G10
- Core identification: Brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 10 mm²
- Number of cores: 4
- Average insulation thickness: 1.2 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 26.5 mm
- Sheath thickness: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 75 A
- Voltage Drop: 3.87 V/A.km
TRIFLEX Plus H07RN-F 4G120
Nexans ref. 327195001
- Construction type: 4G120
- Core identification: Brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 120 mm²
- Number of cores: 4
- Average insulation thickness: 1.8 mm
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 66.0 mm
- Sheath thickness: 6.0 mm
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm current rating in air 30°C: 346 A
- Voltage Drop: 0.39 V/A.km
TRIFLEX Plus H07RN-F 4G150
Nexans ref. 327197001
- Construction type: 4G150
- Core identification: Brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 150 mm²
- Number of cores: 4
- Average insulation thickness: 2.0 mm
- Conductor diameter: 15.4 mm
- Maximum outer diameter: 73.0 mm
- Sheath thickness: 6.5 mm
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
- Perm current rating in air 30°C: 399 A
- Voltage Drop: 0.33 V/A.km
TRIFLEX Plus H07RN-F 4G16
Nexans ref. 327183001
- Construction type: 4G16
- Core identification: Brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 16 mm²
- Number of cores: 4
- Average insulation thickness: 1.2 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 30.1 mm
- Sheath thickness: 3.6 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 100 A
- Voltage Drop: 2.47 V/A.km
TRIFLEX Plus H07RN-F 4G185
Nexans ref. 327199001
- Construction type: 4G185
- Core identification: Brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 185 mm²
- Number of cores: 4
- Average insulation thickness: 2.2 mm
- Conductor diameter: 16.5 mm
- Maximum outer diameter: 80.0 mm
- Sheath thickness: 7.0 mm
- Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
- Perm current rating in air 30°C: 456 A
- Voltage Drop: 0.28 V/A.km
TRIFLEX Plus H07RN-F 4G2.5
Nexans ref. 327175001
- Construction type: 4G2,5
- Core identification: Brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 2.5 mm²
- Number of cores: 4
- Average insulation thickness: 0.9 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 15.5 mm
- Sheath thickness: 1.9 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 32 A
- Voltage Drop: 16.0 V/A.km
TRIFLEX Plus H07RN-F 4G240
Nexans ref. 327201001
- Construction type: 4G240
- Core identification: Brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 240 mm²
- Number of cores: 4
- Average insulation thickness: 2.4 mm
- Conductor diameter: 19.5 mm
- Maximum outer diameter: 91.0 mm
- Sheath thickness: 7.7 mm
- Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
- Perm current rating in air 30°C: 538 A
- Voltage Drop: 0.23 V/A.km
TRIFLEX Plus H07RN-F 4G25
Nexans ref. 327185001
- Construction type: 4G25
- Core identification: Brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 25 mm²
- Number of cores: 4
- Average insulation thickness: 1.4 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 36.6 mm
- Sheath thickness: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 127 A
- Voltage Drop: 1.61 V/A.km
TRIFLEX Plus H07RN-F 4G300
Nexans ref. 327203001
- Construction type: 4G300
- Core identification: Brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 300 mm²
- Number of cores: 4
- Average insulation thickness: 2.6 mm
- Conductor diameter: 22.0 mm
- Maximum outer diameter: 101.0 mm
- Sheath thickness: 8.4 mm
- Max. DC resistance of the conductor at 20°C: 0.064 Ohm/km
- Perm current rating in air 30°C: 621 A
- Voltage Drop: 0.2 V/A.km
TRIFLEX Plus H07RN-F 4G35
Nexans ref. 327187001
- Construction type: 4G35
- Core identification: Brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 35 mm²
- Number of cores: 4
- Average insulation thickness: 1.4 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 41.1 mm
- Sheath thickness: 4.4 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm current rating in air 30°C: 158 A
- Voltage Drop: 1.17 V/A.km
TRIFLEX Plus H07RN-F 4G4
Nexans ref. 327177001
- Construction type: 4G4
- Core identification: Brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 4 mm²
- Number of cores: 4
- Average insulation thickness: 1.0 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 17.9 mm
- Sheath thickness: 2.0 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 42 A
- Voltage Drop: 9.93 V/A.km
TRIFLEX Plus H07RN-F 4G50
Nexans ref. 327189001
- Construction type: 4G50
- Core identification: Brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 50 mm²
- Number of cores: 4
- Average insulation thickness: 1.6 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 47.5 mm
- Sheath thickness: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm current rating in air 30°C: 192 A
- Voltage Drop: 0.84 V/A.km
TRIFLEX Plus H07RN-F 4G6
Nexans ref. 327179001
- Construction type: 4G6
- Core identification: Brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 6 mm²
- Number of cores: 4
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 20.0 mm
- Sheath thickness: 2.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 54 A
- Voltage Drop: 6.63 V/A.km
TRIFLEX Plus H07RN-F 4G70
Nexans ref. 327191001
- Construction type: 4G70
- Core identification: Brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 70 mm²
- Number of cores: 4
- Average insulation thickness: 1.6 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 54.0 mm
- Sheath thickness: 5.2 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm current rating in air 30°C: 246 A
- Voltage Drop: 0.61 V/A.km
TRIFLEX Plus H07RN-F 4G95
Nexans ref. 327193001
- Construction type: 4G95
- Core identification: Brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 95 mm²
- Number of cores: 4
- Average insulation thickness: 1.8 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 61.0 mm
- Sheath thickness: 5.9 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: 298 A
- Voltage Drop: 0.48 V/A.km
TRIFLEX Plus H07RN-F 5G1
Nexans ref. 327223001
- Construction type: 5G1
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 1 mm²
- Number of cores: 5
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 13.1 mm
- Sheath thickness: 1.6 mm
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
- Perm current rating in air 30°C: 17 A
- Voltage Drop: 39.0 V/A.km
TRIFLEX Plus H07RN-F 5G1.5
Nexans ref. 327225001
- Construction type: 5G1,5
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 1.5 mm²
- Number of cores: 5
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 14.4 mm
- Sheath thickness: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 23 A
- Voltage Drop: 26.5 V/A.km
TRIFLEX Plus H07RN-F 5G10
Nexans ref. 327233001
- Construction type: 5G10
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 10 mm²
- Number of cores: 5
- Average insulation thickness: 1.2 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 29.1 mm
- Sheath thickness: 3.6 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 75 A
- Voltage Drop: 3.87 V/A.km
TRIFLEX Plus H07RN-F 5G120 *
Nexans ref. 327247001
- Construction type: 5G120 (*)
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 120 mm²
- Number of cores: 5
- Average insulation thickness: 1.8 mm
- Conductor diameter: 13.8 mm
- Maximum outer diameter: - mm
- Sheath thickness: 6.3 mm
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm current rating in air 30°C: 346 A
- Voltage Drop: 0.38 V/A.km
TRIFLEX Plus H07RN-F 5G16
Nexans ref. 327235001
- Construction type: 5G16
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 16 mm²
- Number of cores: 5
- Average insulation thickness: 1.2 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 33.3 mm
- Sheath thickness: 3.9 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 100 A
- Voltage Drop: 2.47 V/A.km
TRIFLEX Plus H07RN-F 5G2.5
Nexans ref. 327227001
- Construction type: 5G2,5
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 2.5 mm²
- Number of cores: 5
- Average insulation thickness: 0.9 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 17.0 mm
- Sheath thickness: 2.0 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 32 A
- Voltage Drop: 16.0 V/A.km
TRIFLEX Plus H07RN-F 5G25
Nexans ref. 327237001
- Construction type: 5G25
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 25 mm²
- Number of cores: 5
- Average insulation thickness: 1.4 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 40.4 mm
- Sheath thickness: 4.4 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 127 A
- Voltage Drop: 1.61 V/A.km
TRIFLEX Plus H07RN-F 5G35
Nexans ref. 327239001
- Construction type: 5G35
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 35 mm²
- Number of cores: 5
- Average insulation thickness: 1.4 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 45.1 mm
- Sheath thickness: 4.6 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm current rating in air 30°C: 158 A
- Voltage Drop: 1.17 V/A.km
TRIFLEX Plus H07RN-F 5G4
Nexans ref. 327229001
- Construction type: 5G4
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 4 mm²
- Number of cores: 5
- Average insulation thickness: 1.0 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 19.9 mm
- Sheath thickness: 2.2 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 42 A
- Voltage Drop: 9.93 V/A.km
TRIFLEX Plus H07RN-F 5G50
Nexans ref. 327241001
- Construction type: 5G50
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 50 mm²
- Number of cores: 5
- Average insulation thickness: 1.6 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 53.0 mm
- Sheath thickness: 5.2 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm current rating in air 30°C: 192 A
- Voltage Drop: 0.84 V/A.km
TRIFLEX Plus H07RN-F 5G6
Nexans ref. 327231001
- Construction type: 5G6
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 6 mm²
- Number of cores: 5
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 22.2 mm
- Sheath thickness: 2.5 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 54 A
- Voltage Drop: 6.63 V/A.km
TRIFLEX Plus H07RN-F 5G70
Nexans ref. 327243001
- Construction type: 5G70
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 70 mm²
- Number of cores: 5
- Average insulation thickness: 1.6 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 60.0 mm
- Sheath thickness: 5.7 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm current rating in air 30°C: 246 A
- Voltage Drop: 0.61 V/A.km
TRIFLEX Plus H07RN-F 5G95
Nexans ref. 327245001
- Construction type: 5G95
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 95 mm²
- Number of cores: 5
- Average insulation thickness: 1.8 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 67.0 mm
- Sheath thickness: 6.3 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: 298 A
- Voltage Drop: 0.48 V/A.km
TRIFLEX Plus H07RN-F 7G1.5
Nexans ref. 327301001
- Construction type: 7G1,5
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Conductor cross-section: 1.5 mm²
- Number of cores: 7
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 17.2 mm
- Sheath thickness: 2.5 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 16 A
- Voltage Drop: 30.7 V/A.km
Description
Description
Standards
-
ProductEN 50525-2-21; LVD 2014/35/EU
-
TestEN 60332-1-2; EN 60754-2; EN 61034-2
-
InternationalEU Directive 2011/65/EU (RoHS)
Use and installation methods
Reference Guide EN 50565:
For mobile laying: indoor use, outdoor use and in industrial and agricultural workshops. For supplying industrial and agricultural machines and appliances subject to medium mechanical stresses (e.g. heating plates, inspection lamps, electric tools such as drills, circular saws and domestic electric tools).
For fixed laying: it can be used in temporary buildings or huts in building sites. Suitable for connections of constructive elements of lifting appliances and machines. Suitable for use in dry, humid or moist rooms. If used in protected installations such as tubes or similar closed systems, voltages up to 1000V in a.c. or 750V in d.c. to ground are allowed.
Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.
Special features
Good flexibility and mechanical resistance to abrasion, shocks, crushing and lacerations (AG2).
Good resistance to atmospheric agents, grease and mineral oils.
Flexibility for minimum 100.000 alternate bending cycles for size below or equal to 4 mm² (standard required by EN 50525-2-21 is 30.000 cycles).
Installation conditions
- Minimum installation temperature: -25°C (*)
- Recommended minimum bending radius: 6 times the cable diameter for mobile use, 4 times for static use
- Recommended maximum tensile stress: 15 N/mm² of the cross-section of the copper for mobile use, 50 N/mm² for static use.
Construction
- Conductor: class 5, flexible, plain copper wire
- Insulation: special rubber
- Sheath: LS0H rubber compound
- Colour: black
In addition to the characteristics of the cable H07RN-F:
- Zero Halogen compounds
- UV resistant (ISO 4892-2:2013 / IEC 60811-501:2012 / 1000 h)
- TRIFLEX Plus cable includes cable specifications:
- H07BN4-F:
Heat resistant for maximum conductor temperature 90 °C - H07BB-F:
Resistant to heat and low temperatures
(-50 °C STATIC USE ; -40 °C MOBILE USE) for a maximum conductor temperature of 90 °C
(*) Minimum installation temperature: -40°C - H07RN8-F:
Water resistant for permanent immersions, class AD8
Salt water resistance up to 50 bar (500 meters).
- H07BN4-F:
Permissible current rating values and notes
• Two-core and three-core cables, two conductors charged.
• Four-core and five-core cables, three conductors charged.
• For cable with more than 5 cores, all conductors are charged (except for the green/yellow).
• The formations with "(*)" don't have the quality certification
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Documentation
Selling & delivery Information
Marking
LTC IEMMEQU ◄HAR► TRIFLEX H07RN-F [form.] Eca 450/750V - Fixed and Protected 600/1000V [order number] [year] Made in Italy (CE logo) [metric]
LTC TRIFLEX PLUS 07RN-F [form.] 450/750V Eca - Fixed and Protected 600/1000V [order number]] [year] Made in Italy [metric]
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania