H07V-U 1 x 1,5

Description

Description

Standards

  • Product
    EN 50525-2-31

Use and installation method

For fixed laying in above-ground or built-in pipes or in similar closed systems. Cable suitable for protected installation in lighting and control appliances for voltage up to 1000 V in a.c. or up to 750 V in d.c. landward. Contact with water is not permitted.

Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works


Special features
Good sliding properties in pipes, good abrasion resistance, easy stripping.

Installation conditions

  • Minimum installation temperature: 5°C
  • Recommended minimum bending radius: 6 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 1, solid, plain copper
  • Insulation: PVC, TI1 quality
  • Colour:  black, blue, brown, grey, orange, pink, red, light blue, violet, white, green/yellow.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Solid class 1
Conductor material
Plain copper
Conductor shape
Circular
Insulation
PVC
Insulation colour
Brown 8016

Dimensional characteristics

Dimensional characteristics

Approximate weight
19 kg/km
Conductor cross-section
1.5 mm²
Maximum outer diameter
3.2 mm
Average insulation thickness
0.7 mm
Conductor diameter
1.4 mm
Number of cores
1

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
450/750 V
Max. DC resistance of the conductor at 20°C
12.1 Ohm/km
Perm. current rating in pipe/air 30° C
16 A

Mechanical characteristics

Mechanical characteristics

Mechanical resistance to impacts
-
Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Flame retardant
-
Max. conductor temperature in service
70 °C
Short-circuit max. conductor temperature
160 °C
Weather resistance
-
Chemical resistance
-
Water proof
-
Laying operation bending radius
- mm
Length
- m
Minimum bending radius, static (XD)
6
Minimum installation temperature
5 °C
Minimum operating temperature
-10 °C
Minimum static operating bending radius
- mm
Packaging
-

Resources

Resources

Documentation

Selling & delivery Information

Marking

H07V-U [company] IEMMEQU ◄HAR► [year]

Declaration of Performance

  • Declaration of Performance n° : 012104001
  • Certification Date : 12/29/24
  • AVCP (Assessment and Verification of Constancy of Performance) : AVCP 3
  • Notified body : 0051 - IMQ
  • Declared performance : Eca

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close