H07V-U
Certifications and labels
H07V-U
For fixed laying in above-ground or built-in pipes or in similar closed systems. Cable suitable for protected installation in lighting and control appliances for voltage up to 1000 V in a.c. or up to 750 V in d.c. landward. Contact with water is not permitted.
Read moreH07V-U 1 x 1,5
Nexans ref. 012017101
- Insulation colour: Black 9005
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 1,5
Nexans ref. 012017102
- Insulation colour: Blue 5015
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 1,5
Nexans ref. 012017103
- Insulation colour: Grey 7001
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 1,5
Nexans ref. 012017104
- Insulation colour: Brown 8016
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 1,5
Nexans ref. 012017105
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 1,5
Nexans ref. 012017106
- Insulation colour: Red 3000
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 1,5
Nexans ref. 012017107
- Insulation colour: White 9010
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 1,5
Nexans ref. 012017108
- Insulation colour: Light blue 5012
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 1,5
Nexans ref. 012017109
- Insulation colour: Orange 2003
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 1,5
Nexans ref. 012017110
- Insulation colour: Purple 4005
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 1,5
Nexans ref. 012017111
- Insulation colour: Pink 3015
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 1,5
Nexans ref. 012017112
- Insulation colour: Yellow 1021
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 1,5
Nexans ref. 012017113
- Insulation colour: Green 6016
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 1,5
Nexans ref. 012017116
- Insulation colour: Dark blue 5010
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 1,5
Nexans ref. 012017121
- Insulation colour: Blue
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 1,5
Nexans ref. 012017128
- Insulation colour: Ivory 1015
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 1,5
Nexans ref. 012017148
- Insulation colour: Brown 8007
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 1,5
Nexans ref. 012017149
- Insulation colour: Brown 8003
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 1,5
Nexans ref. 012017167
- Insulation colour: Orange 2003
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 1,5
Nexans ref. 012017168
- Insulation colour: Orange 2004
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 1,5
Nexans ref. 012017185
- Insulation colour: Green 6018
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 1,5
Nexans ref. 012017404
- Insulation colour: Black / Red
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 1,5
Nexans ref. 012017405
- Insulation colour: Black/white
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 1,5
Nexans ref. 012017505
- Insulation colour: White / Black
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-U 1 x 2,5
Nexans ref. 012019101
- Insulation colour: Black 9005
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-U 1 x 2,5
Nexans ref. 012019102
- Insulation colour: Blue 5015
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-U 1 x 2,5
Nexans ref. 012019103
- Insulation colour: Grey 7001
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-U 1 x 2,5
Nexans ref. 012019104
- Insulation colour: Brown 8016
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-U 1 x 2,5
Nexans ref. 012019105
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-U 1 x 2,5
Nexans ref. 012019106
- Insulation colour: Red 3000
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-U 1 x 2,5
Nexans ref. 012019107
- Insulation colour: White 9010
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-U 1 x 2,5
Nexans ref. 012019108
- Insulation colour: Light blue 5012
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-U 1 x 2,5
Nexans ref. 012019109
- Insulation colour: Orange 2003
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-U 1 x 2,5
Nexans ref. 012019110
- Insulation colour: Purple 4005
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-U 1 x 2,5
Nexans ref. 012019111
- Insulation colour: Pink 3015
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-U 1 x 2,5
Nexans ref. 012019112
- Insulation colour: Yellow 1021
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-U 1 x 2,5
Nexans ref. 012019113
- Insulation colour: Green 6016
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-U 1 x 2,5
Nexans ref. 012019116
- Insulation colour: Dark blue 5010
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-U 1 x 2,5
Nexans ref. 012019128
- Insulation colour: Ivory 1015
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-U 1 x 2,5
Nexans ref. 012019148
- Insulation colour: Brown 8007
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-U 1 x 2,5
Nexans ref. 012019149
- Insulation colour: Brown 8003
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-U 1 x 2,5
Nexans ref. 012019185
- Insulation colour: Green 6018
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-U 1 x 4
Nexans ref. 012021101
- Insulation colour: Black 9005
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.3 mm
- Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-U 1 x 4
Nexans ref. 012021102
- Insulation colour: Blue 5015
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.3 mm
- Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-U 1 x 4
Nexans ref. 012021103
- Insulation colour: Grey 7001
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.3 mm
- Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-U 1 x 4
Nexans ref. 012021105
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.3 mm
- Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-U 1 x 4
Nexans ref. 012021106
- Insulation colour: Red 3000
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.3 mm
- Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-U 1 x 4
Nexans ref. 012021107
- Insulation colour: White 9010
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.3 mm
- Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-U 1 x 4
Nexans ref. 012021108
- Insulation colour: Light blue 5012
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.3 mm
- Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-U 1 x 4
Nexans ref. 012021109
- Insulation colour: Orange 2003
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.3 mm
- Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-U 1 x 4
Nexans ref. 012021110
- Insulation colour: Purple 4005
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.3 mm
- Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-U 1 x 4
Nexans ref. 012021111
- Insulation colour: Pink 3015
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.3 mm
- Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-U 1 x 4
Nexans ref. 012021112
- Insulation colour: Yellow 1021
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.3 mm
- Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-U 1 x 4
Nexans ref. 012021148
- Insulation colour: Brown 8007
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.3 mm
- Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-U 1 x 4
Nexans ref. 012021149
- Insulation colour: Brown 8003
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.3 mm
- Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-U 1 x 4
Nexans ref. 012021185
- Insulation colour: Green 6018
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.3 mm
- Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-U 1 x 6
Nexans ref. 012023101
- Insulation colour: Black 9005
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.8 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-U 1 x 6
Nexans ref. 012023102
- Insulation colour: Blue 5015
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.8 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-U 1 x 6
Nexans ref. 012023103
- Insulation colour: Grey 7001
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.8 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-U 1 x 6
Nexans ref. 012023104
- Insulation colour: Brown 8016
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.8 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-U 1 x 6
Nexans ref. 012023105
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.8 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-U 1 x 6
Nexans ref. 012023106
- Insulation colour: Red 3000
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.8 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-U 1 x 6
Nexans ref. 012023107
- Insulation colour: White 9010
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.8 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-U 1 x 6
Nexans ref. 012023108
- Insulation colour: Light blue 5012
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.8 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-U 1 x 6
Nexans ref. 012023109
- Insulation colour: Orange 2003
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.8 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-U 1 x 6
Nexans ref. 012023110
- Insulation colour: Purple 4005
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.8 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-U 1 x 6
Nexans ref. 012023111
- Insulation colour: Pink 3015
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.8 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-U 1 x 6
Nexans ref. 012023112
- Insulation colour: Yellow 1021
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.8 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-U 1 x 6
Nexans ref. 012023113
- Insulation colour: Green 6016
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.8 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-U 1 x 6
Nexans ref. 012023148
- Insulation colour: Brown 8007
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.8 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-U 1 x 6
Nexans ref. 012023149
- Insulation colour: Brown 8003
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.8 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-U 1 x 6
Nexans ref. 012023185
- Insulation colour: Green 6018
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.8 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-U 1 x 10
Nexans ref. 012025101
- Insulation colour: Black 9005
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-U 1 x 10
Nexans ref. 012025102
- Insulation colour: Blue 5015
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-U 1 x 10
Nexans ref. 012025103
- Insulation colour: Grey 7001
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-U 1 x 10
Nexans ref. 012025104
- Insulation colour: Brown 8016
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-U 1 x 10
Nexans ref. 012025105
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-U 1 x 10
Nexans ref. 012025106
- Insulation colour: Red 3000
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-U 1 x 10
Nexans ref. 012025107
- Insulation colour: White 9010
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-U 1 x 10
Nexans ref. 012025108
- Insulation colour: Light blue 5012
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-U 1 x 10
Nexans ref. 012025109
- Insulation colour: Orange 2003
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-U 1 x 10
Nexans ref. 012025110
- Insulation colour: Purple 4005
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-U 1 x 10
Nexans ref. 012025116
- Insulation colour: Dark blue 5010
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-U 1 x 10
Nexans ref. 012025148
- Insulation colour: Brown 8007
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-U 1 x 10
Nexans ref. 012025149
- Insulation colour: Brown 8003
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
Description
Description
Standards
-
ProductEN 50525-2-31
Use and installation method
For fixed laying in above-ground or built-in pipes or in similar closed systems. Cable suitable for protected installation in lighting and control appliances for voltage up to 1000 V in a.c. or up to 750 V in d.c. landward. Contact with water is not permitted.
Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works
Special features
Good sliding properties in pipes, good abrasion resistance, easy stripping.
Installation conditions
- Minimum installation temperature: 5°C
- Recommended minimum bending radius: 6 times the cable diameter
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Construction
- Conductor: class 1, solid, plain copper
- Insulation: PVC, TI1 quality
- Colour: black, blue, brown, grey, orange, pink, red, light blue, violet, white, green/yellow.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Documentation
Selling & delivery Information
Marking
H07V-U [company] IEMMEQU ◄HAR► [year]
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania