H07V-K 1 x 1,5

Description

Description

Standards

  • Product
    EN 50525-2-31; IEC 60227-3

Use and installation method

Reference Guide EN 50565

H07V-K: for fixed laying in above-ground or built-in pipes or in similar closed systems. Cable suitable for protected installation in lighting and control appliances for voltage up to 1000V in a.c. or up to 750 V in d.c. landward. Contact with water is not permitted.

Reference Construction  Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.


Special features

Good sliding properties in pipes, good abrasion resistance, easy stripping

Installation conditions

  • Minimum installation temperature: 5°C
  • Recommended minimum bending radius: 4 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: PVC, TI1 quality
  • Colour: black, blue, brown, grey, orange, pink, red, light blue, violet, white, green/yellow.
  • As two-colour: any combination

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Flexible class 5
Conductor material
Bare copper
Insulation
PVC
Lead free
Yes
Conductor shape
Circular
Insulation colour
Red 3000

Dimensional characteristics

Dimensional characteristics

Approximate weight
20 kg/km
Conductor cross-section
1.5 mm²
Number of cores
1
Average insulation thickness
0.7 mm
Conductor diameter
1.5 mm
Maximum outer diameter
3.4 mm

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
450/750 V
Max. DC resistance of the conductor at 20°C
13.3 Ohm/km
Perm. current rating in pipe/air 30° C
16 A

Mechanical characteristics

Mechanical characteristics

Cable flexibility
Flexible
Mechanical resistance to impacts
Low
Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Length
- m
Chemical resistance
Accidental
Laying operation bending radius
- mm
Max. conductor temperature in service
70 °C
Minimum static operating bending radius
- mm
Packaging
-
Short-circuit max. conductor temperature
160 °C
Water proof
Accidental
Weather resistance
Good
Minimum bending radius, static (XD)
4
Minimum operating temperature
-10 °C

Fire safety characteristics

Fire safety characteristics

Flame retardant
IEC 60332-1-2
Fire retardant
IEC/EN 60332-3

Resources

Resources

Documentation

IMQ HAR pdf — 489.2 kB

Selling & delivery Information

Marking

H07V-K [company] IEMMEQU ◄HAR► [year]

Declaration of Performance

  • Declaration of Performance n° : 003104001
  • Certification Date : 12/29/24
  • AVCP (Assessment and Verification of Constancy of Performance) : AVCP 3
  • Notified body : 0051 - IMQ
  • Declared performance : Eca

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close