H07V-K
Certifications and labels
H07V-K
H07V-K: for fixed laying in above-ground or built-in pipes or in similar closed systems.
Read moreH07V-K 1 x 1,5
Nexans ref. 003017101
- Insulation colour: Black 9005
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003017102
- Insulation colour: Blue 5015
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003017105
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003017106
- Insulation colour: Red 3000
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003017107
- Insulation colour: White 9010
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003017112
- Insulation colour: Yellow 1021
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003017115
- Insulation colour: Dark blue 5003
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003017116
- Insulation colour: Dark blue 5010
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003017121
- Insulation colour: Blue
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003017148
- Insulation colour: Brown 8007
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003017185
- Insulation colour: Green 6018
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003017415
- Insulation colour: Blue 5012 / White
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003017416
- Insulation colour: Dark blue 5010 / White
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003017432
- Insulation colour: Brown, White
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003017439
- Insulation colour: Red / White
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003017510
- Insulation colour: Yellow / Black
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003017539
- Insulation colour: White / Red
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003018103
- Insulation colour: Grey 7001
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003018102
- Insulation colour: Blue 5015
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003018106
- Insulation colour: Red 3000
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003018108
- Insulation colour: Light blue 5012
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003018109
- Insulation colour: Orange 2003
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003018110
- Insulation colour: Purple 4005
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003018119
- Insulation colour: Light blue 5024
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003018148
- Insulation colour: Brown 8007
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003018149
- Insulation colour: Brown 8003
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 1,5
Nexans ref. 003018191
- Insulation colour: Pink 3015
- Approximate weight: 20 kg/km
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-K 1 x 10
Nexans ref. 003025101
- Insulation colour: Black 9005
- Approximate weight: 110 kg/km
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-K 1 x 10
Nexans ref. 003025105
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 110 kg/km
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-K 1 x 10
Nexans ref. 003025107
- Insulation colour: White 9010
- Approximate weight: 110 kg/km
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-K 1 x 10
Nexans ref. 003025112
- Insulation colour: Yellow 1021
- Approximate weight: 110 kg/km
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-K 1 x 10
Nexans ref. 003025116
- Insulation colour: Dark blue 5010
- Approximate weight: 110 kg/km
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-K 1 x 10
Nexans ref. 003025121
- Insulation colour: Blue
- Approximate weight: 110 kg/km
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-K 1 x 10
Nexans ref. 003025185
- Insulation colour: Green 6018
- Approximate weight: 110 kg/km
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-K 1 x 10
Nexans ref. 003025415
- Insulation colour: Blue 5012 / White
- Approximate weight: 110 kg/km
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-K 1 x 10
Nexans ref. 003025416
- Insulation colour: Dark blue 5010 / White
- Approximate weight: 110 kg/km
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-K 1 x 10
Nexans ref. 003026102
- Insulation colour: Blue 5015
- Approximate weight: 110 kg/km
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-K 1 x 10
Nexans ref. 003026103
- Insulation colour: Grey 7001
- Approximate weight: 110 kg/km
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-K 1 x 10
Nexans ref. 003026106
- Insulation colour: Red 3000
- Approximate weight: 110 kg/km
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-K 1 x 10
Nexans ref. 003026108
- Insulation colour: Light blue 5012
- Approximate weight: 110 kg/km
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-K 1 x 10
Nexans ref. 003026109
- Insulation colour: Orange 2003
- Approximate weight: 110 kg/km
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-K 1 x 10
Nexans ref. 003026110
- Insulation colour: Purple 4005
- Approximate weight: 110 kg/km
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-K 1 x 10
Nexans ref. 003026119
- Insulation colour: Light blue 5024
- Approximate weight: 110 kg/km
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-K 1 x 10
Nexans ref. 003026148
- Insulation colour: Brown 8007
- Approximate weight: 110 kg/km
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-K 1 x 10
Nexans ref. 003026149
- Insulation colour: Brown 8003
- Approximate weight: 110 kg/km
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-K 1 x 10
Nexans ref. 003026191
- Insulation colour: Pink 3015
- Approximate weight: 110 kg/km
- Conductor cross-section: 10 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 6.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-K 1 x 120
Nexans ref. 003039101
- Insulation colour: Black 9005
- Approximate weight: 1100 kg/km
- Conductor cross-section: 120 mm²
- Average insulation thickness: 1.6 mm
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 20.2 mm
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm. current rating in pipe/air 30° C: 239 A
H07V-K 1 x 120
Nexans ref. 003039105
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 1100 kg/km
- Conductor cross-section: 120 mm²
- Average insulation thickness: 1.6 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 120
Nexans ref. 003040102
- Insulation colour: Blue 5015
- Approximate weight: 1100 kg/km
- Conductor cross-section: 120 mm²
- Average insulation thickness: 1.6 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 120
Nexans ref. 003040103
- Insulation colour: Grey 7001
- Approximate weight: 1100 kg/km
- Conductor cross-section: 120 mm²
- Average insulation thickness: 1.6 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 120
Nexans ref. 003040106
- Insulation colour: Red 3000
- Approximate weight: 1100 kg/km
- Conductor cross-section: 120 mm²
- Average insulation thickness: 1.6 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 120
Nexans ref. 003040109
- Insulation colour: Orange 2003
- Approximate weight: 1100 kg/km
- Conductor cross-section: 120 mm²
- Average insulation thickness: 1.6 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 120
Nexans ref. 003040148
- Insulation colour: Brown 8007
- Approximate weight: 1100 kg/km
- Conductor cross-section: 120 mm²
- Average insulation thickness: 1.6 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 120
Nexans ref. 003040149
- Insulation colour: Brown 8003
- Approximate weight: 1100 kg/km
- Conductor cross-section: 120 mm²
- Average insulation thickness: 1.6 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 150
Nexans ref. 003041101
- Insulation colour: Black 9005
- Approximate weight: 1370 kg/km
- Conductor cross-section: 150 mm²
- Average insulation thickness: 1.8 mm
- Conductor diameter: 15.4 mm
- Maximum outer diameter: 22.5 mm
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
- Perm. current rating in pipe/air 30° C: 275 A
H07V-K 1 x 150
Nexans ref. 003041105
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 1370 kg/km
- Conductor cross-section: 150 mm²
- Average insulation thickness: 1.8 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 150
Nexans ref. 003042102
- Insulation colour: Blue 5015
- Approximate weight: 1370 kg/km
- Conductor cross-section: 150 mm²
- Average insulation thickness: 1.8 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 150
Nexans ref. 003042103
- Insulation colour: Grey 7001
- Approximate weight: 1370 kg/km
- Conductor cross-section: 150 mm²
- Average insulation thickness: 1.8 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 150
Nexans ref. 003042148
- Insulation colour: Brown 8007
- Approximate weight: 1370 kg/km
- Conductor cross-section: 150 mm²
- Average insulation thickness: 1.8 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 150
Nexans ref. 003042149
- Insulation colour: Brown 8003
- Approximate weight: 1370 kg/km
- Conductor cross-section: 150 mm²
- Average insulation thickness: 1.8 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 16
Nexans ref. 003027101
- Insulation colour: Black 9005
- Approximate weight: 160 kg/km
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.1 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-K 1 x 16
Nexans ref. 003027105
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 160 kg/km
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.1 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-K 1 x 16
Nexans ref. 003027107
- Insulation colour: White 9010
- Approximate weight: 160 kg/km
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.1 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-K 1 x 16
Nexans ref. 003027112
- Insulation colour: Yellow 1021
- Approximate weight: 160 kg/km
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.1 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-K 1 x 16
Nexans ref. 003027116
- Insulation colour: Dark blue 5010
- Approximate weight: 160 kg/km
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.1 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-K 1 x 16
Nexans ref. 003027119
- Insulation colour: Light blue 5012
- Approximate weight: 160 kg/km
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.1 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-K 1 x 16
Nexans ref. 003027121
- Insulation colour: Blue
- Approximate weight: 160 kg/km
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.1 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-K 1 x 16
Nexans ref. 003027126
- Insulation colour: White
- Approximate weight: 160 kg/km
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.1 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-K 1 x 16
Nexans ref. 003027148
- Insulation colour: Brown 8007
- Approximate weight: 160 kg/km
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.1 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-K 1 x 16
Nexans ref. 003027185
- Insulation colour: Green 6018
- Approximate weight: 160 kg/km
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.1 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-K 1 x 16
Nexans ref. 003027539
- Insulation colour: White / Red
- Approximate weight: 160 kg/km
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.1 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-K 1 x 16
Nexans ref. 003028102
- Insulation colour: Blue 5015
- Approximate weight: 160 kg/km
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.1 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-K 1 x 16
Nexans ref. 003028103
- Insulation colour: Grey 7001
- Approximate weight: 160 kg/km
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.1 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-K 1 x 16
Nexans ref. 003028106
- Insulation colour: Red 3000
- Approximate weight: 160 kg/km
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.1 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-K 1 x 16
Nexans ref. 003028108
- Insulation colour: Light blue 5012
- Approximate weight: 160 kg/km
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.1 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-K 1 x 16
Nexans ref. 003028109
- Insulation colour: Orange 2003
- Approximate weight: 160 kg/km
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.1 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-K 1 x 16
Nexans ref. 003028119
- Insulation colour: Light blue 5024
- Approximate weight: 160 kg/km
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.1 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-K 1 x 16
Nexans ref. 003028148
- Insulation colour: Brown 8007
- Approximate weight: 160 kg/km
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.1 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-K 1 x 16
Nexans ref. 003028149
- Insulation colour: Brown 8003
- Approximate weight: 160 kg/km
- Conductor cross-section: 16 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 8.1 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-K 1 x 185
Nexans ref. 003043101
- Insulation colour: Black 9005
- Approximate weight: 1680 kg/km
- Conductor cross-section: 185 mm²
- Average insulation thickness: 2.0 mm
- Conductor diameter: 16.9 mm
- Maximum outer diameter: 24.9 mm
- Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
- Perm. current rating in pipe/air 30° C: 314 A
H07V-K 1 x 185
Nexans ref. 003043105
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 1680 kg/km
- Conductor cross-section: 185 mm²
- Average insulation thickness: 2.0 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 185
Nexans ref. 003044102
- Insulation colour: Blue 5015
- Approximate weight: 1680 kg/km
- Conductor cross-section: 185 mm²
- Average insulation thickness: 2.0 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 185
Nexans ref. 003044103
- Insulation colour: Grey 7001
- Approximate weight: 1680 kg/km
- Conductor cross-section: 185 mm²
- Average insulation thickness: 2.0 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 185
Nexans ref. 003044148
- Insulation colour: Brown 8007
- Approximate weight: 1680 kg/km
- Conductor cross-section: 185 mm²
- Average insulation thickness: 2.0 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 185
Nexans ref. 003044149
- Insulation colour: Brown 8003
- Approximate weight: 1680 kg/km
- Conductor cross-section: 185 mm²
- Average insulation thickness: 2.0 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 2,5
Nexans ref. 003019101
- Insulation colour: Black 9005
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 2,5
Nexans ref. 003019103
- Insulation colour: Grey 7001
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 2,5
Nexans ref. 003019105
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 2,5
Nexans ref. 003019106
- Insulation colour: Red 3000
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 2,5
Nexans ref. 003019107
- Insulation colour: White 9010
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 2,5
Nexans ref. 003019110
- Insulation colour: Yellow 1021
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 2,5
Nexans ref. 003019112
- Insulation colour: Dark blue 5003
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 2,5
Nexans ref. 003019116
- Insulation colour: Dark blue 5010
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 2,5
Nexans ref. 003019121
- Insulation colour: Blue
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 2,5
Nexans ref. 003019185
- Insulation colour: Green 6018
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 2,5
Nexans ref. 003019415
- Insulation colour: Blue 5012 / White
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 2,5
Nexans ref. 003019416
- Insulation colour: Dark blue 5010 / White
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 2,5
Nexans ref. 003019432
- Insulation colour: Brown, White
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 2,5
Nexans ref. 003019439
- Insulation colour: Red / White
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 2,5
Nexans ref. 003020102
- Insulation colour: Blue 5015
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 2,5
Nexans ref. 003020103
- Insulation colour: Grey 7001
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 2,5
Nexans ref. 003020106
- Insulation colour: Red 3000
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 2,5
Nexans ref. 003020108
- Insulation colour: Light blue 5012
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 2,5
Nexans ref. 003020109
- Insulation colour: Orange 2003
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 2,5
Nexans ref. 003020110
- Insulation colour: Purple 4005
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 2,5
Nexans ref. 003020119
- Insulation colour: Light blue 5024
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 2,5
Nexans ref. 003020148
- Insulation colour: Brown 8007
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 2,5
Nexans ref. 003020149
- Insulation colour: Brown 8003
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 2,5
Nexans ref. 003020191
- Insulation colour: Pink 3015
- Approximate weight: 31 kg/km
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-K 1 x 240
Nexans ref. 003045101
- Insulation colour: Black 9005
- Approximate weight: 2205 kg/km
- Conductor cross-section: 240 mm²
- Average insulation thickness: 2.2 mm
- Conductor diameter: 19.5 mm
- Maximum outer diameter: 28.4 mm
- Max. DC resistance of the conductor at 20°C: 0.801 Ohm/km
- Perm. current rating in pipe/air 30° C: 369 A
H07V-K 1 x 240
Nexans ref. 003045105
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 2205 kg/km
- Conductor cross-section: 240 mm²
- Average insulation thickness: 2.2 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 240
Nexans ref. 003046109
- Insulation colour: Light blue 5012
- Approximate weight: 2205 kg/km
- Conductor cross-section: 240 mm²
- Average insulation thickness: 2.2 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 25
Nexans ref. 003029101
- Insulation colour: Black 9005
- Approximate weight: 250 kg/km
- Conductor cross-section: 25 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.2 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
H07V-K 1 x 25
Nexans ref. 003029103
- Insulation colour: Grey 7001
- Approximate weight: 250 kg/km
- Conductor cross-section: 25 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.2 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
H07V-K 1 x 25
Nexans ref. 003029105
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 250 kg/km
- Conductor cross-section: 25 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.2 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
H07V-K 1 x 25
Nexans ref. 003029107
- Insulation colour: White 9010
- Approximate weight: 250 kg/km
- Conductor cross-section: 25 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.2 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
H07V-K 1 x 25
Nexans ref. 003029112
- Insulation colour: Yellow 1021
- Approximate weight: 250 kg/km
- Conductor cross-section: 25 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.2 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
H07V-K 1 x 25
Nexans ref. 003029116
- Insulation colour: Dark blue 5010
- Approximate weight: 250 kg/km
- Conductor cross-section: 25 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.2 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
H07V-K 1 x 25
Nexans ref. 003029539
- Insulation colour: White / Red
- Approximate weight: 250 kg/km
- Conductor cross-section: 25 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.2 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
H07V-K 1 x 25
Nexans ref. 003030102
- Insulation colour: Blue 5015
- Approximate weight: 250 kg/km
- Conductor cross-section: 25 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.2 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
H07V-K 1 x 25
Nexans ref. 003030103
- Insulation colour: Grey 7001
- Approximate weight: 250 kg/km
- Conductor cross-section: 25 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.2 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
H07V-K 1 x 25
Nexans ref. 003030106
- Insulation colour: Red 3000
- Approximate weight: 250 kg/km
- Conductor cross-section: 25 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.2 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
H07V-K 1 x 25
Nexans ref. 003030108
- Insulation colour: Light blue 5012
- Approximate weight: 250 kg/km
- Conductor cross-section: 25 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.2 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
H07V-K 1 x 25
Nexans ref. 003030109
- Insulation colour: Orange 2003
- Approximate weight: 250 kg/km
- Conductor cross-section: 25 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.2 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
H07V-K 1 x 25
Nexans ref. 003030119
- Insulation colour: Light blue 5024
- Approximate weight: 250 kg/km
- Conductor cross-section: 25 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.2 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
H07V-K 1 x 25
Nexans ref. 003030148
- Insulation colour: Brown 8007
- Approximate weight: 250 kg/km
- Conductor cross-section: 25 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.2 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
H07V-K 1 x 25
Nexans ref. 003030149
- Insulation colour: Brown 8003
- Approximate weight: 250 kg/km
- Conductor cross-section: 25 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 10.2 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
H07V-K 1 x 35
Nexans ref. 003031101
- Insulation colour: Black 9005
- Approximate weight: 340 kg/km
- Conductor cross-section: 35 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 11.7 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
H07V-K 1 x 35
Nexans ref. 003031105
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 340 kg/km
- Conductor cross-section: 35 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 11.7 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
H07V-K 1 x 35
Nexans ref. 003031107
- Insulation colour: White 9010
- Approximate weight: 340 kg/km
- Conductor cross-section: 35 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 11.7 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
H07V-K 1 x 35
Nexans ref. 003031108
- Insulation colour: Light blue 5012
- Approximate weight: 340 kg/km
- Conductor cross-section: 35 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 11.7 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
H07V-K 1 x 35
Nexans ref. 003031112
- Insulation colour: Yellow 1021
- Approximate weight: 340 kg/km
- Conductor cross-section: 35 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 11.7 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
H07V-K 1 x 35
Nexans ref. 003031116
- Insulation colour: Dark blue 5010
- Approximate weight: 340 kg/km
- Conductor cross-section: 35 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 11.7 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
H07V-K 1 x 35
Nexans ref. 003031539
- Insulation colour: White / Red
- Approximate weight: 340 kg/km
- Conductor cross-section: 35 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 11.7 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
H07V-K 1 x 35
Nexans ref. 003032102
- Insulation colour: Blue 5015
- Approximate weight: 340 kg/km
- Conductor cross-section: 35 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 11.7 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
H07V-K 1 x 35
Nexans ref. 003032103
- Insulation colour: Grey 7001
- Approximate weight: 340 kg/km
- Conductor cross-section: 35 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 11.7 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
H07V-K 1 x 35
Nexans ref. 003032106
- Insulation colour: Red 3000
- Approximate weight: 340 kg/km
- Conductor cross-section: 35 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 11.7 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
H07V-K 1 x 35
Nexans ref. 003032108
- Insulation colour: Light blue 5012
- Approximate weight: 340 kg/km
- Conductor cross-section: 35 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 11.7 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
H07V-K 1 x 35
Nexans ref. 003032109
- Insulation colour: Orange 2003
- Approximate weight: 340 kg/km
- Conductor cross-section: 35 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 11.7 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
H07V-K 1 x 35
Nexans ref. 003032119
- Insulation colour: Light blue 5024
- Approximate weight: 340 kg/km
- Conductor cross-section: 35 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 11.7 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
H07V-K 1 x 35
Nexans ref. 003032148
- Insulation colour: Brown 8007
- Approximate weight: 340 kg/km
- Conductor cross-section: 35 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 11.7 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
H07V-K 1 x 35
Nexans ref. 003032149
- Insulation colour: Brown 8003
- Approximate weight: 340 kg/km
- Conductor cross-section: 35 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 11.7 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
H07V-K 1 x 4
Nexans ref. 003021101
- Insulation colour: Black 9005
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003021102
- Insulation colour: Blue 5015
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003021105
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003021107
- Insulation colour: White 9010
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003021108
- Insulation colour: Light blue 5012
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003021111
- Insulation colour: Pink 3015
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003021112
- Insulation colour: Yellow 1021
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003021116
- Insulation colour: Dark blue 5010
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003021121
- Insulation colour: Blue
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003021126
- Insulation colour: White
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003021148
- Insulation colour: Brown 8007
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003021185
- Insulation colour: Green 6018
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003021415
- Insulation colour: Blue 5012 / White
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003021416
- Insulation colour: Dark blue 5010 / White
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003021432
- Insulation colour: Brown, White
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003021439
- Insulation colour: Red / White
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003022102
- Insulation colour: Blue 5015
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003022103
- Insulation colour: Grey 7001
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003022106
- Insulation colour: Red 3000
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003022108
- Insulation colour: Light blue 5012
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003022109
- Insulation colour: Orange 2003
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003022110
- Insulation colour: Purple 4005
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003022119
- Insulation colour: Light blue 5024
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003022148
- Insulation colour: Brown 8007
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003022149
- Insulation colour: Brown 8003
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 4
Nexans ref. 003022191
- Insulation colour: Pink 3015
- Approximate weight: 45 kg/km
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-K 1 x 50
Nexans ref. 003033101
- Insulation colour: Black 9005
- Approximate weight: 480 kg/km
- Conductor cross-section: 50 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 13.9 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 134 A
H07V-K 1 x 50
Nexans ref. 003033105
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 480 kg/km
- Conductor cross-section: 50 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 13.9 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 134 A
H07V-K 1 x 50
Nexans ref. 003033116
- Insulation colour: Dark blue 5010
- Approximate weight: 480 kg/km
- Conductor cross-section: 50 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 13.9 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 134 A
H07V-K 1 x 50
Nexans ref. 003034102
- Insulation colour: Blue 5015
- Approximate weight: 480 kg/km
- Conductor cross-section: 50 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 13.9 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 134 A
H07V-K 1 x 50
Nexans ref. 003034103
- Insulation colour: Grey 7001
- Approximate weight: 480 kg/km
- Conductor cross-section: 50 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 13.9 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 134 A
H07V-K 1 x 50
Nexans ref. 003034106
- Insulation colour: Red 3000
- Approximate weight: 480 kg/km
- Conductor cross-section: 50 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 13.9 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 134 A
H07V-K 1 x 50
Nexans ref. 003034108
- Insulation colour: Light blue 5012
- Approximate weight: 480 kg/km
- Conductor cross-section: 50 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 13.9 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 134 A
H07V-K 1 x 50
Nexans ref. 003034109
- Insulation colour: Orange 2003
- Approximate weight: 480 kg/km
- Conductor cross-section: 50 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 13.9 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 134 A
H07V-K 1 x 50
Nexans ref. 003034119
- Insulation colour: Light blue 5024
- Approximate weight: 480 kg/km
- Conductor cross-section: 50 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 13.9 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 134 A
H07V-K 1 x 50
Nexans ref. 003034148
- Insulation colour: Brown 8007
- Approximate weight: 480 kg/km
- Conductor cross-section: 50 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 13.9 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 134 A
H07V-K 1 x 50
Nexans ref. 003034149
- Insulation colour: Brown 8003
- Approximate weight: 480 kg/km
- Conductor cross-section: 50 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 13.9 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm. current rating in pipe/air 30° C: 134 A
H07V-K 1 x 6
Nexans ref. 003023101
- Insulation colour: Black 9005
- Approximate weight: 64 kg/km
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-K 1 x 6
Nexans ref. 003023105
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 64 kg/km
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-K 1 x 6
Nexans ref. 003023106
- Insulation colour: Red 3000
- Approximate weight: 64 kg/km
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-K 1 x 6
Nexans ref. 003023107
- Insulation colour: White 9010
- Approximate weight: 64 kg/km
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-K 1 x 6
Nexans ref. 003023108
- Insulation colour: Light blue 5012
- Approximate weight: 64 kg/km
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-K 1 x 6
Nexans ref. 003023112
- Insulation colour: Yellow 1021
- Approximate weight: 64 kg/km
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-K 1 x 6
Nexans ref. 003023116
- Insulation colour: Dark blue 5010
- Approximate weight: 64 kg/km
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-K 1 x 6
Nexans ref. 003023121
- Insulation colour: Blue
- Approximate weight: 64 kg/km
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-K 1 x 6
Nexans ref. 003023185
- Insulation colour: Green 6018
- Approximate weight: 64 kg/km
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-K 1 x 6
Nexans ref. 003023415
- Insulation colour: Blue 5012 / White
- Approximate weight: 64 kg/km
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-K 1 x 6
Nexans ref. 003023416
- Insulation colour: Dark blue 5010 / White
- Approximate weight: 64 kg/km
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-K 1 x 6
Nexans ref. 003023432
- Insulation colour: Brown, White
- Approximate weight: 64 kg/km
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-K 1 x 6
Nexans ref. 003023439
- Insulation colour: Red / White
- Approximate weight: 64 kg/km
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-K 1 x 6
Nexans ref. 003024102
- Insulation colour: Blue 5015
- Approximate weight: 64 kg/km
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-K 1 x 6
Nexans ref. 003024103
- Insulation colour: Grey 7001
- Approximate weight: 64 kg/km
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-K 1 x 6
Nexans ref. 003024106
- Insulation colour: Red 3000
- Approximate weight: 64 kg/km
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-K 1 x 6
Nexans ref. 003024108
- Insulation colour: Light blue 5012
- Approximate weight: 64 kg/km
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-K 1 x 6
Nexans ref. 003024109
- Insulation colour: Orange 2003
- Approximate weight: 64 kg/km
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-K 1 x 6
Nexans ref. 003024110
- Insulation colour: Purple 4005
- Approximate weight: 64 kg/km
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-K 1 x 6
Nexans ref. 003024119
- Insulation colour: Light blue 5024
- Approximate weight: 64 kg/km
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-K 1 x 6
Nexans ref. 003024148
- Insulation colour: Brown 8007
- Approximate weight: 64 kg/km
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-K 1 x 6
Nexans ref. 003024149
- Insulation colour: Brown 8003
- Approximate weight: 64 kg/km
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-K 1 x 6
Nexans ref. 003024191
- Insulation colour: Pink 3015
- Approximate weight: 64 kg/km
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.8 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-K 1 x 70
Nexans ref. 003035101
- Insulation colour: Black 9005
- Approximate weight: 670 kg/km
- Conductor cross-section: 70 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 16.0 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm. current rating in pipe/air 30° C: 171 A
H07V-K 1 x 70
Nexans ref. 003035105
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 670 kg/km
- Conductor cross-section: 70 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 16.0 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm. current rating in pipe/air 30° C: 171 A
H07V-K 1 x 70
Nexans ref. 003035112
- Insulation colour: Yellow 1021
- Approximate weight: 670 kg/km
- Conductor cross-section: 70 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 16.0 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm. current rating in pipe/air 30° C: 171 A
H07V-K 1 x 70
Nexans ref. 003036102
- Insulation colour: Blue 5015
- Approximate weight: 670 kg/km
- Conductor cross-section: 70 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 16.0 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm. current rating in pipe/air 30° C: 171 A
H07V-K 1 x 70
Nexans ref. 003036103
- Insulation colour: Grey 7001
- Approximate weight: 670 kg/km
- Conductor cross-section: 70 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 16.0 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm. current rating in pipe/air 30° C: 171 A
H07V-K 1 x 70
Nexans ref. 003036106
- Insulation colour: Red 3000
- Approximate weight: 670 kg/km
- Conductor cross-section: 70 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 16.0 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm. current rating in pipe/air 30° C: 171 A
H07V-K 1 x 70
Nexans ref. 003036108
- Insulation colour: Light blue 5012
- Approximate weight: 670 kg/km
- Conductor cross-section: 70 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 16.0 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm. current rating in pipe/air 30° C: 171 A
H07V-K 1 x 70
Nexans ref. 003036109
- Insulation colour: Orange 2003
- Approximate weight: 670 kg/km
- Conductor cross-section: 70 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 16.0 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm. current rating in pipe/air 30° C: 171 A
H07V-K 1 x 70
Nexans ref. 003036148
- Insulation colour: Brown 8007
- Approximate weight: 670 kg/km
- Conductor cross-section: 70 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 16.0 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm. current rating in pipe/air 30° C: 171 A
H07V-K 1 x 70
Nexans ref. 003036149
- Insulation colour: Brown 8003
- Approximate weight: 670 kg/km
- Conductor cross-section: 70 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 16.0 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm. current rating in pipe/air 30° C: 171 A
H07V-K 1 x 95
Nexans ref. 003037101
- Insulation colour: Black 9005
- Approximate weight: 870 kg/km
- Conductor cross-section: 95 mm²
- Average insulation thickness: 1.6 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 95
Nexans ref. 003037105
- Insulation colour: Green/Yellow 1021/6018
- Approximate weight: 870 kg/km
- Conductor cross-section: 95 mm²
- Average insulation thickness: 1.6 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 95
Nexans ref. 003038102
- Insulation colour: Blue 5015
- Approximate weight: 870 kg/km
- Conductor cross-section: 95 mm²
- Average insulation thickness: 1.6 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 95
Nexans ref. 003038103
- Insulation colour: Grey 7001
- Approximate weight: 870 kg/km
- Conductor cross-section: 95 mm²
- Average insulation thickness: 1.6 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 95
Nexans ref. 003038106
- Insulation colour: Red 3000
- Approximate weight: 870 kg/km
- Conductor cross-section: 95 mm²
- Average insulation thickness: 1.6 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 95
Nexans ref. 003038108
- Insulation colour: Light blue 5012
- Approximate weight: 870 kg/km
- Conductor cross-section: 95 mm²
- Average insulation thickness: 1.6 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 95
Nexans ref. 003038109
- Insulation colour: Orange 2003
- Approximate weight: 870 kg/km
- Conductor cross-section: 95 mm²
- Average insulation thickness: 1.6 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 95
Nexans ref. 003038148
- Insulation colour: Brown 8007
- Approximate weight: 870 kg/km
- Conductor cross-section: 95 mm²
- Average insulation thickness: 1.6 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-K 1 x 95
Nexans ref. 003038149
- Insulation colour: Brown 8003
- Approximate weight: 870 kg/km
- Conductor cross-section: 95 mm²
- Average insulation thickness: 1.6 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 18.2 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
Description
Description
Standards
-
ProductEN 50525-2-31; IEC 60227-3
Use and installation method
Reference Guide EN 50565
H07V-K: for fixed laying in above-ground or built-in pipes or in similar closed systems. Cable suitable for protected installation in lighting and control appliances for voltage up to 1000V in a.c. or up to 750 V in d.c. landward. Contact with water is not permitted.
Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.
Special features
Good sliding properties in pipes, good abrasion resistance, easy stripping
Installation conditions
- Minimum installation temperature: 5°C
- Recommended minimum bending radius: 4 times the cable diameter
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Construction
- Conductor: class 5, flexible, plain copper wire
- Insulation: PVC, TI1 quality
- Colour: black, blue, brown, grey, orange, pink, red, light blue, violet, white, green/yellow.
- As two-colour: any combination
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Documentation
Selling & delivery Information
Marking
H07V-K [company] IEMMEQU ◄HAR► [year]
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania