H05V2-U 1 x 0,5
Certifications and labels
H05V2-U 1 x 0,5
The cable may first be used for fixed, protected installation in or at lighting fixtures with maximum 90°C conductor temperature.
Read more- Nexans ref. : 486011158
Description
Description
Standards
-
ProductEN 50525-2-31; LVD 2014/35/EU
-
TestEN 60332-1-2
Use and installation methods
For use inside electrical equipment in which the cabling operates in high temperature zones. Not to be used in contact with objects at temperatures above 85°C. Not allowed for static installation in distribution systems if the temperature exceeds 70°C.
Special features
Good sliding properties in pipes, good abrasion resistance, easy stripping.
Installation conditions
- Minimum installation temperature: 5°C
- Recommended minimum bending radius: 6 times the cable diameter
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Construction
- Conductor: plain copper, solid, class 1
- Insulation: PVC special 90°C, TI3 quality
- Colour: black, blue, brown, grey, orange, pink, red, light blue, violet, white, yellow, green, green/yellow, orange.
- As two-colour: any combination (H05V2-U)
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Conductor material
Plain copper
Insulation
Special PVC compound
Halogen free
Conductor flexibility
Solid class 1
Insulation colour
White
Dimensional characteristics
Dimensional characteristics
Number of cores
1
Conductor cross-section
0.5 mm²
Conductor diameter
0.8 mm
Average insulation thickness
0.6 mm
Approximate weight
9 kg/km
Maximum outer diameter
2.3 mm
Electrical characteristics
Electrical characteristics
Max. DC resistance of the conductor at 20°C
36 Ohm/km
Rated Voltage Uo/U (Um)
300/500 V
Perm. current rating in pipe/air 30° C
3 A
Mechanical characteristics
Mechanical characteristics
Maximum tensile strength
50 N/mm2
Usage characteristics
Usage characteristics
Length
- m
Packaging
Flame retardant
Bending factor when laying
6 (xD)
Maximum operating temperature
90 °C
Minimum bending radius, static (XD)
6
Minimum installation temperature
5 °C
Minimum operating temperature
-10 °C
Short-circuit max. conductor temperature
160 °C
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania