H05V2-U
Certifications and labels
H05V2-U
The cable may first be used for fixed, protected installation in or at lighting fixtures with maximum 90°C conductor temperature.
Read moreH05V2-U 1 x 0,5
Nexans ref. 486011158
- Insulation colour: White
- Conductor cross-section: 0.5 mm²
- Maximum outer diameter: 2.3 mm
- Perm. current rating in pipe/air 30° C: 3 A
H05V2-U 1 x 0,75
Nexans ref. 486013101
- Insulation colour: Black 9005
- Conductor cross-section: 0.75 mm²
- Maximum outer diameter: 2.5 mm
- Perm. current rating in pipe/air 30° C: 6 A
H05V2-U 1 x 0,75
Nexans ref. 486013105
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 0.75 mm²
- Maximum outer diameter: 2.5 mm
- Perm. current rating in pipe/air 30° C: 6 A
H05V2-U 1 x 0,75
Nexans ref. 486013116
- Insulation colour: Dark blue 5010
- Conductor cross-section: 0.75 mm²
- Maximum outer diameter: 2.5 mm
- Perm. current rating in pipe/air 30° C: 6 A
H05V2-U 1 x 0,75
Nexans ref. 486013158
- Insulation colour: White
- Conductor cross-section: 0.75 mm²
- Maximum outer diameter: 2.5 mm
- Perm. current rating in pipe/air 30° C: 6 A
H05V2-U 1 x 1
Nexans ref. 486015101
- Insulation colour: Black 9005
- Conductor cross-section: 1 mm²
- Maximum outer diameter: 2.7 mm
- Perm. current rating in pipe/air 30° C: 10 A
H05V2-U 1 x 1
Nexans ref. 486015158
- Insulation colour: White
- Conductor cross-section: 1 mm²
- Maximum outer diameter: 2.7 mm
- Perm. current rating in pipe/air 30° C: 10 A
Description
Description
Standards
-
ProductEN 50525-2-31; LVD 2014/35/EU
-
TestEN 60332-1-2
Use and installation methods
For use inside electrical equipment in which the cabling operates in high temperature zones. Not to be used in contact with objects at temperatures above 85°C. Not allowed for static installation in distribution systems if the temperature exceeds 70°C.
Special features
Good sliding properties in pipes, good abrasion resistance, easy stripping.
Installation conditions
- Minimum installation temperature: 5°C
- Recommended minimum bending radius: 6 times the cable diameter
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Construction
- Conductor: plain copper, solid, class 1
- Insulation: PVC special 90°C, TI3 quality
- Colour: black, blue, brown, grey, orange, pink, red, light blue, violet, white, yellow, green, green/yellow, orange.
- As two-colour: any combination (H05V2-U)
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Conductor material
Plain copper
Insulation
Special PVC compound
Conductor flexibility
Solid class 1
Electrical characteristics
Electrical characteristics
Rated Voltage Uo/U (Um)
300/500 V
Mechanical characteristics
Mechanical characteristics
Maximum tensile strength
50 N/mm2
Usage characteristics
Usage characteristics
Bending factor when laying
6 (xD)
Maximum operating temperature
90 °C
Minimum bending radius, static (XD)
6
Minimum installation temperature
5 °C
Minimum operating temperature
-10 °C
Short-circuit max. conductor temperature
160 °C
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania