H05V-K 1 x 0,5
Certifications and labels
H05V-K 1 x 0,5
H05V-K for fixed laying in above-ground or built- in pipes only if used for signalling or control circuits.
Read more- Nexans ref. : 003011109
Description
Description
Standards
-
ProductEN 50525-2-31; LVD 2014/35/EU
-
InternationalEU Directive 2011/65/EU (RoHS)
Use and installation method
Reference Guide EN 50565
H05V-K: for fixed laying in above-ground or built- in pipes only if used for signalling or control circuits. Contact with water is not permitted.
Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.
Special features
Good sliding properties in pipes, good abrasion resistance, easy stripping.
Installation conditions
- Minimum installation temperature: 5°C
- Recommended minimum bending radius: 4 times the cable diameter
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Construction
- Conductor: class 5, flexible, plain copper wire
- Insulation: PVC, TI1 quality
- Colour: black, blue, brown, grey, orange, pink, red, light blue, violet, white, yellow, green, green/yellow.
- As two-colour: any combination
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Conductor flexibility
Flexible class 5
Conductor material
Plain copper
Conductor shape
Circular
Construction type
1 x 0,5
Insulation
PVC
Insulation colour
Orange 2003
Lead free
-
Dimensional characteristics
Dimensional characteristics
Conductor cross-section
0.5 mm²
Approximate weight
9 kg/km
Average insulation thickness
0.6 mm
Conductor diameter
0.9 mm
Maximum outer diameter
2.5 mm
Number of cores
1
Electrical characteristics
Electrical characteristics
Rated Voltage Uo/U (Um)
300/500 V
Max. DC resistance of the conductor at 20°C
39 Ohm/km
Perm. current rating in pipe/air 30° C
3 A
Mechanical characteristics
Mechanical characteristics
Mechanical resistance to impacts
-
Cable flexibility
Flexible
Maximum tensile strength
50 N/mm2
Usage characteristics
Usage characteristics
Max. conductor temperature in service
70 °C
Short-circuit max. conductor temperature
160 °C
Flame retardant
IEC 60332-1-2
Weather resistance
-
Chemical resistance
-
Water proof
-
Packaging
-
Length
- m
Laying operation bending radius
- mm
Minimum bending radius, static (XD)
4
Minimum operating temperature
-10 °C
Minimum static operating bending radius
- mm
Resources
Resources
Documentation
HAR Certification
pdf — 486.4 kB
EU Declaration of conformity
pdf — 257.7 kB
Selling & delivery Information
Marking
H05V-K LA TRIVENETA CAVI IEMMEQU ◄HAR► [year]
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania