H05V-K

Products

H05V-K 1 x 0,5

Nexans ref. 003011101

  • Construction type: 1 x 0,5
  • Insulation colour: Black 9005
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003011105

  • Construction type: 1 x 0,5
  • Insulation colour: Green/Yellow 1021/6018
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003011106

  • Construction type: 1 x 0,5
  • Insulation colour: Red 3000
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003011107

  • Construction type: 1 x 0,5
  • Insulation colour: White 9010
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003011109

  • Construction type: 1 x 0,5
  • Insulation colour: Orange 2003
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003011110

  • Construction type: 1 x 0,5
  • Insulation colour: Purple 4005
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003011111

  • Construction type: 1 x 0,5
  • Insulation colour: Pink 3015
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003011112

  • Construction type: 1 x 0,5
  • Insulation colour: Yellow 1021
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003011115

  • Construction type: 1 x 0,5
  • Insulation colour: Dark blue 5003
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003011116

  • Construction type: 1 x 0,5
  • Insulation colour: Dark blue 5010
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003011121

  • Construction type: 1 x 0,5
  • Insulation colour: Blue
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003011185

  • Construction type: 1 x 0,5
  • Insulation colour: Green 6018
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003011415

  • Construction type: 1 x 0,5
  • Insulation colour: Blue 5012 / White
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003011416

  • Construction type: 1 x 0,5
  • Insulation colour: Dark blue 5010 / White
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003011432

  • Construction type: 1 x 0,5
  • Insulation colour: Brown, White
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003011439

  • Construction type: 1 x 0,5
  • Insulation colour: Red / White
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003012102

  • Construction type: 1 x 0,5
  • Insulation colour: Blue 5015
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003012103

  • Construction type: 1 x 0,5
  • Insulation colour: Grey 7001
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003012106

  • Construction type: 1 x 0,5
  • Insulation colour: Red 3000
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003012108

  • Construction type: 1 x 0,5
  • Insulation colour: Light blue 5012
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003012109

  • Construction type: 1 x 0,5
  • Insulation colour: Orange 2003
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003012110

  • Construction type: 1 x 0,5
  • Insulation colour: Purple 4005
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003012119

  • Construction type: 1 x 0,5
  • Insulation colour: Light blue 5024
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003012148

  • Construction type: 1 x 0,5
  • Insulation colour: Brown 8007
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003012149

  • Construction type: 1 x 0,5
  • Insulation colour: Brown 8003
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,5

Nexans ref. 003012191

  • Construction type: 1 x 0,5
  • Insulation colour: Pink 3015
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 9 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.5 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05V-K 1 x 0,75

Nexans ref. 003013101

  • Construction type: 1 x 0,75
  • Insulation colour: Black 9005
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 11 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.7 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05V-K 1 x 0,75

Nexans ref. 003013105

  • Construction type: 1 x 0,75
  • Insulation colour: Green/Yellow 1021/6018
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 11 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.7 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05V-K 1 x 0,75

Nexans ref. 003013107

  • Construction type: 1 x 0,75
  • Insulation colour: White 9010
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 11 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.7 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05V-K 1 x 0,75

Nexans ref. 003013112

  • Construction type: 1 x 0,75
  • Insulation colour: Yellow 1021
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 11 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.7 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05V-K 1 x 0,75

Nexans ref. 003013115

  • Construction type: 1 x 0,75
  • Insulation colour: Dark blue 5003
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 11 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.7 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05V-K 1 x 0,75

Nexans ref. 003013116

  • Construction type: 1 x 0,75
  • Insulation colour: Dark blue 5010
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 11 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.7 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05V-K 1 x 0,75

Nexans ref. 003013121

  • Construction type: 1 x 0,75
  • Insulation colour: Blue
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 11 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.7 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05V-K 1 x 0,75

Nexans ref. 003013185

  • Construction type: 1 x 0,75
  • Insulation colour: Green 6018
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 11 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.7 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05V-K 1 x 0,75

Nexans ref. 003013415

  • Construction type: 1 x 0,75
  • Insulation colour: Blue 5012 / White
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 11 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.7 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05V-K 1 x 0,75

Nexans ref. 003013416

  • Construction type: 1 x 0,75
  • Insulation colour: Dark blue 5010 / White
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 11 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.7 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05V-K 1 x 0,75

Nexans ref. 003013432

  • Construction type: 1 x 0,75
  • Insulation colour: Brown, White
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 11 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.7 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05V-K 1 x 0,75

Nexans ref. 003013439

  • Construction type: 1 x 0,75
  • Insulation colour: Red / White
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 11 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.7 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05V-K 1 x 0,75

Nexans ref. 003014102

  • Construction type: 1 x 0,75
  • Insulation colour: Blue 5015
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 11 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.7 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05V-K 1 x 0,75

Nexans ref. 003014103

  • Construction type: 1 x 0,75
  • Insulation colour: Grey 7001
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 11 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.7 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05V-K 1 x 0,75

Nexans ref. 003014106

  • Construction type: 1 x 0,75
  • Insulation colour: Red 3000
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 11 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.7 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05V-K 1 x 0,75

Nexans ref. 003014108

  • Construction type: 1 x 0,75
  • Insulation colour: Light blue 5012
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 11 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.7 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05V-K 1 x 0,75

Nexans ref. 003014109

  • Construction type: 1 x 0,75
  • Insulation colour: Orange 2003
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 11 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.7 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05V-K 1 x 0,75

Nexans ref. 003014110

  • Construction type: 1 x 0,75
  • Insulation colour: Purple 4005
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 11 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.7 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05V-K 1 x 0,75

Nexans ref. 003014119

  • Construction type: 1 x 0,75
  • Insulation colour: Light blue 5024
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 11 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.7 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05V-K 1 x 0,75

Nexans ref. 003014148

  • Construction type: 1 x 0,75
  • Insulation colour: Brown 8007
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 11 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.7 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05V-K 1 x 0,75

Nexans ref. 003014149

  • Construction type: 1 x 0,75
  • Insulation colour: Brown 8003
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 11 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.7 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05V-K 1 x 0,75

Nexans ref. 003014191

  • Construction type: 1 x 0,75
  • Insulation colour: Pink 3015
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 11 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.7 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05V-K 1 x 1

Nexans ref. 003015101

  • Construction type: 1 x 1
  • Insulation colour: Black 9005
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003015105

  • Construction type: 1 x 1
  • Insulation colour: Green/Yellow 1021/6018
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003015106

  • Construction type: 1 x 1
  • Insulation colour: Red 3000
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003015107

  • Construction type: 1 x 1
  • Insulation colour: White 9010
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003015110

  • Construction type: 1 x 1
  • Insulation colour: Orange 2003
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003015111

  • Construction type: 1 x 1
  • Insulation colour: Purple 4005
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003015112

  • Construction type: 1 x 1
  • Insulation colour: Pink 3015
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003015115

  • Construction type: 1 x 1
  • Insulation colour: Yellow 1021
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003015116

  • Construction type: 1 x 1
  • Insulation colour: Dark blue 5003
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003015121

  • Construction type: 1 x 1
  • Insulation colour: Dark blue 5010
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003015149

  • Construction type: 1 x 1
  • Insulation colour: Blue
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003015185

  • Construction type: 1 x 1
  • Insulation colour: Green 6018
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003015415

  • Construction type: 1 x 1
  • Insulation colour: Blue 5012 / White
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003015416

  • Construction type: 1 x 1
  • Insulation colour: Dark blue 5010 / White
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003015432

  • Construction type: 1 x 1
  • Insulation colour: Brown, White
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003015439

  • Construction type: 1 x 1
  • Insulation colour: Red / White
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003016102

  • Construction type: 1 x 1
  • Insulation colour: Blue 5015
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003016103

  • Construction type: 1 x 1
  • Insulation colour: Grey 7001
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003016106

  • Construction type: 1 x 1
  • Insulation colour: Red 3000
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003016108

  • Construction type: 1 x 1
  • Insulation colour: Light blue 5012
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003016109

  • Construction type: 1 x 1
  • Insulation colour: Orange 2003
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003016110

  • Construction type: 1 x 1
  • Insulation colour: Purple 4005
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003016119

  • Construction type: 1 x 1
  • Insulation colour: Light blue 5024
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003016148

  • Construction type: 1 x 1
  • Insulation colour: Brown 8007
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003016149

  • Construction type: 1 x 1
  • Insulation colour: Brown 8003
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05V-K 1 x 1

Nexans ref. 003016191

  • Construction type: 1 x 1
  • Insulation colour: Pink 3015
  • Conductor cross-section: 1 mm²
  • Approximate weight: 14 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

Description

Description

Standards

  • Product
    EN 50525-2-31; LVD 2014/35/EU
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation method

Reference Guide EN 50565
H05V-K: for fixed laying in above-ground or built- in pipes only if used for signalling or control circuits. Contact with water is not permitted. 

Reference Construction  Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.

Special features
Good sliding properties in pipes, good abrasion resistance, easy stripping.

Installation conditions

  • Minimum installation temperature: 5°C
  • Recommended minimum bending radius: 4 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: PVC, TI1 quality
  • Colour: black, blue, brown, grey, orange, pink, red, light blue, violet, white, yellow, green, green/yellow.
  • As two-colour: any combination

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Flexible class 5
Conductor material
Plain copper
Conductor shape
Circular
Insulation
PVC
Lead free
-

Dimensional characteristics

Dimensional characteristics

Average insulation thickness
0.6 mm

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
300/500 V

Mechanical characteristics

Mechanical characteristics

Mechanical resistance to impacts
-
Cable flexibility
Flexible
Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Max. conductor temperature in service
70 °C
Short-circuit max. conductor temperature
160 °C
Flame retardant
IEC 60332-1-2
Weather resistance
-
Chemical resistance
-
Water proof
-
Packaging
-
Length
- m
Minimum bending radius, static (XD)
4
Minimum operating temperature
-10 °C

Resources

Resources

Documentation

Selling & delivery Information

Marking
H05V-K LA TRIVENETA CAVI IEMMEQU ◄HAR► [year]
 

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close