FG16(O)R16-0,6/1 kV 1 x 2,5

Description

Description

Standards

  • Product
    CEI 20-13; CEI-UNEL 35322; CEI-UNEL 35318; LVD 2014/35/EU
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation methods

Reference Guidance CEI 20-67:
Cable suitable for energy supply in industry, building sites and construction industry. For fixed wiring indoors and outdoors, even wet (AD7); for direct and indirect underground wiring. Suitable for installation at open air, on walls, metal structures, cable trays, pipes, wiring holders and similar devices. Suitable for bundle installations in environments at risk of fire.

Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire and heat emission, the cable is suitable for the supply of electricity in buildings and other civil engineering works.
 

Special features
Good resistance to grease and mineral oils. Good flexibility and behaviour at low temperatures. UV resistance.

Installation conditions

  • Minimum installation temperature: 0°C
  • Recommended minimum bending radius: 4 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: rubber compound, G16 quality
  • Filler: thermoplastic, penetrating between the cores (only in multi-core cables)
  • Sheath: PVC, R16 quality
  • Colour: grey

Permissible current rating values and notes

• Two-core and three-core cables, two conductors charged.
• Four-core and five-core cables, three conductors charged.
• For cable with more than 5 cores, all conductors are charged (except for the green/yellow).
• For underground installation, the installation depth is 0,8 m and the thermal resistivity of the soil is 1,0 K·m/W.
• The formations with "(*)" don't have the quality certification

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 5
Conductor material
Plain copper
Construction type
1 x 2,5
Core identification
Black
Insulation
Rubber
Material of filler / inner sheath
Thermoplastic material
Outer sheath
PVC
Sheath colour
Grey
With Green/Yellow core
No
With smaller neutral conductor
No

Dimensional characteristics

Dimensional characteristics

Approximate weight
69 kg/km
Conductor cross-section
2.5 mm²
Conductor diameter
2.0 mm
Maximum outer diameter
8.7 mm
Neutral conductor section (when smaller)
- mm²
Number of cores
1

Electrical characteristics

Electrical characteristics

Max. DC resistance of the conductor at 20°C
7.98 Ohm/km
Maximum operating voltage DC
1800 V
Operating Voltage Vo DC
1500 V
Perm current rating in air 30°C
33 A
Perm. current rating in pipe/air 30° C
28 A
Perm. current rating in pipe/buried 20° C
29 A
Permissible current rating buried 20°C
34 A
Rated Voltage Uo/U (Um)
0.6/ 1 (1.2) kV
Test voltage
4000 V

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Bending factor when laying
4 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
0 °C
Minimum operating temperature
-15 °C
Short-circuit max. conductor temperature
250 °C

Resources

Resources

Documentation

EFP power pdf — 316.7 kB
EFP Control pdf — 318.3 kB

Selling & delivery Information

Marking
LA TRIVENETA CAVI  FG16(O)R16 0,6/1 kV [form.] Cca-s3,d1,a3 IEMMEQU EFP [year] [traceability] [metric]
LA TRIVENETA CAVI  FG16(O)R16 0,6/1 kV [form.] Cca-s3,d1,a3 [year] [traceability] [metric]

Declaration of Performance

  • Declaration of Performance n° : 163115001
  • Certification Date : 12/29/24
  • AVCP (Assessment and Verification of Constancy of Performance) : AVCP 1+
  • Notified body : 0051 - IMQ
  • Declared performance : Cca-s3,d1,a3

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close