FG16(O)R16-0,6/1 kV

Products

FG16(O)R16-0,6/1 kV 1 x 1,5

Nexans ref. 163017144

  • Construction type: 1 x 1,5
  • Core identification: Black
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 55 kg/km
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 8.2 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm current rating in air 30°C: 24 A
  • Perm. current rating in pipe/air 30° C: 20 A
  • Perm. current rating in pipe/buried 20° C: 23 A
  • Permissible current rating buried 20°C: 26 A

 

FG16(O)R16-0,6/1 kV 1 x 10

Nexans ref. 163025144

  • Construction type: 1 x 10
  • Core identification: Black
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 155 kg/km
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 10.9 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
  • Perm current rating in air 30°C: 80 A
  • Perm. current rating in pipe/air 30° C: 66 A
  • Perm. current rating in pipe/buried 20° C: 64 A
  • Permissible current rating buried 20°C: 73 A

 

FG16(O)R16-0,6/1 kV 1 x 120

Nexans ref. 163039144

  • Construction type: 1 x 120
  • Core identification: Black
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 1020 kg/km
  • Conductor cross-section: 120 mm²
  • Conductor diameter: 13.8 mm
  • Maximum outer diameter: 22.4 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
  • Perm current rating in air 30°C: 400 A
  • Perm. current rating in pipe/air 30° C: 312 A
  • Perm. current rating in pipe/buried 20° C: 271 A
  • Permissible current rating buried 20°C: 312 A

 

FG16(O)R16-0,6/1 kV 1 x 150

Nexans ref. 163041144

  • Construction type: 1 x 150
  • Core identification: Black
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 1550 kg/km
  • Conductor cross-section: 150 mm²
  • Conductor diameter: 15.4 mm
  • Maximum outer diameter: 24.8 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
  • Perm current rating in air 30°C: 464 A
  • Perm. current rating in pipe/air 30° C: 355 A
  • Perm. current rating in pipe/buried 20° C: 310 A
  • Permissible current rating buried 20°C: 356 A

 

FG16(O)R16-0,6/1 kV 1 x 16

Nexans ref. 163027144

  • Construction type: 1 x 16
  • Core identification: Black
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 225 kg/km
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: 11.4 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
  • Perm current rating in air 30°C: 107 A
  • Perm. current rating in pipe/air 30° C: 88 A
  • Perm. current rating in pipe/buried 20° C: 83 A
  • Permissible current rating buried 20°C: 96 A

 

FG16(O)R16-0,6/1 kV 1 x 185

Nexans ref. 163043144

  • Construction type: 1 x 185
  • Core identification: Black
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 1870 kg/km
  • Conductor cross-section: 185 mm²
  • Conductor diameter: 16.9 mm
  • Maximum outer diameter: 27.2 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
  • Perm current rating in air 30°C: 533 A
  • Perm. current rating in pipe/air 30° C: 417 A
  • Perm. current rating in pipe/buried 20° C: 349 A
  • Permissible current rating buried 20°C: 401 A

 

FG16(O)R16-0,6/1 kV 1 x 2,5

Nexans ref. 163019144

  • Construction type: 1 x 2,5
  • Core identification: Black
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 69 kg/km
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 8.7 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm current rating in air 30°C: 33 A
  • Perm. current rating in pipe/air 30° C: 28 A
  • Perm. current rating in pipe/buried 20° C: 29 A
  • Permissible current rating buried 20°C: 34 A

 

FG16(O)R16-0,6/1 kV 1 x 240

Nexans ref. 163045144

  • Construction type: 1 x 240
  • Core identification: Black
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 2400 kg/km
  • Conductor cross-section: 240 mm²
  • Conductor diameter: 19.5 mm
  • Maximum outer diameter: 30.4 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
  • Perm current rating in air 30°C: 634 A
  • Perm. current rating in pipe/air 30° C: 490 A
  • Perm. current rating in pipe/buried 20° C: 409 A
  • Permissible current rating buried 20°C: 471 A

 

FG16(O)R16-0,6/1 kV 1 x 25

Nexans ref. 163029144

  • Construction type: 1 x 25
  • Core identification: Black
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 320 kg/km
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: 13.2 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
  • Perm current rating in air 30°C: 141 A
  • Perm. current rating in pipe/air 30° C: 117 A
  • Perm. current rating in pipe/buried 20° C: 108 A
  • Permissible current rating buried 20°C: 124 A

 

FG16(O)R16-0,6/1 kV 1 x 300

Nexans ref. 163047144

  • Construction type: 1 x 300
  • Core identification: Black
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 2955 kg/km
  • Conductor cross-section: 300 mm²
  • Conductor diameter: 23.0 mm
  • Maximum outer diameter: 33.0 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.064 Ohm/km
  • Perm current rating in air 30°C: 736 A
  • Perm. current rating in pipe/air 30° C: - A
  • Perm. current rating in pipe/buried 20° C: 463 A
  • Permissible current rating buried 20°C: 533 A

 

FG16(O)R16-0,6/1 kV 1 x 35

Nexans ref. 163031144

  • Construction type: 1 x 35
  • Core identification: Black
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 420 kg/km
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.4 mm
  • Maximum outer diameter: 14.6 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm current rating in air 30°C: 176 A
  • Perm. current rating in pipe/air 30° C: 144 A
  • Perm. current rating in pipe/buried 20° C: 131 A
  • Permissible current rating buried 20°C: 150 A

 

FG16(O)R16-0,6/1 kV 1 x 4

Nexans ref. 163021144

  • Construction type: 1 x 4
  • Core identification: Black
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 84 kg/km
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 9.3 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm current rating in air 30°C: 45 A
  • Perm. current rating in pipe/air 30° C: 37 A
  • Perm. current rating in pipe/buried 20° C: 38 A
  • Permissible current rating buried 20°C: 43 A

 

FG16(O)R16-0,6/1 kV 1 x 400

Nexans ref. 163049144

  • Construction type: 1 x 400
  • Core identification: Black
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 3835 kg/km
  • Conductor cross-section: 400 mm²
  • Conductor diameter: 26.5 mm
  • Maximum outer diameter: 37.7 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.049 Ohm/km
  • Perm current rating in air 30°C: 868 A
  • Perm. current rating in pipe/air 30° C: - A
  • Perm. current rating in pipe/buried 20° C: 540 A
  • Permissible current rating buried 20°C: 621 A

 

FG16(O)R16-0,6/1 kV 1 x 50

Nexans ref. 163033144

  • Construction type: 1 x 50
  • Core identification: Black
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 585 kg/km
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.9 mm
  • Maximum outer diameter: 16.4 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
  • Perm current rating in air 30°C: 216 A
  • Perm. current rating in pipe/air 30° C: 175 A
  • Perm. current rating in pipe/buried 20° C: 162 A
  • Permissible current rating buried 20°C: 186 A

 

FG16(O)R16-0,6/1 kV 1 x 500 (*)

Nexans ref. 163051144

  • Construction type: 1 x 500 (*)
  • Core identification: Black
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 4785 kg/km
  • Conductor cross-section: 500 mm²
  • Conductor diameter: 28.5 mm
  • Maximum outer diameter: 45.0 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.038 Ohm/km
  • Perm current rating in air 30°C: 998 A
  • Perm. current rating in pipe/air 30° C: - A
  • Perm. current rating in pipe/buried 20° C: 599 A
  • Permissible current rating buried 20°C: 689 A

 

FG16(O)R16-0,6/1 kV 1 x 6

Nexans ref. 163023144

  • Construction type: 1 x 6
  • Core identification: Black
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 115 kg/km
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 9.9 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm current rating in air 30°C: 58 A
  • Perm. current rating in pipe/air 30° C: 48 A
  • Perm. current rating in pipe/buried 20° C: 48 A
  • Permissible current rating buried 20°C: 55 A

 

FG16(O)R16-0,6/1 kV 1 x 630 (*)

Nexans ref. 163052144

  • Construction type: 1 x 630 (*)
  • Core identification: Black
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 6465 kg/km
  • Conductor cross-section: 630 mm²
  • Conductor diameter: 32.8 mm
  • Maximum outer diameter: 51.1 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.029 Ohm/km
  • Perm current rating in air 30°C: 1151 A
  • Perm. current rating in pipe/air 30° C: - A
  • Perm. current rating in pipe/buried 20° C: 683 A
  • Permissible current rating buried 20°C: 785 A

 

FG16(O)R16-0,6/1 kV 1 x 70

Nexans ref. 163035144

  • Construction type: 1 x 70
  • Core identification: Black
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 790 kg/km
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 10.5 mm
  • Maximum outer diameter: 18.3 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
  • Perm current rating in air 30°C: 279 A
  • Perm. current rating in pipe/air 30° C: 222 A
  • Perm. current rating in pipe/buried 20° C: 199 A
  • Permissible current rating buried 20°C: 229 A

 

FG16(O)R16-0,6/1 kV 1 x 95

Nexans ref. 163037144

  • Construction type: 1 x 95
  • Core identification: Black
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 990 kg/km
  • Conductor cross-section: 95 mm²
  • Conductor diameter: 12.2 mm
  • Maximum outer diameter: 20.4 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
  • Perm current rating in air 30°C: 342 A
  • Perm. current rating in pipe/air 30° C: 269 A
  • Perm. current rating in pipe/buried 20° C: 234 A
  • Permissible current rating buried 20°C: 270 A

 

FG16(O)R16-0,6/1 kV 10G1,5

Nexans ref. 163349044

  • Construction type: 10G1,5
  • Core identification: Black cores with white numbers
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 340 kg/km
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 18.7 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 10
  • Max. DC resistance of the conductor at 20°C: 13.4 Ohm/km
  • Perm current rating in air 30°C: 13 A
  • Perm. current rating in pipe/air 30° C: 12 A
  • Perm. current rating in pipe/buried 20° C: 18 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 10G2,5

Nexans ref. 163351044

  • Construction type: 10G2,5
  • Core identification: Black cores with white numbers
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 462 kg/km
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 20.6 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 10
  • Max. DC resistance of the conductor at 20°C: 8.06 Ohm/km
  • Perm current rating in air 30°C: 18 A
  • Perm. current rating in pipe/air 30° C: 16 A
  • Perm. current rating in pipe/buried 20° C: 24 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 12G1,5

Nexans ref. 163373044

  • Construction type: 12G1,5
  • Core identification: Black cores with white numbers
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 380 kg/km
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 19.3 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 12
  • Max. DC resistance of the conductor at 20°C: 13.4 Ohm/km
  • Perm current rating in air 30°C: 11 A
  • Perm. current rating in pipe/air 30° C: 10 A
  • Perm. current rating in pipe/buried 20° C: 14 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 12G2,5

Nexans ref. 163375044

  • Construction type: 12G2,5
  • Core identification: Black cores with white numbers
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 530 kg/km
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 21.3 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 12
  • Max. DC resistance of the conductor at 20°C: 8.06 Ohm/km
  • Perm current rating in air 30°C: 14 A
  • Perm. current rating in pipe/air 30° C: 12 A
  • Perm. current rating in pipe/buried 20° C: 20 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 16G1,5

Nexans ref. 163421044

  • Construction type: 16G1,5
  • Core identification: Black cores with white numbers
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 480 kg/km
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 21.1 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 16
  • Max. DC resistance of the conductor at 20°C: 13.4 Ohm/km
  • Perm current rating in air 30°C: 11 A
  • Perm. current rating in pipe/air 30° C: 10 A
  • Perm. current rating in pipe/buried 20° C: 14 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 16G2,5

Nexans ref. 163423044

  • Construction type: 16G2,5
  • Core identification: Black cores with white numbers
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 670 kg/km
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 23.3 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 16
  • Max. DC resistance of the conductor at 20°C: 8.06 Ohm/km
  • Perm current rating in air 30°C: 14 A
  • Perm. current rating in pipe/air 30° C: 12 A
  • Perm. current rating in pipe/buried 20° C: 20 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 19G1,5

Nexans ref. 163469044

  • Construction type: 19G1,5
  • Core identification: Black cores with white numbers
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 535 kg/km
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 22.1 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 19
  • Max. DC resistance of the conductor at 20°C: 13.4 Ohm/km
  • Perm current rating in air 30°C: 9 A
  • Perm. current rating in pipe/air 30° C: 8 A
  • Perm. current rating in pipe/buried 20° C: 13 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 19G2,5

Nexans ref. 163471044

  • Construction type: 19G2,5
  • Core identification: Black cores with white numbers
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 755 kg/km
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 24.5 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 19
  • Max. DC resistance of the conductor at 20°C: 8.06 Ohm/km
  • Perm current rating in air 30°C: 12 A
  • Perm. current rating in pipe/air 30° C: 10 A
  • Perm. current rating in pipe/buried 20° C: 16 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 2 x 1,5

Nexans ref. 163069144

  • Construction type: 2 x 1,5
  • Core identification: Blue, brown
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 130 kg/km
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 12.0 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm current rating in air 30°C: 26 A
  • Perm. current rating in pipe/air 30° C: 22 A
  • Perm. current rating in pipe/buried 20° C: 25 A
  • Permissible current rating buried 20°C: 28 A

 

FG16(O)R16-0,6/1 kV 2 x 10

Nexans ref. 163077144

  • Construction type: 2 x 10
  • Core identification: Blue, brown
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 390 kg/km
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 17.3 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
  • Perm current rating in air 30°C: 86 A
  • Perm. current rating in pipe/air 30° C: 69 A
  • Perm. current rating in pipe/buried 20° C: 70 A
  • Permissible current rating buried 20°C: 80 A

 

FG16(O)R16-0,6/1 kV 2 x 16

Nexans ref. 163079144

  • Construction type: 2 x 16
  • Core identification: Blue, brown
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 520 kg/km
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: 19.4 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
  • Perm current rating in air 30°C: 115 A
  • Perm. current rating in pipe/air 30° C: 91 A
  • Perm. current rating in pipe/buried 20° C: 91 A
  • Permissible current rating buried 20°C: 105 A

 

FG16(O)R16-0,6/1 kV 2 x 2,5

Nexans ref. 163071144

  • Construction type: 2 x 2,5
  • Core identification: Blue, brown
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 165 kg/km
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 13.0 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm current rating in air 30°C: 36 A
  • Perm. current rating in pipe/air 30° C: 30 A
  • Perm. current rating in pipe/buried 20° C: 32 A
  • Permissible current rating buried 20°C: 37 A

 

FG16(O)R16-0,6/1 kV 2 x 25

Nexans ref. 163081144

  • Construction type: 2 x 25
  • Core identification: Blue, brown
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 765 kg/km
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: 23.0 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
  • Perm current rating in air 30°C: 149 A
  • Perm. current rating in pipe/air 30° C: 119 A
  • Perm. current rating in pipe/buried 20° C: 118 A
  • Permissible current rating buried 20°C: 135 A

 

FG16(O)R16-0,6/1 kV 2 x 35

Nexans ref. 163083144

  • Construction type: 2 x 35
  • Core identification: Blue, brown
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 1020 kg/km
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.4 mm
  • Maximum outer diameter: 25.7 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm current rating in air 30°C: 185 A
  • Perm. current rating in pipe/air 30° C: 140 A
  • Perm. current rating in pipe/buried 20° C: 144 A
  • Permissible current rating buried 20°C: 166 A

 

FG16(O)R16-0,6/1 kV 2 x 4

Nexans ref. 163073144

  • Construction type: 2 x 4
  • Core identification: Blue, brown
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 210 kg/km
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 14.2 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm current rating in air 30°C: 49 A
  • Perm. current rating in pipe/air 30° C: 40 A
  • Perm. current rating in pipe/buried 20° C: 41 A
  • Permissible current rating buried 20°C: 48 A

 

FG16(O)R16-0,6/1 kV 2 x 50

Nexans ref. 163085144

  • Construction type: 2 x 50
  • Core identification: Blue, brown
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 1400 kg/km
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.9 mm
  • Maximum outer diameter: 29.3 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
  • Perm current rating in air 30°C: 225 A
  • Perm. current rating in pipe/air 30° C: 175 A
  • Perm. current rating in pipe/buried 20° C: 178 A
  • Permissible current rating buried 20°C: 205 A

 

FG16(O)R16-0,6/1 kV 2 x 6

Nexans ref. 163075144

  • Construction type: 2 x 6
  • Core identification: Blue, brown
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 270 kg/km
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 15.4 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm current rating in air 30°C: 63 A
  • Perm. current rating in pipe/air 30° C: 51 A
  • Perm. current rating in pipe/buried 20° C: 52 A
  • Permissible current rating buried 20°C: 60 A

 

FG16(O)R16-0,6/1 kV 24G1,5

Nexans ref. 163517044

  • Construction type: 24G1,5
  • Core identification: Black cores with white numbers
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 640 kg/km
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 25.4 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 24
  • Max. DC resistance of the conductor at 20°C: 13.5 Ohm/km
  • Perm current rating in air 30°C: 9 A
  • Perm. current rating in pipe/air 30° C: 8 A
  • Perm. current rating in pipe/buried 20° C: 13 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 24G2,5

Nexans ref. 163519044

  • Construction type: 24G2,5
  • Core identification: Black cores with white numbers
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 915 kg/km
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 28.3 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 24
  • Max. DC resistance of the conductor at 20°C: 8.1 Ohm/km
  • Perm current rating in air 30°C: 12 A
  • Perm. current rating in pipe/air 30° C: 10 A
  • Perm. current rating in pipe/buried 20° C: 16 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 3G1,5

Nexans ref. 163121044

  • Construction type: 3G1,5
  • Core identification: Blue, brown, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 150 kg/km
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 12.5 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm current rating in air 30°C: 26 A
  • Perm. current rating in pipe/air 30° C: 22 A
  • Perm. current rating in pipe/buried 20° C: 25 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 3G10

Nexans ref. 163129044

  • Construction type: 3G10
  • Core identification: Blue, brown, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 470 kg/km
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 18.2 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
  • Perm current rating in air 30°C: 86 A
  • Perm. current rating in pipe/air 30° C: 69 A
  • Perm. current rating in pipe/buried 20° C: 70 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 3G120

Nexans ref. 163143044

  • Construction type: 3G120
  • Core identification: Blue, brown, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 4340 kg/km
  • Conductor cross-section: 120 mm²
  • Conductor diameter: 13.8 mm
  • Maximum outer diameter: 44.4 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
  • Perm current rating in air 30°C: 410 A
  • Perm. current rating in pipe/air 30° C: 305 A
  • Perm. current rating in pipe/buried 20° C: 307 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 3G150

Nexans ref. 163145044

  • Construction type: 3G150
  • Core identification: Blue, brown, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 5404 kg/km
  • Conductor cross-section: 150 mm²
  • Conductor diameter: 15.4 mm
  • Maximum outer diameter: 49.5 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
  • Perm current rating in air 30°C: 473 A
  • Perm. current rating in pipe/air 30° C: 334 A
  • Perm. current rating in pipe/buried 20° C: 350 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 3G16

Nexans ref. 163131044

  • Construction type: 3G16
  • Core identification: Blue, brown, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 640 kg/km
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: 20.6 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
  • Perm current rating in air 30°C: 115 A
  • Perm. current rating in pipe/air 30° C: 91 A
  • Perm. current rating in pipe/buried 20° C: 91 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 3G185

Nexans ref. 163147044

  • Construction type: 3G185
  • Core identification: Blue, brown, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 6550 kg/km
  • Conductor cross-section: 185 mm²
  • Conductor diameter: 16.9 mm
  • Maximum outer diameter: 55.2 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
  • Perm current rating in air 30°C: 542 A
  • Perm. current rating in pipe/air 30° C: 384 A
  • Perm. current rating in pipe/buried 20° C: 393 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 3G2,5

Nexans ref. 163123044

  • Construction type: 3G2,5
  • Core identification: Blue, brown, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 190 kg/km
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 13.6 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm current rating in air 30°C: 36 A
  • Perm. current rating in pipe/air 30° C: 30 A
  • Perm. current rating in pipe/buried 20° C: 32 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 3G240

Nexans ref. 163149044

  • Construction type: 3G240
  • Core identification: Blue, brown, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 8475 kg/km
  • Conductor cross-section: 240 mm²
  • Conductor diameter: 19.5 mm
  • Maximum outer diameter: 61.9 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
  • Perm current rating in air 30°C: 641 A
  • Perm. current rating in pipe/air 30° C: 459 A
  • Perm. current rating in pipe/buried 20° C: 462 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 3G25

Nexans ref. 163133044

  • Construction type: 3G25
  • Core identification: Blue, brown, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 960 kg/km
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: 24.5 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
  • Perm current rating in air 30°C: 149 A
  • Perm. current rating in pipe/air 30° C: 119 A
  • Perm. current rating in pipe/buried 20° C: 118 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 3G300

Nexans ref. 163151044

  • Construction type: 3G300
  • Core identification: Blue, brown, green / yellow
  • Insulation: EPR
  • With Green/Yellow core: No
  • With smaller neutral conductor: No
  • Approximate weight: 10440 kg/km
  • Conductor cross-section: 300 mm²
  • Conductor diameter: 23.0 mm
  • Maximum outer diameter: 68.0 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.064 Ohm/km
  • Perm current rating in air 30°C: 741 A
  • Perm. current rating in pipe/air 30° C: 532 A
  • Perm. current rating in pipe/buried 20° C: - A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 3G35

Nexans ref. 163135044

  • Construction type: 3G35
  • Core identification: Blue, brown, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 1290 kg/km
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.4 mm
  • Maximum outer diameter: 27.3 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm current rating in air 30°C: 185 A
  • Perm. current rating in pipe/air 30° C: 140 A
  • Perm. current rating in pipe/buried 20° C: 144 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 3G4

Nexans ref. 163125044

  • Construction type: 3G4
  • Core identification: Blue, brown, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 250 kg/km
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 14.9 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm current rating in air 30°C: 49 A
  • Perm. current rating in pipe/air 30° C: 40 A
  • Perm. current rating in pipe/buried 20° C: 41 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 3G50

Nexans ref. 163137044

  • Construction type: 3G50
  • Core identification: Blue, brown, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 1785 kg/km
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.9 mm
  • Maximum outer diameter: 31.2 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
  • Perm current rating in air 30°C: 225 A
  • Perm. current rating in pipe/air 30° C: 175 A
  • Perm. current rating in pipe/buried 20° C: 178 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 3G6

Nexans ref. 163127044

  • Construction type: 3G6
  • Core identification: Blue, brown, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 320 kg/km
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 16.2 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm current rating in air 30°C: 63 A
  • Perm. current rating in pipe/air 30° C: 51 A
  • Perm. current rating in pipe/buried 20° C: 52 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 3G70

Nexans ref. 163139044

  • Construction type: 3G70
  • Core identification: Blue, brown, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 2700 kg/km
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 10.5 mm
  • Maximum outer diameter: 35.6 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
  • Perm current rating in air 30°C: 289 A
  • Perm. current rating in pipe/air 30° C: 221 A
  • Perm. current rating in pipe/buried 20° C: 224 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 3G95

Nexans ref. 163141044

  • Construction type: 3G95
  • Core identification: Blue, brown, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 3410 kg/km
  • Conductor cross-section: 95 mm²
  • Conductor diameter: 12.2 mm
  • Maximum outer diameter: 40.0 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
  • Perm current rating in air 30°C: 352 A
  • Perm. current rating in pipe/air 30° C: 269 A
  • Perm. current rating in pipe/buried 20° C: 265 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 3x120+70

Nexans ref. 163195244

  • Construction type: 3x120+1x70
  • Core identification: Brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: Yes
  • Approximate weight: 5040 kg/km
  • Conductor cross-section: 120 mm²
  • Conductor diameter: - mm
  • Maximum outer diameter: 46.9 mm
  • Neutral conductor section (when smaller): 70 mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: - Ohm/km
  • Perm current rating in air 30°C: 346 A
  • Perm. current rating in pipe/air 30° C: 268 A
  • Perm. current rating in pipe/buried 20° C: 252 A
  • Permissible current rating buried 20°C: 290 A

 

FG16(O)R16-0,6/1 kV 3x150+95

Nexans ref. 163197244

  • Construction type: 3x150+1x95
  • Core identification: Brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: Yes
  • Approximate weight: 6300 kg/km
  • Conductor cross-section: 150 mm²
  • Conductor diameter: - mm
  • Maximum outer diameter: 52.5 mm
  • Neutral conductor section (when smaller): 95 mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: - Ohm/km
  • Perm current rating in air 30°C: 399 A
  • Perm. current rating in pipe/air 30° C: 300 A
  • Perm. current rating in pipe/buried 20° C: 288 A
  • Permissible current rating buried 20°C: 332 A

 

FG16(O)R16-0,6/1 kV 3x185+95

Nexans ref. 163199244

  • Construction type: 3x185+1x95
  • Core identification: Brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: Yes
  • Approximate weight: 8325 kg/km
  • Conductor cross-section: 185 mm²
  • Conductor diameter: - mm
  • Maximum outer diameter: 57.3 mm
  • Neutral conductor section (when smaller): 95 mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: - Ohm/km
  • Perm current rating in air 30°C: 456 A
  • Perm. current rating in pipe/air 30° C: 340 A
  • Perm. current rating in pipe/buried 20° C: 324 A
  • Permissible current rating buried 20°C: 373 A

 

FG16(O)R16-0,6/1 kV 3x240+150

Nexans ref. 163201244

  • Construction type: 3x240+1x150
  • Core identification: Brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: Yes
  • Approximate weight: 9930 kg/km
  • Conductor cross-section: 240 mm²
  • Conductor diameter: - mm
  • Maximum outer diameter: 65.5 mm
  • Neutral conductor section (when smaller): 150 mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: - Ohm/km
  • Perm current rating in air 30°C: 538 A
  • Perm. current rating in pipe/air 30° C: 398 A
  • Perm. current rating in pipe/buried 20° C: 382 A
  • Permissible current rating buried 20°C: 439 A

 

FG16(O)R16-0,6/1 kV 3x35+25

Nexans ref. 163187244

  • Construction type: 3x35+1x25
  • Core identification: Brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: Yes
  • Approximate weight: 1535 kg/km
  • Conductor cross-section: 35 mm²
  • Conductor diameter: - mm
  • Maximum outer diameter: 29.2 mm
  • Neutral conductor section (when smaller): 25 mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: - Ohm/km
  • Perm current rating in air 30°C: 158 A
  • Perm. current rating in pipe/air 30° C: 128 A
  • Perm. current rating in pipe/buried 20° C: 121 A
  • Permissible current rating buried 20°C: 139 A

 

FG16(O)R16-0,6/1 kV 3x50+25

Nexans ref. 163189244

  • Construction type: 3x50+1x25
  • Core identification: Brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: Yes
  • Approximate weight: 2020 kg/km
  • Conductor cross-section: 50 mm²
  • Conductor diameter: - mm
  • Maximum outer diameter: 32.4 mm
  • Neutral conductor section (when smaller): 25 mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: - Ohm/km
  • Perm current rating in air 30°C: 192 A
  • Perm. current rating in pipe/air 30° C: 154 A
  • Perm. current rating in pipe/buried 20° C: 149 A
  • Permissible current rating buried 20°C: 172 A

 

FG16(O)R16-0,6/1 kV 3x70+35

Nexans ref. 163191244

  • Construction type: 3x70+1x35
  • Core identification: Brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: Yes
  • Approximate weight: 3030 kg/km
  • Conductor cross-section: 70 mm²
  • Conductor diameter: - mm
  • Maximum outer diameter: 37.0 mm
  • Neutral conductor section (when smaller): 35 mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: - Ohm/km
  • Perm current rating in air 30°C: 246 A
  • Perm. current rating in pipe/air 30° C: 194 A
  • Perm. current rating in pipe/buried 20° C: 184 A
  • Permissible current rating buried 20°C: 212 A

 

FG16(O)R16-0,6/1 kV 3x95+50

Nexans ref. 163193244

  • Construction type: 3x95+1x50
  • Core identification: Brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: No
  • With smaller neutral conductor: Yes
  • Approximate weight: 3915 kg/km
  • Conductor cross-section: 95 mm²
  • Conductor diameter: - mm
  • Maximum outer diameter: 42.0 mm
  • Neutral conductor section (when smaller): 50 mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: - Ohm/km
  • Perm current rating in air 30°C: 298 A
  • Perm. current rating in pipe/air 30° C: 233 A
  • Perm. current rating in pipe/buried 20° C: 218 A
  • Permissible current rating buried 20°C: 251 A

 

FG16(O)R16-0,6/1 kV 4G1,5

Nexans ref. 163173044

  • Construction type: 4G1,5
  • Core identification: Brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 170 kg/km
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 13.4 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm current rating in air 30°C: 23 A
  • Perm. current rating in pipe/air 30° C: 19 A
  • Perm. current rating in pipe/buried 20° C: 20 A
  • Permissible current rating buried 20°C: 23 A

 

FG16(O)R16-0,6/1 kV 4G10

Nexans ref. 163181044

  • Construction type: 4G10
  • Core identification: Brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 575 kg/km
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 19.8 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
  • Perm current rating in air 30°C: 75 A
  • Perm. current rating in pipe/air 30° C: 60 A
  • Perm. current rating in pipe/buried 20° C: 58 A
  • Permissible current rating buried 20°C: 67 A

 

FG16(O)R16-0,6/1 kV 4G120 (*)

Nexans ref. 163195044

  • Construction type: 4G120 (*)
  • Core identification: Brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 5585 kg/km
  • Conductor cross-section: 120 mm²
  • Conductor diameter: 13.8 mm
  • Maximum outer diameter: 45.8 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
  • Perm current rating in air 30°C: 346 A
  • Perm. current rating in pipe/air 30° C: 268 A
  • Perm. current rating in pipe/buried 20° C: 252 A
  • Permissible current rating buried 20°C: 290 A

 

FG16(O)R16-0,6/1 kV 4G150 (*)

Nexans ref. 163197044

  • Construction type: 4G150 (*)
  • Core identification: Brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 6920 kg/km
  • Conductor cross-section: 150 mm²
  • Conductor diameter: 15.4 mm
  • Maximum outer diameter: 52.1 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
  • Perm current rating in air 30°C: 399 A
  • Perm. current rating in pipe/air 30° C: 300 A
  • Perm. current rating in pipe/buried 20° C: 288 A
  • Permissible current rating buried 20°C: 332 A

 

FG16(O)R16-0,6/1 kV 4G16

Nexans ref. 163183044

  • Construction type: 4G16
  • Core identification: Brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 795 kg/km
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: 22.4 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
  • Perm current rating in air 30°C: 100 A
  • Perm. current rating in pipe/air 30° C: 80 A
  • Perm. current rating in pipe/buried 20° C: 76 A
  • Permissible current rating buried 20°C: 88 A

 

FG16(O)R16-0,6/1 kV 4G185 (*)

Nexans ref. 163199044

  • Construction type: 4G185 (*)
  • Core identification: Brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 8364 kg/km
  • Conductor cross-section: 185 mm²
  • Conductor diameter: 16.9 mm
  • Maximum outer diameter: 61.1 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
  • Perm current rating in air 30°C: 456 A
  • Perm. current rating in pipe/air 30° C: 340 A
  • Perm. current rating in pipe/buried 20° C: 324 A
  • Permissible current rating buried 20°C: 373 A

 

FG16(O)R16-0,6/1 kV 4G2,5

Nexans ref. 163175044

  • Construction type: 4G2,5
  • Core identification: Brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 220 kg/km
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 14.6 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm current rating in air 30°C: 32 A
  • Perm. current rating in pipe/air 30° C: 26 A
  • Perm. current rating in pipe/buried 20° C: 27 A
  • Permissible current rating buried 20°C: 30 A

 

FG16(O)R16-0,6/1 kV 4G240 (*)

Nexans ref. 163201044

  • Construction type: 4G240 (*)
  • Core identification: Brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 10830 kg/km
  • Conductor cross-section: 240 mm²
  • Conductor diameter: 19.5 mm
  • Maximum outer diameter: 68.8 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
  • Perm current rating in air 30°C: 538 A
  • Perm. current rating in pipe/air 30° C: 398 A
  • Perm. current rating in pipe/buried 20° C: 382 A
  • Permissible current rating buried 20°C: 439 A

 

FG16(O)R16-0,6/1 kV 4G25

Nexans ref. 163185044

  • Construction type: 4G25
  • Core identification: Brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 1205 kg/km
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: 26.8 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
  • Perm current rating in air 30°C: 127 A
  • Perm. current rating in pipe/air 30° C: 105 A
  • Perm. current rating in pipe/buried 20° C: 99 A
  • Permissible current rating buried 20°C: 113 A

 

FG16(O)R16-0,6/1 kV 4G35 (*)

Nexans ref. 163187044

  • Construction type: 4G35 (*)
  • Core identification: Brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 1750 kg/km
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.4 mm
  • Maximum outer diameter: 30.5 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm current rating in air 30°C: 158 A
  • Perm. current rating in pipe/air 30° C: 128 A
  • Perm. current rating in pipe/buried 20° C: 121 A
  • Permissible current rating buried 20°C: 139 A

 

FG16(O)R16-0,6/1 kV 4G4

Nexans ref. 163177044

  • Construction type: 4G4
  • Core identification: Brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 295 kg/km
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 16.0 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm current rating in air 30°C: 42 A
  • Perm. current rating in pipe/air 30° C: 35 A
  • Perm. current rating in pipe/buried 20° C: 34 A
  • Permissible current rating buried 20°C: 39 A

 

FG16(O)R16-0,6/1 kV 4G50 (*)

Nexans ref. 163189044

  • Construction type: 4G50 (*)
  • Core identification: Brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 2530 kg/km
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.9 mm
  • Maximum outer diameter: 34.1 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
  • Perm current rating in air 30°C: 192 A
  • Perm. current rating in pipe/air 30° C: 154 A
  • Perm. current rating in pipe/buried 20° C: 149 A
  • Permissible current rating buried 20°C: 172 A

 

FG16(O)R16-0,6/1 kV 4G6

Nexans ref. 163179044

  • Construction type: 4G6
  • Core identification: Brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 385 kg/km
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 17.5 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm current rating in air 30°C: 54 A
  • Perm. current rating in pipe/air 30° C: 44 A
  • Perm. current rating in pipe/buried 20° C: 43 A
  • Permissible current rating buried 20°C: 50 A

 

FG16(O)R16-0,6/1 kV 4G70 (*)

Nexans ref. 163191044

  • Construction type: 4G70 (*)
  • Core identification: Brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 3600 kg/km
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 10.5 mm
  • Maximum outer diameter: 36.6 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
  • Perm current rating in air 30°C: 246 A
  • Perm. current rating in pipe/air 30° C: 194 A
  • Perm. current rating in pipe/buried 20° C: 184 A
  • Permissible current rating buried 20°C: 212 A

 

FG16(O)R16-0,6/1 kV 4G95 (*)

Nexans ref. 163193044

  • Construction type: 4G95 (*)
  • Core identification: Brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 4380 kg/km
  • Conductor cross-section: 95 mm²
  • Conductor diameter: 12.2 mm
  • Maximum outer diameter: 41.5 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
  • Perm current rating in air 30°C: 298 A
  • Perm. current rating in pipe/air 30° C: 233 A
  • Perm. current rating in pipe/buried 20° C: 218 A
  • Permissible current rating buried 20°C: 251 A

 

FG16(O)R16-0,6/1 kV 5G1,5

Nexans ref. 163225044

  • Construction type: 5G1,5
  • Core identification: Blue, brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 195 kg/km
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 14.4 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm current rating in air 30°C: 23 A
  • Perm. current rating in pipe/air 30° C: 19 A
  • Perm. current rating in pipe/buried 20° C: 20 A
  • Permissible current rating buried 20°C: 23 A

 

FG16(O)R16-0,6/1 kV 5G10

Nexans ref. 163233044

  • Construction type: 5G10
  • Core identification: Blue, brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 680 kg/km
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 21.5 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
  • Perm current rating in air 30°C: 75 A
  • Perm. current rating in pipe/air 30° C: 60 A
  • Perm. current rating in pipe/buried 20° C: 58 A
  • Permissible current rating buried 20°C: 67 A

 

FG16(O)R16-0,6/1 kV 5G16

Nexans ref. 163235044

  • Construction type: 5G16
  • Core identification: Blue, brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 970 kg/km
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: 24.4 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
  • Perm current rating in air 30°C: 100 A
  • Perm. current rating in pipe/air 30° C: 80 A
  • Perm. current rating in pipe/buried 20° C: 76 A
  • Permissible current rating buried 20°C: 88 A

 

FG16(O)R16-0,6/1 kV 5G2,5

Nexans ref. 163227044

  • Construction type: 5G2,5
  • Core identification: Blue, brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 260 kg/km
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 15.6 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm current rating in air 30°C: 32 A
  • Perm. current rating in pipe/air 30° C: 26 A
  • Perm. current rating in pipe/buried 20° C: 27 A
  • Permissible current rating buried 20°C: 30 A

 

FG16(O)R16-0,6/1 kV 5G25

Nexans ref. 163237044

  • Construction type: 5G25
  • Core identification: Blue, brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 1470 kg/km
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: 29.3 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
  • Perm current rating in air 30°C: 127 A
  • Perm. current rating in pipe/air 30° C: 105 A
  • Perm. current rating in pipe/buried 20° C: 99 A
  • Permissible current rating buried 20°C: 113 A

 

FG16(O)R16-0,6/1 kV 5G35

Nexans ref. 163239044

  • Construction type: 5G35
  • Core identification: Blue, brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 1990 kg/km
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.4 mm
  • Maximum outer diameter: 32.8 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm current rating in air 30°C: 158 A
  • Perm. current rating in pipe/air 30° C: 128 A
  • Perm. current rating in pipe/buried 20° C: 121 A
  • Permissible current rating buried 20°C: 139 A

 

FG16(O)R16-0,6/1 kV 5G4

Nexans ref. 163229044

  • Construction type: 5G4
  • Core identification: Blue, brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 345 kg/km
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 17.3 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm current rating in air 30°C: 42 A
  • Perm. current rating in pipe/air 30° C: 35 A
  • Perm. current rating in pipe/buried 20° C: 34 A
  • Permissible current rating buried 20°C: 39 A

 

FG16(O)R16-0,6/1 kV 5G50

Nexans ref. 163241044

  • Construction type: 5G50
  • Core identification: Blue, brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 3030 kg/km
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.9 mm
  • Maximum outer diameter: 38.2 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
  • Perm current rating in air 30°C: 192 A
  • Perm. current rating in pipe/air 30° C: 154 A
  • Perm. current rating in pipe/buried 20° C: 149 A
  • Permissible current rating buried 20°C: 172 A

 

FG16(O)R16-0,6/1 kV 5G6

Nexans ref. 163231044

  • Construction type: 5G6
  • Core identification: Blue, brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 455 kg/km
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 18.9 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm current rating in air 30°C: 54 A
  • Perm. current rating in pipe/air 30° C: 44 A
  • Perm. current rating in pipe/buried 20° C: 43 A
  • Permissible current rating buried 20°C: 50 A

 

FG16(O)R16-0,6/1 kV 5G70 (*)

Nexans ref. 163243044

  • Construction type: 5G70 (*)
  • Core identification: Blue, brown, black, grey, green / yellow
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 4190 kg/km
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 10.5 mm
  • Maximum outer diameter: 43.7 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
  • Perm current rating in air 30°C: 246 A
  • Perm. current rating in pipe/air 30° C: 194 A
  • Perm. current rating in pipe/buried 20° C: 184 A
  • Permissible current rating buried 20°C: 212 A

 

FG16(O)R16-0,6/1 kV 7G1,5

Nexans ref. 163301044

  • Construction type: 7G1,5
  • Core identification: Black cores with white numbers
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 260 kg/km
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 15.4 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 7
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm current rating in air 30°C: 13 A
  • Perm. current rating in pipe/air 30° C: 12 A
  • Perm. current rating in pipe/buried 20° C: 18 A
  • Permissible current rating buried 20°C: - A

 

FG16(O)R16-0,6/1 kV 7G2,5

Nexans ref. 163303044

  • Construction type: 7G2,5
  • Core identification: Black cores with white numbers
  • Insulation: Rubber
  • With Green/Yellow core: Yes
  • With smaller neutral conductor: No
  • Approximate weight: 381 kg/km
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 16.8 mm
  • Neutral conductor section (when smaller): - mm²
  • Number of cores: 7
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm current rating in air 30°C: 18 A
  • Perm. current rating in pipe/air 30° C: 16 A
  • Perm. current rating in pipe/buried 20° C: 24 A
  • Permissible current rating buried 20°C: - A

 

Description

Description

Standards

  • Product
    CEI 20-13; CEI-UNEL 35322; CEI-UNEL 35318; LVD 2014/35/EU
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation methods

Reference Guidance CEI 20-67:
Cable suitable for energy supply in industry, building sites and construction industry. For fixed wiring indoors and outdoors, even wet (AD7); for direct and indirect underground wiring. Suitable for installation at open air, on walls, metal structures, cable trays, pipes, wiring holders and similar devices. Suitable for bundle installations in environments at risk of fire.

Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire and heat emission, the cable is suitable for the supply of electricity in buildings and other civil engineering works.
 

Special features
Good resistance to grease and mineral oils. Good flexibility and behaviour at low temperatures. UV resistance.

Installation conditions

  • Minimum installation temperature: 0°C
  • Recommended minimum bending radius: 4 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: rubber compound, G16 quality
  • Filler: thermoplastic, penetrating between the cores (only in multi-core cables)
  • Sheath: PVC, R16 quality
  • Colour: grey

Permissible current rating values and notes

• Two-core and three-core cables, two conductors charged.
• Four-core and five-core cables, three conductors charged.
• For cable with more than 5 cores, all conductors are charged (except for the green/yellow).
• For underground installation, the installation depth is 0,8 m and the thermal resistivity of the soil is 1,0 K·m/W.
• The formations with "(*)" don't have the quality certification

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 5
Conductor material
Plain copper
Material of filler / inner sheath
Thermoplastic material
Outer sheath
PVC
Sheath colour
Grey

Electrical characteristics

Electrical characteristics

Maximum operating voltage DC
1800 V
Operating Voltage Vo DC
1500 V
Rated Voltage Uo/U (Um)
0.6/ 1 (1.2) kV
Test voltage
4000 V

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Bending factor when laying
4 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
0 °C
Minimum operating temperature
-15 °C
Short-circuit max. conductor temperature
250 °C

Resources

Resources

Documentation

EFP power pdf — 316.7 kB
EFP Control pdf — 318.3 kB
PEP Ecopassport pdf — 625.2 kB

Selling & delivery Information

Marking
LA TRIVENETA CAVI  FG16(O)R16 0,6/1 kV [form.] Cca-s3,d1,a3 IEMMEQU EFP [year] [traceability] [metric]
LA TRIVENETA CAVI  FG16(O)R16 0,6/1 kV [form.] Cca-s3,d1,a3 [year] [traceability] [metric]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close