FE05C

Products

FE05C - 2 x 1,5 L

Nexans ref. 103070144

  • Construction type: 2 x 1,5 L
  • Core identification: Brown, black
  • Number of cores: 2
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 110 kg/km
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 8.5 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

FE05C - 3 x 1,5 LNPE

Nexans ref. 103121044

  • Construction type: 3 x 1,5 LNPE
  • Core identification: Blue, brown, green/yellow
  • Number of cores: 3
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 125 kg/km
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 8.8 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

FE05C - 4 x 1,5 LNPE

Nexans ref. 103173044

  • Construction type: 4 x 1,5 LNPE
  • Core identification: Blue, brown, black, green/yellow
  • Number of cores: 4
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 160 kg/km
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 9.4 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

FE05C - 5 x 1,5 LNPE

Nexans ref. 103225044

  • Construction type: 5 x 1,5 LNPE
  • Core identification: Blue, brown, black, grey, green / yellow
  • Number of cores: 5
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 175 kg/km
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 10.4 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

FE05C - 6 x 1,5 LPE

Nexans ref. 103277044

  • Construction type: 6 x 1,5 LPE
  • Core identification: Green/Yellow, black numbers
  • Number of cores: 6
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 250 kg/km
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 12.4 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

FE05C - 7 x 1,5 LNPE

Nexans ref. 103301044

  • Construction type: 7 x 1,5 LNPE
  • Core identification: Blue, black numbered, green/yellow
  • Number of cores: 7
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 260 kg/km
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 12.4 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

FE05C - 8 x 1,5

Nexans ref. 103325044

  • Construction type: 8 x 1,5
  • Core identification: Black numbered
  • Number of cores: 8
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 290 kg/km
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 12.8 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

FE05C - 12 x 1,5

Nexans ref. 103373044

  • Construction type: -
  • Core identification: Black numbered
  • Number of cores: 12
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 365 kg/km
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 14.6 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

FE05C - 21 x 1,5

Nexans ref. 103493044

  • Construction type: -
  • Core identification: Black numbered
  • Number of cores: 21
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 580 kg/km
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 18.0 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

FE05C - 2 x 2,5 L

Nexans ref. 103071144

  • Construction type: 2 x 2,5 L
  • Core identification: Brown, black
  • Number of cores: 2
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 140 kg/km
  • Conductor diameter: 1.8 mm
  • Maximum outer diameter: 9.4 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km

 

FE05C - 3 x 2,5 LNPE

Nexans ref. 103123044

  • Construction type: 3 x 2,5 LNPE
  • Core identification: Blue, brown, green/yellow
  • Number of cores: 3
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 180 kg/km
  • Conductor diameter: 1.8 mm
  • Maximum outer diameter: 9.8 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km

 

FE05C - 4 x 2,5 LNPE

Nexans ref. 103176044

  • Construction type: 4 x 2,5 LNPE
  • Core identification: Blue, brown, black, green/yellow
  • Number of cores: 4
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 195 kg/km
  • Conductor diameter: 1.8 mm
  • Maximum outer diameter: 10.5 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km

 

FE05C - 5 x 2,5 LNPE

Nexans ref. 103227044

  • Construction type: 5 x 2,5 LNPE
  • Core identification: Blue, brown, black, grey, green / yellow
  • Number of cores: 5
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 240 kg/km
  • Conductor diameter: 1.8 mm
  • Maximum outer diameter: 11.7 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km

 

FE05C - 7 x 2,5 LNPE

Nexans ref. 103304044

  • Construction type: 7 x 2,5 LNPE
  • Core identification: Blue, black numbered, green/yellow
  • Number of cores: 7
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 340 kg/km
  • Conductor diameter: 1.8 mm
  • Maximum outer diameter: 13.8 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km

 

FE05C - 12 x 2,5

Nexans ref. 103375044

  • Construction type: -
  • Core identification: Black numbered
  • Number of cores: 12
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 510 kg/km
  • Conductor diameter: 1.8 mm
  • Maximum outer diameter: 16.6 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km

 

FE05C - 3 x 4 LNPE

Nexans ref. 103125044

  • Construction type: 3 x 4 LNPE
  • Core identification: Blue, brown, green/yellow
  • Number of cores: 3
  • Conductor cross-section: 4 mm²
  • Approximate weight: 240 kg/km
  • Conductor diameter: 2.3 mm
  • Maximum outer diameter: 10.8 mm
  • Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km

 

FE05C - 4 x 4 LPE

Nexans ref. 103177044

  • Construction type: 4 x 4 LPE
  • Core identification: Brown, black, grey, green / yellow
  • Number of cores: 4
  • Conductor cross-section: 4 mm²
  • Approximate weight: 265 kg/km
  • Conductor diameter: 2.3 mm
  • Maximum outer diameter: 11.6 mm
  • Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km

 

FE05C - 5 x 4 LNPE

Nexans ref. 103229044

  • Construction type: 5 x 4 LNPE
  • Core identification: Blue, brown, black, grey, green / yellow
  • Number of cores: 5
  • Conductor cross-section: 4 mm²
  • Approximate weight: 310 kg/km
  • Conductor diameter: 2.3 mm
  • Maximum outer diameter: 12.5 mm
  • Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km

 

FE05C - 7 x 4 LPE

Nexans ref. 103305044

  • Construction type: 7 x 4 LPE
  • Core identification: Green/Yellow, black numbers
  • Number of cores: 7
  • Conductor cross-section: 4 mm²
  • Approximate weight: 470 kg/km
  • Conductor diameter: 2.3 mm
  • Maximum outer diameter: 15.2 mm
  • Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km

 

FE05C - 3 x 6 LNPE

Nexans ref. 103127044

  • Construction type: 3 x 6 LNPE
  • Core identification: Blue, brown, green/yellow
  • Number of cores: 3
  • Conductor cross-section: 6 mm²
  • Approximate weight: 315 kg/km
  • Conductor diameter: 2.8 mm
  • Maximum outer diameter: 12.1 mm
  • Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km

 

FE05C - 4 x 6 LPE

Nexans ref. 103179044

  • Construction type: 4 x 6 LPE
  • Core identification: Brown, black, grey, green / yellow
  • Number of cores: 4
  • Conductor cross-section: 6 mm²
  • Approximate weight: 360 kg/km
  • Conductor diameter: 2.8 mm
  • Maximum outer diameter: 13.1 mm
  • Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km

 

FE05C - 5 x 6 LNPE

Nexans ref. 103231044

  • Construction type: 5 x 6 LNPE
  • Core identification: Blue, brown, black, grey, green / yellow
  • Number of cores: 5
  • Conductor cross-section: 6 mm²
  • Approximate weight: 430 kg/km
  • Conductor diameter: 2.8 mm
  • Maximum outer diameter: 14.1 mm
  • Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km

 

FE05C - 1 x 10

Nexans ref. 103025044

  • Construction type: 1 x 10
  • Core identification: Green / Yellow
  • Number of cores: 1
  • Conductor cross-section: 10 mm²
  • Approximate weight: 165 kg/km
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 9.1 mm
  • Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km

 

FE05C - 3 x 10 LNPE

Nexans ref. 103129044

  • Construction type: 3 x 10 LNPE
  • Core identification: Blue, brown, green/yellow
  • Number of cores: 3
  • Conductor cross-section: 10 mm²
  • Approximate weight: 495 kg/km
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 14.9 mm
  • Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km

 

FE05C - 4 x 10 LPE

Nexans ref. 103181044

  • Construction type: 4 x 10 LPE
  • Core identification: Brown, black, grey, green/yellow
  • Number of cores: 4
  • Conductor cross-section: 10 mm²
  • Approximate weight: 545 kg/km
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 16.2 mm
  • Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km

 

FE05C - 5 x 10 LNPE

Nexans ref. 103233044

  • Construction type: 5 x 10 LNPE
  • Core identification: Blue, brown, black, grey, green / yellow
  • Number of cores: 5
  • Conductor cross-section: 10 mm²
  • Approximate weight: 695 kg/km
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 17.7 mm
  • Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km

 

FE05C - 1 x 16 PE

Nexans ref. 103027044

  • Construction type: 1 x 16
  • Core identification: Green / Yellow
  • Number of cores: 1
  • Conductor cross-section: 16 mm²
  • Approximate weight: 230 kg/km
  • Conductor diameter: 4.8 mm
  • Maximum outer diameter: 10.1 mm
  • Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km

 

FE05C - 1 x 25 PE

Nexans ref. 103029044

  • Construction type: 1 x 25
  • Core identification: Green / Yellow
  • Number of cores: 1
  • Conductor cross-section: 25 mm²
  • Approximate weight: 330 kg/km
  • Conductor diameter: 6.0 mm
  • Maximum outer diameter: 11.5 mm
  • Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km

 

FE05C - 1 x 35 PE

Nexans ref. 103031044

  • Construction type: 1 x 35
  • Core identification: Green / Yellow
  • Number of cores: 1
  • Conductor cross-section: 35 mm²
  • Approximate weight: 430 kg/km
  • Conductor diameter: 7.0 mm
  • Maximum outer diameter: 12.5 mm
  • Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km

 

FE05C - 1 x 50 PE

Nexans ref. 103033044

  • Construction type: 1 x 50
  • Core identification: Green / Yellow
  • Number of cores: 1
  • Conductor cross-section: 50 mm²
  • Approximate weight: 550 kg/km
  • Conductor diameter: 8.1 mm
  • Maximum outer diameter: 13.8 mm
  • Max. DC resistance of the conductor at 20°C: 0.387 Ohm/km

 

FE05C - 1 x 70 PE

Nexans ref. 103035044

  • Construction type: 1 x 70
  • Core identification: Green / Yellow
  • Number of cores: 1
  • Conductor cross-section: 70 mm²
  • Approximate weight: 760 kg/km
  • Conductor diameter: 9.7 mm
  • Maximum outer diameter: 15.6 mm
  • Max. DC resistance of the conductor at 20°C: 0.268 Ohm/km

 

FE05C - 1 x 95 PE

Nexans ref. 103037044

  • Construction type: 1 x 95
  • Core identification: Green / Yellow
  • Number of cores: 1
  • Conductor cross-section: 95 mm²
  • Approximate weight: 1025 kg/km
  • Conductor diameter: 11.4 mm
  • Maximum outer diameter: 17.7 mm
  • Max. DC resistance of the conductor at 20°C: 0.193 Ohm/km

 

FE05C - 1 x 120 PE

Nexans ref. 103039044

  • Construction type: 1 x 120
  • Core identification: Green / Yellow
  • Number of cores: 1
  • Conductor cross-section: 120 mm²
  • Approximate weight: 1275 kg/km
  • Conductor diameter: 13.1 mm
  • Maximum outer diameter: 19.2 mm
  • Max. DC resistance of the conductor at 20°C: 0.153 Ohm/km

 

FE05C - 1 x 150 PE

Nexans ref. 103041044

  • Construction type: 1 x 150
  • Core identification: Green / Yellow
  • Number of cores: 1
  • Conductor cross-section: 150 mm²
  • Approximate weight: 1530 kg/km
  • Conductor diameter: 14.6 mm
  • Maximum outer diameter: 20.9 mm
  • Max. DC resistance of the conductor at 20°C: 0.124 Ohm/km

 

FE05C - 1 x 185

Nexans ref. 103043044

  • Construction type: 1 x 185
  • Core identification: Green / Yellow
  • Number of cores: 1
  • Conductor cross-section: 185 mm²
  • Approximate weight: 1920 kg/km
  • Conductor diameter: 16.5 mm
  • Maximum outer diameter: 23.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.099 Ohm/km

 

FE05C - 1 x 240

Nexans ref. 103045044

  • Construction type: 1 x 240
  • Core identification: Green / Yellow
  • Number of cores: 1
  • Conductor cross-section: 240 mm²
  • Approximate weight: 2465 kg/km
  • Conductor diameter: 18.5 mm
  • Maximum outer diameter: 26.1 mm
  • Max. DC resistance of the conductor at 20°C: 0.075 Ohm/km

 

FE05C - 1 x 300

Nexans ref. 103047044

  • Construction type: 1 x 300
  • Core identification: Green / Yellow
  • Number of cores: 1
  • Conductor cross-section: 300 mm²
  • Approximate weight: 3060 kg/km
  • Conductor diameter: 21.0 mm
  • Maximum outer diameter: 28.5 mm
  • Max. DC resistance of the conductor at 20°C: 0.06 Ohm/km

 

Description

Description

Standards

  • Product
    EN 60228; LVD 2014/35/EU; SEV TPV-003
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation method

Particularly recommended for fire risk areas with the presence of large number of people, due to its excellent fire retardant qualities and reduce fumes, toxic and corrosive gases emissions.


Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire and harmful fumes, the cable is suitable for the supply of electricity in buildings and other civil engineering works.

Installation conditions

  • Minimum installation temperature: 5°C
  • Recommended minimum bending radius: 6 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: 
    • Class 1, solid, plain copper (cross-section ≤ 6 mm2)
    • Class 2, stranded wire, plain copper (cross-section ≥ 10 mm2)
  • Insulation: cross-linked polyethylene
  • Core wrapping: paper tape
  • Filler: LS0H thermoplastic (only for multi-core cables)
  • Sheath: LS0H polyolefin
  • Colour: grey

LS0H = Low Smoke Zero Halogen

Core identification:
- 1 core PE: Y/G
- 2 cores L: Brown - Black
- 2 cores LN: Brown - Blue
- 3 cores LNPE: Y/G - Blue - Brown
- 3 cores L: Black - Brown - Grey
- 4 cores 4L: 4 x Black numbered
- 4 cores LPE: Y/G - Brown - Black - Grey
- 4 cores LNPE: Y/G - Blue - Brown - Black
- 5 cores LNPE: Y/G - Blue - Brown - Black - Grey
- 6 cores LPE: Y/G - 5 x Black numbered
- 6 cores LNPE: Y/G - Blue - 4 x Black numbered
- 7 cores LPE: Y/G - 6 x Black numbered
- 7 cores LNPE: Y/G - Blue - 5 x Black numbered

CPR CERTIFICATION:

  • Reaction to fire: Cca-s1, d1, a1
  • Notified Body: IMQ - 0051

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor shape
-
Material of filler / inner sheath
Halogen free thermoplastic material

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Bending factor when laying
6 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
5 °C
Minimum operating temperature
-15 °C
Short-circuit max. conductor temperature
250 °C

Fire safety characteristics

Fire safety characteristics

Halogen free
Yes

Resources

Resources

Selling & delivery Information

Marking
LA TRIVENETA CAVI FE05C [form.] [core identif.] Cca-s1,d1,a1 halogenfrei 0,6/1kV [traceability] [year] [metric]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close