FG18M16-0,6/1 kV 1 x 16

Description

Description

Use and installation method

Reference Guidance CEI 20-67:
Suitable for bundle installations in environments at higher risk in case of fire due to high overcrowding or long evacuation time in case of fire or major damages to animals and things such as airports, railway stations, marine stations, subways, road and railway tunnels.
Suitable for internal or esternal environments, even wet. For fixed outdoor laying, in pipe or duct, on walls and metallic structures.


Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire, heat emission and noxious fumes, the cable is suitable for the supply of electricity in buildings and other civil engineering works

 

Special features
Good resistance to grease and mineral oils.
Good flexibility and behaviour at low temperatures.

 

Installation conditions

  • Minimum installation temperature: 0°C
  • Recommended minimum bending radius: 6 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: rubber compound, G18 quality
  • Filler: rubber non-hygroscopic penetrating between the cores (only on multicore cables)
  • Sheath: LS0H thermoplastic, M16 quality
  • Colour: black

LS0H = Low Smoke Zero Halogen

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 5
Conductor material
Plain copper
Construction type
1 x 16
Core identification
Black
Insulation
Rubber
Material of filler / inner sheath
Rubber non-hygroscopic
Outer sheath
Thermoplastic halogen free material (G)
Sheath colour
Black
With Green/Yellow core
No

Dimensional characteristics

Dimensional characteristics

Approximate weight
230 kg/km
Average insulation thickness
1.0 mm
Average sheath thickness
1.4 mm
Conductor cross-section
16 mm²
Conductor diameter
5.0 mm
Maximum outer diameter
13.6 mm
Number of cores
1

Electrical characteristics

Electrical characteristics

Max. DC resistance of the conductor at 20°C
1.21 Ohm/km
Perm current rating in air 30°C
107 A
Perm. current rating in pipe/air 30° C
88 A
Perm. current rating in pipe/buried 20° C
83 A
Rated Voltage Uo/U (Um)
0.6/ 1 (1.2) kV

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Bending factor when laying
6 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
0 °C
Minimum operating temperature
-25 °C
Short-circuit max. conductor temperature
250 °C

Resources

Resources

Documentation

Selling & delivery Information

Marking

LA TRIVENETA CAVI FG18(O)M16-0,6/1 kV [form.] B2ca-s1a,d1,a1 IEMMEQU EFP [year] [traceability] [metric]
LA TRIVENETA CAVI FG18OM16-0,6/1 kV [form.] B2ca-s1a,d1,a1 [year] [traceability] [metric]

Declaration of Performance

  • Declaration of Performance n° : 630115001
  • Certification Date : 12/29/24
  • AVCP (Assessment and Verification of Constancy of Performance) : AVCP 1+
  • Notified body : 0051 - IMQ
  • Declared performance : B2ca-s1a,d1,a1

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close