FG18(O)M16-0,6/1 kV

Products

FG18M16-0,6/1 kV 1 x 10

Nexans ref. 630025101

  • Construction type: 1 x 10
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 160 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.4 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 3.9 mm
  • Maximum outer diameter: 12.5 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
  • Perm current rating in air 30°C: 80 A
  • Perm. current rating in pipe/air 30° C: 66 A
  • Perm. current rating in pipe/buried 20° C: 64 A

 

FG18M16-0,6/1 kV 1 x 120

Nexans ref. 630039101

  • Construction type: 1 x 120
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 1340 kg/km
  • Average insulation thickness: 1.6 mm
  • Average sheath thickness: 1.6 mm
  • Conductor cross-section: 120 mm²
  • Conductor diameter: 13.8 mm
  • Maximum outer diameter: 25.0 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
  • Perm current rating in air 30°C: 400 A
  • Perm. current rating in pipe/air 30° C: 312 A
  • Perm. current rating in pipe/buried 20° C: 271 A

 

FG18M16-0,6/1 kV 1 x 150

Nexans ref. 630042101

  • Construction type: 1 x 150
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 1630 kg/km
  • Average insulation thickness: 1.8 mm
  • Average sheath thickness: 1.7 mm
  • Conductor cross-section: 150 mm²
  • Conductor diameter: 15.4 mm
  • Maximum outer diameter: 27.5 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
  • Perm current rating in air 30°C: 464 A
  • Perm. current rating in pipe/air 30° C: 355 A
  • Perm. current rating in pipe/buried 20° C: 310 A

 

FG18M16-0,6/1 kV 1 x 16

Nexans ref. 630027101

  • Construction type: 1 x 16
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 230 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.4 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: 13.6 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
  • Perm current rating in air 30°C: 107 A
  • Perm. current rating in pipe/air 30° C: 88 A
  • Perm. current rating in pipe/buried 20° C: 83 A

 

FG18M16-0,6/1 kV 1 x 185

Nexans ref. 630044101

  • Construction type: 1 x 185
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 1965 kg/km
  • Average insulation thickness: 2.0 mm
  • Average sheath thickness: 1.7 mm
  • Conductor cross-section: 185 mm²
  • Conductor diameter: 16.9 mm
  • Maximum outer diameter: 29.3 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
  • Perm current rating in air 30°C: 533 A
  • Perm. current rating in pipe/air 30° C: 417 A
  • Perm. current rating in pipe/buried 20° C: 349 A

 

FG18M16-0,6/1 kV 1 x 240

Nexans ref. 630046101

  • Construction type: 1 x 240
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 2490 kg/km
  • Average insulation thickness: 2.2 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 240 mm²
  • Conductor diameter: 19.4 mm
  • Maximum outer diameter: 32.5 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
  • Perm current rating in air 30°C: 634 A
  • Perm. current rating in pipe/air 30° C: 490 A
  • Perm. current rating in pipe/buried 20° C: 409 A

 

FG18M16-0,6/1 kV 1 x 25

Nexans ref. 630029101

  • Construction type: 1 x 25
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 330 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 1.4 mm
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: 15.6 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
  • Perm current rating in air 30°C: 141 A
  • Perm. current rating in pipe/air 30° C: 117 A
  • Perm. current rating in pipe/buried 20° C: 108 A

 

FG18M16-0,6/1 kV 1 x 300 *

Nexans ref. 630047101

  • Construction type: 1 x 300 *
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 3430 kg/km
  • Average insulation thickness: 2.4 mm
  • Average sheath thickness: 1.9 mm
  • Conductor cross-section: 300 mm²
  • Conductor diameter: 21.6 mm
  • Maximum outer diameter: 36.3 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.064 Ohm/km
  • Perm current rating in air 30°C: 736 A
  • Perm. current rating in pipe/air 30° C: - A
  • Perm. current rating in pipe/buried 20° C: 454 A

 

FG18M16-0,6/1 kV 1 x 35

Nexans ref. 630031101

  • Construction type: 1 x 35
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 440 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 1.4 mm
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.3 mm
  • Maximum outer diameter: 16.6 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm current rating in air 30°C: 176 A
  • Perm. current rating in pipe/air 30° C: 144 A
  • Perm. current rating in pipe/buried 20° C: 131 A

 

FG18M16-0,6/1 kV 1 x 400 *

Nexans ref. 630049101

  • Construction type: 1 x 400 *
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 3820 kg/km
  • Average insulation thickness: 2.6 mm
  • Average sheath thickness: 2.0 mm
  • Conductor cross-section: 400 mm²
  • Conductor diameter: 25.1 mm
  • Maximum outer diameter: - mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.049 Ohm/km
  • Perm current rating in air 30°C: 868 A
  • Perm. current rating in pipe/air 30° C: - A
  • Perm. current rating in pipe/buried 20° C: 599 A

 

FG18M16-0,6/1 kV 1 x 50

Nexans ref. 630033101

  • Construction type: 1 x 50
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 605 kg/km
  • Average insulation thickness: 1.4 mm
  • Average sheath thickness: 1.4 mm
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.8 mm
  • Maximum outer diameter: 18.7 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
  • Perm current rating in air 30°C: 216 A
  • Perm. current rating in pipe/air 30° C: 175 A
  • Perm. current rating in pipe/buried 20° C: 162 A

 

FG18M16-0,6/1 kV 1 x 500 *

Nexans ref. 630051101

  • Construction type: 1 x 500 *
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 4720 kg/km
  • Average insulation thickness: 2.8 mm
  • Average sheath thickness: 2.0 mm
  • Conductor cross-section: 500 mm²
  • Conductor diameter: 28.5 mm
  • Maximum outer diameter: - mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.038 Ohm/km
  • Perm current rating in air 30°C: 998 A
  • Perm. current rating in pipe/air 30° C: - A
  • Perm. current rating in pipe/buried 20° C: 683 A

 

FG18M16-0,6/1 kV 1 x 70

Nexans ref. 630035101

  • Construction type: 1 x 70
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 820 kg/km
  • Average insulation thickness: 1.4 mm
  • Average sheath thickness: 1.5 mm
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 10.5 mm
  • Maximum outer diameter: 20.7 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
  • Perm current rating in air 30°C: 279 A
  • Perm. current rating in pipe/air 30° C: 222 A
  • Perm. current rating in pipe/buried 20° C: 198 A

 

FG18M16-0,6/1 kV 1 x 95

Nexans ref. 630037101

  • Construction type: 1 x 95
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 1070 kg/km
  • Average insulation thickness: 1.6 mm
  • Average sheath thickness: 1.5 mm
  • Conductor cross-section: 95 mm²
  • Conductor diameter: 11.9 mm
  • Maximum outer diameter: 22.5 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
  • Perm current rating in air 30°C: 342 A
  • Perm. current rating in pipe/air 30° C: 269 A
  • Perm. current rating in pipe/buried 20° C: 234 A

 

FG18OM16-0,6/1 kV 2 x 1,5

Nexans ref. 630069101

  • Construction type: 2 x 1,5
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 230 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 13.4 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm current rating in air 30°C: 26 A
  • Perm. current rating in pipe/air 30° C: 22 A
  • Perm. current rating in pipe/buried 20° C: 24 A

 

FG18OM16-0,6/1 kV 2 x 10

Nexans ref. 630077101

  • Construction type: 2 x 10
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 530 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 18.7 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 1.81 Ohm/km
  • Perm current rating in air 30°C: 86 A
  • Perm. current rating in pipe/air 30° C: 69 A
  • Perm. current rating in pipe/buried 20° C: 70 A

 

FG18OM16-0,6/1 kV 2 x 16*

Nexans ref. 630079101

  • Construction type: 2 x 16 *
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 735 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: - mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
  • Perm current rating in air 30°C: 115 A
  • Perm. current rating in pipe/air 30° C: 91 A
  • Perm. current rating in pipe/buried 20° C: 91 A

 

FG18OM16-0,6/1 kV 2 x 2,5

Nexans ref. 630071101

  • Construction type: 2 x 2,5
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 270 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 14.4 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm current rating in air 30°C: 36 A
  • Perm. current rating in pipe/air 30° C: 30 A
  • Perm. current rating in pipe/buried 20° C: 32 A

 

FG18OM16-0,6/1 kV 2 x 25*

Nexans ref. 630081101

  • Construction type: 2 x 25 *
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 1010 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: - mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
  • Perm current rating in air 30°C: 149 A
  • Perm. current rating in pipe/air 30° C: 119 A
  • Perm. current rating in pipe/buried 20° C: 118 A

 

FG18OM16-0,6/1 kV 2 x 35*

Nexans ref. 630083101

  • Construction type: 2 x 35 *
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 1350 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.3 mm
  • Maximum outer diameter: - mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm current rating in air 30°C: 185 A
  • Perm. current rating in pipe/air 30° C: 140 A
  • Perm. current rating in pipe/buried 20° C: 144 A

 

FG18OM16-0,6/1 kV 2 x 4

Nexans ref. 630073101

  • Construction type: 2 x 4
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 320 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 15.6 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm current rating in air 30°C: 49 A
  • Perm. current rating in pipe/air 30° C: 40 A
  • Perm. current rating in pipe/buried 20° C: 41 A

 

FG18OM16-0,6/1 kV 2 x 50*

Nexans ref. 630085101

  • Construction type: 2 x 50 *
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 1750 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 1.9 mm
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.9 mm
  • Maximum outer diameter: - mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
  • Perm current rating in air 30°C: 225 A
  • Perm. current rating in pipe/air 30° C: 175 A
  • Perm. current rating in pipe/buried 20° C: 178 A

 

FG18OM16-0,6/1 kV 2 x 6

Nexans ref. 630075101

  • Construction type: 2 x 6
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 400 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 16.8 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm current rating in air 30°C: 63 A
  • Perm. current rating in pipe/air 30° C: 51 A
  • Perm. current rating in pipe/buried 20° C: 52 A

 

FG18OM16-0,6/1 kV 2 x 70*

Nexans ref. 630087101

  • Construction type: 2 x 70 *
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 2445 kg/km
  • Average insulation thickness: 1.4 mm
  • Average sheath thickness: 2.1 mm
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 10.5 mm
  • Maximum outer diameter: - mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
  • Perm current rating in air 30°C: 289 A
  • Perm. current rating in pipe/air 30° C: 221 A
  • Perm. current rating in pipe/buried 20° C: 219 A

 

FG18OM16-0,6/1 kV 3G1,5

Nexans ref. 630121001

  • Construction type: 3G1,5
  • Core identification: Blue, brown, green/yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 260 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 14.1 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm current rating in air 30°C: 23 A
  • Perm. current rating in pipe/air 30° C: 20 A
  • Perm. current rating in pipe/buried 20° C: 20 A

 

FG18OM16-0,6/1 kV 3G10

Nexans ref. 630129101

  • Construction type: 3G10
  • Core identification: Blue, brown, green/yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 635 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 19.8 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 1.81 Ohm/km
  • Perm current rating in air 30°C: 75 A
  • Perm. current rating in pipe/air 30° C: 60 A
  • Perm. current rating in pipe/buried 20° C: 58 A

 

FG18OM16-0,6/1 kV 3G16*

Nexans ref. 630131101

  • Construction type: 3G16 *
  • Core identification: Blue, brown, green/yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 865 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: - mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
  • Perm current rating in air 30°C: 100 A
  • Perm. current rating in pipe/air 30° C: 80 A
  • Perm. current rating in pipe/buried 20° C: 76 A

 

FG18OM16-0,6/1 kV 3G2,5

Nexans ref. 630123101

  • Construction type: 3G2,5
  • Core identification: Blue, brown, green/yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 305 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 15.1 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm current rating in air 30°C: 32 A
  • Perm. current rating in pipe/air 30° C: 26 A
  • Perm. current rating in pipe/buried 20° C: 26 A

 

FG18OM16-0,6/1 kV 3G25*

Nexans ref. 630133101

  • Construction type: 3G25 *
  • Core identification: Blue, brown, green/yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 1235 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: - mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
  • Perm current rating in air 30°C: 127 A
  • Perm. current rating in pipe/air 30° C: 105 A
  • Perm. current rating in pipe/buried 20° C: 98 A

 

FG18OM16-0,6/1 kV 3G35*

Nexans ref. 630135101

  • Construction type: 3G35 *
  • Core identification: Blue, brown, green/yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 1630 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.4 mm
  • Maximum outer diameter: - mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm current rating in air 30°C: 158 A
  • Perm. current rating in pipe/air 30° C: 128 A
  • Perm. current rating in pipe/buried 20° C: 121 A

 

FG18OM16-0,6/1 kV 3G4

Nexans ref. 630125101

  • Construction type: 3G4
  • Core identification: Blue, brown, green/yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 385 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 16.4 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm current rating in air 30°C: 42 A
  • Perm. current rating in pipe/air 30° C: 35 A
  • Perm. current rating in pipe/buried 20° C: 34 A

 

FG18OM16-0,6/1 kV 3G50*

Nexans ref. 630137101

  • Construction type: 3G50 *
  • Core identification: Blue, brown, green/yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 2225 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.9 mm
  • Maximum outer diameter: - mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
  • Perm current rating in air 30°C: 192 A
  • Perm. current rating in pipe/air 30° C: 154 A
  • Perm. current rating in pipe/buried 20° C: 149 A

 

FG18OM16-0,6/1 kV 3G6

Nexans ref. 630127101

  • Construction type: 3G6
  • Core identification: Blue, brown, green/yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 450 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 17.7 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm current rating in air 30°C: 54 A
  • Perm. current rating in pipe/air 30° C: 44 A
  • Perm. current rating in pipe/buried 20° C: 43 A

 

FG18OM16-0,6/1 kV 3G70*

Nexans ref. 630139101

  • Construction type: 3G70 *
  • Core identification: Blue, brown, green/yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 3040 kg/km
  • Average insulation thickness: 1.4 mm
  • Average sheath thickness: 2.1 mm
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 10.5 mm
  • Maximum outer diameter: - mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
  • Perm current rating in air 30°C: 246 A
  • Perm. current rating in pipe/air 30° C: 194 A
  • Perm. current rating in pipe/buried 20° C: 184 A

 

FG18OM16-0,6/1 kV 3x35+1G25*

Nexans ref. 630187301

  • Construction type: 3x35+1G25 *
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 1905 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.4 mm
  • Maximum outer diameter: - mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm current rating in air 30°C: 158 A
  • Perm. current rating in pipe/air 30° C: 128 A
  • Perm. current rating in pipe/buried 20° C: 121 A

 

FG18OM16-0,6/1 kV 3x50+1G25*

Nexans ref. 630189301

  • Construction type: 3x50+1G25 *
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 2490 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 1.9 mm
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.9 mm
  • Maximum outer diameter: - mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
  • Perm current rating in air 30°C: 192 A
  • Perm. current rating in pipe/air 30° C: 154 A
  • Perm. current rating in pipe/buried 20° C: 149 A

 

FG18OM16-0,6/1 kV 3x70+1G35*

Nexans ref. 630191301

  • Construction type: 3x70+1G35 *
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 3375 kg/km
  • Average insulation thickness: 1.4 mm
  • Average sheath thickness: 2.1 mm
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 10.5 mm
  • Maximum outer diameter: - mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
  • Perm current rating in air 30°C: 246 A
  • Perm. current rating in pipe/air 30° C: 194 A
  • Perm. current rating in pipe/buried 20° C: 184 A

 

FG18OM16-0,6/1 kV 4G1,5

Nexans ref. 630173101

  • Construction type: 4G1,5
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 330 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 15.2 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm current rating in air 30°C: 23 A
  • Perm. current rating in pipe/air 30° C: 20 A
  • Perm. current rating in pipe/buried 20° C: 20 A

 

FG18OM16-0,6/1 kV 4G10

Nexans ref. 630181101

  • Construction type: 4G10
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 765 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 21.5 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 1.81 Ohm/km
  • Perm current rating in air 30°C: 75 A
  • Perm. current rating in pipe/air 30° C: 60 A
  • Perm. current rating in pipe/buried 20° C: 58 A

 

FG18OM16-0,6/1 kV 4G16*

Nexans ref. 630183101

  • Construction type: 4G16 *
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 1050 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: - mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
  • Perm current rating in air 30°C: 100 A
  • Perm. current rating in pipe/air 30° C: 80 A
  • Perm. current rating in pipe/buried 20° C: 76 A

 

FG18OM16-0,6/1 kV 4G2,5

Nexans ref. 630175101

  • Construction type: 4G2,5
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 400 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 16.3 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm current rating in air 30°C: 32 A
  • Perm. current rating in pipe/air 30° C: 26 A
  • Perm. current rating in pipe/buried 20° C: 26 A

 

FG18OM16-0,6/1 kV 4G25*

Nexans ref. 630185101

  • Construction type: 4G25 *
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 1515 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: - mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
  • Perm current rating in air 30°C: 127 A
  • Perm. current rating in pipe/air 30° C: 105 A
  • Perm. current rating in pipe/buried 20° C: 98 A

 

FG18OM16-0,6/1 kV 4G4

Nexans ref. 630177101

  • Construction type: 4G4
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 480 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 17.8 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm current rating in air 30°C: 42 A
  • Perm. current rating in pipe/air 30° C: 35 A
  • Perm. current rating in pipe/buried 20° C: 34 A

 

FG18OM16-0,6/1 kV 4G50*

Nexans ref. 630189101

  • Construction type: 4G50 *
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 2860 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 1.9 mm
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.9 mm
  • Maximum outer diameter: - mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
  • Perm current rating in air 30°C: 192 A
  • Perm. current rating in pipe/air 30° C: 154 A
  • Perm. current rating in pipe/buried 20° C: 149 A

 

FG18OM16-0,6/1 kV 4G6

Nexans ref. 630179101

  • Construction type: 4G6
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 580 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 19.2 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm current rating in air 30°C: 54 A
  • Perm. current rating in pipe/air 30° C: 44 A
  • Perm. current rating in pipe/buried 20° C: 43 A

 

FG18OM16-0,6/1 kV 5G1,5

Nexans ref. 630225001

  • Construction type: 5G1,5
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 350 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 16.3 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm current rating in air 30°C: 23 A
  • Perm. current rating in pipe/air 30° C: 20 A
  • Perm. current rating in pipe/buried 20° C: 20 A

 

FG18OM16-0,6/1 kV 5G10

Nexans ref. 630233001

  • Construction type: 5G10
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 935 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 23.4 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 1.81 Ohm/km
  • Perm current rating in air 30°C: 75 A
  • Perm. current rating in pipe/air 30° C: 60 A
  • Perm. current rating in pipe/buried 20° C: 58 A

 

FG18OM16-0,6/1 kV 5G16*

Nexans ref. 630235001

  • Construction type: 5G16 *
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 1275 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: - mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
  • Perm current rating in air 30°C: 100 A
  • Perm. current rating in pipe/air 30° C: 80 A
  • Perm. current rating in pipe/buried 20° C: 76 A

 

FG18OM16-0,6/1 kV 5G2,5

Nexans ref. 630227001

  • Construction type: 5G2,5
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 425 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 17.6 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm current rating in air 30°C: 32 A
  • Perm. current rating in pipe/air 30° C: 26 A
  • Perm. current rating in pipe/buried 20° C: 26 A

 

FG18OM16-0,6/1 kV 5G25*

Nexans ref. 630237001

  • Construction type: 5G25 *
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 1895 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.9 mm
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: - mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
  • Perm current rating in air 30°C: 127 A
  • Perm. current rating in pipe/air 30° C: 105 A
  • Perm. current rating in pipe/buried 20° C: 98 A

 

FG18OM16-0,6/1 kV 5G35*

Nexans ref. 630239001

  • Construction type: 5G35 *
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 2515 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 1.9 mm
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.4 mm
  • Maximum outer diameter: - mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm current rating in air 30°C: 158 A
  • Perm. current rating in pipe/air 30° C: 128 A
  • Perm. current rating in pipe/buried 20° C: 121 A

 

FG18OM16-0,6/1 kV 5G4

Nexans ref. 630229001

  • Construction type: 5G4
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 525 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 19.2 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm current rating in air 30°C: 42 A
  • Perm. current rating in pipe/air 30° C: 35 A
  • Perm. current rating in pipe/buried 20° C: 34 A

 

FG18OM16-0,6/1 kV 5G50*

Nexans ref. 630241001

  • Construction type: 5G50 *
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 3470 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 2.0 mm
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.9 mm
  • Maximum outer diameter: - mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
  • Perm current rating in air 30°C: 192 A
  • Perm. current rating in pipe/air 30° C: 154 A
  • Perm. current rating in pipe/buried 20° C: 149 A

 

FG18OM16-0,6/1 kV 5G6

Nexans ref. 630231001

  • Construction type: 5G6
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 670 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 20.8 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm current rating in air 30°C: 54 A
  • Perm. current rating in pipe/air 30° C: 44 A
  • Perm. current rating in pipe/buried 20° C: 43 A

 

Description

Description

Use and installation method

Reference Guidance CEI 20-67:
Suitable for bundle installations in environments at higher risk in case of fire due to high overcrowding or long evacuation time in case of fire or major damages to animals and things such as airports, railway stations, marine stations, subways, road and railway tunnels.
Suitable for internal or esternal environments, even wet. For fixed outdoor laying, in pipe or duct, on walls and metallic structures.


Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire, heat emission and noxious fumes, the cable is suitable for the supply of electricity in buildings and other civil engineering works

 

Special features
Good resistance to grease and mineral oils.
Good flexibility and behaviour at low temperatures.

 

Installation conditions

  • Minimum installation temperature: 0°C
  • Recommended minimum bending radius: 6 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: rubber compound, G18 quality
  • Filler: rubber non-hygroscopic penetrating between the cores (only on multicore cables)
  • Sheath: LS0H thermoplastic, M16 quality
  • Colour: black

LS0H = Low Smoke Zero Halogen

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 5
Conductor material
Plain copper
Insulation
Rubber
Material of filler / inner sheath
Rubber non-hygroscopic
Outer sheath
Thermoplastic halogen free material (G)
Sheath colour
Black

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
0.6/ 1 (1.2) kV

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Bending factor when laying
6 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
0 °C
Minimum operating temperature
-25 °C
Short-circuit max. conductor temperature
250 °C

Resources

Resources

Documentation

Selling & delivery Information

Marking

LA TRIVENETA CAVI FG18(O)M16-0,6/1 kV [form.] B2ca-s1a,d1,a1 IEMMEQU EFP [year] [traceability] [metric]
LA TRIVENETA CAVI FG18OM16-0,6/1 kV [form.] B2ca-s1a,d1,a1 [year] [traceability] [metric]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close