NPE SUN H1Z2Z2-K
Certifications and labels
NPE SUN H1Z2Z2-K
Intended for use in photovoltaic installations acc. to HD 60364-7-712. They are intended for permanent use outdoor and indoor, for free movable, free hanging and fixed installation. Installation also in conduits and trunkings on, in or under plaster as well as in appliances.
Read moreNPE SUN H1Z2Z2-K 1 x 1,5
Nexans ref. 180017101
- Construction type: 1 x 1,5
- Approximate weight: 32 kg/km
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 30 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 29 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 24 A
NPE SUN H1Z2Z2-K 1 x 10
Nexans ref. 180025101
- Construction type: 1 x 10
- Approximate weight: 125 kg/km
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 98 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 93 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 79 A
NPE SUN H1Z2Z2-K 1 x 10
Nexans ref. 180025106
- Construction type: 1 x 10
- Approximate weight: 125 kg/km
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 98 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 93 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 79 A
NPE SUN H1Z2Z2-K 1 x 120
Nexans ref. 180039101
- Construction type: 1 x 120
- Approximate weight: 1165 kg/km
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 488 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 464 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 390 A
NPE SUN H1Z2Z2-K 1 x 150
Nexans ref. 180041101
- Construction type: 1 x 150
- Approximate weight: 1480 kg/km
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 566 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 538 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 453 A
NPE SUN H1Z2Z2-K 1 x 16
Nexans ref. 180027101
- Construction type: 1 x 16
- Approximate weight: 185 kg/km
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 132 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 125 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 107 A
NPE SUN H1Z2Z2-K 1 x 16
Nexans ref. 180027106
- Construction type: 1 x 16
- Approximate weight: 185 kg/km
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 132 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 125 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 107 A
NPE SUN H1Z2Z2-K 1 x 185
Nexans ref. 180043101
- Construction type: 1 x 185
- Approximate weight: 1825 kg/km
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 644 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 612 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 515 A
NPE SUN H1Z2Z2-K 1 x 2,5
Nexans ref. 180019101
- Construction type: 1 x 2,5
- Approximate weight: 43 kg/km
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 41 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 39 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 33 A
NPE SUN H1Z2Z2-K 1 x 240
Nexans ref. 180045101
- Construction type: 1 x 240
- Approximate weight: 2345 kg/km
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 275 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 736 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 620 A
NPE SUN H1Z2Z2-K 1 x 240
Nexans ref. 180045106
- Construction type: 1 x 240
- Approximate weight: 2345 kg/km
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 275 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 736 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 620 A
NPE SUN H1Z2Z2-K 1 x 25
Nexans ref. 180029101
- Construction type: 1 x 25
- Approximate weight: 280 kg/km
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 176 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 167 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 142 A
NPE SUN H1Z2Z2-K 1 x 35
Nexans ref. 180031101
- Construction type: 1 x 35
- Approximate weight: 370 kg/km
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 218 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 207 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 176 A
NPE SUN H1Z2Z2-K 1 x 4
Nexans ref. 180021101
- Construction type: 1 x 4
- Approximate weight: 60 kg/km
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 55 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 52 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 44 A
NPE SUN H1Z2Z2-K 1 x 4
Nexans ref. 180021106
- Construction type: 1 x 4
- Approximate weight: 60 kg/km
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 55 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 52 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 44 A
NPE SUN H1Z2Z2-K 1 x 50
Nexans ref. 180033101
- Construction type: 1 x 50
- Approximate weight: 520 kg/km
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 276 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 262 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 221 A
NPE SUN H1Z2Z2-K 1 x 6
Nexans ref. 180023101
- Construction type: 1 x 6
- Approximate weight: 82 kg/km
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 70 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 67 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 57 A
NPE SUN H1Z2Z2-K 1 x 6
Nexans ref. 180023106
- Construction type: 1 x 6
- Approximate weight: 82 kg/km
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 70 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 67 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 57 A
NPE SUN H1Z2Z2-K 1 x 70
Nexans ref. 180035101
- Construction type: 1 x 70
- Approximate weight: 715 kg/km
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 347 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 330 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 278 A
NPE SUN H1Z2Z2-K 1 x 95
Nexans ref. 180037101
- Construction type: 1 x 95
- Approximate weight: 925 kg/km
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 416 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 395 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 333 A
Description
Description
Standards
-
ProductEN 50618; LVD 2014/35/EU
-
TestEN 50289-4-17; EN 60332-1-2; EN 61034-2
-
InternationalEU Directive 2011/65/EU (RoHS)
Use and installation method
Intended for use in photovoltaic installations acc. to HD 60364-7-712.
They are intended for permanent use outdoor and indoor, for free movable, free hanging and fixed installation. Installation also in conduits and trunkings on, in or under plaster as well as in appliances. Suitable for the application in/at equipment with protective insulation (protection class II).
Special features
The cable is tested to work for at least 25 years. Thermal endurance properties (temperature index TI): 120°C referring to 20.000 h (EN 60216-1). Water resistance AD7 (EN 60529).
Installation conditions
- Minimum installation temperature: -25°C
- Recommended minimum bending radius: 4 times the cable diameter
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Construction
- Conductor: class 5, flexible, tinned copper
- Insulation: compound cross-linked (LS0H)
- Sheath: compound cross-linked (LS0H)
- Colour: black, red
LS0H = Low Smoke Zero Halogen
Characteristics
Characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Documentation
Selling & delivery Information
Marking
LA TRIVENETA CAVI NPE SUN H1Z2Z2-K [form.] mm2 IEMMEQU ◄HAR► [year] (CE logo) [traceability] [metric]
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania