NPE® SUN PLUS H1Z2Z2-K 1 x 4

Description

Description

Standards

  • Product
    EN 50618; IEC 62930; LVD 2014/35/EU
  • Test
    EN 50289-4-17; EN 60332-1-2; EN 61034-2
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation method

Intended for use in photovoltaic installations acc. to HD 60364-7-712.
They are intended for permanent use outdoor and indoor, for free movable, free hanging and fixed installation. Suitable for the application in/at equipment with protective insulation (protection class II). LA TRIVENETA CAVI allows, thanks to internal tests, the use of the cable for underground laying even direct if undergrounding guidelines are taken into consideration.

Special features
Thermal endurance properties (temperature index TI): 120°C referring to 20.000 h (EN 60216-1).
Water resistant according to AD8 classification, tested in according to EN 50525-2-21 Annex E (immersion for 100 days to 50°C):
• Minimum tensile stregth after immersion > 7 MPa
• Minimum elongation at break after immersion > 200%
• Water absorption on sheath after immersion less than 40%.
• Insulation resistance tests with a minimum resistivity of 1011 Ω.cm measured after 14 days in water at 50°C.

Installation conditions

  • Minimum installation temperature: -25°C
  • Recommended minimum bending radius: 12 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Description

  • Conductor: class 5, flexible, tinned copper
  • Insulation: compound cross-linked (LS0H)
  • Sheath: compound cross-linked (LS0H)
  • Colour: black (red or blue on request).

LS0H = Low Smoke Zero Halogen

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Tinned copper
Conductor flexibility
Flexible class 5
Insulation
Cross-linked halogen free rubber
Outer sheath
Cross-linked halogen free rubber
Sheath colour
Blue
Halogen free
IEC 60754-1; IEC 60754-2
Conductor shape
Circular
Construction type
1 x 4

Dimensional characteristics

Dimensional characteristics

Number of cores
1
Conductor cross-section
4 mm²
Approximate weight
60 kg/km
Conductor diameter
2.4 mm
Outer Diameter (mm)
5,20 ÷ 6,00

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
1/1 kV (1,8 kV DCMAX)
Max. DC resistance of the conductor at 20°C
5.09 Ohm/km
Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable
55 A
Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable
52 A
Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching
44 A

Mechanical characteristics

Mechanical characteristics

Bending
100 000 cycles in reverse bending
Frequent torsion
100 000 cycles
Maximum tensile strength
50 N/mm2
Mechanical resistance to impacts
Condition AG 2 (medium severity) acc.to HD 60364-5-52

Usage characteristics

Usage characteristics

Operating temperature, range
-40 ... 90 °C
Max. conductor temperature in service
120 °C
Packaging
-
Short-circuit max. conductor temperature
250 °C
Gases corrosivity
IEC 60754-2
Smoke density
IEC 61034-1-2
Ozone resistance
EN 50396:2005
Flame retardant
IEC 60332-1
Bending factor when laying
12 (xD)
Corrosive or Polluting Substances
Condition AF 3 (intermittent accidential) acc. to HD 60364-5-52
Length
- m
Minimum Bend Radius - Installed
- mm
Minimum installation temperature
-25 °C
Outdoor Use
Condition AN 3 (high solar radiation), permanent according to EN 50565-1:2014
Resistance to vibrations
Condition AH 3 (sever industrial conditions) acc. to HD 60364-5-52
RoHS conform
RoHS 2011/65/EU
Thermal endurance
IEC 60216-1-2
U.V resistance
EN 50289-4-17 method A, for 720h. Nexans prestige test 4000h
Water proof
Passed 100 days 50°C water immersion test of EN 50525-2-21 annex D and E

Resources

Resources

Documentation

Selling & delivery Information

Marking
LA TRIVENETA CAVI NPE SUN PLUS H1Z2Z2-K 1X[cross-section] mm2 HALOGEN FREE LOW SMOKE 62930 IEC
131 TÜV Rheinland [no. license] [year] (CE logo) [order n.] [metric]

Declaration of Performance

  • Declaration of Performance n° : 038115001
  • Certification Date : 12/29/24
  • AVCP (Assessment and Verification of Constancy of Performance) : AVCP 3
  • Notified body : 0051 - IMQ
  • Declared performance : Dca-s2,d2,a1

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close