H07ZZ-F (Cca)
H07ZZ-F (Cca)
Industrial flexible rubber cable range with an insulation and sheath in elastomers. Cables for heavy duty uses, Oil resistant and Flame retardancy according to IEC/EN 60332-1-2 standard.
Read moreH07ZZ-F (Cca) 1 X 10 NERO
Nexans ref. 612025101
- Packaging: Cut to length (m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 11.9 mm
- Sheath thickness: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 80 A
H07ZZ-F (Cca) 1 X 10 NERO
Nexans ref. 612025101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 11.9 mm
- Sheath thickness: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 80 A
H07ZZ-F (Cca) 1 X 120 NERO
Nexans ref. 612039101
- Packaging: Cut to length (m)
- Average insulation thickness: 1.8 mm
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 28.6 mm
- Sheath thickness: 3.0 mm
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm current rating in air 30°C: 383 A
H07ZZ-F (Cca) 1 X 120 NERO
Nexans ref. 612039101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.8 mm
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 28.6 mm
- Sheath thickness: 3.0 mm
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm current rating in air 30°C: 383 A
H07ZZ-F (Cca) 1 X 120 NERO
Nexans ref. 612039101B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 1.8 mm
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 28.6 mm
- Sheath thickness: 3.0 mm
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm current rating in air 30°C: 383 A
H07ZZ-F (Cca) 1 X 150 NERO
Nexans ref. 612041101
- Packaging: Cut to length (m)
- Average insulation thickness: 2.0 mm
- Conductor diameter: 15.4 mm
- Maximum outer diameter: 31.4 mm
- Sheath thickness: 3.2 mm
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
- Perm current rating in air 30°C: 444 A
H07ZZ-F (Cca) 1 X 150 NERO
Nexans ref. 612041101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 2.0 mm
- Conductor diameter: 15.4 mm
- Maximum outer diameter: 31.4 mm
- Sheath thickness: 3.2 mm
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
- Perm current rating in air 30°C: 444 A
H07ZZ-F (Cca) 1 X 150 NERO
Nexans ref. 612041101B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 2.0 mm
- Conductor diameter: 15.4 mm
- Maximum outer diameter: 31.4 mm
- Sheath thickness: 3.2 mm
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
- Perm current rating in air 30°C: 444 A
H07ZZ-F (Cca) 1 X 16 NERO
Nexans ref. 612027101
- Packaging: Cut to length (m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 13.4 mm
- Sheath thickness: 1.9 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 107 A
H07ZZ-F (Cca) 1 X 16 NERO
Nexans ref. 612027101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 13.4 mm
- Sheath thickness: 1.9 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 107 A
H07ZZ-F (Cca) 1 X 185 NERO
Nexans ref. 612043101
- Packaging: Cut to length (m)
- Average insulation thickness: 2.2 mm
- Conductor diameter: 16.9 mm
- Maximum outer diameter: 34.4 mm
- Sheath thickness: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
- Perm current rating in air 30°C: 510 A
H07ZZ-F (Cca) 1 X 185 NERO
Nexans ref. 612043101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 2.2 mm
- Conductor diameter: 16.9 mm
- Maximum outer diameter: 34.4 mm
- Sheath thickness: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
- Perm current rating in air 30°C: 510 A
H07ZZ-F (Cca) 1 X 185 NERO
Nexans ref. 612043101B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 2.2 mm
- Conductor diameter: 16.9 mm
- Maximum outer diameter: 34.4 mm
- Sheath thickness: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
- Perm current rating in air 30°C: 510 A
H07ZZ-F (Cca) 1 X 185 NERO
Nexans ref. 612043101B4-2000
- Packaging: Drum (2000m)
- Average insulation thickness: 2.2 mm
- Conductor diameter: 16.9 mm
- Maximum outer diameter: 34.4 mm
- Sheath thickness: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
- Perm current rating in air 30°C: 510 A
H07ZZ-F (Cca) 1 X 240 NERO
Nexans ref. 612045101
- Packaging: Cut to length (m)
- Average insulation thickness: 2.4 mm
- Conductor diameter: 19.5 mm
- Maximum outer diameter: 38.3 mm
- Sheath thickness: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
- Perm current rating in air 30°C: 607 A
H07ZZ-F (Cca) 1 X 240 NERO
Nexans ref. 612045101B1-300
- Packaging: Drum (300m)
- Average insulation thickness: 2.4 mm
- Conductor diameter: 19.5 mm
- Maximum outer diameter: 38.3 mm
- Sheath thickness: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
- Perm current rating in air 30°C: 607 A
H07ZZ-F (Cca) 1 X 240 NERO
Nexans ref. 612045101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 2.4 mm
- Conductor diameter: 19.5 mm
- Maximum outer diameter: 38.3 mm
- Sheath thickness: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
- Perm current rating in air 30°C: 607 A
H07ZZ-F (Cca) 1 X 240 NERO
Nexans ref. 612045101B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 2.4 mm
- Conductor diameter: 19.5 mm
- Maximum outer diameter: 38.3 mm
- Sheath thickness: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
- Perm current rating in air 30°C: 607 A
H07ZZ-F (Cca) 1 X 240 NERO
Nexans ref. 612045101B4-1250
- Packaging: Drum (1250m)
- Average insulation thickness: 2.4 mm
- Conductor diameter: 19.5 mm
- Maximum outer diameter: 38.3 mm
- Sheath thickness: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
- Perm current rating in air 30°C: 607 A
H07ZZ-F (Cca) 1 X 25 NERO
Nexans ref. 612029101
- Packaging: Cut to length (m)
- Average insulation thickness: 1.4 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 15.8 mm
- Sheath thickness: 2.0 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 135 A
H07ZZ-F (Cca) 1 X 25 NERO
Nexans ref. 612029101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.4 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 15.8 mm
- Sheath thickness: 2.0 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 135 A
H07ZZ-F (Cca) 1 X 300 NERO
Nexans ref. 612047101
- Packaging: Cut to length (m)
- Average insulation thickness: 2.6 mm
- Conductor diameter: 21.6 mm
- Maximum outer diameter: 41.9 mm
- Sheath thickness: 3.6 mm
- Max. DC resistance of the conductor at 20°C: 0.064 Ohm/km
- Perm current rating in air 30°C: 703 A
H07ZZ-F (Cca) 1 X 300 NERO
Nexans ref. 612047101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 2.6 mm
- Conductor diameter: 21.6 mm
- Maximum outer diameter: 41.9 mm
- Sheath thickness: 3.6 mm
- Max. DC resistance of the conductor at 20°C: 0.064 Ohm/km
- Perm current rating in air 30°C: 703 A
H07ZZ-F (Cca) 1 X 300 NERO
Nexans ref. 612047101B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 2.6 mm
- Conductor diameter: 21.6 mm
- Maximum outer diameter: 41.9 mm
- Sheath thickness: 3.6 mm
- Max. DC resistance of the conductor at 20°C: 0.064 Ohm/km
- Perm current rating in air 30°C: 703 A
H07ZZ-F (Cca) 1 X 300 NERO
Nexans ref. 612047101B4-1500
- Packaging: Drum (1500m)
- Average insulation thickness: 2.6 mm
- Conductor diameter: 21.6 mm
- Maximum outer diameter: 41.9 mm
- Sheath thickness: 3.6 mm
- Max. DC resistance of the conductor at 20°C: 0.064 Ohm/km
- Perm current rating in air 30°C: 703 A
H07ZZ-F (Cca) 1 X 35 NERO
Nexans ref. 612031101
- Packaging: Cut to length (m)
- Average insulation thickness: 1.4 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 17.9 mm
- Sheath thickness: 2.2 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm current rating in air 30°C: 169 A
H07ZZ-F (Cca) 1 X 35 NERO
Nexans ref. 612031101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.4 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 17.9 mm
- Sheath thickness: 2.2 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm current rating in air 30°C: 169 A
H07ZZ-F (Cca) 1 X 400 NERO
Nexans ref. 612049101
- Packaging: Cut to length (m)
- Average insulation thickness: 2.8 mm
- Conductor diameter: 25.1 mm
- Maximum outer diameter: 46.8 mm
- Sheath thickness: 3.8 mm
- Max. DC resistance of the conductor at 20°C: 0.049 Ohm/km
- Perm current rating in air 30°C: 823 A
H07ZZ-F (Cca) 1 X 400 NERO
Nexans ref. 612049101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 2.8 mm
- Conductor diameter: 25.1 mm
- Maximum outer diameter: 46.8 mm
- Sheath thickness: 3.8 mm
- Max. DC resistance of the conductor at 20°C: 0.049 Ohm/km
- Perm current rating in air 30°C: 823 A
H07ZZ-F (Cca) 1 X 400 NERO
Nexans ref. 612049101B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 2.8 mm
- Conductor diameter: 25.1 mm
- Maximum outer diameter: 46.8 mm
- Sheath thickness: 3.8 mm
- Max. DC resistance of the conductor at 20°C: 0.049 Ohm/km
- Perm current rating in air 30°C: 823 A
H07ZZ-F (Cca) 1 X 50 NERO
Nexans ref. 612033101
- Packaging: Cut to length (m)
- Average insulation thickness: 1.6 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 20.6 mm
- Sheath thickness: 2.4 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm current rating in air 30°C: 207 A
H07ZZ-F (Cca) 1 X 50 NERO
Nexans ref. 612033101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.6 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 20.6 mm
- Sheath thickness: 2.4 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm current rating in air 30°C: 207 A
H07ZZ-F (Cca) 1 X 500 NERO
Nexans ref. 612051101
- Packaging: Cut to length (m)
- Average insulation thickness: 3.0 mm
- Conductor diameter: 28.5 mm
- Maximum outer diameter: 52.0 mm
- Sheath thickness: 4.0 mm
- Max. DC resistance of the conductor at 20°C: 0.038 Ohm/km
- Perm current rating in air 30°C: 946 A
H07ZZ-F (Cca) 1 X 500 NERO
Nexans ref. 612051101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 3.0 mm
- Conductor diameter: 28.5 mm
- Maximum outer diameter: 52.0 mm
- Sheath thickness: 4.0 mm
- Max. DC resistance of the conductor at 20°C: 0.038 Ohm/km
- Perm current rating in air 30°C: 946 A
H07ZZ-F (Cca) 1 X 500 NERO
Nexans ref. 612051101B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 3.0 mm
- Conductor diameter: 28.5 mm
- Maximum outer diameter: 52.0 mm
- Sheath thickness: 4.0 mm
- Max. DC resistance of the conductor at 20°C: 0.038 Ohm/km
- Perm current rating in air 30°C: 946 A
H07ZZ-F (Cca) 1 X 630 NERO
Nexans ref. 612052101
- Packaging: Cut to length (m)
- Average insulation thickness: 3.0 mm
- Conductor diameter: 32.8 mm
- Maximum outer diameter: 57.0 mm
- Sheath thickness: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 0.029 Ohm/km
- Perm current rating in air 30°C: 1088 A
H07ZZ-F (Cca) 1 X 630 NERO
Nexans ref. 612052101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 3.0 mm
- Conductor diameter: 32.8 mm
- Maximum outer diameter: 57.0 mm
- Sheath thickness: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 0.029 Ohm/km
- Perm current rating in air 30°C: 1088 A
H07ZZ-F (Cca) 1 X 630 NERO
Nexans ref. 612052101B3-700
- Packaging: Drum (700m)
- Average insulation thickness: 3.0 mm
- Conductor diameter: 32.8 mm
- Maximum outer diameter: 57.0 mm
- Sheath thickness: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 0.029 Ohm/km
- Perm current rating in air 30°C: 1088 A
H07ZZ-F (Cca) 1 X 70 NERO
Nexans ref. 612035101
- Packaging: Cut to length (m)
- Average insulation thickness: 1.6 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 23.3 mm
- Sheath thickness: 2.6 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm current rating in air 30°C: 268 A
H07ZZ-F (Cca) 1 X 70 NERO
Nexans ref. 612035101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.6 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 23.3 mm
- Sheath thickness: 2.6 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm current rating in air 30°C: 268 A
H07ZZ-F (Cca) 1 X 70 NERO
Nexans ref. 612035101B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 1.6 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 23.3 mm
- Sheath thickness: 2.6 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm current rating in air 30°C: 268 A
H07ZZ-F (Cca) 1 X 70 NERO
Nexans ref. 612035101B4-2000
- Packaging: Drum (2000m)
- Average insulation thickness: 1.6 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 23.3 mm
- Sheath thickness: 2.6 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm current rating in air 30°C: 268 A
H07ZZ-F (Cca) 1 X 95 NERO
Nexans ref. 612037101
- Packaging: Cut to length (m)
- Average insulation thickness: 1.8 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 26.0 mm
- Sheath thickness: 2.8 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: 328 A
H07ZZ-F (Cca) 1 X 95 NERO
Nexans ref. 612037101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.8 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 26.0 mm
- Sheath thickness: 2.8 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: 328 A
H07ZZ-F (Cca) 1 X 95 NERO
Nexans ref. 612037101B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 1.8 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 26.0 mm
- Sheath thickness: 2.8 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: 328 A
H07ZZ-F (Cca) 1 X 95 NERO
Nexans ref. 612037101B4-2000
- Packaging: Drum (2000m)
- Average insulation thickness: 1.8 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 26.0 mm
- Sheath thickness: 2.8 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: 328 A
H07ZZ-F (Cca) 2 X 1 NERO
Nexans ref. 612067101
- Packaging: Cut to length (m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 10.0 mm
- Sheath thickness: 1.3 mm
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
- Perm current rating in air 30°C: 19 A
H07ZZ-F (Cca) 2 X 1 NERO
Nexans ref. 612067101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 10.0 mm
- Sheath thickness: 1.3 mm
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
- Perm current rating in air 30°C: 19 A
H07ZZ-F (Cca) 2 X 1,5 NERO
Nexans ref. 612069101
- Packaging: Cut to length (m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 11.0 mm
- Sheath thickness: 1.5 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 26 A
H07ZZ-F (Cca) 2 X 1,5 NERO
Nexans ref. 612069101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 11.0 mm
- Sheath thickness: 1.5 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 26 A
H07ZZ-F (Cca) 2 X 10 NERO
Nexans ref. 612077101
- Packaging: Cut to length (m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 22.6 mm
- Sheath thickness: 3.1 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 86 A
H07ZZ-F (Cca) 2 X 10 NERO
Nexans ref. 612077101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 22.6 mm
- Sheath thickness: 3.1 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 86 A
H07ZZ-F (Cca) 2 X 16 NERO
Nexans ref. 612079101
- Packaging: Cut to length (m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 25.7 mm
- Sheath thickness: 3.3 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 115 A
H07ZZ-F (Cca) 2 X 16 NERO
Nexans ref. 612079101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 25.7 mm
- Sheath thickness: 3.3 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 115 A
H07ZZ-F (Cca) 2 X 2,5 NERO
Nexans ref. 612071101
- Packaging: Cut to length (m)
- Average insulation thickness: 0.9 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 13.1 mm
- Sheath thickness: 1.7 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 36 A
H07ZZ-F (Cca) 2 X 2,5 NERO
Nexans ref. 612071101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 0.9 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 13.1 mm
- Sheath thickness: 1.7 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 36 A
H07ZZ-F (Cca) 2 X 25 NERO
Nexans ref. 612081101
- Packaging: Cut to length (m)
- Average insulation thickness: 1.4 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 30.7 mm
- Sheath thickness: 3.6 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 149 A
H07ZZ-F (Cca) 2 X 25 NERO
Nexans ref. 612081101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.4 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 30.7 mm
- Sheath thickness: 3.6 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 149 A
H07ZZ-F (Cca) 2 X 4 NERO
Nexans ref. 612073101
- Packaging: Cut to length (m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 15.1 mm
- Sheath thickness: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 49 A
H07ZZ-F (Cca) 2 X 4 NERO
Nexans ref. 612073101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 15.1 mm
- Sheath thickness: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 49 A
H07ZZ-F (Cca) 2 X 6 NERO
Nexans ref. 612075101
- Packaging: Cut to length (m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 16.8 mm
- Sheath thickness: 2.0 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 63 A
H07ZZ-F (Cca) 2 X 6 NERO
Nexans ref. 612075101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 16.8 mm
- Sheath thickness: 2.0 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 63 A
H07ZZ-F (Cca) 3 G 1 NERO
Nexans ref. 612119001
- Packaging: Cut to length (m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 10.7 mm
- Sheath thickness: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
- Perm current rating in air 30°C: 19 A
H07ZZ-F (Cca) 3 G 1 NERO
Nexans ref. 612119001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 10.7 mm
- Sheath thickness: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
- Perm current rating in air 30°C: 19 A
H07ZZ-F (Cca) 3 G 1 NERO
Nexans ref. 612119001B4-2000
- Packaging: Drum (2000m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 10.7 mm
- Sheath thickness: 1.4 mm
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
- Perm current rating in air 30°C: 19 A
H07ZZ-F (Cca) 3 G 1,5 NERO
Nexans ref. 612121001
- Packaging: Cut to length (m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 11.9 mm
- Sheath thickness: 1.6 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 26 A
H07ZZ-F (Cca) 3 G 1,5 NERO
Nexans ref. 612121001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 11.9 mm
- Sheath thickness: 1.6 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 26 A
H07ZZ-F (Cca) 3 G 1,5 NERO
Nexans ref. 612121001B4-2500
- Packaging: Drum (2500m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 11.9 mm
- Sheath thickness: 1.6 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 26 A
H07ZZ-F (Cca) 3 G 10 NERO
Nexans ref. 612129001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 24.2 mm
- Sheath thickness: 3.3 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 86 A
H07ZZ-F (Cca) 3 G 10 NERO
Nexans ref. 612129001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 24.2 mm
- Sheath thickness: 3.3 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 86 A
H07ZZ-F (Cca) 3 G 10 NERO
Nexans ref. 612129001B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 24.2 mm
- Sheath thickness: 3.3 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 86 A
H07ZZ-F (Cca) 3 G 120 NERO
Nexans ref. 612143001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.8 mm
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 60.0 mm
- Sheath thickness: 5.6 mm
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm current rating in air 30°C: 410 A
H07ZZ-F (Cca) 3 G 120 NERO
Nexans ref. 612143001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.8 mm
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 60.0 mm
- Sheath thickness: 5.6 mm
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm current rating in air 30°C: - A
H07ZZ-F (Cca) 3 G 150 NERO
Nexans ref. 612145001
- Packaging: Cut to length (m)
- Average insulation thickness: 2.0 mm
- Conductor diameter: 15.4 mm
- Maximum outer diameter: 66.0 mm
- Sheath thickness: 6.0 mm
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
- Perm current rating in air 30°C: 473 A
H07ZZ-F (Cca) 3 G 150 NERO
Nexans ref. 612145001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 2.0 mm
- Conductor diameter: 15.4 mm
- Maximum outer diameter: 66.0 mm
- Sheath thickness: 6.0 mm
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
- Perm current rating in air 30°C: - A
H07ZZ-F (Cca) 3 G 16 NERO
Nexans ref. 612131001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 27.6 mm
- Sheath thickness: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 115 A
H07ZZ-F (Cca) 3 G 16 NERO
Nexans ref. 612131001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 27.6 mm
- Sheath thickness: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 115 A
H07ZZ-F (Cca) 3 G 16 NERO
Nexans ref. 612131001B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 27.6 mm
- Sheath thickness: 3.5 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 115 A
H07ZZ-F (Cca) 3 G 185 NERO
Nexans ref. 612147001
- Packaging: Cut to length (m)
- Average insulation thickness: 2.2 mm
- Conductor diameter: 16.9 mm
- Maximum outer diameter: 72.0 mm
- Sheath thickness: 6.4 mm
- Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
- Perm current rating in air 30°C: 542 A
H07ZZ-F (Cca) 3 G 185 NERO
Nexans ref. 612147001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 2.2 mm
- Conductor diameter: 16.9 mm
- Maximum outer diameter: 72.0 mm
- Sheath thickness: 6.4 mm
- Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
- Perm current rating in air 30°C: - A
H07ZZ-F (Cca) 3 G 2,5 NERO
Nexans ref. 612123001
- Packaging: Cut to length (m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 14.0 mm
- Sheath thickness: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 36 A
H07ZZ-F (Cca) 3 G 2,5 NERO
Nexans ref. 612123001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 14.0 mm
- Sheath thickness: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 36 A
H07ZZ-F (Cca) 3 G 2,5 NERO
Nexans ref. 612123001B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 14.0 mm
- Sheath thickness: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 36 A
H07ZZ-F (Cca) 3 G 2,5 NERO
Nexans ref. 612123001B4-1500
- Packaging: Drum (1500m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 14.0 mm
- Sheath thickness: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 36 A
H07ZZ-F (Cca) 3 G 2,5 NERO
Nexans ref. 612123001B4-2000
- Packaging: Drum (2000m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 14.0 mm
- Sheath thickness: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 36 A
H07ZZ-F (Cca) 3 G 2,5 NERO
Nexans ref. 612123001B4-2500
- Packaging: Drum (2500m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 14.0 mm
- Sheath thickness: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 36 A
H07ZZ-F (Cca) 3 G 2,5 NERO
Nexans ref. 612123001B4-3000
- Packaging: Drum (3000m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 14.0 mm
- Sheath thickness: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 36 A
H07ZZ-F (Cca) 3 G 25 NERO
Nexans ref. 612133001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.4 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 33.0 mm
- Sheath thickness: 3.8 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 149 A
H07ZZ-F (Cca) 3 G 25 NERO
Nexans ref. 612133001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.4 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 33.0 mm
- Sheath thickness: 3.8 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 149 A
H07ZZ-F (Cca) 3 G 35 NERO
Nexans ref. 612135001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.4 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 37.1 mm
- Sheath thickness: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm current rating in air 30°C: 185 A
H07ZZ-F (Cca) 3 G 35 NERO
Nexans ref. 612135001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.4 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 37.1 mm
- Sheath thickness: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm current rating in air 30°C: - A
H07ZZ-F (Cca) 3 G 4 NERO
Nexans ref. 612125001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 16.2 mm
- Sheath thickness: 1.9 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 49 A
H07ZZ-F (Cca) 3 G 4 NERO
Nexans ref. 612125001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 16.2 mm
- Sheath thickness: 1.9 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 49 A
H07ZZ-F (Cca) 3 G 4 NERO
Nexans ref. 612125001B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 16.2 mm
- Sheath thickness: 1.9 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 49 A
H07ZZ-F (Cca) 3 G 4 NERO
Nexans ref. 612125001B4-1500
- Packaging: Drum (1500m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 16.2 mm
- Sheath thickness: 1.9 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 49 A
H07ZZ-F (Cca) 3 G 4 NERO
Nexans ref. 612125001B4-2000
- Packaging: Drum (2000m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 16.2 mm
- Sheath thickness: 1.9 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 49 A
H07ZZ-F (Cca) 3 G 4 NERO
Nexans ref. 612125001B4-2500
- Packaging: Drum (2500m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 16.2 mm
- Sheath thickness: 1.9 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 49 A
H07ZZ-F (Cca) 3 G 4 NERO
Nexans ref. 612125001B4-3000
- Packaging: Drum (3000m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 16.2 mm
- Sheath thickness: 1.9 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 63 A
H07ZZ-F (Cca) 3 G 50 NERO
Nexans ref. 612137001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.6 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 42.9 mm
- Sheath thickness: 4.5 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm current rating in air 30°C: 225 A
H07ZZ-F (Cca) 3 G 50 NERO
Nexans ref. 612137001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.6 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 42.9 mm
- Sheath thickness: 4.5 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm current rating in air 30°C: - A
H07ZZ-F (Cca) 3 G 6 NERO
Nexans ref. 612127001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 18.0 mm
- Sheath thickness: 2.1 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 63 A
H07ZZ-F (Cca) 3 G 6 NERO
Nexans ref. 612127001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 18.0 mm
- Sheath thickness: 2.1 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 63 A
H07ZZ-F (Cca) 3 G 6 NERO
Nexans ref. 612127001B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 18.0 mm
- Sheath thickness: 2.1 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 63 A
H07ZZ-F (Cca) 3 G 6 NERO
Nexans ref. 612127001B4-1500
- Packaging: Drum (1500m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 18.0 mm
- Sheath thickness: 2.1 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 63 A
H07ZZ-F (Cca) 3 G 6 NERO
Nexans ref. 612127001B4-2000
- Packaging: Drum (2000m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 18.0 mm
- Sheath thickness: 2.1 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 63 A
H07ZZ-F (Cca) 3 G 6 NERO
Nexans ref. 612127001B4-2500
- Packaging: Drum (2500m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 18.0 mm
- Sheath thickness: 2.1 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 63 A
H07ZZ-F (Cca) 3 G 6 NERO
Nexans ref. 612127001B4-3000
- Packaging: Drum (3000m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 18.0 mm
- Sheath thickness: 2.1 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 63 A
H07ZZ-F (Cca) 3 G 6 NERO
Nexans ref. 612127001B5-4000
- Packaging: Drum (4000m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 18.0 mm
- Sheath thickness: 2.1 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 63 A
H07ZZ-F (Cca) 3 G 70 NERO
Nexans ref. 612139001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.6 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 48.3 mm
- Sheath thickness: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm current rating in air 30°C: 289 A
H07ZZ-F (Cca) 3 G 70 NERO
Nexans ref. 612139001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.6 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 48.3 mm
- Sheath thickness: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm current rating in air 30°C: - A
H07ZZ-F (Cca) 3 G 95 NERO
Nexans ref. 612141001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.8 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 54.0 mm
- Sheath thickness: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: 352 A
H07ZZ-F (Cca) 3 G 95 NERO
Nexans ref. 612141001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.8 mm
- Conductor diameter: 12.1 mm
- Maximum outer diameter: 54.0 mm
- Sheath thickness: 5.3 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: - A
H07ZZ-F (Cca) 3 X 6 NERO
Nexans ref. 612127101B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 18.0 mm
- Sheath thickness: 2.1 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 54 A
H07ZZ-F (Cca) 3 X 6 NERO
Nexans ref. 612127101B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 18.0 mm
- Sheath thickness: 2.1 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 54 A
H07ZZ-F (Cca) 4 G 1 NERO
Nexans ref. 612171001
- Packaging: Cut to length (m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 11.9 mm
- Sheath thickness: 1.5 mm
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
- Perm current rating in air 30°C: 17 A
H07ZZ-F (Cca) 4 G 1 NERO
Nexans ref. 612171001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 11.9 mm
- Sheath thickness: 1.5 mm
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
- Perm current rating in air 30°C: 17 A
H07ZZ-F (Cca) 4 G 1,5 NERO
Nexans ref. 612173001
- Packaging: Cut to length (m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 13.1 mm
- Sheath thickness: 1.7 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 23 A
H07ZZ-F (Cca) 4 G 1,5 NERO
Nexans ref. 612173001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 13.1 mm
- Sheath thickness: 1.7 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 23 A
H07ZZ-F (Cca) 4 G 1,5 NERO
Nexans ref. 612173001B4-2500
- Packaging: Drum (2500m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 13.1 mm
- Sheath thickness: 1.7 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 23 A
H07ZZ-F (Cca) 4 G 10 NERO
Nexans ref. 612181001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 26.5 mm
- Sheath thickness: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 75 A
H07ZZ-F (Cca) 4 G 10 NERO
Nexans ref. 612181001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 26.5 mm
- Sheath thickness: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 75 A
H07ZZ-F (Cca) 4 G 10 NERO
Nexans ref. 612181001B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 26.5 mm
- Sheath thickness: 3.4 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 75 A
H07ZZ-F (Cca) 4 G 120 NERO
Nexans ref. 612195001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.8 mm
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 66.0 mm
- Sheath thickness: 6.0 mm
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm current rating in air 30°C: 346 A
H07ZZ-F (Cca) 4 G 120 NERO
Nexans ref. 612195001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.8 mm
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 66.0 mm
- Sheath thickness: 6.0 mm
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm current rating in air 30°C: 346 A
H07ZZ-F (Cca) 4 G 120 NERO
Nexans ref. 612195001B3-750
- Packaging: Drum (750m)
- Average insulation thickness: 1.8 mm
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 66.0 mm
- Sheath thickness: 6.0 mm
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm current rating in air 30°C: 346 A
H07ZZ-F (Cca) 4 G 120 NERO
Nexans ref. 612195001B3-900
- Packaging: Drum (900m)
- Average insulation thickness: 1.8 mm
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 66.0 mm
- Sheath thickness: 6.0 mm
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm current rating in air 30°C: 346 A
H07ZZ-F (Cca) 4 G 150 NERO
Nexans ref. 612197001
- Packaging: Cut to length (m)
- Average insulation thickness: 2.0 mm
- Conductor diameter: 15.4 mm
- Maximum outer diameter: 73.0 mm
- Sheath thickness: 6.5 mm
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
- Perm current rating in air 30°C: 399 A
H07ZZ-F (Cca) 4 G 150 NERO
Nexans ref. 612197001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 2.0 mm
- Conductor diameter: 15.4 mm
- Maximum outer diameter: 73.0 mm
- Sheath thickness: 6.5 mm
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
- Perm current rating in air 30°C: 399 A
H07ZZ-F (Cca) 4 G 16 NERO
Nexans ref. 612183001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 30.1 mm
- Sheath thickness: 3.6 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 100 A
H07ZZ-F (Cca) 4 G 16 NERO
Nexans ref. 612183001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 30.1 mm
- Sheath thickness: 3.6 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 100 A
H07ZZ-F (Cca) 4 G 16 NERO
Nexans ref. 612183001B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 30.1 mm
- Sheath thickness: 3.6 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 100 A
H07ZZ-F (Cca) 4 G 185 NERO
Nexans ref. 612199001
- Packaging: Cut to length (m)
- Average insulation thickness: 2.2 mm
- Conductor diameter: 16.9 mm
- Maximum outer diameter: 80.0 mm
- Sheath thickness: 7.0 mm
- Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
- Perm current rating in air 30°C: 456 A
H07ZZ-F (Cca) 4 G 185 NERO
Nexans ref. 612199001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 2.2 mm
- Conductor diameter: 16.9 mm
- Maximum outer diameter: 80.0 mm
- Sheath thickness: 7.0 mm
- Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
- Perm current rating in air 30°C: 456 A
H07ZZ-F (Cca) 4 G 2,5 NERO
Nexans ref. 612175001
- Packaging: Cut to length (m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 15.5 mm
- Sheath thickness: 1.9 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 32 A
H07ZZ-F (Cca) 4 G 2,5 NERO
Nexans ref. 612175001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 15.5 mm
- Sheath thickness: 1.9 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 32 A
H07ZZ-F (Cca) 4 G 2,5 NERO
Nexans ref. 612175001B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 15.5 mm
- Sheath thickness: 1.9 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 32 A
H07ZZ-F (Cca) 4 G 2,5 NERO
Nexans ref. 612175001B4-2000
- Packaging: Drum (2000m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 15.5 mm
- Sheath thickness: 1.9 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 32 A
H07ZZ-F (Cca) 4 G 240 NERO
Nexans ref. 612201001
- Packaging: Cut to length (m)
- Average insulation thickness: 2.4 mm
- Conductor diameter: 19.5 mm
- Maximum outer diameter: 91.0 mm
- Sheath thickness: 7.7 mm
- Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
- Perm current rating in air 30°C: 538 A
H07ZZ-F (Cca) 4 G 240 NERO
Nexans ref. 612201001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 2.4 mm
- Conductor diameter: 19.5 mm
- Maximum outer diameter: 91.0 mm
- Sheath thickness: 7.7 mm
- Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
- Perm current rating in air 30°C: 538 A
H07ZZ-F (Cca) 4 G 25 NERO
Nexans ref. 612185001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.4 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 36.6 mm
- Sheath thickness: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 127 A
H07ZZ-F (Cca) 4 G 25 NERO
Nexans ref. 612185001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.4 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 36.6 mm
- Sheath thickness: 4.1 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 127 A
H07ZZ-F (Cca) 4 G 300 NERO
Nexans ref. 612203001
- Packaging: Cut to length (m)
- Average insulation thickness: 2.6 mm
- Conductor diameter: 23.0 mm
- Maximum outer diameter: 101.0 mm
- Sheath thickness: 8.4 mm
- Max. DC resistance of the conductor at 20°C: 0.064 Ohm/km
- Perm current rating in air 30°C: 621 A
H07ZZ-F (Cca) 4 G 300 NERO
Nexans ref. 612203001B1-250
- Packaging: Drum (250m)
- Average insulation thickness: 2.6 mm
- Conductor diameter: 23.0 mm
- Maximum outer diameter: 101.0 mm
- Sheath thickness: 8.4 mm
- Max. DC resistance of the conductor at 20°C: 0.064 Ohm/km
- Perm current rating in air 30°C: 621 A
H07ZZ-F (Cca) 4 G 35 NERO
Nexans ref. 612187001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.4 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 41.1 mm
- Sheath thickness: 4.4 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm current rating in air 30°C: 158 A
H07ZZ-F (Cca) 4 G 35 NERO
Nexans ref. 612187001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.4 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 41.1 mm
- Sheath thickness: 4.4 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm current rating in air 30°C: 158 A
H07ZZ-F (Cca) 4 G 4 NERO
Nexans ref. 612177001
- Packaging: Cut to length (m)
- Average insulation thickness: 0.9 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 17.9 mm
- Sheath thickness: 2.0 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 42 A
H07ZZ-F (Cca) 4 G 4 NERO
Nexans ref. 612177001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 0.9 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 17.9 mm
- Sheath thickness: 2.0 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 42 A
H07ZZ-F (Cca) 4 G 4 NERO
Nexans ref. 612177001B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 0.9 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 17.9 mm
- Sheath thickness: 2.0 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 42 A
H07ZZ-F (Cca) 4 G 50 NERO
Nexans ref. 612189001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.6 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 47.5 mm
- Sheath thickness: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm current rating in air 30°C: 192 A
H07ZZ-F (Cca) 4 G 50 NERO
Nexans ref. 612189001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.6 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 47.5 mm
- Sheath thickness: 4.8 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm current rating in air 30°C: 192 A
H07ZZ-F (Cca) 4 G 6 NERO
Nexans ref. 612179001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 20.0 mm
- Sheath thickness: 2.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 54 A
H07ZZ-F (Cca) 4 G 6 NERO
Nexans ref. 612179001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 20.0 mm
- Sheath thickness: 2.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 54 A
H07ZZ-F (Cca) 4 G 6 NERO
Nexans ref. 612179001B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 20.0 mm
- Sheath thickness: 2.3 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 54 A
H07ZZ-F (Cca) 4 G 70 NERO
Nexans ref. 612191001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.6 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 54.0 mm
- Sheath thickness: 5.2 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm current rating in air 30°C: 246 A
H07ZZ-F (Cca) 4 G 70 NERO
Nexans ref. 612191001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.6 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 54.0 mm
- Sheath thickness: 5.2 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm current rating in air 30°C: 246 A
H07ZZ-F (Cca) 4 G 95 NERO
Nexans ref. 612193001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.8 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 61.0 mm
- Sheath thickness: 5.9 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: 298 A
H07ZZ-F (Cca) 4 G 95 NERO
Nexans ref. 612193001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.8 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 61.0 mm
- Sheath thickness: 5.9 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: 298 A
H07ZZ-F (Cca) 4 G 95 NERO
Nexans ref. 612193001B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 1.8 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 61.0 mm
- Sheath thickness: 5.9 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: 298 A
H07ZZ-F (Cca) 5 G 1,5 NERO
Nexans ref. 612225001
- Packaging: Cut to length (m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 14.4 mm
- Sheath thickness: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 23 A
H07ZZ-F (Cca) 5 G 1,5 NERO
Nexans ref. 612225001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 14.4 mm
- Sheath thickness: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 23 A
H07ZZ-F (Cca) 5 G 1,5 NERO
Nexans ref. 612225001B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 14.4 mm
- Sheath thickness: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 23 A
H07ZZ-F (Cca) 5 G 1,5 NERO
Nexans ref. 612225001B4-2000
- Packaging: Drum (2000m)
- Average insulation thickness: 0.8 mm
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 14.4 mm
- Sheath thickness: 1.8 mm
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 23 A
H07ZZ-F (Cca) 5 G 10 NERO
Nexans ref. 612233001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 29.1 mm
- Sheath thickness: 3.6 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 75 A
H07ZZ-F (Cca) 5 G 10 NERO
Nexans ref. 612233001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 29.1 mm
- Sheath thickness: 3.6 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 75 A
H07ZZ-F (Cca) 5 G 10 NERO
Nexans ref. 612233001B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 29.1 mm
- Sheath thickness: 3.6 mm
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 75 A
H07ZZ-F (Cca) 5 G 16 NERO
Nexans ref. 612235001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 33.3 mm
- Sheath thickness: 3.9 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 100 A
H07ZZ-F (Cca) 5 G 16 NERO
Nexans ref. 612235001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 33.3 mm
- Sheath thickness: 3.9 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 100 A
H07ZZ-F (Cca) 5 G 16 NERO
Nexans ref. 612235001B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 1.2 mm
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 33.3 mm
- Sheath thickness: 3.9 mm
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 100 A
H07ZZ-F (Cca) 5 G 2,5 NERO
Nexans ref. 612227001
- Packaging: Cut to length (m)
- Average insulation thickness: 0.9 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 17.0 mm
- Sheath thickness: 2.0 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 32 A
H07ZZ-F (Cca) 5 G 2,5 NERO
Nexans ref. 612227001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 0.9 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 17.0 mm
- Sheath thickness: 2.0 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 32 A
H07ZZ-F (Cca) 5 G 2,5 NERO
Nexans ref. 612227001B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 0.9 mm
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 17.0 mm
- Sheath thickness: 2.0 mm
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 32 A
H07ZZ-F (Cca) 5 G 25 NERO
Nexans ref. 612237001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.4 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 40.4 mm
- Sheath thickness: 4.4 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 127 A
H07ZZ-F (Cca) 5 G 25 NERO
Nexans ref. 612237001B1-250
- Packaging: Drum (250m)
- Average insulation thickness: 1.4 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 40.4 mm
- Sheath thickness: 4.4 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 127 A
H07ZZ-F (Cca) 5 G 25 NERO
Nexans ref. 612237001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.4 mm
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 40.4 mm
- Sheath thickness: 4.4 mm
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 127 A
H07ZZ-F (Cca) 5 G 4 NERO
Nexans ref. 612229001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 19.9 mm
- Sheath thickness: 2.2 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 42 A
H07ZZ-F (Cca) 5 G 4 NERO
Nexans ref. 612229001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 19.9 mm
- Sheath thickness: 2.2 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 42 A
H07ZZ-F (Cca) 5 G 4 NERO
Nexans ref. 612229001B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 19.9 mm
- Sheath thickness: 2.2 mm
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 42 A
H07ZZ-F (Cca) 5 G 6 NERO
Nexans ref. 612231001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 22.2 mm
- Sheath thickness: 2.5 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 54 A
H07ZZ-F (Cca) 5 G 6 NERO
Nexans ref. 612231001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 22.2 mm
- Sheath thickness: 2.5 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 54 A
H07ZZ-F (Cca) 5 G 6 NERO
Nexans ref. 612231001B3-1000
- Packaging: Drum (1000m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 22.2 mm
- Sheath thickness: 2.5 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 54 A
H07ZZ-F (Cca) 5 G 6 NERO
Nexans ref. 612231001B4-1500
- Packaging: Drum (1500m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 22.2 mm
- Sheath thickness: 2.5 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 54 A
H07ZZ-F (Cca) 5 G 6 NERO
Nexans ref. 612231001B4-2000
- Packaging: Drum (2000m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 22.2 mm
- Sheath thickness: 2.5 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 54 A
H07ZZ-F (Cca) 5 G 6 NERO
Nexans ref. 612231001B4-2500
- Packaging: Drum (2500m)
- Average insulation thickness: 1.0 mm
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 22.2 mm
- Sheath thickness: 2.5 mm
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 54 A
TRIFLEX 07ZZ-F (Cca) 5 G 120 NERO
Nexans ref. 612247001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.8 mm
- Conductor diameter: 13.8 mm
- Maximum outer diameter: - mm
- Sheath thickness: 6.2 mm
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm current rating in air 30°C: 346 A
TRIFLEX 07ZZ-F (Cca) 5 G 120 NERO
Nexans ref. 612247001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: - mm
- Conductor diameter: 13.8 mm
- Maximum outer diameter: - mm
- Sheath thickness: 6.2 mm
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm current rating in air 30°C: 346 A
TRIFLEX 07ZZ-F (Cca) 5 G 185 NERO
Nexans ref. 612251001
- Packaging: Cut to length (m)
- Average insulation thickness: 2.2 mm
- Conductor diameter: 16.9 mm
- Maximum outer diameter: - mm
- Sheath thickness: 7.4 mm
- Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
- Perm current rating in air 30°C: 456 A
TRIFLEX 07ZZ-F (Cca) 5 G 185 NERO
Nexans ref. 612251001B1-250
- Packaging: Drum (250m)
- Average insulation thickness: - mm
- Conductor diameter: 16.9 mm
- Maximum outer diameter: - mm
- Sheath thickness: 7.4 mm
- Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
- Perm current rating in air 30°C: 456 A
TRIFLEX 07ZZ-F (Cca) 5 G 35 NERO
Nexans ref. 612239001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.4 mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: - mm
- Sheath thickness: 4.6 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm current rating in air 30°C: 158 A
TRIFLEX 07ZZ-F (Cca) 5 G 35 NERO
Nexans ref. 612239001B1-250
- Packaging: Drum (250m)
- Average insulation thickness: - mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: - mm
- Sheath thickness: 4.6 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm current rating in air 30°C: 158 A
TRIFLEX 07ZZ-F (Cca) 5 G 35 NERO
Nexans ref. 612239001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: - mm
- Conductor diameter: 7.4 mm
- Maximum outer diameter: - mm
- Sheath thickness: 4.6 mm
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm current rating in air 30°C: 158 A
TRIFLEX 07ZZ-F (Cca) 5 G 50 NERO
Nexans ref. 612241001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.6 mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: - mm
- Sheath thickness: 5.2 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm current rating in air 30°C: 192 A
TRIFLEX 07ZZ-F (Cca) 5 G 50 NERO
Nexans ref. 612241001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: - mm
- Conductor diameter: 8.9 mm
- Maximum outer diameter: - mm
- Sheath thickness: 5.2 mm
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm current rating in air 30°C: 192 A
TRIFLEX 07ZZ-F (Cca) 5 G 70 NERO
Nexans ref. 612243001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.6 mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: - mm
- Sheath thickness: 5.7 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm current rating in air 30°C: 246 A
TRIFLEX 07ZZ-F (Cca) 5 G 70 NERO
Nexans ref. 612243001B2-400
- Packaging: Drum (400m)
- Average insulation thickness: - mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: - mm
- Sheath thickness: 5.7 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm current rating in air 30°C: 246 A
TRIFLEX 07ZZ-F (Cca) 5 G 70 NERO
Nexans ref. 612243001B2-436
- Packaging: Drum (436m)
- Average insulation thickness: - mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: - mm
- Sheath thickness: 5.7 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm current rating in air 30°C: 246 A
TRIFLEX 07ZZ-F (Cca) 5 G 70 NERO
Nexans ref. 612243001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: - mm
- Conductor diameter: 10.5 mm
- Maximum outer diameter: - mm
- Sheath thickness: 5.7 mm
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm current rating in air 30°C: 246 A
TRIFLEX 07ZZ-F (Cca) 5 G 95 NERO
Nexans ref. 612245001
- Packaging: Cut to length (m)
- Average insulation thickness: 1.8 mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: - mm
- Sheath thickness: 5.6 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: 298 A
TRIFLEX 07ZZ-F (Cca) 5 G 95 NERO
Nexans ref. 612245001B1-300
- Packaging: Drum (300m)
- Average insulation thickness: - mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: - mm
- Sheath thickness: 5.6 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: 298 A
TRIFLEX 07ZZ-F (Cca) 5 G 95 NERO
Nexans ref. 612245001B2-500
- Packaging: Drum (500m)
- Average insulation thickness: - mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: - mm
- Sheath thickness: 5.6 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: 298 A
TRIFLEX 07ZZ-F (Cca) 5 G 95 NERO
Nexans ref. 612245001B3-600
- Packaging: Drum (600m)
- Average insulation thickness: - mm
- Conductor diameter: 12.2 mm
- Maximum outer diameter: - mm
- Sheath thickness: 5.6 mm
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: 298 A
Description
Description
Standards
-
ProductEN 50525-3-21; EN 50565-1; EN 50565-2; IEC 60245-4 type 66; LVD 2014/35/EU
-
TestEN 50399; EN 60332-3-24 (Cat. C)
-
InternationalEU Directive 2011/65/EU (RoHS)
Use and installation methods
Reference Guide EN 50565:
In locations where a low level of emission of smoke and corrosive gases are required in case of fire or burning.For mobile laying: indoor use, outdoor use and in industrial and agricultural workshops. For supplying industrial and agricultural machines and appliances subject to medium mechanical stresses (e.g. heating plates, inspection lamps, electric tools such as drills, circular saws and domestic electric tools). For fixed laying: it can be used in temporary buildings or huts in building sites. Suitable for connections of constructive elements of lifting appliances and machines. Suitable for use in dry, humid or moist rooms (AD2). If used in protected installations such as tubes or similar closed systems, voltages up to 1000V in a.c. or 750V in d.c. to ground are allowed..
Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire, heat emission and noxious fumes, the cable is suitable for the supply of electricity in buildings and other civil engineering works.
Special features
Good flexibility and mechanical resistance to abrasion, shocks, crushing and lacerations.
Good resistance to atmospheric agents, grease and mineral oils. UV-resistant.
Installation conditions
- Minimum installation temperature: -5°C
- Recommended minimum bending radius: 6 times the cable diameter for mobile use, 4 times for static use
- Recommended maximum tensile stress: 15 N/mm² of the cross-section of the copper for mobile use, 50 N/mm² for static use.
Construction
- Conductor: class 5, flexible, plain copper wire
- Insulation: LS0H rubber compound, EI8 quality
- Sheath: LS0H crosslinked polymer, EM8 quality
- Colour: dark grey
Permissible current rating values and notes
• Two conductors charged for two-core and three-core cables.
• Four-core and five-core cables, three conductors charged.
• The formations with "(*)" don't have the quality certification
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Documentation
Selling & delivery Information
Marking
LTC TRIFLEX H07ZZ-F [form.] 450/750V Halogen Free Cca-s1b,d1,a1 IMQ ◄HAR► [order number] [year] Made in Italy (CE logo) [metric]
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania