ARG16M16-0,6/1 kV 1 x 16

Description

Description

Standards

  • Product
    CEI 20-13; CEI-UNEL 35396; LVD 2014/35/EU
  • Test
    CEI 20-38
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation methods

Reference CEI 20-67 Guide:
Power cables suitable for limiting the spread of fire, the production and diffusion of opaque fumes and acid gases.
Suitable for bundle installations in environments with a higher risk of fire or high occupancy, long evacuation times or high risk of damage to animals and property, such as healthcare facilities (CEI 64-56), public entertainment venues, shopping centres and hotels. Suitable for indoor or outdoor use, even in wet environments, for fixed installation in free air, pipes or ducts, on masonry and metal structures or suspended.

Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the spread of fire and harmful fumes, the cable is suitable for supplying electrical power in buildings and other civil engineering works.

Special features

Good resistance to industrial oils and greases. Good performance at low temperatures.

Installation conditions

  • Minimum installation temperature: 0°C
  • Recommended minimum bending radius: 12 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the conductor

Construction

  • Conductor: aluminum, stranded wire, class 2
  • Insulation: rubber compound, G16 quality
  • Sheath: thermoplastic LS0H, M16 quality
  • Colour: green

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Aluminum
Conductor flexibility
Class 2
Insulation
Rubber
Outer sheath
PVC
Sheath colour
Green
Construction type
1 x 16

Dimensional characteristics

Dimensional characteristics

Number of cores
1
Conductor cross-section
16 mm²
Conductor diameter
4.9 mm
Average insulation thickness
0.7 mm
Average sheath thickness
1.4 mm
Approximate weight
125 kg/km
Maximum outer diameter
12.5 mm

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
0.6/ 1 (1.2) kV
Max. DC resistance of the conductor at 20°C
1.91 Ohm/km
Perm current rating in air 30°C
70 A
Perm. current rating in pipe/air 30° C
64 A
Perm. current rating in pipe/buried 20° C
75 A
Permissible current rating buried/direct 20°C
98 A
Test voltage
4000 V

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Bending factor when laying
12 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
0 °C
Minimum operating temperature
-15 °C
Short-circuit max. conductor temperature
250 °C

Resources

Resources

Documentation

Selling & delivery Information

Marking
Made in Italy LA TRIVENETA CAVI ARG16M16 0,6/1 kV [form.] Cca-s1b,d1,a1 IEMMEQU EFP [anno] [ordine] [metrica]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close