FTG18M16-0,6/1 kV 1 x 35

Description

Description

Standards

  • Product
    2014/68/EU; CEI 20-45
  • Test
    CEI 20-38; CEI EN 60331-1; EN 50200
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation method

Suitable for the transport of power and transmission of signals and controls in electrical installations where is required the maximum security in case of fire, such as emergency and alarm lights, automatic fire detection, automatic fire extinguishing devices, automatic door opening, ventilation, air conditioning system and emergency telephone system. For static use indoor even in wet environments and outdoor. Can be laid on brickwork, metal structures, gangways, pipes, ducts or similar closed systems. Allowed for underground laying also unprotected.

Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire, heat emission and noxious fumes, the cable is suitable for the supply of electricity in buildings and other civil engineering works.

Special features
Good resistance to grease and mineral oils. Good flexibility and behaviour at low temperatures. Ensures the functioning in case of fire and mechanical shocks, for at least 120 minutes at a temperature of 830° C.

Installation conditions

  • Minimum installation temperature: 0°C
  • Recommended minimum bending radius: 14 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Taping: glass/mica tape, wrapped in spiral
  • Insulation: rubber compound, G18 quality
  • Filler: LS0H thermoplastic, penetrating between the cores with function of inner sheath
  • Sheath: LS0H thermoplastic, M16 quality
  • Colour: blue

LS0H = Low Smoke Zero Halogen

Permissible current rating values and notes

• Two-core and three-core cables, two conductors charged.
• Four-core and five-core cables, three conductors charged.
• For cable with more than 5 cores, all conductors are charged (except for the green/yellow).
• For underground installation, the installation depth is 0,8 m and the thermal resistivity of the soil is 1,0 K·m/W.
• The formations with "(*)" don't have the quality certification

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 5
Conductor material
Plain copper
Construction type
1 x 35
Core identification
Black
Insulation
Rubber
Material of filler / inner sheath
Thermoplastic material
Outer sheath
Thermoplastic halogen free material (G)
Sheath colour
Blue
With Green/Yellow core
No

Dimensional characteristics

Dimensional characteristics

Approximate weight
480 kg/km
Average insulation thickness
1.2 mm
Average sheath thickness
1.4 mm
Conductor cross-section
35 mm²
Conductor diameter
7.3 mm
Maximum outer diameter
13.6 mm
Number of cores
1

Electrical characteristics

Electrical characteristics

Max. DC resistance of the conductor at 20°C
0.554 Ohm/km
Perm current rating in air 30°C
176 A
Perm. current rating in pipe/air 30° C
144 A
Perm. current rating in pipe/buried 20° C
130 A
Permissible current rating buried 20°C
149 A
Rated Voltage Uo/U (Um)
0.6/ 1 (1.2) kV

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm²

Usage characteristics

Usage characteristics

Bending factor when laying
14 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
0 °C
Minimum operating temperature
-15 °C
Short-circuit max. conductor temperature
250 °C

Fire safety characteristics

Fire safety characteristics

Fire resistant
IEC 60331-1

Resources

Resources

Selling & delivery Information

Marking
LA TRIVENETA CAVI TRISECUR RF FTG18(O)M16 0,6/1 kV [form.] B2ca-s1a,d1,a1 IEMMEQU EFP CEI 20-45 PH 120 [year] [traceability] [metric]

LA TRIVENETA CAVI TRISECUR RF FTG18(O)M16 0,6/1 kV [form.] B2ca-s1a,d1,a1 IEMMEQU EFP CEI 20-45 F 120 [year] [traceability] [metric]

Declaration of Performance

  • Declaration of Performance n° : 637115001
  • Certification Date : 12/29/24
  • AVCP (Assessment and Verification of Constancy of Performance) : AVCP 1+
  • Notified body : 0051 - IMQ
  • Declared performance : B2ca-s1a,d1,a1

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close