U-1000 R2V
Certifications and labels
U-1000 R2V
For use on industrial sites. Particularly suited in cases of high operating temperatures and when high resistance to UV radiation and atmospheric agents is required.
Read moreU-1000 R2V - 1 x 1,5
Nexans ref. 084017101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 1 x 1,5
- Core identification: Black
- Number of cores: 1
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Minimum outer sheath thickness: 0.92 mm
- Perm current rating in air 30°C: 24 A
- Permissible current rating buried 20°C: 31 A
U-1000 R2V - 1 x 2,5
Nexans ref. 084019101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 1 x 2,5
- Core identification: Black
- Number of cores: 1
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.8 mm
- Minimum outer sheath thickness: 0.92 mm
- Perm current rating in air 30°C: 33 A
- Permissible current rating buried 20°C: 41 A
U-1000 R2V - 1 x 4
Nexans ref. 084021101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 1 x 4
- Core identification: Black
- Number of cores: 1
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 2.3 mm
- Minimum outer sheath thickness: 0.92 mm
- Perm current rating in air 30°C: 45 A
- Permissible current rating buried 20°C: 53 A
U-1000 R2V - 1 x 6
Nexans ref. 084022101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 1 x 6
- Core identification: Black
- Number of cores: 1
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 3.1 mm
- Minimum outer sheath thickness: 0.92 mm
- Perm current rating in air 30°C: 58 A
- Permissible current rating buried 20°C: 66 A
U-1000 R2V - 1 x 10
Nexans ref. 084023101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 1 x 10
- Core identification: Black
- Number of cores: 1
- Conductor cross-section: 10 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 4.0 mm
- Minimum outer sheath thickness: 0.92 mm
- Perm current rating in air 30°C: 80 A
- Permissible current rating buried 20°C: 87 A
U-1000 R2V - 1 x 16
Nexans ref. 084025101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 1 x 16
- Core identification: Black
- Number of cores: 1
- Conductor cross-section: 16 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 4.8 mm
- Minimum outer sheath thickness: 0.92 mm
- Perm current rating in air 30°C: 107 A
- Permissible current rating buried 20°C: 113 A
U-1000 R2V - 1 x 25
Nexans ref. 084027101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 1 x 25
- Core identification: Black
- Number of cores: 1
- Conductor cross-section: 25 mm²
- Average insulation thickness: 0.9 mm
- Conductor diameter: 6.0 mm
- Minimum outer sheath thickness: 0.92 mm
- Perm current rating in air 30°C: 138 A
- Permissible current rating buried 20°C: 144 A
U-1000 R2V - 1 x 35
Nexans ref. 084029101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 1 x 35
- Core identification: Black
- Number of cores: 1
- Conductor cross-section: 35 mm²
- Average insulation thickness: 0.9 mm
- Conductor diameter: 7.0 mm
- Minimum outer sheath thickness: 0.92 mm
- Perm current rating in air 30°C: 169 A
- Permissible current rating buried 20°C: 174 A
U-1000 R2V - 1 x 50
Nexans ref. 084031101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 1 x 50
- Core identification: Black
- Number of cores: 1
- Conductor cross-section: 50 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 8.1 mm
- Minimum outer sheath thickness: 0.92 mm
- Perm current rating in air 30°C: 207 A
- Permissible current rating buried 20°C: 206 A
U-1000 R2V - 1 x 70
Nexans ref. 084033101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 1 x 70
- Core identification: Black
- Number of cores: 1
- Conductor cross-section: 70 mm²
- Average insulation thickness: 1.1 mm
- Conductor diameter: 9.7 mm
- Minimum outer sheath thickness: 0.92 mm
- Perm current rating in air 30°C: 268 A
- Permissible current rating buried 20°C: 254 A
U-1000 R2V - 1 x 95
Nexans ref. 084035101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 1 x 95
- Core identification: Black
- Number of cores: 1
- Conductor cross-section: 95 mm²
- Average insulation thickness: 1.1 mm
- Conductor diameter: 11.4 mm
- Minimum outer sheath thickness: 1.0 mm
- Perm current rating in air 30°C: 328 A
- Permissible current rating buried 20°C: 301 A
U-1000 R2V - 1 x 120
Nexans ref. 084037101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 1 x 120
- Core identification: Black
- Number of cores: 1
- Conductor cross-section: 120 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 13.1 mm
- Minimum outer sheath thickness: 1.0 mm
- Perm current rating in air 30°C: 382 A
- Permissible current rating buried 20°C: 343 A
U-1000 R2V - 1 x 150
Nexans ref. 084039101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 1 x 150
- Core identification: Black
- Number of cores: 1
- Conductor cross-section: 150 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 14.6 mm
- Minimum outer sheath thickness: 1.08 mm
- Perm current rating in air 30°C: 441 A
- Permissible current rating buried 20°C: 387 A
U-1000 R2V - 1 x 185
Nexans ref. 084041101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 1 x 185
- Core identification: Black
- Number of cores: 1
- Conductor cross-section: 185 mm²
- Average insulation thickness: 1.6 mm
- Conductor diameter: 16.5 mm
- Minimum outer sheath thickness: 1.08 mm
- Perm current rating in air 30°C: 506 A
- Permissible current rating buried 20°C: 434 A
U-1000 R2V - 1 x 240
Nexans ref. 084043101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 1 x 240
- Core identification: Black
- Number of cores: 1
- Conductor cross-section: 240 mm²
- Average insulation thickness: 1.7 mm
- Conductor diameter: 18.5 mm
- Minimum outer sheath thickness: 1.16 mm
- Perm current rating in air 30°C: 599 A
- Permissible current rating buried 20°C: 501 A
U-1000 R2V - 1 x 300
Nexans ref. 084045101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 1 x 300
- Core identification: Black
- Number of cores: 1
- Conductor cross-section: 300 mm²
- Average insulation thickness: 1.8 mm
- Conductor diameter: 21.0 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 693 A
- Permissible current rating buried 20°C: 565 A
U-1000 R2V - 1 x 400 *
Nexans ref. 084047101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 1 x 400 (*)
- Core identification: Black
- Number of cores: 1
- Conductor cross-section: 400 mm²
- Average insulation thickness: 2.0 mm
- Conductor diameter: 24.0 mm
- Minimum outer sheath thickness: 1.32 mm
- Perm current rating in air 30°C: 779 A
- Permissible current rating buried 20°C: 690 A
U-1000 R2V - 1 x 500 *
Nexans ref. 084049101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 1 x 500 (*)
- Core identification: Black
- Number of cores: 1
- Conductor cross-section: 500 mm²
- Average insulation thickness: 2.2 mm
- Conductor diameter: 26.7 mm
- Minimum outer sheath thickness: 2.2 mm
- Perm current rating in air 30°C: 870 A
- Permissible current rating buried 20°C: 780 A
U-1000 R2V - 1 x 630 *
Nexans ref. 084052101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 1 x 630 (*)
- Core identification: Black
- Number of cores: 1
- Conductor cross-section: 630 mm²
- Average insulation thickness: 2.4 mm
- Conductor diameter: 30.0 mm
- Minimum outer sheath thickness: 2.0 mm
- Perm current rating in air 30°C: 995 A
- Permissible current rating buried 20°C: 880 A
U-1000 R2V - 2 x 1,5
Nexans ref. 084069101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 2 x 1,5
- Core identification: Blue, brown
- Number of cores: 2
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 26 A
- Permissible current rating buried 20°C: 37 A
U-1000 R2V - 2 x 2,5
Nexans ref. 084071101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 2 x 2,5
- Core identification: Blue, brown
- Number of cores: 2
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.6 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 36 A
- Permissible current rating buried 20°C: 48 A
U-1000 R2V - 2 x 4
Nexans ref. 084073101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 2 x 4
- Core identification: Blue, brown
- Number of cores: 2
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 2.3 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 49 A
- Permissible current rating buried 20°C: 63 A
U-1000 R2V - 2 x 6
Nexans ref. 084075101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 2 x 6
- Core identification: Blue, brown
- Number of cores: 2
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 3.1 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 63 A
- Permissible current rating buried 20°C: 80 A
U-1000 R2V - 2 x 10
Nexans ref. 084077101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 2 x 10
- Core identification: Blue, brown
- Number of cores: 2
- Conductor cross-section: 10 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 4.0 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 86 A
- Permissible current rating buried 20°C: 104 A
U-1000 R2V - 2 x 16
Nexans ref. 084079101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 2 x 16
- Core identification: Blue, brown
- Number of cores: 2
- Conductor cross-section: 16 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 4.8 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 115 A
- Permissible current rating buried 20°C: 136 A
U-1000 R2V - 2 x 25
Nexans ref. 084081101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 2 x 25
- Core identification: Blue, brown
- Number of cores: 2
- Conductor cross-section: 25 mm²
- Average insulation thickness: 0.9 mm
- Conductor diameter: 6.0 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 149 A
- Permissible current rating buried 20°C: 173 A
U-1000 R2V - 2 x 35
Nexans ref. 084083101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 2 x 35
- Core identification: Blue, brown
- Number of cores: 2
- Conductor cross-section: 35 mm²
- Average insulation thickness: 0.9 mm
- Conductor diameter: 7.0 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 185 A
- Permissible current rating buried 20°C: 208 A
U-1000 R2V - 2 x 50 *
Nexans ref. 084085101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 2 x 50 (*)
- Core identification: Blue, brown
- Number of cores: 2
- Conductor cross-section: 50 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 8.1 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 225 A
- Permissible current rating buried 20°C: 247 A
U-1000 R2V - 3G1,5
Nexans ref. 084121001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 3G1,5
- Core identification: Blue, brown, green / yellow
- Number of cores: 3
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 26 A
- Permissible current rating buried 20°C: 37 A
U-1000 R2V - 3G2,5
Nexans ref. 084123001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 3G2,5
- Core identification: Blue, brown, green / yellow
- Number of cores: 3
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.8 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 36 A
- Permissible current rating buried 20°C: 48 A
U-1000 R2V - 3G4
Nexans ref. 084125001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 3G4
- Core identification: Blue, brown, green / yellow
- Number of cores: 3
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 2.3 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 49 A
- Permissible current rating buried 20°C: 63 A
U-1000 R2V - 3G6
Nexans ref. 084127001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 3G6
- Core identification: Blue, brown, green / yellow
- Number of cores: 3
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 3.1 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 63 A
- Permissible current rating buried 20°C: 80 A
U-1000 R2V - 3G10
Nexans ref. 084129001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 3G10
- Core identification: Blue, brown, green / yellow
- Number of cores: 3
- Conductor cross-section: 10 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 4.0 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 86 A
- Permissible current rating buried 20°C: 104 A
U-1000 R2V - 3G16
Nexans ref. 084131001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 3G16
- Core identification: Blue, brown, green / yellow
- Number of cores: 3
- Conductor cross-section: 16 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 4.8 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 115 A
- Permissible current rating buried 20°C: 136 A
U-1000 R2V - 3G25
Nexans ref. 084133001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 3G25
- Core identification: Blue, brown, green / yellow
- Number of cores: 3
- Conductor cross-section: 25 mm²
- Average insulation thickness: 0.9 mm
- Conductor diameter: 6.0 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 149 A
- Permissible current rating buried 20°C: 173 A
U-1000 R2V - 3G35
Nexans ref. 084135001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 3G35
- Core identification: Blue, brown, green / yellow
- Number of cores: 3
- Conductor cross-section: 35 mm²
- Average insulation thickness: 0.9 mm
- Conductor diameter: 7.0 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 185 A
- Permissible current rating buried 20°C: 208 A
U-1000 R2V - 3G50
Nexans ref. 084137001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 3G50
- Core identification: Blue, brown, green / yellow
- Number of cores: 3
- Conductor cross-section: 50 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 8.1 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 225 A
- Permissible current rating buried 20°C: 247 A
U-1000 R2V - 3G70
Nexans ref. 084139001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 3G70
- Core identification: Blue, brown, green / yellow
- Number of cores: 3
- Conductor cross-section: 70 mm²
- Average insulation thickness: 1.1 mm
- Conductor diameter: 9.7 mm
- Minimum outer sheath thickness: 1.32 mm
- Perm current rating in air 30°C: 289 A
- Permissible current rating buried 20°C: 304 A
U-1000 R2V - 3G95
Nexans ref. 084141001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 3G95
- Core identification: Blue, brown, green / yellow
- Number of cores: 3
- Conductor cross-section: 95 mm²
- Average insulation thickness: 1.1 mm
- Conductor diameter: 11.4 mm
- Minimum outer sheath thickness: 1.4 mm
- Perm current rating in air 30°C: 352 A
- Permissible current rating buried 20°C: 360 A
U-1000 R2V - 3G120
Nexans ref. 084143001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 3G120
- Core identification: Blue, brown, green / yellow
- Number of cores: 3
- Conductor cross-section: 120 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 13.1 mm
- Minimum outer sheath thickness: 1.48 mm
- Perm current rating in air 30°C: 410 A
- Permissible current rating buried 20°C: 410 A
U-1000 R2V - 3 x 150
Nexans ref. 084145101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 3 x 150
- Core identification: Brown, black, grey
- Number of cores: 3
- Conductor cross-section: 150 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 14.6 mm
- Minimum outer sheath thickness: 1.64 mm
- Perm current rating in air 30°C: 395 A
- Permissible current rating buried 20°C: 387 A
U-1000 R2V - 3 x 185
Nexans ref. 084147101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 3 x 185
- Core identification: Brown, black, grey
- Number of cores: 3
- Conductor cross-section: 185 mm²
- Average insulation thickness: 1.6 mm
- Conductor diameter: 16.5 mm
- Minimum outer sheath thickness: 1.72 mm
- Perm current rating in air 30°C: 450 A
- Permissible current rating buried 20°C: 434 A
U-1000 R2V - 3 x 240
Nexans ref. 084149101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 3 x 240
- Core identification: Brown, black, grey
- Number of cores: 3
- Conductor cross-section: 240 mm²
- Average insulation thickness: 1.7 mm
- Conductor diameter: 18.4 mm
- Minimum outer sheath thickness: 1.88 mm
- Perm current rating in air 30°C: 538 A
- Permissible current rating buried 20°C: 501 A
U-1000 R2V - 3 x 300
Nexans ref. 084151101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 3 x 300
- Core identification: Brown, black, grey
- Number of cores: 3
- Conductor cross-section: 300 mm²
- Average insulation thickness: 1.8 mm
- Conductor diameter: 21.0 mm
- Minimum outer sheath thickness: 2.04 mm
- Perm current rating in air 30°C: 621 A
- Permissible current rating buried 20°C: 565 A
U-1000 R2V - 4G1,5
Nexans ref. 084173001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 4G1,5
- Core identification: Blue, brown, black, green/yellow
- Number of cores: 4
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 23 A
- Permissible current rating buried 20°C: 31 A
U-1000 R2V - 4G2,5
Nexans ref. 084175001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 4G2,5
- Core identification: Blue, brown, black, green/yellow
- Number of cores: 4
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.8 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 31 A
- Permissible current rating buried 20°C: 41 A
U-1000 R2V - 4G4
Nexans ref. 084177001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 4G4
- Core identification: Blue, brown, black, green/yellow
- Number of cores: 4
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 2.3 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 42 A
- Permissible current rating buried 20°C: 53 A
U-1000 R2V - 4G6
Nexans ref. 084179001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 4G6
- Core identification: Blue, brown, black, green/yellow
- Number of cores: 4
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 3.1 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 54 A
- Permissible current rating buried 20°C: 66 A
U-1000 R2V - 4G10
Nexans ref. 084181001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 4G10
- Core identification: Blue, brown, black, green/yellow
- Number of cores: 4
- Conductor cross-section: 10 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 4.0 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 75 A
- Permissible current rating buried 20°C: 87 A
U-1000 R2V - 4G16
Nexans ref. 084183001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 4G16
- Core identification: Blue, brown, black, green/yellow
- Number of cores: 4
- Conductor cross-section: 16 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 4.8 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 100 A
- Permissible current rating buried 20°C: 113 A
U-1000 R2V - 4G25
Nexans ref. 084185001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 4G25
- Core identification: Blue, brown, black, green/yellow
- Number of cores: 4
- Conductor cross-section: 25 mm²
- Average insulation thickness: 0.9 mm
- Conductor diameter: 6.0 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 127 A
- Permissible current rating buried 20°C: 144 A
U-1000 R2V - 4G35
Nexans ref. 084187001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 4G35
- Core identification: Blue, brown, black, green/yellow
- Number of cores: 4
- Conductor cross-section: 35 mm²
- Average insulation thickness: 0.9 mm
- Conductor diameter: 7.0 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 158 A
- Permissible current rating buried 20°C: 174 A
U-1000 R2V - 3 x 35 + 1G25 *
Nexans ref. 084187201
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 3 x 35+1G25 (*)
- Core identification: Brown, black, grey
- Number of cores: 4
- Conductor cross-section: 35 mm²
- Average insulation thickness: 0.9 mm
- Conductor diameter: 7.0 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 158 A
- Permissible current rating buried 20°C: 174 A
U-1000 R2V - 4G50
Nexans ref. 084189001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 4G50
- Core identification: Blue, brown, black, green/yellow
- Number of cores: 4
- Conductor cross-section: 50 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 8.1 mm
- Minimum outer sheath thickness: 1.32 mm
- Perm current rating in air 30°C: 192 A
- Permissible current rating buried 20°C: 206 A
U-1000 R2V - 3 x 50 + 1G35
Nexans ref. 084189201
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 3 x 50+1G35
- Core identification: Brown, black, grey
- Number of cores: 4
- Conductor cross-section: 50 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 8.1 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 192 A
- Permissible current rating buried 20°C: 206 A
U-1000 R2V - 4G70
Nexans ref. 084191001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 4G70
- Core identification: Blue, brown, black, green/yellow
- Number of cores: 4
- Conductor cross-section: 70 mm²
- Average insulation thickness: 1.1 mm
- Conductor diameter: 9.7 mm
- Minimum outer sheath thickness: 1.4 mm
- Perm current rating in air 30°C: 246 A
- Permissible current rating buried 20°C: 254 A
U-1000 R2V - 3 x 70 + 1G50
Nexans ref. 084191201
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 3 x 70+1G50
- Core identification: Brown, black, grey
- Number of cores: 4
- Conductor cross-section: 70 mm²
- Average insulation thickness: 1.1 mm
- Conductor diameter: 9.7 mm
- Minimum outer sheath thickness: 1.4 mm
- Perm current rating in air 30°C: 246 A
- Permissible current rating buried 20°C: 254 A
U-1000 R2V - 4G95
Nexans ref. 084193001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 4G95
- Core identification: Blue, brown, black, green/yellow
- Number of cores: 4
- Conductor cross-section: 95 mm²
- Average insulation thickness: 1.1 mm
- Conductor diameter: 11.4 mm
- Minimum outer sheath thickness: 1.48 mm
- Perm current rating in air 30°C: 298 A
- Permissible current rating buried 20°C: 301 A
U-1000 R2V - 3 x 95 + 1G50
Nexans ref. 084193201
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 3 x 95+1G50
- Core identification: Brown, black, grey
- Number of cores: 4
- Conductor cross-section: 95 mm²
- Average insulation thickness: 1.1 mm
- Conductor diameter: 11.4 mm
- Minimum outer sheath thickness: 1.48 mm
- Perm current rating in air 30°C: 298 A
- Permissible current rating buried 20°C: 301 A
U-1000 R2V - 4G120
Nexans ref. 084195001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 4G120
- Core identification: Blue, brown, black, green/yellow
- Number of cores: 4
- Conductor cross-section: 120 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 13.1 mm
- Minimum outer sheath thickness: 1.64 mm
- Perm current rating in air 30°C: 346 A
- Permissible current rating buried 20°C: 343 A
U-1000 R2V - 3 x 120 + 1G70
Nexans ref. 084195201
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 3 x 120+1G70
- Core identification: Brown, black, grey
- Number of cores: 4
- Conductor cross-section: 120 mm²
- Average insulation thickness: 1.2 mm
- Conductor diameter: 13.1 mm
- Minimum outer sheath thickness: 1.56 mm
- Perm current rating in air 30°C: 346 A
- Permissible current rating buried 20°C: 343 A
U-1000 R2V - 4 G 150
Nexans ref. 084197101
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 4G150
- Core identification: Blue, brown, black, green/yellow
- Number of cores: 4
- Conductor cross-section: 150 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 14.6 mm
- Minimum outer sheath thickness: 1.72 mm
- Perm current rating in air 30°C: 395 A
- Permissible current rating buried 20°C: 387 A
U-1000 R2V - 3 x 150 + 1G70
Nexans ref. 084197201
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 3 x 150+1G70
- Core identification: Brown, black, grey
- Number of cores: 4
- Conductor cross-section: 150 mm²
- Average insulation thickness: 1.4 mm
- Conductor diameter: 14.6 mm
- Minimum outer sheath thickness: 1.64 mm
- Perm current rating in air 30°C: 395 A
- Permissible current rating buried 20°C: 387 A
U-1000 R2V - 4 G 185
Nexans ref. 084199101
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 4G185
- Core identification: Blue, brown, black, green/yellow
- Number of cores: 4
- Conductor cross-section: 185 mm²
- Average insulation thickness: 1.6 mm
- Conductor diameter: 16.5 mm
- Minimum outer sheath thickness: 1.88 mm
- Perm current rating in air 30°C: 450 A
- Permissible current rating buried 20°C: 434 A
U-1000 R2V - 3 x 185 + 1G70
Nexans ref. 084199201
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 3 x 185+1G70
- Core identification: Brown, black, grey
- Number of cores: 4
- Conductor cross-section: 185 mm²
- Average insulation thickness: 1.6 mm
- Conductor diameter: 16.5 mm
- Minimum outer sheath thickness: 1.8 mm
- Perm current rating in air 30°C: 450 A
- Permissible current rating buried 20°C: 434 A
U-1000 R2V - 4G240
Nexans ref. 084201001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 4G240
- Core identification: Blue, brown, black, green/yellow
- Number of cores: 4
- Conductor cross-section: 240 mm²
- Average insulation thickness: 1.7 mm
- Conductor diameter: 18.5 mm
- Minimum outer sheath thickness: 2.04 mm
- Perm current rating in air 30°C: 538 A
- Permissible current rating buried 20°C: 501 A
U-1000 R2V - 3 x 240 + 1G95
Nexans ref. 084201201
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 3 x 240+1G95
- Core identification: Brown, black, grey
- Number of cores: 4
- Conductor cross-section: 240 mm²
- Average insulation thickness: 1.7 mm
- Conductor diameter: 18.5 mm
- Minimum outer sheath thickness: 1.96 mm
- Perm current rating in air 30°C: 538 A
- Permissible current rating buried 20°C: 501 A
U-1000 R2V - 4 x 300
Nexans ref. 084203101
- Packaging: Cut to length (m)
- With Green/Yellow core: No
- Construction type: 4 x 300
- Core identification: Blue, brown, black, grey
- Number of cores: 4
- Conductor cross-section: 300 mm²
- Average insulation thickness: 1.8 mm
- Conductor diameter: 21.0 mm
- Minimum outer sheath thickness: 2.2 mm
- Perm current rating in air 30°C: 621 A
- Permissible current rating buried 20°C: 565 A
U-1000 R2V - 5G1,5
Nexans ref. 084225001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 5G1,5
- Core identification: Blue, brown, black, grey, green / yellow
- Number of cores: 5
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 23 A
- Permissible current rating buried 20°C: 31 A
U-1000 R2V - 5G2,5
Nexans ref. 084227001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 5G2,5
- Core identification: Blue, brown, black, grey, green / yellow
- Number of cores: 5
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.8 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 31 A
- Permissible current rating buried 20°C: 41 A
U-1000 R2V - 5G4
Nexans ref. 084229001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 5G4
- Core identification: Blue, brown, black, grey, green / yellow
- Number of cores: 5
- Conductor cross-section: 4 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 2.3 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 42 A
- Permissible current rating buried 20°C: 53 A
U-1000 R2V - 5G6
Nexans ref. 084231001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 5G6
- Core identification: Blue, brown, black, grey, green / yellow
- Number of cores: 5
- Conductor cross-section: 6 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 3.1 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 54 A
- Permissible current rating buried 20°C: 66 A
U-1000 R2V - 5G10
Nexans ref. 084233001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 5G10
- Core identification: Blue, brown, black, grey, green / yellow
- Number of cores: 5
- Conductor cross-section: 10 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 4.0 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 75 A
- Permissible current rating buried 20°C: 87 A
U-1000 R2V - 5G16
Nexans ref. 084235001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 5G16
- Core identification: Blue, brown, black, grey, green / yellow
- Number of cores: 5
- Conductor cross-section: 16 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 4.8 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 100 A
- Permissible current rating buried 20°C: 113 A
U-1000 R2V - 5G25
Nexans ref. 084237001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 5G25
- Core identification: Blue, brown, black, grey, green / yellow
- Number of cores: 5
- Conductor cross-section: 25 mm²
- Average insulation thickness: 0.9 mm
- Conductor diameter: 6.0 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 127 A
- Permissible current rating buried 20°C: 144 A
U-1000 R2V - 5G35 *
Nexans ref. 084239001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 5G35 (*)
- Core identification: Blue, brown, black, grey, green / yellow
- Number of cores: 5
- Conductor cross-section: 35 mm²
- Average insulation thickness: 0.9 mm
- Conductor diameter: 7.0 mm
- Minimum outer sheath thickness: 1.32 mm
- Perm current rating in air 30°C: 158 A
- Permissible current rating buried 20°C: 174 A
U-1000 R2V - 5G50 *
Nexans ref. 084241001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 5G50 (*)
- Core identification: Blue, brown, black, grey, green / yellow
- Number of cores: 5
- Conductor cross-section: 50 mm²
- Average insulation thickness: 1.0 mm
- Conductor diameter: 8.1 mm
- Minimum outer sheath thickness: 1.4 mm
- Perm current rating in air 30°C: 192 A
- Permissible current rating buried 20°C: 206 A
U-1000 R2V - 5G70 *
Nexans ref. 084243001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 5G70 (*)
- Core identification: Blue, brown, black, grey, green / yellow
- Number of cores: 5
- Conductor cross-section: 70 mm²
- Average insulation thickness: 1.1 mm
- Conductor diameter: 9.7 mm
- Minimum outer sheath thickness: 1.4 mm
- Perm current rating in air 30°C: 246 A
- Permissible current rating buried 20°C: 254 A
U-1000 R2V - 7 G1,5
Nexans ref. 084301001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 7G1,5
- Core identification: Black numbered
- Number of cores: 7
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 15 A
- Permissible current rating buried 20°C: 22 A
U-1000 R2V - 7 x 2,5
Nexans ref. 084303001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 7G2,5
- Core identification: Black numbered
- Number of cores: 7
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.8 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 20 A
- Permissible current rating buried 20°C: 28 A
U-1000 R2V - 10G1,5
Nexans ref. 084349001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 10G1,5
- Core identification: Black numbered
- Number of cores: 10
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 13 A
- Permissible current rating buried 20°C: 18 A
U-1000 R2V - 10G2,5
Nexans ref. 084351001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 10G2,5
- Core identification: Black numbered
- Number of cores: 10
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.8 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 18 A
- Permissible current rating buried 20°C: 24 A
U-1000 R2V - 12G1,5
Nexans ref. 084373001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 12G1,5
- Core identification: Black numbered
- Number of cores: 12
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 12 A
- Permissible current rating buried 20°C: 18 A
U-1000 R2V - 12G2,5
Nexans ref. 084375001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 12G2,5
- Core identification: Black numbered
- Number of cores: 12
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.8 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 17 A
- Permissible current rating buried 20°C: 24 A
U-1000 R2V - 14 x 2,5
Nexans ref. 084399101
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 14 x 2,5
- Core identification: Black numbered
- Number of cores: 14
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.8 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 16 A
- Permissible current rating buried 20°C: 22 A
U-1000 R2V - 19G1,5
Nexans ref. 084469001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 19G1,5
- Core identification: Black numbered
- Number of cores: 19
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 10 A
- Permissible current rating buried 20°C: 15 A
U-1000 R2V - 19G2,5
Nexans ref. 084471001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 19G2,5
- Core identification: Black numbered
- Number of cores: 19
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.8 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 14 A
- Permissible current rating buried 20°C: 20 A
U-1000 R2V - 24G1,5
Nexans ref. 084517001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 24G1,5
- Core identification: Black numbered
- Number of cores: 24
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 10 A
- Permissible current rating buried 20°C: 14 A
U-1000 R2V - 24G2,5
Nexans ref. 084519001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 24G2,5
- Core identification: Black numbered
- Number of cores: 24
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.8 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 13 A
- Permissible current rating buried 20°C: 18 A
U-1000 R2V - 37G1,5
Nexans ref. 084637001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 37G1,5
- Core identification: Black numbered
- Number of cores: 37
- Conductor cross-section: 1.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.4 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 8 A
- Permissible current rating buried 20°C: 12 A
U-1000 R2V - 37G2,5
Nexans ref. 084639001
- Packaging: Cut to length (m)
- With Green/Yellow core: Yes
- Construction type: 37G2,5
- Core identification: Black numbered
- Number of cores: 37
- Conductor cross-section: 2.5 mm²
- Average insulation thickness: 0.7 mm
- Conductor diameter: 1.8 mm
- Minimum outer sheath thickness: 1.24 mm
- Perm current rating in air 30°C: 11 A
- Permissible current rating buried 20°C: 16 A
Description
Description
Standards
-
ProductLVD 2014/35/EU; NF C32-321
-
InternationalEU Directive 2011/65/EU (RoHS)
Use and installation method
For use on industrial sites. Particularly suited in cases of high operating temperatures and when high resistance to UV radiation and atmospheric agents is required. Good resistance to low temperatures and chemical agents. Can be used without additional mechanical protection in the open air, fixed to walls or in channels, inside gangways or in empty spaces in constructions in general. Can be laid underground with mechanical protection constructed from slabs, tiles, or bricks. It is not recommend to lay this cable in ground flooded for more than two months per year. With appropriate mechanical protection, it can be used in areas subject to the risk of explosion, but in this case the permitted current load is reduced by 15%.
Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.
Special features
Excellent resistance to UV rays (class AN3 according to NF C 15-100).
Installation conditions
- Minimum installation temperature: -10°C
- Recommended minimum bending radius: 6 times the cable diameter
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Marking
- Conductor:
- Class 1, solid, plain copper (cross-section ≤ 4mm²)
- Class 2, stranded wire, plain copper (cross-section ≥ 6mm²)
- Insulation: XLPE (cross-linked polyethylene)
- Filler: thermoplastic
- Sheath: PVC
- Colour: black
Permissible current rating values
• For cable with more than 5 cores, all conductors are charged (except for the green/yellow).
• A buried cable with thermal resistivity of the ground equal to 1,0 K·m/W and laying depth of 600 mm.
If conditions are different, apply correction factors of NF C 15-100.
POINT DE VUE
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Documentation
Selling & delivery Information
Marking
NF-USE U-1000 R2V 337 [form.] 0,6/1 kV [year] LOT [traceability] [metric]
U-1000 R2V 337 [form.] 0,6/1 kV [year] LOT [traceability] [metric]
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania