H07Z-R

Products

H07Z-R 1 x 1.5

Nexans ref.

  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 20 kg/km
  • Average insulation thickness: 0.7 mm
  • Conductor diameter: 1.6 mm
  • Maximum outer diameter: 3.4 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Perm. current rating in pipe/air 30° C: 20 A

 

H07Z-R 1 x 2.5

Nexans ref.

  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 32 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 4.1 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
  • Perm. current rating in pipe/air 30° C: 28 A

 

H07Z-R 1 x 4

Nexans ref.

  • Conductor cross-section: 4 mm²
  • Approximate weight: 47 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor diameter: 2.4 mm
  • Maximum outer diameter: 4.7 mm
  • Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
  • Perm. current rating in pipe/air 30° C: 37 A

 

H07Z-R 1 x 6

Nexans ref.

  • Conductor cross-section: 6 mm²
  • Approximate weight: 66 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor diameter: 3.1 mm
  • Maximum outer diameter: 5.4 mm
  • Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
  • Perm. current rating in pipe/air 30° C: 48 A

 

H07Z-R 1 x 10

Nexans ref.

  • Conductor cross-section: 10 mm²
  • Approximate weight: 110 kg/km
  • Average insulation thickness: 1.0 mm
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 7.0 mm
  • Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
  • Perm. current rating in pipe/air 30° C: 66 A

 

H07Z-R 1 x 16

Nexans ref.

  • Conductor cross-section: 16 mm²
  • Approximate weight: 165 kg/km
  • Average insulation thickness: 1.0 mm
  • Conductor diameter: 4.8 mm
  • Maximum outer diameter: 8.0 mm
  • Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km
  • Perm. current rating in pipe/air 30° C: 88 A

 

H07Z-R 1 x 25

Nexans ref.

  • Conductor cross-section: 25 mm²
  • Approximate weight: 260 kg/km
  • Average insulation thickness: 1.2 mm
  • Conductor diameter: 6.0 mm
  • Maximum outer diameter: 10.1 mm
  • Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km
  • Perm. current rating in pipe/air 30° C: 117 A

 

H07Z-R 1 x 35

Nexans ref.

  • Conductor cross-section: 35 mm²
  • Approximate weight: 350 kg/km
  • Average insulation thickness: 1.2 mm
  • Conductor diameter: 7.0 mm
  • Maximum outer diameter: 11.3 mm
  • Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km
  • Perm. current rating in pipe/air 30° C: 144 A

 

H07Z-R 1 x 50

Nexans ref.

  • Conductor cross-section: 50 mm²
  • Approximate weight: 470 kg/km
  • Average insulation thickness: 1.4 mm
  • Conductor diameter: 8.1 mm
  • Maximum outer diameter: 13.2 mm
  • Max. DC resistance of the conductor at 20°C: 0.387 Ohm/km
  • Perm. current rating in pipe/air 30° C: 175 A

 

H07Z-R 1 x 70

Nexans ref.

  • Conductor cross-section: 70 mm²
  • Approximate weight: 665 kg/km
  • Average insulation thickness: 1.4 mm
  • Conductor diameter: 9.7 mm
  • Maximum outer diameter: 15.1 mm
  • Max. DC resistance of the conductor at 20°C: 0.268 Ohm/km
  • Perm. current rating in pipe/air 30° C: 222 A

 

H07Z-R 1 x 95

Nexans ref.

  • Conductor cross-section: 95 mm²
  • Approximate weight: 920 kg/km
  • Average insulation thickness: 1.6 mm
  • Conductor diameter: 11.4 mm
  • Maximum outer diameter: 17.6 mm
  • Max. DC resistance of the conductor at 20°C: 0.193 Ohm/km
  • Perm. current rating in pipe/air 30° C: 269 A

 

H07Z-R 1 x 120

Nexans ref.

  • Conductor cross-section: 120 mm²
  • Approximate weight: 1155 kg/km
  • Average insulation thickness: 1.6 mm
  • Conductor diameter: 13.1 mm
  • Maximum outer diameter: 19.4 mm
  • Max. DC resistance of the conductor at 20°C: 0.153 Ohm/km
  • Perm. current rating in pipe/air 30° C: 312 A

 

H07Z-R 1 x 150

Nexans ref.

  • Conductor cross-section: 150 mm²
  • Approximate weight: 1405 kg/km
  • Average insulation thickness: 1.8 mm
  • Conductor diameter: 14.6 mm
  • Maximum outer diameter: 21.6 mm
  • Max. DC resistance of the conductor at 20°C: 0.124 Ohm/km
  • Perm. current rating in pipe/air 30° C: 355 A

 

H07Z-R 1 x 185

Nexans ref.

  • Conductor cross-section: 185 mm²
  • Approximate weight: 1790 kg/km
  • Average insulation thickness: 2.0 mm
  • Conductor diameter: 16.5 mm
  • Maximum outer diameter: 24.1 mm
  • Max. DC resistance of the conductor at 20°C: 0.099 Ohm/km
  • Perm. current rating in pipe/air 30° C: 417 A

 

H07Z-R 1 x 240

Nexans ref.

  • Conductor cross-section: 240 mm²
  • Approximate weight: 2310 kg/km
  • Average insulation thickness: 2.2 mm
  • Conductor diameter: 18.5 mm
  • Maximum outer diameter: 27.5 mm
  • Max. DC resistance of the conductor at 20°C: 0.075 Ohm/km
  • Perm. current rating in pipe/air 30° C: 490 A

 

H07Z-R 1 x 300

Nexans ref.

  • Conductor cross-section: 300 mm²
  • Approximate weight: 2890 kg/km
  • Average insulation thickness: 2.4 mm
  • Conductor diameter: 21.0 mm
  • Maximum outer diameter: 30.6 mm
  • Max. DC resistance of the conductor at 20°C: 0.06 Ohm/km
  • Perm. current rating in pipe/air 30° C: 590 A

 

H07Z-R 1 x 400

Nexans ref.

  • Conductor cross-section: 400 mm²
  • Approximate weight: 3840 kg/km
  • Average insulation thickness: 2.6 mm
  • Conductor diameter: 23.4 mm
  • Maximum outer diameter: 34.3 mm
  • Max. DC resistance of the conductor at 20°C: 0.047 Ohm/km
  • Perm. current rating in pipe/air 30° C: 720 A

 

Description

Description

Standards

  • Product
    EN 50525-3-41

Use and installation method

Reference Guide EN 50565
For environments containing large number of people (schools, offices, theatres, subways, hospitals, place of worship, malls and places of entertainment) when it is necessary to protect against the emission of fumes and corrosive gases in case of fire.
For fixed laying in above-ground or built-in pipes or in similar closed systems. Cable suitable for protected installation in lighting and control appliances for voltage up to 1000V in a.c. or up to 750 V in d.c. landward.
The presence of water in contact with cable is not acceptable.

Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire and heat emission, the cable is suitable for the supply of electricity in buildings and other civil engineering works.


Special features

Good sliding properties in pipes, good abrasion resistance, easy stripping.

Installation

  • Minimum installation temperature: -5°C
  • Recommended minimum bending radius: 6 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 2, stranded wire, plain copper
  • Insulation: LS0H cross-linked elastomer, EI5 quality
  • Colour: black, blue, brown, grey, orange, pink, red, light blue, violet, white, green/yellow
  • LS0H = Low Smoke Zero Halogen

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Plain copper
Insulation
LS0H cross-linked elastomer
Conductor flexibility
Class 2

Dimensional characteristics

Dimensional characteristics

Number of cores
1

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
450/750 V

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm²

Usage characteristics

Usage characteristics

Short-circuit max. conductor temperature
250 °C
Max. conductor temperature in service
90 °C
Maximum operating temperature
90 °C
Minimum bending radius, static (XD)
6
Minimum installation temperature
-5 °C
Minimum operating temperature
-20 °C

Fire safety characteristics

Fire safety characteristics

Halogen free
IEC 60754-1
Flame retardant
IEC 60332-1-2
Smoke density
IEC 61034
Gases corrosivity
IEC 60754-2

Resources

Resources

Documentation

Selling & delivery Information

Marking

1,5÷6 mm²
6491B [formation] LA TRIVENETA CAVI H07Z-R IEMMEQU ◄HAR► [year]

10÷400 mm²
LA TRIVENETA CAVI H07Z-R [formation] IEMMEQU ◄HAR► [year] (CE logo) [metrica]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close