H05VV-F

Products

H05VV-F 2 x 0,75

Nexans ref. 372065107

  • With Green/Yellow core: No
  • Construction type: 2 x 0,75
  • Conductor cross-section: 0.75 mm²
  • Number of cores: 2
  • Approximate weight: 51 kg/km
  • Average insulation thickness: 0.6 mm
  • Average sheath thickness: 0.8 mm
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 7.2 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05VV-F 2 x 1

Nexans ref. 375067107

  • With Green/Yellow core: No
  • Construction type: 2 x 1
  • Conductor cross-section: 1 mm²
  • Number of cores: 2
  • Approximate weight: 58 kg/km
  • Average insulation thickness: 0.6 mm
  • Average sheath thickness: 0.8 mm
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 7.5 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05VV-F 2 x 1,5

Nexans ref. 021069107

  • With Green/Yellow core: No
  • Construction type: 2 x 1,5
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 2
  • Approximate weight: 79 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 0.8 mm
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 8.6 mm
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm. current rating in pipe/air 30° C: 16 A

 

H05VV-F 2 x 2,5

Nexans ref. 021071107

  • With Green/Yellow core: No
  • Construction type: 2 x 2,5
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 2
  • Approximate weight: 120 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 1.0 mm
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 10.6 mm
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm. current rating in pipe/air 30° C: 20 A

 

H05VV-F 2 x 4

Nexans ref. 021073107

  • With Green/Yellow core: No
  • Construction type: 2 x 4
  • Conductor cross-section: 4 mm²
  • Number of cores: 2
  • Approximate weight: 170 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 1.1 mm
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 12.1 mm
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm. current rating in pipe/air 30° C: 25 A

 

H05VV-F 3G0,75

Nexans ref. 021117007

  • With Green/Yellow core: Yes
  • Construction type: 3G0,75
  • Conductor cross-section: 0.75 mm²
  • Number of cores: 3
  • Approximate weight: 60 kg/km
  • Average insulation thickness: 0.6 mm
  • Average sheath thickness: 0.8 mm
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 7.6 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05VV-F 3G1

Nexans ref. 021119007

  • With Green/Yellow core: Yes
  • Construction type: 3G1
  • Conductor cross-section: 1 mm²
  • Number of cores: 3
  • Approximate weight: 70 kg/km
  • Average insulation thickness: 0.6 mm
  • Average sheath thickness: 0.8 mm
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 8.0 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05VV-F 3G1,5

Nexans ref. 021121007

  • With Green/Yellow core: Yes
  • Construction type: 3G1,5
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 3
  • Approximate weight: 100 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 0.9 mm
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 9.4 mm
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm. current rating in pipe/air 30° C: 16 A

 

H05VV-F 3G2,5

Nexans ref. 021123007

  • With Green/Yellow core: Yes
  • Construction type: 3G2,5
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 3
  • Approximate weight: 160 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 1.1 mm
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 11.4 mm
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm. current rating in pipe/air 30° C: 20 A

 

H05VV-F 3G4

Nexans ref. 021125007

  • With Green/Yellow core: Yes
  • Construction type: 3G4
  • Conductor cross-section: 4 mm²
  • Number of cores: 3
  • Approximate weight: 212 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 1.2 mm
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 13.1 mm
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm. current rating in pipe/air 30° C: 25 A

 

H05VV-F 4G1

Nexans ref. 021171007

  • With Green/Yellow core: Yes
  • Construction type: 4G1
  • Conductor cross-section: - mm²
  • Number of cores: 4
  • Approximate weight: 89 kg/km
  • Average insulation thickness: 0.6 mm
  • Average sheath thickness: 0.9 mm
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 9.0 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05VV-F 4G0,75

Nexans ref. 021169007

  • With Green/Yellow core: Yes
  • Construction type: 4G0,75
  • Conductor cross-section: 0.75 mm²
  • Number of cores: 4
  • Approximate weight: 73 kg/km
  • Average insulation thickness: 0.6 mm
  • Average sheath thickness: 0.8 mm
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 8.3 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05VV-F 4G1,5

Nexans ref. 021173007

  • With Green/Yellow core: Yes
  • Construction type: 4G1,5
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 4
  • Approximate weight: 125 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.0 mm
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 10.5 mm
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm. current rating in pipe/air 30° C: 16 A

 

H05VV-F 4G2,5

Nexans ref. 021175007

  • With Green/Yellow core: Yes
  • Construction type: 4G2,5
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 4
  • Approximate weight: 190 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 1.1 mm
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 12.5 mm
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm. current rating in pipe/air 30° C: 20 A

 

H05VV-F 4G4

Nexans ref. 021177007

  • With Green/Yellow core: Yes
  • Construction type: 4G4
  • Conductor cross-section: 4 mm²
  • Number of cores: 4
  • Approximate weight: 260 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 1.2 mm
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 14.3 mm
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm. current rating in pipe/air 30° C: 25 A

 

H05VV-F 5G0,75

Nexans ref. 021221007

  • With Green/Yellow core: Yes
  • Construction type: 5G0,75
  • Conductor cross-section: 0.75 mm²
  • Number of cores: 5
  • Approximate weight: 90 kg/km
  • Average insulation thickness: 0.6 mm
  • Average sheath thickness: 0.9 mm
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 9.3 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05VV-F 5G1

Nexans ref. 021223007

  • With Green/Yellow core: Yes
  • Construction type: 5G1
  • Conductor cross-section: 1 mm²
  • Number of cores: 5
  • Approximate weight: 110 kg/km
  • Average insulation thickness: 0.6 mm
  • Average sheath thickness: 0.9 mm
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 9.8 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05VV-F 5G1.5

Nexans ref. 021225007

  • With Green/Yellow core: Yes
  • Construction type: 5G1,5
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 5
  • Approximate weight: 150 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.1 mm
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 11.6 mm
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm. current rating in pipe/air 30° C: 16 A

 

H05VV-F 5G2,5

Nexans ref. 021227007

  • With Green/Yellow core: Yes
  • Construction type: 5G2,5
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 5
  • Approximate weight: 230 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 1.2 mm
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 13.9 mm
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm. current rating in pipe/air 30° C: 20 A

 

H05VV-F 5G4

Nexans ref. 021229007

  • With Green/Yellow core: Yes
  • Construction type: 5G4
  • Conductor cross-section: 4 mm²
  • Number of cores: 5
  • Approximate weight: 335 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 16.1 mm
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm. current rating in pipe/air 30° C: 25 A

 

Description

Description

Standards

  • Product
    EN 50525-2-11; LVD 2014/35/EU
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation methods

Reference Guide EN 50565
For mobile use. Use in domestic premises and offices, for ordinary duty applications and household appliances, including in damp premises (ex. vacuum cleaners, washing machines, spin dryers and refrigerators). Use outdoor for temporary periods of short duration.
If cables are used inside equipment or the like were no contact with skin can be guaranteed the cables are suitable for maximum conductor operating temperature of 70°C.


Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cables are suitable for the supply of electricity in buildings and other civil engineering works.

Installation conditions

  • Minimum installation temperatures: 5°C
  • Recommended minimum bending radius: 6 times the cable diameter for mobile use, 4 times the cable diameter for static use
  • Recommended maximum tensile stress: 15 N/mm² of the cross-section of the copper for mobile use, 50 N/mm² for static use

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: PVC, TI2 quality
  • Sheath: PVC, TM2 quality
  • Colour: black, white, grey

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Sheath colour
Black or white or grey
Conductor flexibility
Flexible class 5
Conductor material
Plain copper
Conductor shape
Circular
Insulation
PVC
Lead free
Yes
Outer sheath
PVC

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
300/500 V

Mechanical characteristics

Mechanical characteristics

Cable flexibility
Class 5 IEC 60228
Maximum tensile strength
15 N/mm²

Usage characteristics

Usage characteristics

Short-circuit max. conductor temperature
150 °C
Bending factor when laying
6 (xD)
Maximum operating temperature
60 °C
Minimum installation temperature
5 °C
Minimum operating temperature
-10 °C

Fire safety characteristics

Fire safety characteristics

Flame retardant
EN 60332-1-2

Resources

Resources

Documentation

pdf — 950.8 kB

Selling & delivery Information

Marking
LA TRIVENETA CAVI IEMMEQU ◄HAR► H05VV-F [form.]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close