H05V-K 1 x 0,5
Certifications and labels
H05V-K 1 x 0,5
H05V-K for fixed laying in above-ground or built- in pipes only if used for signalling or control circuits.
Read more- Nexans ref. : 003011111
Description
Description
Standards
-
ProductEN 50525-2-31; LVD 2014/35/EU
-
InternationalEU Directive 2011/65/EU (RoHS)
Use and installation method
Reference Guide EN 50565
H05V-K: for fixed laying in above-ground or built- in pipes only if used for signalling or control circuits. Contact with water is not permitted.
Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.
Special features
Good sliding properties in pipes, good abrasion resistance, easy stripping.
Installation conditions
- Minimum installation temperature: 5°C
- Recommended minimum bending radius: 4 times the cable diameter
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Construction
- Conductor: class 5, flexible, plain copper wire
- Insulation: PVC, TI1 quality
- Colour: black, blue, brown, grey, orange, pink, red, light blue, violet, white, yellow, green, green/yellow.
- As two-colour: any combination
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Documentation
Selling & delivery Information
Marking
H05V-K LA TRIVENETA CAVI IEMMEQU ◄HAR► [year]
Declaration of Performance
- Declaration of Performance n° : 003103001
- Certification Date : 12/29/24
- AVCP (Assessment and Verification of Constancy of Performance) : AVCP 3
- Notified body : 0051 - IMQ
- Declared performance : Eca
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania