H03VV-F 2 x 0.75

Description

Description

Standards

  • Product
    EN 50525-2-11

Use and installation methods

Reference Guide EN 50565

For mobile use. Use in domestic premises and offices, for light duty applications and appliances (ex. music centers, table and standard lamps, office machines).

If cables are used inside equipment or the like were no contact with skin can be guaranteed the cables are suitable for maximum conductor operating temperature of 70°C.


Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cables are suitable for the supply of electricity in buildings and other civil engineering works.

Installation conditions

  • Minimum installation temperature: 5°C
  • Recommended minimum bending radius: 6 times the cable diameter
  • Recommended maximum tensile stress: 15 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: PVC, TI2 quality
  • Sheath: PVC, TM2 quality
  • Colour: black, white, grey

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Insulation
PVC
Conductor material
Copper
Outer sheath
PVC
Conductor flexibility
Flexible class 5
Core identification
-
Sheath colour
-

Dimensional characteristics

Dimensional characteristics

Number of cores
2
Conductor cross-section
0.75 mm²
Approximate weight
40 kg/km
Average insulation thickness
0.5 mm
Average sheath thickness
0.6 mm
Conductor diameter
1.1 mm
Maximum outer diameter
6.3 mm

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
300 / 300 V
Max. DC resistance of the conductor at 20°C
26 Ohm/km
Perm. current rating in pipe/air 30° C
6 A

Mechanical characteristics

Mechanical characteristics

Cable flexibility
-
Maximum tensile strength
15 N/mm²

Usage characteristics

Usage characteristics

Short-circuit max. conductor temperature
150 °C
Bending factor when laying
6 (xD)
Maximum operating temperature
60 °C
Minimum installation temperature
5 °C
Minimum operating temperature
-10 °C

Fire safety characteristics

Fire safety characteristics

Flame retardant
-

Resources

Resources

Documentation

Selling & delivery Information

Marking

[company] IEMMEQU ◄HAR► H03VV-F [form.]

Declaration of Performance

  • Declaration of Performance n° : 018402001
  • Certification Date : 12/29/24
  • AVCP (Assessment and Verification of Constancy of Performance) : AVCP 3
  • Notified body : 2479 - L.S. FIRE TESTING INSTITUTE
  • Declared performance : Eca

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close