NPE® SUN PLUS H1Z2Z2-K
Certifications and labels
NPE® SUN PLUS H1Z2Z2-K
Intended for use in photovoltaic installations acc. to HD 60364-7-712. They are intended for permanent use outdoor and indoor, for free movable, free hanging and fixed installation
Read moreNPE® SUN PLUS H1Z2Z2-K 1 x 10
Nexans ref. 038025101
- Construction type: 1 x 10
- Approximate weight: 125 kg/km
- Outer Diameter (mm): 6,90 ÷ 7,70
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 98 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 93 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 79 A
NPE® SUN PLUS H1Z2Z2-K 1 x 10
Nexans ref. 038025102
- Construction type: 1 x 10
- Approximate weight: 125 kg/km
- Outer Diameter (mm): 5,20 ÷ 6,00
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 98 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 93 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 79 A
NPE® SUN PLUS H1Z2Z2-K 1 x 10
Nexans ref. 038025106
- Construction type: 1 x 10
- Approximate weight: 125 kg/km
- Outer Diameter (mm): 5,20 ÷ 6,00
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 98 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 93 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 79 A
NPE® SUN PLUS H1Z2Z2-K 1 x 4
Nexans ref. 038021101
- Construction type: 1 x 4
- Approximate weight: 60 kg/km
- Outer Diameter (mm): 5,20 ÷ 6,00
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 55 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 52 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 44 A
NPE® SUN PLUS H1Z2Z2-K 1 x 4
Nexans ref. 038021102
- Construction type: 1 x 4
- Approximate weight: 60 kg/km
- Outer Diameter (mm): 5,20 ÷ 6,00
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 55 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 52 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 44 A
NPE® SUN PLUS H1Z2Z2-K 1 x 4
Nexans ref. 038021106
- Construction type: 1 x 4
- Approximate weight: 60 kg/km
- Outer Diameter (mm): 5,20 ÷ 6,00
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 55 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 52 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 44 A
NPE® SUN PLUS H1Z2Z2-K 1 x 6
Nexans ref. 038023101
- Construction type: 1 x 6
- Approximate weight: 82 kg/km
- Outer Diameter (mm): 5,80 ÷ 6,60
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 70 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 67 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 57 A
NPE® SUN PLUS H1Z2Z2-K 1 x 6
Nexans ref. 038023102
- Construction type: 1 x 6
- Approximate weight: 82 kg/km
- Outer Diameter (mm): 5,20 ÷ 6,00
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 70 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 67 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 57 A
NPE® SUN PLUS H1Z2Z2-K 1 x 6
Nexans ref. 038023106
- Construction type: 1 x 6
- Approximate weight: 82 kg/km
- Outer Diameter (mm): 5,20 ÷ 6,00
- Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable: 70 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable: 67 A
- Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching: 57 A
Description
Description
Standards
-
ProductEN 50618; IEC 62930; LVD 2014/35/EU
-
TestEN 50289-4-17; EN 60332-1-2; EN 61034-2
-
InternationalEU Directive 2011/65/EU (RoHS)
Use and installation method
Intended for use in photovoltaic installations acc. to HD 60364-7-712.
They are intended for permanent use outdoor and indoor, for free movable, free hanging and fixed installation. Suitable for the application in/at equipment with protective insulation (protection class II). LA TRIVENETA CAVI allows, thanks to internal tests, the use of the cable for underground laying even direct if undergrounding guidelines are taken into consideration.
Special features
Thermal endurance properties (temperature index TI): 120°C referring to 20.000 h (EN 60216-1).
Water resistant according to AD8 classification, tested in according to EN 50525-2-21 Annex E (immersion for 100 days to 50°C):
• Minimum tensile stregth after immersion > 7 MPa
• Minimum elongation at break after immersion > 200%
• Water absorption on sheath after immersion less than 40%.
• Insulation resistance tests with a minimum resistivity of 1011 Ω.cm measured after 14 days in water at 50°C.
Installation conditions
- Minimum installation temperature: -25°C
- Recommended minimum bending radius: 12 times the cable diameter
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Description
- Conductor: class 5, flexible, tinned copper
- Insulation: compound cross-linked (LS0H)
- Sheath: compound cross-linked (LS0H)
- Colour: black (red or blue on request).
LS0H = Low Smoke Zero Halogen
Characteristics
Characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Documentation
Selling & delivery Information
Marking
LA TRIVENETA CAVI NPE SUN PLUS H1Z2Z2-K 1X[cross-section] mm2 HALOGEN FREE LOW SMOKE 62930 IEC
131 TÜV Rheinland [no. license] [year] (CE logo) [order n.] [metric]
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania