FS18OR18 300/500 V 2 x 1

Description

Description

Standards

  • Product
    CEI 20-11; CEI-UNEL 35720; LVD 2014/35/EU
  • International
    EN 50525-1; EU Directive 2011/65/EU (RoHS)

Use and installation method

Reference Guidance CEI 20-40:
For applications, energy in fixed installation. Thanks to its flexibility the cable is also suitable for ordinary service handling and manipulation as well as outdoor laying for short periods. Suitable in small spaces, it can also be used in bundle laying. Can be laid indoor in normal or humid environments and temporarily outside.
Underground installation is not permitted even if protected.


Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cables are suitable for the supply of electricity in buildings and other civil engineering works.

 

Special feature
Good resistance to mechanical shock and chemical agents. Good flexibility and behaviour at low temperatures.

Installation conditions

  • Minimum installation temperature: 0°C
  • Recommended minimum bending radius: 4 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: PVC, S18 quality
  • Sheath: PVC, R18 quality
  • Colour: brown

Permissible current rating values

Permissible current rating values are according to:
• Two conductors charged for two-core cables.
• 3 to 5 conductor cables, three conductors charged.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 5
Conductor material
Plain copper
Construction type
2 x 1
Core identification
Blue, brown
Insulation
PVC
Outer sheath
PVC
Sheath colour
Brown
With Green/Yellow core
No

Dimensional characteristics

Dimensional characteristics

Approximate weight
46 kg/km
Average insulation thickness
0.4 mm
Average sheath thickness
0.7 mm
Conductor cross-section
1 mm²
Conductor diameter
1.3 mm
Maximum outer diameter
6.4 mm
Number of cores
2

Electrical characteristics

Electrical characteristics

Max. DC resistance of the conductor at 20°C
19.5 Ohm/km
Perm current rating in air 30°C
15 A
Perm. current rating in pipe/air 30° C
14 A
Rated Voltage Uo/U (Um)
300/500 V

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm²

Usage characteristics

Usage characteristics

Bending factor when laying
4 (xD)
Maximum operating temperature
70 °C
Minimum installation temperature
0 °C
Minimum operating temperature
-15 °C
Short-circuit max. conductor temperature
160 °C

Resources

Resources

Documentation

Selling & delivery Information

Marking
Made in Italy LA TRIVENETA CAVI  FS18OR18-300/500V [form.] Cca-s3,d1,a3 IEMMEQU EFP [year] [traceability] [metric]

Declaration of Performance

  • Declaration of Performance n° : 054203001
  • Certification Date : 12/29/24
  • AVCP (Assessment and Verification of Constancy of Performance) : AVCP 1+
  • Notified body : 0051 - IMQ
  • Declared performance : Cca-s3,d1,a3

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close