ARG16R16-0,6/1 kV

Products

ARG16R16-0,6/1 kV 1 x 16

Nexans ref. 557027144

  • Construction type: 1 x 16
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 4.9 mm
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.4 mm
  • Approximate weight: 150 kg/km
  • Maximum outer diameter: 10.0 mm
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
  • Perm current rating in air 30°C: 70 A
  • Perm. current rating in pipe/air 30° C: 64 A
  • Perm. current rating in pipe/buried 20° C: 75 A
  • Permissible current rating buried/direct 20°C: 98 A

 

ARG16R16-0,6/1 kV 1 x 25

Nexans ref. 557029144

  • Construction type: 1 x 25
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.1 mm
  • Average insulation thickness: 0.9 mm
  • Average sheath thickness: 1.4 mm
  • Approximate weight: 185 kg/km
  • Maximum outer diameter: 11.7 mm
  • Max. DC resistance of the conductor at 20°C: 1.2 Ohm/km
  • Perm current rating in air 30°C: 102 A
  • Perm. current rating in pipe/air 30° C: 88 A
  • Perm. current rating in pipe/buried 20° C: 95 A
  • Permissible current rating buried/direct 20°C: 119 A

 

ARG16R16-0,6/1 kV 1 x 35

Nexans ref. 557031144

  • Construction type: 1 x 35
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.1 mm
  • Average insulation thickness: 0.9 mm
  • Average sheath thickness: 1.4 mm
  • Approximate weight: 220 kg/km
  • Maximum outer diameter: 13.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.868 Ohm/km
  • Perm current rating in air 30°C: 136 A
  • Perm. current rating in pipe/air 30° C: 110 A
  • Perm. current rating in pipe/buried 20° C: 115 A
  • Permissible current rating buried/direct 20°C: 141 A

 

ARG16R16-0,6/1 kV 1 x 50

Nexans ref. 557033144

  • Construction type: 1 x 50
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.2 mm
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.4 mm
  • Approximate weight: 280 kg/km
  • Maximum outer diameter: 14.7 mm
  • Max. DC resistance of the conductor at 20°C: 0.641 Ohm/km
  • Perm current rating in air 30°C: 164 A
  • Perm. current rating in pipe/air 30° C: 131 A
  • Perm. current rating in pipe/buried 20° C: 134 A
  • Permissible current rating buried/direct 20°C: 167 A

 

ARG16R16-0,6/1 kV 1 x 70

Nexans ref. 557035144

  • Construction type: 1 x 70
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 9.9 mm
  • Average insulation thickness: 1.1 mm
  • Average sheath thickness: 1.4 mm
  • Approximate weight: 320 kg/km
  • Maximum outer diameter: 16.6 mm
  • Max. DC resistance of the conductor at 20°C: 0.443 Ohm/km
  • Perm current rating in air 30°C: 218 A
  • Perm. current rating in pipe/air 30° C: 175 A
  • Perm. current rating in pipe/buried 20° C: 173 A
  • Permissible current rating buried/direct 20°C: 204 A

 

ARG16R16-0,6/1 kV 1 x 95

Nexans ref. 557037144

  • Construction type: 1 x 95
  • Conductor cross-section: 95 mm²
  • Conductor diameter: 11.4 mm
  • Average insulation thickness: 1.1 mm
  • Average sheath thickness: 1.5 mm
  • Approximate weight: 460 kg/km
  • Maximum outer diameter: 18.6 mm
  • Max. DC resistance of the conductor at 20°C: 0.32 Ohm/km
  • Perm current rating in air 30°C: 261 A
  • Perm. current rating in pipe/air 30° C: 209 A
  • Perm. current rating in pipe/buried 20° C: 196 A
  • Permissible current rating buried/direct 20°C: 245 A

 

ARG16R16-0,6/1 kV 1 x 120

Nexans ref. 557039144

  • Construction type: 1 x 120
  • Conductor cross-section: 120 mm²
  • Conductor diameter: 13.1 mm
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 1.5 mm
  • Approximate weight: 570 kg/km
  • Maximum outer diameter: 20.5 mm
  • Max. DC resistance of the conductor at 20°C: 0.253 Ohm/km
  • Perm current rating in air 30°C: 310 A
  • Perm. current rating in pipe/air 30° C: 250 A
  • Perm. current rating in pipe/buried 20° C: 238 A
  • Permissible current rating buried/direct 20°C: 277 A

 

ARG16R16-0,6/1 kV 1 x 150

Nexans ref. 557041144

  • Construction type: 1 x 150
  • Conductor cross-section: 150 mm²
  • Conductor diameter: 14.4 mm
  • Average insulation thickness: 1.4 mm
  • Average sheath thickness: 1.6 mm
  • Approximate weight: 670 kg/km
  • Maximum outer diameter: 22.8 mm
  • Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
  • Perm current rating in air 30°C: 350 A
  • Perm. current rating in pipe/air 30° C: 280 A
  • Perm. current rating in pipe/buried 20° C: 250 A
  • Permissible current rating buried/direct 20°C: 313 A

 

ARG16R16-0,6/1 kV 1 x 185

Nexans ref. 557043144

  • Construction type: 1 x 185
  • Conductor cross-section: 185 mm²
  • Conductor diameter: 16.2 mm
  • Average insulation thickness: 1.6 mm
  • Average sheath thickness: 1.6 mm
  • Approximate weight: 810 kg/km
  • Maximum outer diameter: 25.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.164 Ohm/km
  • Perm current rating in air 30°C: 415 A
  • Perm. current rating in pipe/air 30° C: 334 A
  • Perm. current rating in pipe/buried 20° C: 300 A
  • Permissible current rating buried/direct 20°C: 350 A

 

ARG16R16-0,6/1 kV 1 x 240

Nexans ref. 557045144

  • Construction type: 1 x 240
  • Conductor cross-section: 240 mm²
  • Conductor diameter: 18.4 mm
  • Average insulation thickness: 1.7 mm
  • Average sheath thickness: 1.7 mm
  • Approximate weight: 1025 kg/km
  • Maximum outer diameter: 27.9 mm
  • Max. DC resistance of the conductor at 20°C: 0.125 Ohm/km
  • Perm current rating in air 30°C: 490 A
  • Perm. current rating in pipe/air 30° C: 392 A
  • Perm. current rating in pipe/buried 20° C: 331 A
  • Permissible current rating buried/direct 20°C: 413 A

 

ARG16R16-0,6/1 kV 1 x 300

Nexans ref. 557047144

  • Construction type: 1 x 300
  • Conductor cross-section: 300 mm²
  • Conductor diameter: 20.65 mm
  • Average insulation thickness: 1.8 mm
  • Average sheath thickness: 1.8 mm
  • Approximate weight: 1205 kg/km
  • Maximum outer diameter: 30.7 mm
  • Max. DC resistance of the conductor at 20°C: 0.1 Ohm/km
  • Perm current rating in air 30°C: 567 A
  • Perm. current rating in pipe/air 30° C: - A
  • Perm. current rating in pipe/buried 20° C: 400 A
  • Permissible current rating buried/direct 20°C: 454 A

 

ARG16R16-0,6/1 kV 1 x 400

Nexans ref. 557049144

  • Construction type: 1 x 400
  • Conductor cross-section: 400 mm²
  • Conductor diameter: 23.6 mm
  • Average insulation thickness: 2.0 mm
  • Average sheath thickness: 1.9 mm
  • Approximate weight: 1660 kg/km
  • Maximum outer diameter: 35.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.078 Ohm/km
  • Perm current rating in air 30°C: 665 A
  • Perm. current rating in pipe/air 30° C: - A
  • Perm. current rating in pipe/buried 20° C: 450 A
  • Permissible current rating buried/direct 20°C: 512 A

 

ARG16R16-0,6/1 kV 1 x 500

Nexans ref. 557051144

  • Construction type: 1 x 500
  • Conductor cross-section: 500 mm²
  • Conductor diameter: 26.5 mm
  • Average insulation thickness: 2.2 mm
  • Average sheath thickness: 2.0 mm
  • Approximate weight: 1940 kg/km
  • Maximum outer diameter: 38.6 mm
  • Max. DC resistance of the conductor at 20°C: 0.06 Ohm/km
  • Perm current rating in air 30°C: 765 A
  • Perm. current rating in pipe/air 30° C: - A
  • Perm. current rating in pipe/buried 20° C: 505 A
  • Permissible current rating buried/direct 20°C: 578 A

 

ARG16R16-0,6/1 kV 1 x 630

Nexans ref. 557052144

  • Construction type: 1 x 630
  • Conductor cross-section: 630 mm²
  • Conductor diameter: 30.2 mm
  • Average insulation thickness: 2.4 mm
  • Average sheath thickness: 2.2 mm
  • Approximate weight: 2460 kg/km
  • Maximum outer diameter: 43.1 mm
  • Max. DC resistance of the conductor at 20°C: 0.047 Ohm/km
  • Perm current rating in air 30°C: 880 A
  • Perm. current rating in pipe/air 30° C: - A
  • Perm. current rating in pipe/buried 20° C: 580 A
  • Permissible current rating buried/direct 20°C: 646 A

 

Description

Description

Standards

  • Product
    CEI 20-13; CEI-UNEL 35394; LVD 2014/35/EU
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation methods

Suitable for the transport of power in the industry, construction sites and housing. For static use outdoor and indoor, in brickwork, metal structures, gangways, pipes, ducts or similar closed systems. Allowed for underground laying also unprotected.

Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire and heat emission, the cable is suitable for the supply of electricity in buildings and other civil engineering works.

Special features
Good resistance to grease and mineral oils. Good flexibility and behaviour at low temperatures. UV resistance.

Installation conditions

  • Minimum installation temperature: 0°C
  • Recommended minimum bending radius: 6 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the conductor

Construction

  • Conductor: aluminum, stranded wire, class 2
  • Insulation: rubber compound, G16 quality
  • Sheath: PVC, R16 quality
  • Colour: grey

Permissible current rating values and notes

• For underground installation, the installation depth is 0,8 m and the thermal resistivity of the soil is 1,0 K·m/W.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Aluminum
Conductor flexibility
Class 2
Insulation
Rubber
Outer sheath
PVC
Sheath colour
Grey
Core identification
Black
Material of filler / inner sheath
Thermoplastic material

Dimensional characteristics

Dimensional characteristics

Number of cores
1

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
0.6/ 1 (1.2) kV
Test voltage
4000 V

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm²

Usage characteristics

Usage characteristics

Bending factor when laying
6 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
0 °C
Minimum operating temperature
-15 °C
Short-circuit max. conductor temperature
250 °C

Resources

Resources

Documentation

Selling & delivery Information

Marking
Made in Italy LA TRIVENETA CAVI ARG16R16 0,6/1 kV [form.] Cca-s3,d1,a3 IEMMEQU EFP [year] [traceability] [metric]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close