RG16H1R12X - 26/45(52) kV
Certifications and labels
RG16H1R12X - 26/45(52) kV
Suitable for energy transmission between transformer rooms and big power users. For laying on air, into tube or open pass.
Read moreRG16H1R12X - 26/45(52) kV - 3 x 1 x 50
Nexans ref. 365137106
- Approximate weight: 5755 kg/km
- Average insulation thickness: 10.3 mm
- Conductor cross-section: 50 mm²
- Conductor diameter: 8.1 mm
- Core diameter: 37.7 mm
- Maximum outer diameter: 80.9 mm
- A.C. Conductor resist. 50Hz and at 90 °C: 0.494 Ohm/km
- Capacity at 50Hz: 0.15 µF / km
- Max. DC resistance of the conductor at 20°C: 0.387 Ohm/km
- Perm current rating in air 30°C: 225 A
- Permissible current rating buried 20°C: 205 A
- Reactance at 50 Hz: 0.15 Ohm/km
RG16H1R12X - 26/45(52) kV - 3 x 1 x 70
Nexans ref. 365139106
- Approximate weight: 6600 kg/km
- Average insulation thickness: 10.3 mm
- Conductor cross-section: 70 mm²
- Conductor diameter: 9.7 mm
- Core diameter: 39.3 mm
- Maximum outer diameter: 84.3 mm
- A.C. Conductor resist. 50Hz and at 90 °C: 0.342 Ohm/km
- Capacity at 50Hz: 0.15 µF / km
- Max. DC resistance of the conductor at 20°C: 0.268 Ohm/km
- Perm current rating in air 30°C: 280 A
- Permissible current rating buried 20°C: 255 A
- Reactance at 50 Hz: 0.15 Ohm/km
RG16H1R12X - 26/45(52) kV - 3 x 1 x 95
Nexans ref. 365141106
- Approximate weight: 7660 kg/km
- Average insulation thickness: 10.3 mm
- Conductor cross-section: 95 mm²
- Conductor diameter: 11.4 mm
- Core diameter: 41.2 mm
- Maximum outer diameter: 88.4 mm
- A.C. Conductor resist. 50Hz and at 90 °C: 0.246 Ohm/km
- Capacity at 50Hz: 0.16 µF / km
- Max. DC resistance of the conductor at 20°C: 0.193 Ohm/km
- Perm current rating in air 30°C: 340 A
- Permissible current rating buried 20°C: 300 A
- Reactance at 50 Hz: 0.14 Ohm/km
RG16H1R12X - 26/45(52) kV - 3 x 1 x 120
Nexans ref. 365143106
- Approximate weight: 8455 kg/km
- Average insulation thickness: 10.0 mm
- Conductor cross-section: 120 mm²
- Conductor diameter: 12.9 mm
- Core diameter: 42.2 mm
- Maximum outer diameter: 90.6 mm
- A.C. Conductor resist. 50Hz and at 90 °C: 0.196 Ohm/km
- Capacity at 50Hz: 0.18 µF / km
- Max. DC resistance of the conductor at 20°C: 0.153 Ohm/km
- Perm current rating in air 30°C: 395 A
- Permissible current rating buried 20°C: 355 A
- Reactance at 50 Hz: 0.14 Ohm/km
RG16H1R12X - 26/45(52) kV - 3 x 1 x 150
Nexans ref. 365145106
- Approximate weight: 9285 kg/km
- Average insulation thickness: 9.5 mm
- Conductor cross-section: 150 mm²
- Conductor diameter: 14.3 mm
- Core diameter: 42.8 mm
- Maximum outer diameter: 91.9 mm
- A.C. Conductor resist. 50Hz and at 90 °C: 0.159 Ohm/km
- Capacity at 50Hz: 0.2 µF / km
- Max. DC resistance of the conductor at 20°C: 0.124 Ohm/km
- Perm current rating in air 30°C: 445 A
- Permissible current rating buried 20°C: 385 A
- Reactance at 50 Hz: 0.13 Ohm/km
RG16H1R12X - 26/45(52) kV - 3 x 1 x 185
Nexans ref. 365147106
- Approximate weight: 10445 kg/km
- Average insulation thickness: 9.3 mm
- Conductor cross-section: 185 mm²
- Conductor diameter: 16.0 mm
- Core diameter: 44.3 mm
- Maximum outer diameter: 95.1 mm
- A.C. Conductor resist. 50Hz and at 90 °C: 0.128 Ohm/km
- Capacity at 50Hz: 0.21 µF / km
- Max. DC resistance of the conductor at 20°C: 0.099 Ohm/km
- Perm current rating in air 30°C: 510 A
- Permissible current rating buried 20°C: 440 A
- Reactance at 50 Hz: 0.13 Ohm/km
Description
Description
Standards
-
ProductCEI 20-13
-
NationalCEI 20-66
Use and installation method
Suitable for energy transmission between transformer rooms and big power users. For laying on air, into tube or open pass.
Can be laid underground, also if not protected, complying with art. 4.3.11 of CEI 11-17 standard.
Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.
Special features
Resistance to UV rays.
(ISO 4892-2:2013 / IEC 60811-501:2012 / 1000h)
Installation conditions
- Minimum installation temperature: 0°C
- Recommended minimum bending radius: 21 times the diameter of the single cable
- Recommended maximum tensile stress: 60 N/mm² of the cross-section of the copper
Construction
- Bundled three-core cables, insulated with HEPR rubber of G16 quality, under PVC sheath.
- Conductor: class 2, compact stranded wire, plain copper
- Semiconductor layer: extruded
- Insulation: HEPR rubber, G16 quality, Pb free
- Semiconductor layer: extruded, cold stripping
- Screen: plain copper wires with helically wound tape
- Sheath: PVC based compound, R12 quality
- Colour: red
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Selling & delivery Information
Marking
Pb free LA TRIVENETA CAVI RG16H1R12X [rated voltage] [form.] Eca [year] [traceability] [metric] FASE 1/2/3
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania