RG16H1R12X - 8,7/15(17,5) kV

Products

RG16H1R12X - 8.7/15(17,5) kV - 3 x 1 x 16

Nexans ref. 262131106

  • Approximate weight: 1865 kg/km
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 4.8 mm
  • Core diameter: 21.6 mm
  • Maximum outer diameter: 46.5 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 1.47 Ohm/km
  • Capacity at 50Hz: 0.15 µF / km
  • Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km
  • Perm current rating in air 30°C: 120 A
  • Permissible current rating buried 20°C: 118 A
  • Reactance at 50 Hz: 0.15 Ohm/km

 

RG16H1R12X - 8.7/15(17,5)kV - 3 x 1 x 25

Nexans ref. 262133106

  • Approximate weight: 2240 kg/km
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.0 mm
  • Core diameter: 22.8 mm
  • Maximum outer diameter: 49.0 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.927 Ohm/km
  • Capacity at 50Hz: 0.18 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km
  • Perm current rating in air 30°C: 155 A
  • Permissible current rating buried 20°C: 152 A
  • Reactance at 50 Hz: 0.14 Ohm/km

 

RG16H1R12X - 8.7/15(17,5)kV - 3 x 1 x 35

Nexans ref. 262135106

  • Approximate weight: 2605 kg/km
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.0 mm
  • Core diameter: 23.8 mm
  • Maximum outer diameter: 51.2 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.669 Ohm/km
  • Capacity at 50Hz: 0.19 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km
  • Perm current rating in air 30°C: 190 A
  • Permissible current rating buried 20°C: 181 A
  • Reactance at 50 Hz: 0.14 Ohm/km

 

RG16H1R12X - 8.7/15(17,5)kV - 3 x 1 x 50

Nexans ref. 262137106

  • Approximate weight: 3030 kg/km
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.1 mm
  • Core diameter: 24.9 mm
  • Maximum outer diameter: 53.6 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.494 Ohm/km
  • Capacity at 50Hz: 0.21 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.387 Ohm/km
  • Perm current rating in air 30°C: 225 A
  • Permissible current rating buried 20°C: 213 A
  • Reactance at 50 Hz: 0.13 Ohm/km

 

RG16H1R12X - 8.7/15(17,5)kV - 3 x 1 x 70

Nexans ref. 262139106

  • Approximate weight: 3765 kg/km
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 9.7 mm
  • Core diameter: 26.5 mm
  • Maximum outer diameter: 57.0 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.342 Ohm/km
  • Capacity at 50Hz: 0.24 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.268 Ohm/km
  • Perm current rating in air 30°C: 282 A
  • Permissible current rating buried 20°C: 262 A
  • Reactance at 50 Hz: 0.12 Ohm/km

 

RG16H1R12X - 8.7/15(17,5)kV - 3 x 1 x 95

Nexans ref. 262141106

  • Approximate weight: 4640 kg/km
  • Conductor cross-section: 95 mm²
  • Conductor diameter: 11.4 mm
  • Core diameter: 28.2 mm
  • Maximum outer diameter: 60.7 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.246 Ohm/km
  • Capacity at 50Hz: 0.26 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.193 Ohm/km
  • Perm current rating in air 30°C: 345 A
  • Permissible current rating buried 20°C: 313 A
  • Reactance at 50 Hz: 0.12 Ohm/km

 

RG16H1R12X - 8.7/15(17,5)kV - 3 x 1 x 120

Nexans ref. 262143106

  • Approximate weight: 5540 kg/km
  • Conductor cross-section: 120 mm²
  • Conductor diameter: 12.9 mm
  • Core diameter: 30.2 mm
  • Maximum outer diameter: 64.9 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.196 Ohm/km
  • Capacity at 50Hz: 0.29 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.153 Ohm/km
  • Perm current rating in air 30°C: 400 A
  • Permissible current rating buried 20°C: 358 A
  • Reactance at 50 Hz: 0.11 Ohm/km

 

RG16H1R12X - 8.7/15(17,5)kV - 3 x 1 x 150

Nexans ref. 262145106

  • Approximate weight: 6520 kg/km
  • Conductor cross-section: 150 mm²
  • Conductor diameter: 14.3 mm
  • Core diameter: 31.8 mm
  • Maximum outer diameter: 68.4 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.159 Ohm/km
  • Capacity at 50Hz: 0.31 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.124 Ohm/km
  • Perm current rating in air 30°C: 450 A
  • Permissible current rating buried 20°C: 396 A
  • Reactance at 50 Hz: 0.11 Ohm/km

 

RG16H1R12X - 8.7/15(17,5)kV - 3 x 1 x 185

Nexans ref. 262147106

  • Approximate weight: 7675 kg/km
  • Conductor cross-section: 185 mm²
  • Conductor diameter: 16.0 mm
  • Core diameter: 33.7 mm
  • Maximum outer diameter: 72.5 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.128 Ohm/km
  • Capacity at 50Hz: 0.34 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.099 Ohm/km
  • Perm current rating in air 30°C: 518 A
  • Permissible current rating buried 20°C: 453 A
  • Reactance at 50 Hz: 0.11 Ohm/km

 

RG16H1R12X - 8.7/15(17,5)kV - 3 x 1 x 240

Nexans ref. 262149106

  • Approximate weight: 9605 kg/km
  • Conductor cross-section: 240 mm²
  • Conductor diameter: 18.3 mm
  • Core diameter: 36.3 mm
  • Maximum outer diameter: 78.1 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.099 Ohm/km
  • Capacity at 50Hz: 0.37 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.075 Ohm/km
  • Perm current rating in air 30°C: 615 A
  • Permissible current rating buried 20°C: 525 A
  • Reactance at 50 Hz: 0.1 Ohm/km

 

RG16H1R12X - 8.7/15(17,5)kV - 3 x 1 x 300

Nexans ref. 262151106

  • Approximate weight: 11835 kg/km
  • Conductor cross-section: 300 mm²
  • Conductor diameter: 21.0 mm
  • Core diameter: 39.4 mm
  • Maximum outer diameter: 84.8 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.08 Ohm/km
  • Capacity at 50Hz: 0.42 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.06 Ohm/km
  • Perm current rating in air 30°C: 704 A
  • Permissible current rating buried 20°C: 590 A
  • Reactance at 50 Hz: 0.099 Ohm/km

 

Description

Description

Standards

  • Product
    CEI 20-13; IEC 60502-2

Use and installation method

Suitable for energy transmission between transformer rooms and big power users. For laying on air, into tube or open pass.
Can be laid underground, also if not protected, complying with art. 4.3.11 of CEI 11-17 standard.

Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.

 

Installation conditions

  • Minimum installation temperature: 0°C
  • Recommended minimum bending radius: 21 times the diameter of the single cable
  • Recommended maximum tensile stress: 60 N/mm² of the cross-section of the copper

Construction

  • Bundled three-core cables, insulated with HEPR rubber of G16 quality, under PVC sheath.
  • Conductor: class 2, compact stranded wire, plain copper
  • Semiconductor layer: extruded
  • Insulation: HEPR rubber, G16 quality, Pb free
  • Semiconductor layer: extruded, cold stripping
  • Screen: plain copper wires with helically wound tape
  • Sheath: PVC based compound, R12 quality
  • Colour: red

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 2
Conductor material
Plain copper
Conductor shape
Compact stranded
Insulation
HEPR
Material of the external semi-conductor
Extruded
Material of the inner semi-conductor
Extruded
Outer sheath
PVC compound
Screen
Plain copper wires with helically wounded copper tape
Sheath colour
Red

Dimensional characteristics

Dimensional characteristics

Average insulation thickness
4.5 mm
Number of cores
3

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
8.7 / 15 (17.5) kV

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
60 N/mm²

Usage characteristics

Usage characteristics

Bending factor when laying
21 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
0 °C
Minimum operating temperature
-15 °C
Short-circuit max. conductor temperature
250 °C

Resources

Resources

Selling & delivery Information

Marking

Pb free LA TRIVENETA CAVI RG16H1R12X [rated voltage] [form.] Eca [year] [traceability] [metric] FASE 1/2/3

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close